AMC1204EVM
AMC1204:1 ビット、20MHz、2 次、絶縁型デルタ・シグマ変調器の評価基板
AMC1204EVM
概要
The AMC1204 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1204EVM is a small form factor board containing all the necessary components to evaluate the AMC1204 device. The AMC1204EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1204, please refer to the AMC1204 product folder.
特長
- 2mm, 2-terminal screw connectors to provide easy access to the analog inputs of the modulator
- 9-pin sub-D connector to provide modulator digital output (DATA) and modulator clock input (CLKIN)
- Compatible with the AMC1210 Digital Filter Chip
絶縁型 ADC
購入と開発の開始
評価ボード
AMC1204EVM — AMC1204 evaluation module for 1-bit, 20-MHz, second-order, isolated delta-sigma modulator
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 5