CC1111EMK868-915
CC1111 USB 評価モジュール・キット、868/915MHz
CC1111EMK868-915
概要
The CC1111 USB dongle makes it easy to have a direct connection between a PC and a sub-1 GHz network based on compatible radios, like the CC1101, CC1120, CC1110, and CC430. The dongle is a complete reference design demonstrating how to use the USB and RF interfaces on the CC1111 system-on-chip.
The dongle operates in the 868 MHz and 915 MHz frequency bands.
- Use the USB firmware and examples (swrc088) as a basis to develop and test USB device software for the CC1111. If you have the complete CC1110-CC1110DK, you can run several examples:
- Wireless serial port application (CDC)
- Wireless mouse and keyboard (HID)
- Any other USB class can also be implemented based on the generic USB firmware library. Refer to the USB firmware user guide for more information.
- Use the dongle as a packet capture device for the SmartRF Packet Sniffer. Configured correctly, the dongle can capture packets over-the-air and the sniffer application can parse and display the contents.
Note that a SmartRF04EB (included in the CC1110-CC1111DK) or a CC-Debugger (sold separately) is needed to program the CC1111 device.
Also note that the CC1111 USB Dongle has passed USB compliance tests. The USB TID is 10005584.
特長
The CC1111 USB Evaluation Kit includes:
- One CC1111 USB dongle with chip antenna for 868 and 915 MHz operation
購入と開発の開始
ドーター・カード
CC1111EMK868-915 — CC1111EMK868-915 評価モジュール・キット
TI.com で取り扱いなし
ファームウェア
SWRC088 — CC USB Firmware Library and Examples
SWRC088 — CC USB Firmware Library and Examples
バージョン: 01.00.00.0C
リリース日: 30 11 2009
製品
低消費電力 2.4GHz 製品
Sub-1GHz ワイヤレス・マイコン
他のワイヤレス製品
ハードウェア開発
ドーター・カード
リリース情報
The design resource accessed as www.ti.com/lit/zip/swrc088 or www.ti.com/lit/xx/swrc088c/swrc088c.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SWRC088. Please update any bookmarks accordingly.
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | CC1111EMK868-915 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ユーザー・ガイド | CC1111 USB Evaluation Module Kit 868/915 MHz Quick Start Guide | 2015年 11月 5日 | ||||
ユーザー・ガイド | CC1111/CC2511 USB HW User's Guide (Rev. B) | 2009年 7月 31日 | ||||
ユーザー・ガイド | CC USB Software Examples User's Guide | 2009年 5月 11日 |