DAC81404EVM
DAC81404 evaluation module
DAC81404EVM
概要
The DAC81404 evaluation module (EVM) is an all-in-one development platform for the DACx1404 family. The 16-bit, 4-channel DAC81404 and 12-bit, 4-channel DAC61404 are a pin-compatible family of
quad-channel, buffered, high-voltage-output digital-to-analog converters (DACs) with an integrated 2.5V internal reference. These devices are specified
monotonic and provide exceptional linearity of less than one LSB.
特長
- Prototype space for easy prototype implementation
- Multiple access points for all standard lab equipment
- Compatibality with all smart DAC EVMs
購入と開発の開始
MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
DACX14XX-PYTHON-FTDI-DRIVER — Example python driver for the DACx14xx family
DACX14XX-PYTHON-FTDI-DRIVER — Example python driver for the DACx14xx family
This example python driver interfaces with the on board FTDI controller of the DACx14xx EVMs and other design
製品
高精度 DAC(≤10 MSPS)
ハードウェア開発
評価ボード
ドキュメント
Manifest for python driver
リリース情報
Version 1.0.0
First release for DACx41xx-FTDI-PYTHON-DRIVER
DAC814XXEVM-GUI — DAC814XXEVM GUI
DAC814XXEVM-GUI — DAC814XXEVM GUI
製品
高精度 DAC(≤10 MSPS)
ハードウェア開発
評価ボード
リリース情報
DAC814xxEVM GUI for DACx14xx family of devices