DRV8805EVM
DRV8805 評価モジュール
DRV8805EVM
概要
The DRV8805 evaluation module consists of a quad low-side motor driver with built-in indexer control interface that can be used to drive a unipolar stepper motor in full-step, half-step or wave mode. With the DRV8805EVM, designers can quickly and easily evaluate the performance of DRV8805 motor driver in their specific application. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the MSP430 is provided by TPS7A4001. This EVM operates on power supply voltages from 8.2 V to 60 V.
特長
- 1.5A Continuous Current Single Channel Output
- 800mA Continuous Current, 4 channels ON
- Wide Operating Voltage Range: 8.2 to 60 V
- Low RDSON (500mΩ)
- Includes terminal as well as kelvin connections for all DRV8805 signals.
- Includes USB port for programming of the microprocessor.
- EVM includes LED indicator of fault state.
- DRV8805 Evaluation Module
- MCU Control Software Source Code
- Easy to Use GUI
- USB Cable
ステッパ・モーター・ドライバ
MSP430 マイコン
購入と開発の開始
サポート・ソフトウェア
SLVC436 — DRV8803-04-05-06 Software
SLVC436 — DRV8803-04-05-06 Software
バージョン: 01.00.00.0C
リリース日: 11 9 2018
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/slvc436 or www.ti.com/lit/xx/slvc436c/slvc436c.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLVC436. Please update any bookmarks accordingly.
設計ファイル
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2