DRV8830EVM
DRV8830 評価モジュール
DRV8830EVM
概要
The DRV8830 evaluation module consists of a 1A, H-bridge motor driver with a I2C control interface and a small number external components that can be used to drive one brushed DC motor or other loads like solenoids. With the DRV8830EVM, designers can quickly and easily evaluate the performance of DRV8830 motor driver in their specific application. The DRV8830 includes an internal reference voltage which is used to set the PWM regulated output voltage controlled by the VSET bits from the serial interface. This EVM operates on power supply voltages from 2.75 V to 6 V.
特長
- 1.0A Continuous Current Output
- Low Operating Voltage: 2.75 to 6V
- Low RDSON (450mΩ LS+HS)
- Kelvin connections for power, output and control signals
- Includes terminal connections for power, output and control signals
- EVM includes LED indicator of fault state.
- The address pins of the DRV8830 can be configured to respond to one of 9 slave address enabling the user to use the same I2C bus for multiple drivers.
ブラシ付き DC (BDC) モーター・ドライバ
購入と開発の開始
サポート・ソフトウェア
SLVC424 — Board Files: DRV8830 EVM and DRV8832 EVM
SLVC424 — Board Files: DRV8830 EVM and DRV8832 EVM
バージョン: 01.00.00.00
リリース日: 09 4 2012
製品
ブラシ付き DC (BDC) モーター・ドライバ
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/slvc424 or www.ti.com/lit/xx/slvc424/slvc424.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLVC424. Please update any bookmarks accordingly.
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4