LMH2110TMEVAL
LMH2110 評価ボード
LMH2110TMEVAL
概要
The evaluation board is designed to help the evaluation of the LMH2110, which is a 45 dB Logarithmic RMS power detector particularly suited for accurate power measurement of modulated RF signals that exhibit large peak-to-average ratios, i.e. large variations of the signal envelope. Such signals are encountered in W-CDMA and LTE cell phones. The RMS measurement topology inherently ensures a modulation insensitive measurement.
The device has an RF frequency range from 50 MHz to 8 GHz. It provides an accurate, temperature and supply insensitive, output voltage that relates linearly to the RF input power in dBm. The LMH2110's excellent conformance to a logarithmic response enables an easy integration by using slope and interceptonly, reducing calibration effort significantly. The device operates with a single supply from 2.7V to 5V. The LMH2110 has an RF power detection range from -40 dBm to 5 dBm and is ideally suited for use in combination with a directional coupler. Alternatively a resistive divider can be used as well.
The device is active for EN = High, otherwise it is in a low power consumption shutdown mode. To save power and prevent discharge of an external filter capacitance, the output (OUT) is high-impedance during shutdown. The LMH2110 power detector is offered in a tiny 6-bump microSMD package.
特長
- Logarithmic root mean square response
- 45 dB linear-in-dB power detection range
- Multi-band operation from 50 MHz to 8 GHz
- LOG conformance better than ±0.5 dB
- Highly temperature insensitive, ±0.25 dB
- Modulation independent response, 0.08 dB
- Minimal Slope and Intercept variation
- Shutdown functionality
- Wide supply range from 2.7V to 5V
- Tiny 6-bump microSMD package
RF パワー・ディテクタ
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | アプリケーション・ノート | AN-2014 LMH2110 Evaluation Board (Rev. B) | 2014年 7月 7日 | |||
証明書 | LMH2110TMEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
データシート | LMH2110 8-GHz Logarithmic RMS Power Detector with 45-dB Dynamic Range データシート (Rev. D) | PDF | HTML | 2015年 6月 30日 |