SN75LVCP600SEVM
評価モジュール、LVCP600S 用
SN75LVCP600SEVM
概要
The SN75LVCP600SEVM is designed to provide easy evaluation of the LVCP600S. It is also meant to serve as a reference design to show a practical example of how to design the device in production designs.The interface to the EVM consists of two standard SATA connectors. Therefore, in order to connect the EVM to your system set up, you will most likely need 2 Standard SATA cables that are not provided with the EVM.
特長
- Free-standing evaluation for SAS or SATA applications
- Reference Design for cable extensions
- On-Board Jumpers to adjust:
- De-Emphasis
- Equalization
- Squelch Threshold
- Can be configured for either SAS or SATA applications
PCIe、SAS、SATA IC
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
EVM ユーザー ガイド (英語) | SN75LVCP600S EVM User's Guide (Rev. A) | 2019年 1月 3日 | ||||
証明書 | SN75LVCP600SEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |