TIDA-01516
Bluetooth® Low Energy 5.0 搭載シングル・マイコン 18V / 600W BLDC モーター制御のリファレンス・デザイン
TIDA-01516
概要
This reference design offers a Bluetooth® 5.0 SimpleLink™ option with better industrial noise immunity, more range, and less power for industrial applications such as power tools that operate from a 5- cell Li-ion battery. This power stage reference design uses a single Bluetooth low energy (BLE) MCU for both wireless connectivity and three-phase brushless DC (BLDC) motor trapezoidal control, designed in a single board, reducing the BOM and hence overall cost. The design demonstrates the BLE RX sensitivity of –96 dBm even when the power stage is driving motor, showing the robustness of RF performance. The design also demonstrates a small form factor power stage with overcurrent and short-circuit protection by MOSFET VDS sensing.
特長
- Single MCU integrating the motor control functionality as well as BLE connectivity
- 600-W BLDC motor drive, operating from 6-V to 21.6-V, supports 27 -ARMS continuous winding current without heat sink in a small form factor of 70 mm x 45 mm
- Offers Bluetooth 5.0 SimpleLink™ solution using a 61μA/MHz Cortex M3 MCU with additional proprietary core based sensor controller
- Best RX sensitivity: –96 dBm (approx.) even when motor runs
- BLE ultra-low power operation <10 uA average at 1s connection interval, 1-μA sleep current
組み立てられたボードは、テストと性能検証のみの目的で開発されたものであり、販売していません。
設計ファイルと製品
設計ファイル
すぐに使用できるシステム・ファイルをダウンロードすると、設計プロセスを迅速化できます。
設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト
製品
設計や代替製品候補に TI 製品を含めます。