TIDEP-0093
EPOS(電子販売時点管理)決済端末のリファレンス・デザイン
TIDEP-0093
概要
Electronic Point of Sale (EPOS) payment terminals require features such as authenticated boot, tamper detection, DDR encryption and more. The EPOS reference design provides faster time to market with a processor that helps customers meet PCI-PTS and EMV requirements. This AM438x processor enables developers to design systems that meet Payment Card Industry (PCI) certification. The AM438x processors provides scalability with various processors speeds and compatible software to satisfy low- to high-end applications, along with ample connectivity including key peripherals required for payment terminals such as smart card and magnetic card reader.
特長
- TI Sitara AM438x processor with integrated features help customers design point-of-sale applications
- ARM® Cortex®-A9 based processor with 300MHz, 600MHz and 1GHz speeds, as well as 3D graphics and PRU options
- Processor Software Development Kit (SDK) for Linux® development
- Smart card and magnetic card reader, along with other peripherals such as touchscreen display, keypad, USB, Ethernet and more
- Includes TI TPS65218 power management IC and TCA5013 smart card PHY devices
設計ファイルと製品
設計ファイル
すぐに使用できるシステム・ファイルをダウンロードすると、設計プロセスを迅速化できます。
SPRR272.ZIP (258 K)
設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト
開発を始める
評価ボード
The AM438x Electronic Point of Sale (EPOS) Evaluation Module (EVM) enables developers to evaluate the TI SitaraTM AM438x processor family (AM4382, AM4384 and AM4388) and begin building Point of Sale (POS) applications such as handheld Electronic Financial Transaction (EFT) terminals, pin pads, (...)
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2