LVBLDCMTR
24V BLDC モーター
LVBLDCMTR
概要
The LVBLDCMTR is a low-voltage 3-ph synchronous brushless DC motor with surface mount magnets and sinusoidal back EMF. Primarily to be used for InstaSPIN-FOC evalution.
Learn more about C2000 Motor Control or find other C2000 Tools
Motor Parameters as identified by InstaSPIN-FOC
#elif (USER_MOTOR == LVBLDCMTR)
#define USER_MOTOR_TYPE MOTOR_Type_Pm
#define USER_MOTOR_NUM_POLE_PAIRS (4)
#define USER_MOTOR_Rr (NULL) // induction motors
#define USER_MOTOR_Rs (0.73)
#define USER_MOTOR_Ls_d (0.00109)
#define USER_MOTOR_Ls_q (USER_MOTOR_Ls_d)
#define USER_MOTOR_RATED_FLUX (0.0315)
#define USER_MOTOR_MAGNETIZING_CURRENT (NULL) // induction motors
#define USER_MOTOR_RES_EST_CURRENT (0.5)
#define USER_MOTOR_IND_EST_CURRENT (-0.5)
#define USER_MOTOR_MAX_CURRENT (3.0)
#define USER_MOTOR_FLUX_EST_FREQ_Hz (30.0) // 4 KRPM / 266 Hz rated, 6.9 KRPM / 464 Hz max no-load
特長
Hardware Features
- 24Vdc rated 3-ph synchronous brushless DC motor
- NEMA17 Frame size
- 8 poles (4 pair)
- U,V,W phase wires
- NO integrated mechanical sensors (Hall or Encoder)
Get Started
- Use with InstaSPIN enabled motor kits
- Low Voltage 3-ph BLDC Motor with bare phase wires
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | LVBLDCMTR EU Declaration of Conformity (DoC) | 2019年 1月 2日 |