BQ28Z610-DEVICE-FW — Firmware for BQ28Z610 family of gauges
지원되는 제품 및 하드웨어
제품
배터리 연료 게이지
하드웨어 개발
평가 보드
BQ28Z610-DEVICE-FW — Firmware for BQ28Z610 family of gauges
BQ28Z610-R1 Gauging Firmware (Rev. B)
제품
배터리 연료 게이지
하드웨어 개발
평가 보드
문서
BQ28Z610-R1B Technical Reference Manual(TRM)
출시 정보
Description
The R1B version of BQ28Z610-DEVICE-FW is a firmware (FW) upgrade for the BQ78Z100 hardware. It is identical to BQ28Z610-R1. Programming the R1B firmware on BQ78Z100 hardware will effectively convert the BQ78Z100 to a BQ28Z610-R1(Rev. A). BQ28Z610-R1 is a highly integrated, accurate, 1-series to 2-series cell gas gauge with protection solution, providing autonomous charger control and cell balancing. This firmware is compatible with bq28z610-R1 hardware. Note: This firmware is not compatible with bq28z610 hardware.
Features
- Autonomous battery charging control, using a dedicated Main mode I²C interface
- Cell balancing with an internal bypass to optimize battery health
- A high-side protection N-channel FET drive enables serial bus communication during fault conditions
- Programmable protection levels for voltage, current and temperature
- Support for simultaneous current and voltage sampling
- Supports battery trip point (BTP) function for Windows integration
- SHA-1 authentication responder for increased battery pack security
- 400-kHz I²C bus communications interface for high-speed programming and data access
새 소식
- Identical to BQ28Z610 R1 (Rev. A)