SIMPLICITI
SimpliciTI 호환 프로토콜 스택
SIMPLICITI
개요
SimpliciTI is a simple low-power RF network protocol aimed at small RF networks. SimpliciTI was designed for easy implementation and deployment out-of-the-box on several TI RF platforms such as the MSP430 family of low-power MCUs and the CC1XXX/CC25XX/CC430 transceivers and SoCs.
Small RF networks typically contain battery operated devices which require long battery life, low data rate and low duty cycle and have a limited number of nodes talking directly to each other or through an access point or range extenders. Access point and range extenders are not required but provide extra functionality such as store and forward messages. With SimpliciTI the MCU resource requirements are minimal which results in the low system cost.
The sample applications run out-of-the-box on several hardware platforms:
Small RF networks typically contain battery operated devices which require long battery life, low data rate and low duty cycle and have a limited number of nodes talking directly to each other or through an access point or range extenders. Access point and range extenders are not required but provide extra functionality such as store and forward messages. With SimpliciTI the MCU resource requirements are minimal which results in the low system cost.
The sample applications run out-of-the-box on several hardware platforms:
- SmartRF04 + CC2430EM Development Board
- SmartRF05 + MSP430F2618 + CC2520EM Development Board
- MSP430FG4618/F2013 Experimenter Board with CC1100EM, CC1101EM or CC2500EM
- eZ430-RF2500 Development Tool
- CC430 Wireless Development Tool
- CC1110-CC1111DK and CC2510-CC2511DK
For more information on SimpliciTI™ please visit our SimpliciTI™ wiki page.
Check out the TI SmartRF Packet Sniffer for SimpliciTI below. The packet sniffer runs on a wide variety of capture devices and can visualize the radio traffic on air in real-time. This graphic shows an example of a live capture with the SmartRF Packet Sniffer.
특징
- Low power - A TI proprietary low-power network protocol
- Flexible:
- Direct device-to-device communication
- Simple star with access point for store and forward to end device
- Range extenders to increase range to 4 hops
- Simple - Utilizes a 5 command API
- Low data rate and low duty cycle
- Ease-of-use
- Application examples:
- Alarm & security: occupancy sensors, light sensors, carbon monoxide sensors, glass-breakage detectors
- Smoke detectors
- Automatic meter reading: gas meters, water meters, e-meters
- Active RF-ID applications
다운로드
IDE, 구성, 컴파일러 또는 디버거
The design resource accessed as www.ti.com/lit/zip/swrc132 or www.ti.com/lit/xx/swrc132a/swrc132a.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC132. Please update any bookmarks accordingly.
IDE, 구성, 컴파일러 또는 디버거
SIMPLICITI-IAR — SimpliciTI-IAR-1.2.0.exe
SIMPLICITI-IAR — SimpliciTI-IAR-1.2.0.exe
출시 정보
The design resource accessed as www.ti.com/lit/zip/swrc099 or www.ti.com/lit/xx/swrc099e/swrc099e.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC099. Please update any bookmarks accordingly.
필요할 수 있는 추가 리소스
IDE, 구성, 컴파일러 또는 디버거
SIMPLICITI-CCS — SimpliciTI-CCS-1.1.1.exe
SIMPLICITI-CCS — SimpliciTI-CCS-1.1.1.exe
출시 정보
The design resource accessed as www.ti.com/lit/zip/swrc132 or www.ti.com/lit/xx/swrc132a/swrc132a.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC132. Please update any bookmarks accordingly.
IDE, 구성, 컴파일러 또는 디버거
SIMPLICITI-IAR — SimpliciTI-IAR-1.2.0.exe
SIMPLICITI-IAR — SimpliciTI-IAR-1.2.0.exe
출시 정보
The design resource accessed as www.ti.com/lit/zip/swrc099 or www.ti.com/lit/xx/swrc099e/swrc099e.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC099. Please update any bookmarks accordingly.
지원 소프트웨어
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
지원되는 제품 및 하드웨어
제품
Sub-1 GHz 트랜시버
Sub-1GHz 무선 MCU
기타 무선 제품
저전력 2.4GHz 제품
차량용 무선 커넥티비티 제품
하드웨어 개발
개발 키트
평가 보드
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
제품
Sub-1 GHz 트랜시버
Sub-1GHz 무선 MCU
기타 무선 제품
저전력 2.4GHz 제품
차량용 무선 커넥티비티 제품
하드웨어 개발
개발 키트
평가 보드
출시 정보
The design resource accessed as www.ti.com/lit/zip/swrc045 or www.ti.com/lit/xx/swrc045z/swrc045z.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC045. Please update any bookmarks accordingly.
기술 자료
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
5개 모두 보기