제품 상세 정보

CPU core Arm® Cortex®-M3 Technology 2.4 GHz, Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 128 RAM (kByte) 28 Peripherals 1 UART, 12-bit ADC 8-channel, 2 SPI, 2 comparators, 4 timers, I2C, I2S Number of GPIOs 15, 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 85 Edge AI enabled No
CPU core Arm® Cortex®-M3 Technology 2.4 GHz, Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 128 RAM (kByte) 28 Peripherals 1 UART, 12-bit ADC 8-channel, 2 SPI, 2 comparators, 4 timers, I2C, I2S Number of GPIOs 15, 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RGZ) 48 49 mm² 7 x 7 VQFN (RHB) 32 25 mm² 5 x 5
  • Microcontroller
    • Powerful Arm Cortex-M3
    • EEMBC CoreMark score: 142
    • Up to 48-MHz clock speed
    • 275KB of nonvolatile memory including 128KB of in-system programmable flash
    • Up to 28KB of system SRAM, of which 20KB is ultra-low leakage SRAM
    • 8KB of SRAM for cache or system RAM use
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air upgrade (OTA)
  • Efficient code size architecture, placing drivers, TI-RTOS, and Bluetooth software in ROM to make more Flash available for the application
  • RoHS-compliant packages
    • 5‑mm × 5‑mm RHB VQFN32 (15 GPIOs)
    • 7‑mm × 7‑mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All digital peripheral pins can be routed to any GPIO
    • Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
    • 12-bit ADC, 200-ksamples/s, 8-channel analog MUX
    • UART, I2C, and I2S
    • 2× SSI (SPI, MICROWIRE, TI)
    • Real-time clock (RTC)
    • AES-128 security module
    • True random number generator (TRNG)
    • Integrated temperature sensor
  • External system
    • On-chip internal DC/DC converter
    • Seamless integration with CC2590 and CC2592 range extenders
    • Very few external components
    • Pin compatible with the SimpleLink™ CC2640, CC2640R2F, and CC2650 devices in 5‑mm × 5‑mm and 7‑mm x 7‑mm VQFN packages
    • Pin compatible with the SimpleLink™ CC2642R and CC2652R devices in 7‑mm x 7‑mm VQFN packages
    • Pin compatible with the SimpleLink™ CC1350 device in 5‑mm × 5‑mm VQFN packages
  • Low power
    • Wide supply voltage range
      • Normal operation: 1.8 to 3.8 V
      • External regulator mode: 1.7 to 1.95 V
    • Active-mode RX: 5.9 mA
    • Active-mode TX at 0 dBm: 6.1 mA
    • Active-mode TX at +5 dBm: 9.1 mA
    • Active-mode MCU: 61 µA/MHz
    • Active-mode MCU: 48.5 CoreMark/mA
    • Standby: 1.5 µA (RTC running and RAM/CPU retention)
    • Shutdown: 100 nA (wake up on external events)
  • RF section
    • 2.4-GHz RF transceiver compatible with Bluetooth low energy 5.1 and earlier LE specifications
    • Excellent receiver sensitivity (–97 dBm for BLE), selectivity, and blocking performance
    • Link budget of 102 dB for BLE
    • Programmable output power up to +5 dBm
    • Single-ended or differential RF interface
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Development Tools and Software
  • Microcontroller
    • Powerful Arm Cortex-M3
    • EEMBC CoreMark score: 142
    • Up to 48-MHz clock speed
    • 275KB of nonvolatile memory including 128KB of in-system programmable flash
    • Up to 28KB of system SRAM, of which 20KB is ultra-low leakage SRAM
    • 8KB of SRAM for cache or system RAM use
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air upgrade (OTA)
  • Efficient code size architecture, placing drivers, TI-RTOS, and Bluetooth software in ROM to make more Flash available for the application
  • RoHS-compliant packages
    • 5‑mm × 5‑mm RHB VQFN32 (15 GPIOs)
    • 7‑mm × 7‑mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All digital peripheral pins can be routed to any GPIO
    • Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
    • 12-bit ADC, 200-ksamples/s, 8-channel analog MUX
    • UART, I2C, and I2S
    • 2× SSI (SPI, MICROWIRE, TI)
    • Real-time clock (RTC)
    • AES-128 security module
    • True random number generator (TRNG)
    • Integrated temperature sensor
  • External system
    • On-chip internal DC/DC converter
    • Seamless integration with CC2590 and CC2592 range extenders
    • Very few external components
    • Pin compatible with the SimpleLink™ CC2640, CC2640R2F, and CC2650 devices in 5‑mm × 5‑mm and 7‑mm x 7‑mm VQFN packages
    • Pin compatible with the SimpleLink™ CC2642R and CC2652R devices in 7‑mm x 7‑mm VQFN packages
    • Pin compatible with the SimpleLink™ CC1350 device in 5‑mm × 5‑mm VQFN packages
  • Low power
    • Wide supply voltage range
      • Normal operation: 1.8 to 3.8 V
      • External regulator mode: 1.7 to 1.95 V
    • Active-mode RX: 5.9 mA
    • Active-mode TX at 0 dBm: 6.1 mA
    • Active-mode TX at +5 dBm: 9.1 mA
    • Active-mode MCU: 61 µA/MHz
    • Active-mode MCU: 48.5 CoreMark/mA
    • Standby: 1.5 µA (RTC running and RAM/CPU retention)
    • Shutdown: 100 nA (wake up on external events)
  • RF section
    • 2.4-GHz RF transceiver compatible with Bluetooth low energy 5.1 and earlier LE specifications
    • Excellent receiver sensitivity (–97 dBm for BLE), selectivity, and blocking performance
    • Link budget of 102 dB for BLE
    • Programmable output power up to +5 dBm
    • Single-ended or differential RF interface
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Development Tools and Software

The CC2640R2L device is a 2.4 GHz wireless microcontroller (MCU) supporting Bluetooth ® 5.1 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication and advanced sensing in medical, asset tracking, personal electronics, retail automation, and building automation markets, and applications where industrial performance is required. The highlighted features of this device include:

  • Support for Bluetooth ® 5.1 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, as well as backwards compatibility and support for key features from the Bluetooth ® 5.0 and earlier Low Energy specifications.
  • Fully-qualified Bluetooth ® 5.1 software protocol stack included with the SimpleLink™ CC2640R2 Software Development Kit (SDK) for developing applications on the powerful Arm® Cortex®-M3 processor.
  • Flash-based architecture with Cryptographic Accelerators and provision for on-chip and off-chip OAD.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-97 dBm for 1Mbps PHY).

The CC2640R2L device is part of the SimpleLink™ microcontroller (MCU) platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, ZigBee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The CC2640R2L device is a 2.4 GHz wireless microcontroller (MCU) supporting Bluetooth ® 5.1 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication and advanced sensing in medical, asset tracking, personal electronics, retail automation, and building automation markets, and applications where industrial performance is required. The highlighted features of this device include:

  • Support for Bluetooth ® 5.1 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, as well as backwards compatibility and support for key features from the Bluetooth ® 5.0 and earlier Low Energy specifications.
  • Fully-qualified Bluetooth ® 5.1 software protocol stack included with the SimpleLink™ CC2640R2 Software Development Kit (SDK) for developing applications on the powerful Arm® Cortex®-M3 processor.
  • Flash-based architecture with Cryptographic Accelerators and provision for on-chip and off-chip OAD.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-97 dBm for 1Mbps PHY).

The CC2640R2L device is part of the SimpleLink™ microcontroller (MCU) platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, ZigBee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
18개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy Wireless MCU datasheet (Rev. A) 2020/09/22
* Errata CC2640R2L SimpleLink™ Bluetooth® Low Energy Wireless MCU Errata 2020/06/23
* User guide CC13x0, CC26x0 SimpleLink™ Wireless MCU Technical Reference Manual (Rev. I) 2020/06/30
Application note How to Do RF Radio Test With Your Bluetooth Product (Rev. A) PDF | HTML 2022/08/04
Application note Antenna Impedance Measurement and Matching PDF | HTML 2022/03/22
Selection guide 무선 연결 기술 선택 가이드 (Rev. B) 2022/03/07
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 2022/02/25
Technical article Seamlessly connect your world with 16 new wireless MCUs for the 2.4-GHz and Sub-1- PDF | HTML 2021/06/04
Cybersecurity advisory Bluetooth® Low Energy – Missing Length Check for UNPI Packets Over SPI 2020/10/08
Technical article How to design a wireless social distancing and contact tracing solution with Bluet PDF | HTML 2020/09/02
Technical article Back to basics: Exploring the benefits of affordable Bluetooth® Low Energy PDF | HTML 2020/08/20
Application note Hardware Migration From CC2640R2F to CC2640R2L 2020/06/23
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML 2020/05/18
Application note RF PCB Simulation Cookbook 2019/01/09
Application note Johanson Balun for the CC26xx Device Family 2017/08/07
Application note ETSI EN 300 328 Blocking Test for Bluetooth Low Energy PDF | HTML 2017/02/08
Application note Voice Over Remote Control 2016/05/19
Application note Using the Wireless SimpleLink CC26xx in Ext Regulator Mode With the TPS62740 2015/11/19

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

LAUNCHXL-CC2640R2 — SimpleLink™ Bluetooth® 저에너지 무선 MCU용 CC2640R2 LaunchPad™ 개발 키트

이 LaunchPad™는 CC2640R2F 또는 CC2640R2L 장치를 사용하는 BLE(Bluetooth® 저에너지) 연결로 개발 속도를 높입니다. 호환되는 SDK는 고속 모드를 지원하는 단일 모드 BLE 애플리케이션을 위한 완전한 검증을 거친 Bluetooth 5 프로토콜 스택과 장거리 모드 테스트를 위한 Bluetooth 5 코딩된 PHY(물리 계층)의 예를 제공합니다. Bluetooth 4.2 스택도 사용할 수 있습니다.

평가 보드

ALGO-3P-UISP1-TI — 텍사스 인스트루먼트 장치용 Algocraft μISP1 프로그래머

μISP는 호스트 PC(RS-232, USB, LAN 연결 기능이 내장되어 있음)에 연결되어 작동하거나 단독 모드로 작동할 수 있습니다.

독립 실행형 모드의 프로그래밍 싸이클은 단순히 START 버튼을 누르거나 일부 TTL 제어 라인을 통해 실행될 수 있습니다.

컴팩트한 크기와 다양한 기능을 갖추고 있어 생산 환경, 수동 및 자동 프로세스에 간편하게 통합할 수 있습니다.

발송: Algocraft
디버그 프로브

TMDSEMU200-U — XDS200 USB 디버그 프로브

XDS200은 TI 임베디드 장치를 디버깅하는 데 사용되는 디버그 프로브(에뮬레이터)입니다. 대부분의 장치의 경우 더욱 저렴한 신형 XDS110(www.ti.com/tool/TMDSEMU110-U)을 사용하실 것을 권장합니다. XDS200은 단일 포드에서 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(임베디드 트레이스 버퍼)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 트레이스를 지원합니다.

XDS200은 TI 20핀 커넥터(TI 14핀, (...)

TI.com에서 구매할 수 없음
디버그 프로브

LB-3P-TRACE32-WIRELESS — 무선 연결용 Lauterbach TRACE32® 디버그 시스템

Lauterbach의 TRACE32® 툴은 개발자가 다양한 종류의 TI 무선 연결 칩을 분석, 최적화 및 인증할 수 있도록 하는 첨단 하드웨어 및 소프트웨어 구성 요소 제품군입니다. 세계적으로 유명한 임베디드 시스템용 디버그 솔루션은 초기 사전 실리콘 개발부터 현장의 제품 인증 및 문제 해결에 이르기까지 다음을 포함하는 모든 개발 단계를 위한 완벽한 솔루션입니다.   전체 온칩 중단점 지원, 런타임 메모리 액세스, 플래시 프로그래밍 및 벤치마크 카운터. 모든 것이 스크립팅이 가능하므로 개발자는 동일한 테스트 시퀀스를 계속해서 (...)

발송: Lauterbach GmbH
하드웨어 프로그래밍 도구

ALGO-3P-WRITENOW — Algocraft WriteNow! 프로그래머

WriteNow! 시스템 내 프로그래머 시리즈는 프로그래밍 산업에서 획기적인 발전입니다. 프로그래머는 다양한 제조업체의 수많은 장치(마이크로컨트롤러, 메모리, CPLD 및 기타 프로그래머블 장치)를 지원하며 간편한 ATE/장치 통합을 위한 컴팩트한 크기를 가지고 있습니다. 이는 단독으로 작동하거나 호스트 PC(RS-232, LAN 및 USB 연결 기능이 내장되어 있음)에 연결되어 있으며 사용이 간편한 소프트웨어 유틸리티가 제공됩니다.

발송: Algocraft
소프트웨어 개발 키트(SDK)

SIMPLELINK-CC2640R2-SDK SimpleLink CC2640R2 Software Development Kit

Important Note: The SimpleLink SDKs are updated regularly, to get the latest release updates click Alert Me above.

This SDK includes TI’s royalty-free Bluetooth® Low Energy (BLE) software stacks with all necessary software, example applications and documentation to quickly get started with (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
드라이버 또는 라이브러리

BLE-STACK — 블루투스 저에너지 소프트웨어 스택

TI의 ARM® Cortex®-M3 기반 무선 MCU(마이크로컨트롤러)의 SimpleLink™ Bluetooth® 저에너지 제품군을 위한 이 로열티 없는 BLE-Stack에는 단일 모드 BLE(Bluetooth 저에너지) 애플리케이션 개발을 빠르게 시작하는 데 필요한 모든 소프트웨어, 샘플 애플리케이션 및 설명서와 함께 모든 기능을 갖춘 블루투스 4.2 및 블루투스 5 인증 스택이 포함되어 있습니다.

특징

  • 2Mbps 고속 모드, 장거리 모드(LE 코딩 PHY), 광고 확장(AE), 개인 정보 보호 1.2.1 및 채널 선택 알고리즘 (...)
사용 설명서: PDF | HTML
시작하기

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
온라인 교육

SIMPLELINK-ACADEMY-CC2640R2 SimpleLink™ C2640R2 Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

소프트웨어 프로그래밍 도구

FLASH-PROGRAMMER-2 SmartRF Flash Programmer v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
지원 소프트웨어

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

지원 소프트웨어

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

계산 툴

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
계산 툴

PACKET-SNIFFER-2 SmartRF Packet Sniffer 2

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
계산 툴

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
설계 툴

3P-WIRELESS-MODULES — 타사 무선 모듈 검색 툴

타사 무선 모듈 검색 툴은 개발자가 완제품 사양을 충족하는 제품을 식별하고 생산 준비가 완료된 무선 모듈을 조달하는 데 유용합니다. 검색 툴에 포함되어 있는 타사 모듈 공급업체는 TI 무선 연결 제품을 사용하여 무선 모듈을 설계 및 제조하는 전문성을 갖춘 독립 회사입니다.
설계 툴

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

설계 툴

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 장치에 대한 하드웨어 설계 검토

SimpleLink 하드웨어 설계 검토 프로세스는 설계를 검토하고 귀중한 피드백을 제공할 수 있는 주제 전문가와 일대일로 연락할 수 있는 방법을 제공합니다. 간단한 3단계 검토 요청 절차와 관련 기술 문서 및 리소스 링크는 여기서 확인할 수 있습니다.

시작하기

일반 설계 질문은 2.4GHz 하드웨어 설계 검토를 요청하기 전에 E2E 포럼에 게시해야 합니다.

하드웨어 설계 검토 요청 양식과 함께 전송할 다음 필수 문서가 준비되어 있는지 확인하세요:

  • 데이터 시트, 설계 가이드, 사용 설명서 및 기타 하드웨어 리소스와 같이 제품 (...)
거버(Gerber) 파일

LAUNCHXL-CC2640R2 Design Files

SWRC335.ZIP (5459 KB)
패키지 CAD 기호, 풋프린트 및 3D 모델
VQFN (RGZ) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian