TMS320F2810-Q1
- High-performance static CMOS technology
- 150 MHz (6.67-ns cycle time)
- Low-power (1.8-V core at 135 MHz, 1.9-V core at 150 MHz, 3.3-V I/O) design
- JTAG boundary scan support
- IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
- High-performance 32-bit CPU (TMS320C28x)
- 16 × 16 and 32 × 32 MAC operations
- 16 × 16 dual MAC
- Harvard bus architecture
- Atomic operations
- Fast interrupt response and processing
- Unified memory programming model
- 4M linear program/data address reach
- Code-efficient (in C/C++ and Assembly)
- TMS320F24x/LF240x processor source code compatible
- On-chip memory
- Up to 128K × 16 flash (Four 8K × 16 and six 16K × 16 sectors)
- 1K × 16 OTP ROM
- L0 and L1: 2 blocks of 4K × 16 each Single-Access RAM (SARAM)
- H0: 1 block of 8K × 16 SARAM
- M0 and M1: 2 blocks of 1K × 16 each SARAM
- Boot ROM (4K × 16)
- With software boot modes
- Standard math tables
- External interface (F2812)
- Over 1M × 16 total memory
- Programmable wait states
- Programmable read/write strobe timing
- Three individual chip selects
- Endianness: Little endian
- Clock and system control
- On-chip oscillator
- Watchdog timer module
- Three external interrupts
- Peripheral Interrupt Expansion (PIE) block that supports 45 peripheral interrupts
- Three 32-bit CPU timers
- 128-bit security key/lock
- Protects flash/OTP and L0/L1 SARAM
- Prevents firmware reverse-engineering
- Motor control peripherals
- Two Event Managers (EVA, EVB)
- Compatible to 240xA devices
- Serial port peripherals
- Serial Peripheral Interface (SPI)
- Two Serial Communications Interfaces (SCIs), standard UART
- Enhanced Controller Area Network (eCAN)
- Multichannel Buffered Serial Port (McBSP)
- 12-bit ADC, 16 channels
- 2 × 8 channel input multiplexer
- Two Sample-and-Hold
- Single/simultaneous conversions
- Fast conversion rate: 80 ns/12.5 MSPS
- Up to 56 General-Purpose I/O (GPIO) pins
- Advanced emulation features
- Analysis and breakpoint functions
- Real-time debug via hardware
- Development tools include
- ANSI C/C++ compiler/assembler/linker
- Code Composer Studio™ IDE
- DSP/BIOS™
- JTAG scan controllers
- IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
- Low-power modes and power savings
- IDLE, STANDBY, HALT modes supported
- Disable individual peripheral clocks
- Package options
- 179-ball MicroStar BGA™ with external memory interface (GHH, ZHH) (F2812)
- 176-pin Low-Profile Quad Flatpack (LQFP) with external memory interface (PGF) (F2812)
- 128-pin LQFP without external memory interface (PBK) (F2810, F2811)
- Temperature options
- A: –40°C to 85°C (GHH, ZHH, PGF, PBK)
- S: –40°C to 125°C (GHH, ZHH, PGF, PBK)
- Q: –40°C to 125°C (PGF, PBK) (AEC-Q100 qualification for automotive applications)
The TMS320F2810, TMS320F2811, and TMS320F2812-Q1 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.
Throughout this document, TMS320F2810, TMS320F2811, and TMS320F2812-Q1 are abbreviated as F2810, F2811, and F2812-Q1, respectively. F281x denotes all three devices.
기술 자료
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
TMDSEMU200-U — XDS200 USB 디버그 프로브
XDS200은 TI 임베디드 디바이스 디버깅에 사용되는 디버그 프로브(에뮬레이터)입니다. XDS200은 저렴한 XDS110 및 고성능 XDS560v2에 비해 저렴한 비용으로 우수한 성능을 균형 있게 제공합니다. 단일 포드에서 광범위한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 코어 추적의 경우 XDS560v2 PRO TRACE가 (...)
TMDSEMU560V2STM-U — XDS560v2 시스템 추적 USB 디버그 프로브
XDS560v2는 디버그 프로브의 XDS560™ 제품군 중 최고의 성능을 가진 제품으로, 기존의 JTAG 표준(IEEE1149.1)과 cJTAG(IEEE1149.7)를 모두 지원합니다. SWD(직렬 와이어 디버그)는 지원하지 않습니다.
모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 ARM 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.
XDS560v2는 MIPI HSPT 60핀 커넥터(TI 14핀, (...)
TMDSEMU560V2STM-UE — XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브
The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)
C2000-GANG — C2000 갱 프로그래머
From Elprotronics, Inc. - The C2000 Gang Programmer is a C2000 device programmer that can program up to eight identical C2000 devices at the same time. The C2000 Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the (...)
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
지원되는 제품 및 하드웨어
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
-
parametric-filter DSP(디지털 신호 프로세서) -
parametric-filter Arm 기반 프로세서 -
parametric-filter MSP430 마이크로컨트롤러 -
parametric-filter C2000 실시간 마이크로컨트롤러 -
parametric-filter Arm 기반 마이크로컨트롤러 -
parametric-filter 신호 조절기 -
parametric-filter mmWave 레이더 센서 -
parametric-filter Wi-Fi 제품 -
parametric-filter Sub-1GHz 제품 -
parametric-filter 디지털 전원 격리 컨트롤러
SOLUTION_ADAPTER — C2000™ MCU용 powerSUITE 디지털 전원 공급 장치 솔루션 어댑터 툴
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
지원되는 제품 및 하드웨어
제품
C2000 실시간 마이크로컨트롤러
Arm 기반 프로세서
산업용 mmWave 레이더 센서
차량용 mmWave 레이더 센서
MSP430 마이크로컨트롤러
Wi-Fi 제품
Arm Cortex-M4 MCU
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
저전력 2.4GHz 제품
차량용 무선 커넥티비티 제품
Sub-1GHz 무선 MCU
MATHW-3P-SLEC — MathWorks MATLAB, Simulink, C2000 마이크로컨트롤러 블록세트 및 임베디드 코더
MATLAB Coder™, Simulink Coder™ 및 Embedded Coder®는 Code Composer Studio IDE를 사용하여 Texas Instruments™ (TI) C2000 (...)
SPRC097 — C281x C/C++ Header Files and Peripheral Examples (including F281x)
지원되는 제품 및 하드웨어
제품
C2000 실시간 마이크로컨트롤러
SPRC125 — Download TMS320F2810, TMS320F2811 and TMS320F2812 Flash API
If so the TMS320F281x Flash API Release is what you're looking for. This download contains complete example projects and documentation to get you on your way and works for all revisions of F281x silicon.
Embedded Flash programming (...)
지원되는 제품 및 하드웨어
제품
C2000 실시간 마이크로컨트롤러
SPRC180 — Download C Callable Assembly Workaround for eCAN Errata
지원되는 제품 및 하드웨어
제품
C2000 실시간 마이크로컨트롤러
C2000-3P-SEARCH — C2000 타사 검색 툴
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
LQFP (PBK) | 128 | Ultra Librarian |