MSP432E411Y

활성

이더넷, CAN, TFT LCD, 1MB 플래시, 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4F MCU

제품 상세 정보

CPU Arm Cortex-M4F Frequency (MHz) 120 Flash memory (kByte) 1024 RAM (kByte) 256 ADC type 12-bit SAR Features 8-/16-/32-bit EPI, Ethernet MAC with MII/RMII, Hardware encrpytion (AES/DES/SHA/MD5), Hibernation with calendar mode UART 8 CAN (#) 2 PWM (Ch) 8 SPI 4 USB USB 2.0 Hardware accelerators Floating point unit Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface I2C, UART Nonvolatile memory (kByte) 1024 Number of GPIOs 140 Number of I2Cs 10 Security Cryptographic acceleration, Secure communication, Secure debug
CPU Arm Cortex-M4F Frequency (MHz) 120 Flash memory (kByte) 1024 RAM (kByte) 256 ADC type 12-bit SAR Features 8-/16-/32-bit EPI, Ethernet MAC with MII/RMII, Hardware encrpytion (AES/DES/SHA/MD5), Hibernation with calendar mode UART 8 CAN (#) 2 PWM (Ch) 8 SPI 4 USB USB 2.0 Hardware accelerators Floating point unit Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface I2C, UART Nonvolatile memory (kByte) 1024 Number of GPIOs 140 Number of I2Cs 10 Security Cryptographic acceleration, Secure communication, Secure debug
NFBGA (ZAD) 212 100 mm² 10 x 10
  • Core
    • 120-MHz Arm® Cortex®-M4F Processor Core With Floating-Point Unit (FPU)
  • Connectivity
    • Ethernet MAC: 10/100 Ethernet MAC With Media Independent Interface (MII) and Reduced MII (RMII)
    • Ethernet PHY: PHY With IEEE 1588 PTP Hardware Support
    • Universal Serial Bus (USB): USB 2.0 OTG, Host, or Device With ULPI Interface Option and Link Power Management (LPM)
    • Eight Universal Asynchronous Receivers/Transmitters (UARTs), Each With Independently Clocked Transmitter and Receiver
    • Four Quad Synchronous Serial Interface (QSSI): With Bi-, Quad-, and Advanced-SSI Support
    • Ten Inter-Integrated Circuit (I2C) Modules With High-Speed Mode Support
    • Two CAN 2.0 A and B Controllers: Multicast Shared Serial-Bus Standard
    • One 1-Wire Module With a Bidirectional Serial Communication Protocol Provides Both Power and Data Over a Single Wire
  • Memories
    • 1024KB of Flash Memory With 4-Bank Configuration Supports an Independent Code Protection for Each Bank
    • 256KB of SRAM With Single-Cycle Access, Provides Nearly 2-GB/s Memory Bandwidth at 120-MHz Clock Frequency
    • 6KB of EEPROM: 500-kwrite per 2 Page Block, Leveling, Lock Protection
    • Internal ROM: Loaded With SimpleLink™ SDK Software
      • Peripheral Driver Library
      • Bootloader
    • External Peripheral Interface (EPI): 8-, 16-, or 32-Bit Dedicated Parallel Interface to Access External Devices and Memory (SDRAM, Flash, or SRAM)
  • Security
    • Advanced Encryption Standard (AES): Hardware Accelerated Data Encryption and Decryption Based on 128-, 192-, and 256-Bit Keys
    • Data Encryption Standard (DES): Hardware Accelerated Data Encryption and Decryption Supported by Block Cipher Implementation With 168-Bit Effective Key Length
    • Secure Hash Algorithm/Message Digest Algorithm (SHA/MD5): Advanced Hash Engine That Supports SHA-1, SHA-2, and MD5 Hash Computation
    • Cyclical Redundancy Check (CRC) Hardware
    • Tamper: Support for Four Tamper Inputs and Configurable Tamper Event Response
  • Analog
    • Two 12-Bit SAR-Based ADC Modules, Each Supports Up to 2 Million Samples per Second (2 Msps)
    • Three Independent Analog Comparator Controllers
    • 16 Digital Comparators
  • System Management
    • JTAG and Serial Wire Debug (SWD): One JTAG Module With Integrated Arm SWD Provides a Means of Accessing and Controlling Design-for-Test Features Such as I/O Pin Observation and Control, Scan Testing, and Debugging.
  • Development Kits and Software (See Tools and Software)
    • SimpleLink™ MSP-EXP432E401Y LaunchPad™ Development Kit
    • SimpleLink MSP432E4 Software Development Kit (SDK)
  • Package Information
    • Package: 212-Ball NFBGA (ZAD)
    • Extended Operating Temperature (Ambient) Range: –40°C to 105°C
  • Core
    • 120-MHz Arm® Cortex®-M4F Processor Core With Floating-Point Unit (FPU)
  • Connectivity
    • Ethernet MAC: 10/100 Ethernet MAC With Media Independent Interface (MII) and Reduced MII (RMII)
    • Ethernet PHY: PHY With IEEE 1588 PTP Hardware Support
    • Universal Serial Bus (USB): USB 2.0 OTG, Host, or Device With ULPI Interface Option and Link Power Management (LPM)
    • Eight Universal Asynchronous Receivers/Transmitters (UARTs), Each With Independently Clocked Transmitter and Receiver
    • Four Quad Synchronous Serial Interface (QSSI): With Bi-, Quad-, and Advanced-SSI Support
    • Ten Inter-Integrated Circuit (I2C) Modules With High-Speed Mode Support
    • Two CAN 2.0 A and B Controllers: Multicast Shared Serial-Bus Standard
    • One 1-Wire Module With a Bidirectional Serial Communication Protocol Provides Both Power and Data Over a Single Wire
  • Memories
    • 1024KB of Flash Memory With 4-Bank Configuration Supports an Independent Code Protection for Each Bank
    • 256KB of SRAM With Single-Cycle Access, Provides Nearly 2-GB/s Memory Bandwidth at 120-MHz Clock Frequency
    • 6KB of EEPROM: 500-kwrite per 2 Page Block, Leveling, Lock Protection
    • Internal ROM: Loaded With SimpleLink™ SDK Software
      • Peripheral Driver Library
      • Bootloader
    • External Peripheral Interface (EPI): 8-, 16-, or 32-Bit Dedicated Parallel Interface to Access External Devices and Memory (SDRAM, Flash, or SRAM)
  • Security
    • Advanced Encryption Standard (AES): Hardware Accelerated Data Encryption and Decryption Based on 128-, 192-, and 256-Bit Keys
    • Data Encryption Standard (DES): Hardware Accelerated Data Encryption and Decryption Supported by Block Cipher Implementation With 168-Bit Effective Key Length
    • Secure Hash Algorithm/Message Digest Algorithm (SHA/MD5): Advanced Hash Engine That Supports SHA-1, SHA-2, and MD5 Hash Computation
    • Cyclical Redundancy Check (CRC) Hardware
    • Tamper: Support for Four Tamper Inputs and Configurable Tamper Event Response
  • Analog
    • Two 12-Bit SAR-Based ADC Modules, Each Supports Up to 2 Million Samples per Second (2 Msps)
    • Three Independent Analog Comparator Controllers
    • 16 Digital Comparators
  • System Management
    • JTAG and Serial Wire Debug (SWD): One JTAG Module With Integrated Arm SWD Provides a Means of Accessing and Controlling Design-for-Test Features Such as I/O Pin Observation and Control, Scan Testing, and Debugging.
  • Development Kits and Software (See Tools and Software)
    • SimpleLink™ MSP-EXP432E401Y LaunchPad™ Development Kit
    • SimpleLink MSP432E4 Software Development Kit (SDK)
  • Package Information
    • Package: 212-Ball NFBGA (ZAD)
    • Extended Operating Temperature (Ambient) Range: –40°C to 105°C

The SimpleLink MSP432E411Y Arm® Cortex®-M4F microcontrollers provide top performance and advanced integration. The product family is positioned for cost-effective applications requiring significant control processing and connectivity capabilities.

The MSP432E411Y microcontrollers integrate a large variety of rich communication features to enable a new class of highly connected designs with the ability to allow critical real-time control between performance and power. The microcontrollers feature integrated communication peripherals along with other high-performance analog and digital functions to offer a strong foundation for many different target uses, spanning from human-machine interface (HMI) to networked system management controllers.

In addition, the MSP432E411Y microcontrollers offer the advantages of widely available development tools, system-on-chip (SoC) infrastructure, and a large user community for Arm-based microcontrollers. Additionally, these microcontrollers use the Arm Thumb®-compatible Thumb-2® instruction set to reduce memory requirements and, thereby, cost. When using the SimpleLink MSP432™ SDK, the MSP432E411Y microcontroller is code compatible with all members of the extensive SimpleLink family, providing flexibility to fit precise needs.

The MSP432E411Y device is part of the SimpleLink microcontroller (MCU) platform, which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Ethernet, Zigbee, Thread, and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink.

The SimpleLink MSP432E411Y Arm® Cortex®-M4F microcontrollers provide top performance and advanced integration. The product family is positioned for cost-effective applications requiring significant control processing and connectivity capabilities.

The MSP432E411Y microcontrollers integrate a large variety of rich communication features to enable a new class of highly connected designs with the ability to allow critical real-time control between performance and power. The microcontrollers feature integrated communication peripherals along with other high-performance analog and digital functions to offer a strong foundation for many different target uses, spanning from human-machine interface (HMI) to networked system management controllers.

In addition, the MSP432E411Y microcontrollers offer the advantages of widely available development tools, system-on-chip (SoC) infrastructure, and a large user community for Arm-based microcontrollers. Additionally, these microcontrollers use the Arm Thumb®-compatible Thumb-2® instruction set to reduce memory requirements and, thereby, cost. When using the SimpleLink MSP432™ SDK, the MSP432E411Y microcontroller is code compatible with all members of the extensive SimpleLink family, providing flexibility to fit precise needs.

The MSP432E411Y device is part of the SimpleLink microcontroller (MCU) platform, which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Ethernet, Zigbee, Thread, and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink.

다운로드 스크립트와 함께 비디오 보기 비디오
TI에서 제공하는 제한된 설계 지원

이 제품을 사용하는 기존 프로젝트에는 TI의 설계 지원이 제한되어 있습니다. 가능한 경우 이 페이지에서 관련 자료, 툴 및 소프트웨어를 확인할 수 있습니다. 이 제품을 사용하는 기존 설계에는 TI의 설계 지원이 제한되어 있습니다. TI E2E™ 지원 포럼에서 제한된 설계 지원을 요청하십시오.

기술 자료

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

LAUNCHXL-CC2640R2 — SimpleLink™ Bluetooth® 저에너지 무선 MCU용 CC2640R2 LaunchPad™ 개발 키트

이 LaunchPad™는 CC2640R2F 또는 CC2640R2L 장치를 사용하는 BLE(Bluetooth® 저에너지) 연결로 개발 속도를 높입니다. 호환되는 SDK는 고속 모드를 지원하는 단일 모드 BLE 애플리케이션을 위한 완전한 검증을 거친 Bluetooth 5 프로토콜 스택과 장거리 모드 테스트를 위한 Bluetooth 5 코딩된 PHY(물리 계층)의 예를 제공합니다. Bluetooth 4.2 스택도 사용할 수 있습니다.

디버그 프로브

MSP432-DEBUGGERS — MSP432용 디버거

MSP432 MCUs are designed to work with a variety of debuggers from Texas Instruments and third party vendors.

  • Texas Instruments:
    • XDS100v2:
      • The Spectrum Digital XDS100v2 is the second generation of the XDS100 family of debug probes (emulators) for TI processors. The XDS100 family features the lowest (...)
개발 키트

CC3120BOOST — SimpleLink™ Wi-Fi CC3120 무선 네트워크 프로세서 부스터팩(BoosterPack™) 플러그인 모듈

SimpleLink™ Wi-Fi® CC3120 무선 네트워크 프로세서는 사용자가 모든 MCU(마이크로컨트롤러)에 Wi-Fi를 추가할 수 있는 유연성을 제공합니다. CC3120 BoosterPack™ 플러그 인 모듈(CC3120BOOST)은 TI의 MCU LaunchPad 키트(MSP-EXP432P401R용으로 제공되는 소프트웨어 예제)에 쉽게 연결할 수 있는 보드로, 신속한 소프트웨어 개발을 가능하게 합니다. CC3120BOOST는 고급 에뮬레이션 BoosterPack(CC31xxEMUBOOST)에 연결하고 SimpleLink (...)

사용 설명서: PDF
TI.com에서 구매할 수 없음
개발 키트

MSP-EXP432E401Y — 이더넷 SimpleLink™ MCU용 MSP432E401Y LaunchPad™ 개발 키트

SimpleLink™ 이더넷 MSP432E401Y 마이크로컨트롤러 LaunchPad™ 개발 키트는 SimpleLink™ Arm® Cortex®-M4F 기반 이더넷 MCU를 위한 직관적인 평가 플랫폼입니다. 이더넷 LaunchPad 개발 키트는 이더넷 MAC 및 PHY가 통합된 MSP432E401Y MCU와 USB-OTG, CAN, 쿼드 SPI(QSSI), I2C, SPI, UART 및 기타 직렬 프로토콜을 포함한 다양한 유선 통신 인터페이스를 보여줍니다. 120MHz Arm Cortex-M4F CPU, 1MB 플래시, 256KB (...)

사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
소프트웨어 개발 키트(SDK)

SIMPLELINK-MSP432-SDK SimpleLink MSP432P4 High-precision ADC MCU Software Development

The MSP432 software development kit (SDK) is a comprehensive software package that enables engineers to quickly develop highly functional applications on Texas Instruments MSP432™ microcontrollers (MCUs). The MSP432 SDK is comprised of multiple compatible software components including RTOS, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
소프트웨어 개발 키트(SDK)

SIMPLELINK-MSP432E4-SDK SimpleLink MSP432E4 Ethernet MCU Software Development Kit

The MSP432 software development kit (SDK) is a comprehensive software package that enables engineers to quickly develop highly functional applications on Texas Instruments MSP432™ microcontrollers (MCUs). The MSP432 SDK is comprised of multiple compatible software components including RTOS, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
소프트웨어 개발 키트(SDK)

SIMPLELINK-WIFI-CC3120-SDK-PLUGIN — SIMPLELINK-SDK-WIFI-플러그인

중요 참고:

SimpleLink SDK는 정기적으로 업데이트됩니다. 최신 릴리스 업데이트를 받으려면 위의 알림을 클릭하세요.

CC3120 SDK에는 Wi-Fi 기능과 인터넷을 위한 드라이버, 여러 샘플 애플리케이션, CC3120 Internet-on-a-chip™ 솔루션을 사용하는 데 필요한 문서가 포함되어 있습니다. 이 SDK는 TI의 MSP432P401R LaunchPad와 함께 사용하거나 CC3120을 통한 MCU 개발을 가능하게 하는위한 PC 툴인 SimpleLink Studio와 함께 사용할 수 있습니다. 또한 SDK를 (...)

사용 설명서: PDF
IDE, 구성, 컴파일러 또는 디버거

ARM-CGT — Arm® 코드 생성 툴 – 컴파일러

TI Arm® 코드 생성(컴파일러) 툴은 특히 TI Arm Cortex-M 및 Cortex-R 시리즈 디바이스를 탑재한 TI Arm 기반 플랫폼용 애플리케이션 개발을 지원합니다.

현재 툴 ARM-CGT-CLANG는은 오픈 소스 Clang 컴파일러와 지원 LLVM 인프라에서 파생됩니다. 레거시 독점(ARM-CGT) 툴은 유지 관리 상태에 있으며 필요에 따라 버그 수정을 받게 됩니다. 지원되는 컴파일러를 확인하는 데 사용되는 SDK(소프트웨어 개발 키트)에 대한 설명서를 참조하십시오. 일반적으로 Clang 기반 컴파일러는 새로운 (...)

사용 설명서: PDF | HTML
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

MSPKEIL — ARM® Keil® MDK

MDK Microcontroller Development Kit

ARM® Keil® MDK is a complete debugger and C/C++ compiler toolchain for building and debugging embedded applications. Keil MDK supports SimpleLink™ MSP432™ microcontrollers, and includes a fully integrated debugger for source and disassembly level (...)

IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

ULPADVISOR — ULP(초저전력) Advisor

ULP (Ultra-Low Power) Advisor is a tool for guiding developers to write more efficient code to fully utilize the unique ultra-low power features of MSP and MSP432 microcontrollers. Aimed at both experienced and new microcontroller developers, ULP Advisor checks your code against a thorough ULP (...)
온라인 교육

SIMPLELINK-ACADEMY-MSP432E4 SimpleLink™ Academy for MSP432E4

SimpleLink Academy for MSP432E4 delivers easy-to-use training modules that span a wide range of topics for all LaunchPads in the MSP432E family of microcontrollers
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

플러그 인

SIMPLELINK-SDK-BLUETOOTH-PLUGIN Bluetooth Plug-in for SimpleLink™ MCU SDK

The SimpleLink™ SDK Bluetooth Plugin is a companion software package that enables the use of a Bluetooth Network Processor (NWP) on a Host SimpleLink platform. This software package supports the MSP432P4, MSP432E4, and CC32xx devices as Host platforms, and the CC2650MODA, CC2640, and CC26x2R1 as (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
플러그 인

SIMPLELINK-SDK-LVGL-PLUGIN SimpleLink™ SDK LittlevGL plug-in

The SimpleLink™ SDK LVGL Plugin is a companion software package that enables advanced graphics capabilities on various SimpleLink™ MCU platforms by integrating the free and open-source 3rd party library, LittlevGL, into the SimpleLink SDK ecosystem. The Plug-in provides example hardware abstraction (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
플러그 인

SIMPLELINK-SDK-WIFI-PLUGIN SimpleLink™ software development kit (SDK) Wi-Fi® plug-in

The SimpleLink SDK Wi-Fi Plug-in contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3120 or CC3135 Internet-on-a-chip™ solutions. This Plug-in is a companion software package that enables the use of a Wi-Fi radio on any standard (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
시뮬레이션 모델

MSP432E411Y 212-NFBGA (ZAD) BSDL Model

SLAM322.ZIP (6 KB) - BSDL Model
시뮬레이션 모델

MSP432E411Y 212-NFBGA (ZAD) IBIS Model

SLAM323.ZIP (738 KB) - IBIS Model
패키지 CAD 기호, 풋프린트 및 3D 모델
NFBGA (ZAD) 212 Ultra Librarian