AM6546

활성

기가비트 PRU-ICSS를 제공하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서

제품 상세 정보

CPU 4 Arm Cortex-A53 Frequency (MHz) 1100 Coprocessors 2 Arm Cortex-R5F Display type MIPI DPI, OLDI Protocols EtherCAT, Ethernet, ICSS, Profibus, Profinet, TSN PCIe 2 PCIe Gen 3 Hardware accelerators CPU only Features Networking Operating system Android, Linux, RTOS Rating Catalog Power supply solution TPS6594-Q1 Operating temperature range (°C) -40 to 105 Edge AI enabled Yes
CPU 4 Arm Cortex-A53 Frequency (MHz) 1100 Coprocessors 2 Arm Cortex-R5F Display type MIPI DPI, OLDI Protocols EtherCAT, Ethernet, ICSS, Profibus, Profinet, TSN PCIe 2 PCIe Gen 3 Hardware accelerators CPU only Features Networking Operating system Android, Linux, RTOS Rating Catalog Power supply solution TPS6594-Q1 Operating temperature range (°C) -40 to 105 Edge AI enabled Yes
FCCSP (ACD) 784 529 mm² 23 x 23

Processor cores:

  • Dual- or quad-core Arm Cortex-A53 microprocessor subsystem at up to 1.1 GHz
    • Up to two dual-core or two single-core Arm Cortex-A53 clusters with 512KB L2 cache including SECDED
    • Each A53 core has 32KB L1 ICache and 32K L1 DCache
  • Dual-core Arm Cortex-R5F at up to 400 MHz
    • Supports lockstep mode
    • 16KB ICache, 16KB DCache, and 64KB RAM per R5F core

    Industrial subsystem:

  • Three gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Up to two 10/100/1000 Ethernet ports per PRU_ICSSG
    • Supports two SGMII ports (2)
    • Compatibility with 10/100Mb PRU-ICSS
    • 24× PWMs per PRU_ICSSG
      • Cycle-by-cycle control
      • Enhanced trip control
    • 18× Sigma-delta filters per PRU_ICSSG
      • Short circuit logic
      • Over-current logic
    • 6× Multi-protocol position encoder interfaces per PRU_ICSSG

    Memory subsystem:

  • Up to 2MB of on-chip L3 RAM with SECDED
  • Multi-core Shared Memory Controller (MSMC)
    • Up to 2MB (2 banks × 1MB) SRAM with SECDED
      • Shared coherent Level 2 or Level 3 memory-mapped SRAM
      • Shared coherent Level 3 Cache
    • 256-bit processor port bus and 40-bit physical address bus
    • Coherent unified bi-directional interfaces to connect to processors or device masters
    • L2, L3 Cache pre-warming and post flushing
    • Bandwidth management with starvation bound
    • One infrastructure master interface
    • Single external memory master interface
    • Supports distributed virtual system
    • Supports internal DMA engine – Data Routing Unit (DRU)
    • ECC error protection
  • DDR Subsystem (DDRSS)
    • Supports DDR4 memory types up to DDR-1600
    • 32-bit data bus and 7-bit SECDED bus
    • 8 GB of total addressable space
  • General-Purpose Memory Controller (GPMC)

    Functional Safety:

  • Functional Safety-Compliant [Industrial]
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware Integrity up to SIL 2
    • Safety-related certification
  • Functional safety features:
    • ECC or parity on calculation-critical memories and internal bus interconnect
    • Firewalls to help provide Freedom From Interference (FFI)
      • Built-In Self-Test (BIST) for CPU, high-end timers, and on-chip RAM
    • Hardware error injection support for test-for-diagnostics
    • Error Signaling Modules (ESM) for capture of functional safety related errors
    • Voltage, temperature, and clock monitoring
    • Windowed and non-windowed watchdog timers in multiple clock domains
  • MCU island
    • Isolation of the dual-core Arm Cortex-R5F microprocessor subsystem
    • Separate voltage, clocks, resets, and dedicated peripherals
    • Internal MCSPI connection to the rest of SoC

    Security:

  • Secure boot supported
    • Hardware-enforced root-of-trust
    • Support to switch root-of-trust via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
    • Supports cryptographic cores
      • AES – 128/192/256 bits key sizes
      • 3DES – 56/112/168 bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • DRBG with true random number generator
      • PKA (public key accelerator) to assist in RSA/ECC processing
    • DMA support
  • Debugging security
    • Secure software-controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • Secure storage support
  • On-the-fly encryption and authentication support for OSPI interface
  • Networking security support for data (payload) encryption/authentication via packet based hardware cryptographic engine
  • Security coprocessor (DMSC) for key and security management, with dedicated device level interconnect for security software

    SoC services:

  • Device Management Security Controller (DMSC)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, functional safety and clock/reset/power management
    • Power management controller for active and low power modes
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • Tracing and debugging capability
  • Sixteen 32-bit general-purpose timers
  • Two data movement and control Navigator Subsystems (NAVSS)
    • Ring Accelerator (RA)
    • Unified DMA (UDMA)
    • Up to 2 Timer Managers (TM) (1024 timers each)

    Multimedia:

  • Display subsystem
    • Two fully input-mapped overlay managers associated with two display outputs
    • One port MIPI DPI parallel interface
    • One port OLDI
  • PowerVR SGX544-MP1 3D Graphics Processing Unit (GPU)
  • One Camera Serial Interface-2 (MIPI CSI-2)
  • One port video capture: BT.656/1120 (no embedded sync)

    High-speed interfaces:

  • One Gigabit Ethernet (CPSW) interface supporting
    • RMII (10/100) or RGMII (10/100/1000)
    • IEEE1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Audio/video bridging (P802.1Qav/D6.0)
    • Energy-efficient Ethernet (802.3az)
    • Jumbo frames (2024 bytes)
    • Clause 45 MDIO PHY management
  • Two PCI-Express ( PCIe) revision 3.1 subsystems (2)
    • Supports Gen2 (5.0GT/s) operation
    • Two independent 1-lane, or a single 2-lane port
    • Support for concurrent root-complex and end-point operation
  • USB 3.1 Dual-Role Device (DRD) subsystem (2)
    • One enhanced SuperSpeed Gen1 port
    • One USB 2.0 port
    • Each port independently configurable as USB host, USB peripheral, or USB DRD

    General connectivity:

  • 6× Inter-Integrated Circuit ( I2C™) ports
  • 5× configurable UART/IrDA/CIR modules
  • Two simultaneous flash interfaces configured as
    • Two OSPI flash interfaces
    • or HyperBus™ and OSPI1 flash interface
  • 2× 12-bit Analog-to-Digital Converters (ADC)
    • Up to 4 Msamples/s
    • Eight multiplexed analog inputs
  • 8× Multichannel Serial Peripheral Interfaces (MCSPI) controllers
    • Two with internal connections
    • Six with external interfaces
  • General-Purpose I/O (GPIO) pins

    Control interfaces:

  • 6× Enhanced High-Resolution Pulse-Width Modulator (EHRPWM) modules
  • One Enhanced Capture (ECAP) module
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules

    Automotive interfaces:

  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (MCASP) modules

    Media and data storage:

  • 2× Multimedia Card™/ Secure Digital ( MMC™/ SD) interfaces

    Simplified power management:

  • Simplified power sequence with full support for dual voltage I/O
  • Integrated LDOs reduces power solution complexity
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated Power On Reset (POR) generation reducing power solution complexity
  • Integrated voltage supervisor for functional safety monitoring
  • Integrated power supply glitch detector for detecting fast power supply transients

    Analog/system integration:

  • Integrated USB VBUS detection
  • Fail safe I/O for DDR RESET
  • All I/O pins drivers disabled during reset to avoid bus conflicts
  • Default I/O pulls disabled during reset to avoid system conflicts
  • Support dynamic I/O pinmux configuration change

    System-on-Chip (SoC) architecture:

  • Supports primary boot from UART, I2C, OSPI, HyperBus, parallel NOR Flash, SD or eMMC™, USB, PCIe, and Ethernet interfaces
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 784-pin FCBGA (ACD)

Processor cores:

  • Dual- or quad-core Arm Cortex-A53 microprocessor subsystem at up to 1.1 GHz
    • Up to two dual-core or two single-core Arm Cortex-A53 clusters with 512KB L2 cache including SECDED
    • Each A53 core has 32KB L1 ICache and 32K L1 DCache
  • Dual-core Arm Cortex-R5F at up to 400 MHz
    • Supports lockstep mode
    • 16KB ICache, 16KB DCache, and 64KB RAM per R5F core

    Industrial subsystem:

  • Three gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Up to two 10/100/1000 Ethernet ports per PRU_ICSSG
    • Supports two SGMII ports (2)
    • Compatibility with 10/100Mb PRU-ICSS
    • 24× PWMs per PRU_ICSSG
      • Cycle-by-cycle control
      • Enhanced trip control
    • 18× Sigma-delta filters per PRU_ICSSG
      • Short circuit logic
      • Over-current logic
    • 6× Multi-protocol position encoder interfaces per PRU_ICSSG

    Memory subsystem:

  • Up to 2MB of on-chip L3 RAM with SECDED
  • Multi-core Shared Memory Controller (MSMC)
    • Up to 2MB (2 banks × 1MB) SRAM with SECDED
      • Shared coherent Level 2 or Level 3 memory-mapped SRAM
      • Shared coherent Level 3 Cache
    • 256-bit processor port bus and 40-bit physical address bus
    • Coherent unified bi-directional interfaces to connect to processors or device masters
    • L2, L3 Cache pre-warming and post flushing
    • Bandwidth management with starvation bound
    • One infrastructure master interface
    • Single external memory master interface
    • Supports distributed virtual system
    • Supports internal DMA engine – Data Routing Unit (DRU)
    • ECC error protection
  • DDR Subsystem (DDRSS)
    • Supports DDR4 memory types up to DDR-1600
    • 32-bit data bus and 7-bit SECDED bus
    • 8 GB of total addressable space
  • General-Purpose Memory Controller (GPMC)

    Functional Safety:

  • Functional Safety-Compliant [Industrial]
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware Integrity up to SIL 2
    • Safety-related certification
  • Functional safety features:
    • ECC or parity on calculation-critical memories and internal bus interconnect
    • Firewalls to help provide Freedom From Interference (FFI)
      • Built-In Self-Test (BIST) for CPU, high-end timers, and on-chip RAM
    • Hardware error injection support for test-for-diagnostics
    • Error Signaling Modules (ESM) for capture of functional safety related errors
    • Voltage, temperature, and clock monitoring
    • Windowed and non-windowed watchdog timers in multiple clock domains
  • MCU island
    • Isolation of the dual-core Arm Cortex-R5F microprocessor subsystem
    • Separate voltage, clocks, resets, and dedicated peripherals
    • Internal MCSPI connection to the rest of SoC

    Security:

  • Secure boot supported
    • Hardware-enforced root-of-trust
    • Support to switch root-of-trust via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
    • Supports cryptographic cores
      • AES – 128/192/256 bits key sizes
      • 3DES – 56/112/168 bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • DRBG with true random number generator
      • PKA (public key accelerator) to assist in RSA/ECC processing
    • DMA support
  • Debugging security
    • Secure software-controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • Secure storage support
  • On-the-fly encryption and authentication support for OSPI interface
  • Networking security support for data (payload) encryption/authentication via packet based hardware cryptographic engine
  • Security coprocessor (DMSC) for key and security management, with dedicated device level interconnect for security software

    SoC services:

  • Device Management Security Controller (DMSC)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, functional safety and clock/reset/power management
    • Power management controller for active and low power modes
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • Tracing and debugging capability
  • Sixteen 32-bit general-purpose timers
  • Two data movement and control Navigator Subsystems (NAVSS)
    • Ring Accelerator (RA)
    • Unified DMA (UDMA)
    • Up to 2 Timer Managers (TM) (1024 timers each)

    Multimedia:

  • Display subsystem
    • Two fully input-mapped overlay managers associated with two display outputs
    • One port MIPI DPI parallel interface
    • One port OLDI
  • PowerVR SGX544-MP1 3D Graphics Processing Unit (GPU)
  • One Camera Serial Interface-2 (MIPI CSI-2)
  • One port video capture: BT.656/1120 (no embedded sync)

    High-speed interfaces:

  • One Gigabit Ethernet (CPSW) interface supporting
    • RMII (10/100) or RGMII (10/100/1000)
    • IEEE1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Audio/video bridging (P802.1Qav/D6.0)
    • Energy-efficient Ethernet (802.3az)
    • Jumbo frames (2024 bytes)
    • Clause 45 MDIO PHY management
  • Two PCI-Express ( PCIe) revision 3.1 subsystems (2)
    • Supports Gen2 (5.0GT/s) operation
    • Two independent 1-lane, or a single 2-lane port
    • Support for concurrent root-complex and end-point operation
  • USB 3.1 Dual-Role Device (DRD) subsystem (2)
    • One enhanced SuperSpeed Gen1 port
    • One USB 2.0 port
    • Each port independently configurable as USB host, USB peripheral, or USB DRD

    General connectivity:

  • 6× Inter-Integrated Circuit ( I2C™) ports
  • 5× configurable UART/IrDA/CIR modules
  • Two simultaneous flash interfaces configured as
    • Two OSPI flash interfaces
    • or HyperBus™ and OSPI1 flash interface
  • 2× 12-bit Analog-to-Digital Converters (ADC)
    • Up to 4 Msamples/s
    • Eight multiplexed analog inputs
  • 8× Multichannel Serial Peripheral Interfaces (MCSPI) controllers
    • Two with internal connections
    • Six with external interfaces
  • General-Purpose I/O (GPIO) pins

    Control interfaces:

  • 6× Enhanced High-Resolution Pulse-Width Modulator (EHRPWM) modules
  • One Enhanced Capture (ECAP) module
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules

    Automotive interfaces:

  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (MCASP) modules

    Media and data storage:

  • 2× Multimedia Card™/ Secure Digital ( MMC™/ SD) interfaces

    Simplified power management:

  • Simplified power sequence with full support for dual voltage I/O
  • Integrated LDOs reduces power solution complexity
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated Power On Reset (POR) generation reducing power solution complexity
  • Integrated voltage supervisor for functional safety monitoring
  • Integrated power supply glitch detector for detecting fast power supply transients

    Analog/system integration:

  • Integrated USB VBUS detection
  • Fail safe I/O for DDR RESET
  • All I/O pins drivers disabled during reset to avoid bus conflicts
  • Default I/O pulls disabled during reset to avoid system conflicts
  • Support dynamic I/O pinmux configuration change

    System-on-Chip (SoC) architecture:

  • Supports primary boot from UART, I2C, OSPI, HyperBus, parallel NOR Flash, SD or eMMC™, USB, PCIe, and Ethernet interfaces
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 784-pin FCBGA (ACD)

AM654x and AM652x Sitara™ processors are Arm applications processors built to meet the complex processing needs of modern industry 4.0 embedded products.

The AM654x and AM652x devices combine four or two Arm Cortex-A53 cores with a dual Arm Cortex-R5F MCU subsystem which includes features intended to help customers achieve their functional safety goals for their end products and three Gigabit industrial communications subsystems (PRU_ICSSG) to create a SoC capable of high-performance industrial controls with industrial connectivity and processing for functional safety applications. AM65xx is currently undergoing assessment to be certified by TÜV SÜD according to IEC 61508.

The four Arm Cortex-A53 cores in the AM654x are arranged in two dual-core clusters with shared L2 memory to create two processing channels. The two Arm Cortex-A53 cores in the AM652x are available in a single dual-core cluster and two single-core cluster options. Extensive ECC is included on on-chip memory, peripherals, and interconnect for reliability. The SoC as a whole includes features intended to help customers design systems that can achieve their functional safety goals (assessment pending with TÜV SÜD). Cryptographic acceleration and secure boot are available on some AM654x and AM652x devices in addition to granular firewalls managed by the DMSC.

Programmability is provided by the Arm Cortex-A53 RISC CPUs with Arm Neon™ extension, and the dual Arm Cortex-R5F MCU subsystem is available for general purpose use as two cores or it can be used in lockstep to help meet the needs of functional safety applications. The PRU_ICSSG subsystems can be used to provide up to six ports of industrial Ethernet such as Profinet IRT, TSN, Ethernet/IP or EtherCAT (among many others), or they can be used for standard Gigabit Ethernet connectivity.

TI provides a complete set of software and development tools for the Arm cores including Processor SDK Linux, Linux-RT, RTOS, and Android as well as C compilers and a debugging interface for visibility into source code execution. Applicable functional safety and security documentation will be made available to assist customers in developing their functional safety or security related systems.

AM654x and AM652x Sitara™ processors are Arm applications processors built to meet the complex processing needs of modern industry 4.0 embedded products.

The AM654x and AM652x devices combine four or two Arm Cortex-A53 cores with a dual Arm Cortex-R5F MCU subsystem which includes features intended to help customers achieve their functional safety goals for their end products and three Gigabit industrial communications subsystems (PRU_ICSSG) to create a SoC capable of high-performance industrial controls with industrial connectivity and processing for functional safety applications. AM65xx is currently undergoing assessment to be certified by TÜV SÜD according to IEC 61508.

The four Arm Cortex-A53 cores in the AM654x are arranged in two dual-core clusters with shared L2 memory to create two processing channels. The two Arm Cortex-A53 cores in the AM652x are available in a single dual-core cluster and two single-core cluster options. Extensive ECC is included on on-chip memory, peripherals, and interconnect for reliability. The SoC as a whole includes features intended to help customers design systems that can achieve their functional safety goals (assessment pending with TÜV SÜD). Cryptographic acceleration and secure boot are available on some AM654x and AM652x devices in addition to granular firewalls managed by the DMSC.

Programmability is provided by the Arm Cortex-A53 RISC CPUs with Arm Neon™ extension, and the dual Arm Cortex-R5F MCU subsystem is available for general purpose use as two cores or it can be used in lockstep to help meet the needs of functional safety applications. The PRU_ICSSG subsystems can be used to provide up to six ports of industrial Ethernet such as Profinet IRT, TSN, Ethernet/IP or EtherCAT (among many others), or they can be used for standard Gigabit Ethernet connectivity.

TI provides a complete set of software and development tools for the Arm cores including Processor SDK Linux, Linux-RT, RTOS, and Android as well as C compilers and a debugging interface for visibility into source code execution. Applicable functional safety and security documentation will be made available to assist customers in developing their functional safety or security related systems.

다운로드 스크립트와 함께 비디오 보기 비디오
TI에서 제공하는 제한된 설계 지원

이 제품을 사용하는 기존 프로젝트에는 TI의 설계 지원이 제한되어 있습니다. 가능한 경우 이 페이지에서 관련 자료, 툴 및 소프트웨어를 확인할 수 있습니다. 이 제품을 사용하는 기존 설계에는 TI의 설계 지원이 제한되어 있습니다.

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 유사한 기능
AM6442 활성 듀얼 코어 64비트 ARM® Cortex®-A53, 쿼드 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 Includes industrial communication software stacks and up to 5 Gigabit Ethernet ports

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
34개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet AM654x, AM652x Sitara™ Processors Silicon Revision 2.1 datasheet (Rev. C) PDF | HTML 2023/09/15
* Errata AM65x Processors Silicon Revision 2.1/2.0/1.0 (Rev. I) PDF | HTML 2023/05/04
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. H) PDF | HTML 2025/10/17
White paper Securing Arm-Based Application Processors (Rev. F) PDF | HTML 2025/02/26
Application note MMC SW Tuning Algorithm (Rev. A) PDF | HTML 2024/05/14
Application note Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML 2023/11/15
White paper Time Sensitive Networking for Industrial Automation (Rev. C) 2023/07/31
Application note Intra Drive Communication Using 8b-10b Line Code With Programmable Real Time Uni PDF | HTML 2023/05/24
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 2023/02/24
Application note Hardware Design Guide for AM65x Devices (Rev. A) PDF | HTML 2022/12/22
Application note PRU-ICSS Feature Comparison (Rev. G) PDF | HTML 2022/10/11
Application note AM65x/DRA80x Schematic Checklist (Rev. A) PDF | HTML 2021/07/26
White paper EtherNet/IP on TI's Sitara AM335x Processors (Rev. D) 2020/07/28
Application note AM65x/DRA80xM EMIF Tools (Rev. B) 2020/03/04
E-book E-book: An engineer’s guide to industrial robot designs 2020/02/12
User guide AM65x/DRA80xM Processors Technical Reference Manual (Rev. E) 2019/12/18
Application note AM65xx Time Synchronization Architecture PDF | HTML 2019/10/14
Application note Programmable Logic Controllers — Security Threats and Solutions PDF | HTML 2019/09/13
Application note Enabling Android Automotive on Your TI Development Board PDF | HTML 2019/07/12
Application note AM65x DDR ECC Initialization and Testing 2019/03/08
Application note AM65x/DRA80xM DDR Board Design and Layout Guidelines (Rev. A) 2019/03/07
White paper Virtualization for embedded industrial systems (Rev. B) 2019/03/07
Application note Integrating a WiLink8 Module with the AM65x EVM 2019/01/29
Application note PRU-ICSS Getting Started Guide on TI-RTOS (Rev. A) 2019/01/18
Application note PRU Read Latencies (Rev. A) 2018/12/21
Application note PRU-ICSS Getting Starting Guide on Linux (Rev. A) 2018/12/10
White paper Ensuring real-time predictability (Rev. B) 2018/12/04
Application note AM65xx System Performance 2018/11/30
Functional safety information The state of functional safety in Industry 4.0 2018/11/27
Application note PRU-ICSS / PRU_ICSSG Migration Guide 2018/11/05
White paper Secure Boot on embedded Sitara™ processors (Rev. A) 2018/10/13
White paper Designing industrial controls for Industry 4.0 with Sitara™ AM6x processors 2018/10/11
User guide AM654x/DRA80xM BGA Escape Routing Stackup 2018/08/29
White paper Designing Embedded Systems for High Reliability With Sitara AM6x Processors 2018/08/28

설계 및 개발

전원 공급 솔루션

AM6546에 사용 가능한 전원 공급 솔루션을 찾아보세요. TI는 칩(SoC), 프로세서, 마이크로컨트롤러, 센서 또는 FPGA(Field Programmable Gate Array)의 TI와 비TI 시스템을 위한 전원 공급 솔루션을 제공합니다.

평가 보드

TMDSLCD1EVM — 1280x800 LCD 디스플레이 액세서리 키트

1280x800 LCD 디스플레이 액세서리 키트는 AM65x IDK(TMDX654IDKEVM)용 애드온 액세서리로, 디스플레이가 필요한 HMI, 산업용 PC 및 기타 사용 사례의 평가를 위한 터치 및 디스플레이 기능을 추가합니다. 1280x800 LCD 디스플레이 액세서리 키트는 AM65x EVM(TMDX654GPEVM)와 함께 번들로 제공되지만 별도로 구매할 수도 있습니다. LCD 화면은 WXGA 해상도(1280x800)의 10.1인치 디스플레이이며 10포인트 정전식 터치를 지원합니다.

TI.com에서 구매할 수 없음
평가 보드

TMDX654IDKEVM — AM65x 산업용 개발 키트(IDK)

AM65x IDK(산업용 개발 키트)는 공장 자동화, 드라이브, 로봇, 그리드 인프라 같은 분야의 애플리케이션에서 Sitara™ AM65x 프로세서의 산업용 통신 및 제어 기능을 평가하기 위한 개발 플랫폼입니다. AM65x 프로세서에는 Profinet, EtherCAT, 이더넷/IP 등과 같은 기가비트 산업용 이더넷 프로토콜에 사용할 수 있는 세 개의 PRU-ICSS(산업용 통신을 위한 프로그래밍 가능 실시간 유닛) 서브시스템이 포함되어 있습니다.

사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
평가 보드

MISTR-3P-SOM-AM65X — Mistral 솔루션 AM65x SOM(시스템 온 모듈)

The AM65x SOM from Mistral is an easy to use, compact, light-weight system on module (SOM) providing very high processing power for industrial applications. This module is based on Texas Instruments Sitara™ AM6548 SoC and is ideal for complex processing, connectivity and control required for (...)

평가 보드

PHYTC-3P-PHYCORE-AM65X — PHYTEC phyCORE-AM65x 시스템 온 모듈

phyCORE®-AM65x 모듈은 phyCORE® 제품군에 보안 부팅, 다중 프로토콜 기가비트 산업용 통신, 그래픽, 기능적 안전 기능 및 TSN(Time-Sensitive Networking)을 제공합니다. phyCORE®-AM65x SOM은 높은 신뢰성이 필요한 산업용 통신 시스템, 공장 자동화, 에지 컴퓨팅, 그리드 인프라 및 애플리케이션에 이상적입니다. 쿼드 Arm® Cortex®-A53 코어를 활용하여 애플리케이션을 실행하고, 기능 안전 지원을 위해 시간에 민감한 통신 프로토콜을 위한 6개의 산업용 PRU 인터페이스와 (...)

발송: PHYTEC
평가 보드

TQ-3P-SITARASOMS — TQ Group Sitara SOM

TQ offers the complete range of services from development, through production and service right up to product life cycle management. The services cover assemblies, equipment and systems including hardware, software and mechanics. Customers can obtain all services from TQ on a modular basis as (...)
발송: TQ-Group
평가 보드

TQ-3P-SOM-TQMA65XX — AM6528 Arm 기반 프로세서용 TQ-Group TQMa65xx 시스템 온 모듈

텍사스 인스트루먼트의 ARM® Cortex®-A53 기술을 기반으로 하는 임베디드 모듈 TQMa65xx. 통합 그래픽 컨트롤러는 디스플레이 및 터치를 지원하는 애플리케이션을 지원합니다. 4가지 프로세서 변형 모델이 빠르고 안정적인 데이터 처리에 대한 요구 사항을 갖춘 네트워킹, 산업 자동화 및 제어 시스템과 같은 다양한 애플리케이션에 제공됩니다. CPU에 통합된 PRU(프로그래머블 실시간 유닛)와 TSN을 지원하는 최대 6기가비트 이더넷 인터페이스를 통해 실시간 네트워킹을 구현합니다. ARM® (...)

발송: TQ-Group
디버그 프로브

TMDSEMU560V2STM-UE — XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

TI.com에서 구매할 수 없음
소프트웨어 개발 키트(SDK)

MCU-PLUS-SDK-AM65X MCU+ SDK for AM65x – RTOS

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-LINUX-AM65X Linux processor SDK for AM65x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-LINUX-RT-AM65X Linux-RT processor SDK for AM65x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-RTOS-AM65X RTOS Processor SDK for AM65x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
드라이버 또는 라이브러리

WIND-3P-VXWORKS-LINUX-OS — Wind River 프로세서 VxWorks 및 Linux 운영 체제

Wind River is a global leader in delivering software for the Internet of Things (IoT). The company’s technology has been powering the safest, most secure devices in the world since 1981 and today is found in more than 2 billion products. Wind River offers a comprehensive edge-to-cloud product (...)
IDE, 구성, 컴파일러 또는 디버거

C2000_CLA_SAFETI_CQKIT_RV C2000™ and CLA safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
운영 체제(OS)

GHS-3P-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The flagship of Green Hills Software operating systems—the INTEGRITY RTOS—is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance. With its leadership pedigree underscored by certifications in a (...)
운영 체제(OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
시뮬레이션 모델

AM654x/DRA80xM BSDL Model

SPRM724.ZIP (12 KB) - BSDL Model
시뮬레이션 모델

AM654x/DRA80xM IBIS File

SPRM737.ZIP (19753 KB) - IBIS Model
시뮬레이션 모델

AM654x/DRA80xM Thermal Models

SPRM718.ZIP (2 KB) - Thermal Model
계산 툴

CLOCKTREETOOL — Sitara, 오토모티브, 비전 분석 및 디지털 신호 프로세서용 클록 트리 툴

The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:
  • Visualize the device clock tree
  • Interact with clock tree (...)
사용 설명서: PDF
계산 툴

SITARA-DDR-CONFIG-TOOL — Sitara EMIF(외부 메모리 인터페이스) 툴

Sitara™ EMIF 툴은 외부 DDR 메모리 장치에 액세스하기 위해 TI 프로세서를 구성하는 인터페이스를 제공하는 소프트웨어 툴입니다. 또한 이 툴은 보드 라우팅 스큐를 보상하도록 DLL(Delay Locked Loop) 설정을 최적화합니다. 결과는 EMIF 구성 레지스터로 출력되며, 이를 가져와서 프로세서 SDK, Code Composer Studio 또는 사용자 지정 소프트웨어에서 사용할 수 있습니다.  
패키지 CAD 기호, 풋프린트 및 3D 모델
FCCSP (ACD) 784 Ultra Librarian