CC2652RSIP

활성

352KB 메모리를 지원하는 SimpleLink™ 다중 프로토콜 2.4GHz 무선 시스템 인 패키지 모듈

제품 상세 정보

CPU core Arm® Cortex®-M4 Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Features Border router, Direction finding, OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 32 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Operating system FreeRTOS, TI RTOS Type Wireless module Sensitivity (best) (dBm) -99 Operating temperature range (°C) -40 to 105 Cryptographic accelerators RNG Edge AI enabled No
CPU core Arm® Cortex®-M4 Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Features Border router, Direction finding, OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 32 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Operating system FreeRTOS, TI RTOS Type Wireless module Sensitivity (best) (dBm) -99 Operating temperature range (°C) -40 to 105 Cryptographic accelerators RNG Edge AI enabled No
QFM (MOT) 48 49 mm² 7 x 7

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4F processor
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 3.5 mA active mode, CoreMark
    • 74 µA/MHz running CoreMark
    • 1 µA standby mode, RTC, 80KB RAM
    • 160 nA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 30.1 µA in 2 MHz mode
    • 808 µA in 24 MHz mode
  • Radio Consumption:
    • 7.3 mA RX at 2.4 GHz
    • 7.5 mA TX at 0 dBm
    • 9.8 mA TX at +5 dBm

Wireless protocol support

High performance radio

  • -103 dBm sensitivity for Bluetooth® Low Energy 125-kbps LE Coded PHY

  • Output power up to +5 dBm with temperature compensation

Regulatory compliance

  • Regulatory certification for compliance with worldwide radio frequency:
    • ETSI RED (Europe) / RER (UK)
    • ISED (Canada)
    • FCC (USA)

MCU peripherals

  • Digital peripherals can be routed to any of 32 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • Tj: -40 to +105°C

Package

  • 7-mm × 7-mm MOT ( 32 GPIOs)
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4F processor
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 3.5 mA active mode, CoreMark
    • 74 µA/MHz running CoreMark
    • 1 µA standby mode, RTC, 80KB RAM
    • 160 nA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 30.1 µA in 2 MHz mode
    • 808 µA in 24 MHz mode
  • Radio Consumption:
    • 7.3 mA RX at 2.4 GHz
    • 7.5 mA TX at 0 dBm
    • 9.8 mA TX at +5 dBm

Wireless protocol support

High performance radio

  • -103 dBm sensitivity for Bluetooth® Low Energy 125-kbps LE Coded PHY

  • Output power up to +5 dBm with temperature compensation

Regulatory compliance

  • Regulatory certification for compliance with worldwide radio frequency:
    • ETSI RED (Europe) / RER (UK)
    • ISED (Canada)
    • FCC (USA)

MCU peripherals

  • Digital peripherals can be routed to any of 32 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • Tj: -40 to +105°C

Package

  • 7-mm × 7-mm MOT ( 32 GPIOs)
  • RoHS-compliant package

The SimpleLink™ CC2652RSIP is a System-in-Package (SiP) certified module, multiprotocol 2.4 GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Small 7-mm x 7-mm certified system-in-package module 2.4GHz with integrated DCDC components, balun, and crystal oscillators
  • Wide flexibility of protocol stack support in the SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 1 µA with full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105 ⁰C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-103 dBm for 125-kbps LE Coded PHY).

The CC2652RSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The SimpleLink™ CC2652RSIP is a System-in-Package (SiP) certified module, multiprotocol 2.4 GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Small 7-mm x 7-mm certified system-in-package module 2.4GHz with integrated DCDC components, balun, and crystal oscillators
  • Wide flexibility of protocol stack support in the SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 1 µA with full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105 ⁰C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-103 dBm for 125-kbps LE Coded PHY).

The CC2652RSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀
CC2652PSIP 활성 SimpleLink™ 멀티프로토콜 2.4GHz 무선 시스템 인 패키지 모듈(통합 전력 증폭기 포함) SIP module with integrated power amplifer,
비교 대상 장치와 유사한 기능
CC2651R3SIPA 활성 SimpleLink™ 멀티프로토콜 2.4GHz 무선 시스템 인 패키지 모듈(통합 안테나 포함) Cost optimized solution with integrated antenna

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
57개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet CC2652RSIP SimpleLink™ Multiprotocol 2.4-GHz Wireless System-in-Package datasheet (Rev. B) PDF | HTML 2022/09/16
* Errata CC2652RSIP SimpleLink™ Wireless MCU Module Silicon Errata PDF | HTML 2022/02/28
* User guide CC13x2, CC26x2 SimpleLink Wireless MCU Technical Reference Manual (Rev. G) PDF | HTML 2024/06/27
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML 2025/11/18
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 2024/08/06
Application note CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 2024/05/02
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 2022/10/20
Application note CC2652RSIP OEM Integrators Guide PDF | HTML 2022/08/19
Application note How to Do RF Radio Test With Your Bluetooth Product (Rev. A) PDF | HTML 2022/08/04
Technical article Designing signal chains for portable diagnostics PDF | HTML 2022/05/18
Certificate CC2652RSIP CE DoC (Certification) 2022/03/31
Application note Antenna Impedance Measurement and Matching PDF | HTML 2022/03/22
Selection guide 무선 연결 기술 선택 가이드 (Rev. B) 2022/03/07
Certificate CC2652RSIP UK DoC (Certification) 2022/03/03
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 2022/02/25
Application note DN035 -- Antenna Quick Guide (Rev. B) 2022/02/09
Application note Connect One TI 15.4 Stack Sensor to Multiple Gateways PDF | HTML 2021/12/20
Application note TI Bluetooth® Mesh Software Product Brief PDF | HTML 2021/12/17
Application note Hardware Migration From CC26x0 to CC26x2R (Rev. D) 2021/08/23
Technical article Seamlessly connect your world with 16 new wireless MCUs for the 2.4-GHz and Sub-1- PDF | HTML 2021/06/04
Application brief Dynamic Multi-protocol Manager (DMM) Tech Note (Rev. A) PDF | HTML 2021/05/13
White paper Dynamic Multi-Protocol (DMM) Performance 2021/04/21
White paper Exploring Thread and Zigbee for home and building automation PDF | HTML 2021/04/12
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML 2020/07/17
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML 2020/06/05
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML 2020/05/18
Application note Cloning Z-Stack Network Properties Using the SimpleLink Wireless MCU Family PDF | HTML 2020/03/31
Application note SimpleLink WLAN Access Point (Rev. A) PDF | HTML 2020/03/16
Application note Z-Stack Large Mesh Network Performance Using the SimpleLink™ Wireless MCU Family (Rev. B) PDF | HTML 2020/02/05
Application note Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML 2020/01/28
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 2020/01/27
White paper Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) 2019/12/06
White paper Exploring IoT wireless connectivity in mechanical shock and vibration environme 2019/11/07
White paper Deep dive into the tools and development kits of the SimpleLink™ MCU platform (Rev. B) 2019/09/25
Application note Running Bluetooth® Low Energy on CC13x2/CC26xx Without a 32 kHz Crystal (Rev. C) PDF | HTML 2019/09/23
More literature Understanding security features for SimpleLink™ Zigbee CC13x2 and CC26x2 Wireles 2019/06/17
Application brief What's New in Zigbee 3.0 (Rev. A) PDF | HTML 2019/06/06
Application note Bluetooth® Low Energy Tree Structure Network PDF | HTML 2019/05/29
Application note Debugging Communication Range (Rev. A) PDF | HTML 2019/05/23
Application note Z-Stack End Dev Pwr Cons Measuremen w/ the SimpleLink™ Wireless MCU Family (Rev. B) PDF | HTML 2019/05/17
Application note Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs 2019/04/15
Selection guide Zigbee® Selection Guide for SimpleLink MCUs (Rev. F) 2019/02/21
White paper SimpleLink Crystal-Less Wireless MCU based on TI BAW technology 2019/02/18
Product overview Out-of-box star-network solution: TI 15.4-Stack 2019/01/14
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML 2019/01/10
Application note RF PCB Simulation Cookbook 2019/01/09
Product overview Meet the SimpleLink™ Sensor Controller 2019/01/04
Product overview Time Multiplexing: Concurrent Multi-standard Operation 2019/01/03
White paper Migrating your proprietary solution to the SimpleLink™ WMCU 2018/11/07
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation 2018/11/05
Application note Low-Power ADC Solution for CC13x2 and CC26x2 2018/03/02
White paper Thread and Zigbee for home and building automation 2018/03/01
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller 2018/02/27
Application note Use of Low-power Zigbee® and Thread With the SimpleLink™ Wireless MCU Family 2018/02/27
Application note CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) 2017/10/02
Application note Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller 2017/03/05
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 2017/02/28

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

LP-CC2652RSIP — SimpleLink™ 다중 프로토콜 무선 MCU용 CC2652RSIP LaunchPad™ 개발 키트

이 LaunchPad™ 개발 키트는 Bluetooth®, Zigbee® 및 Thread를 지원하는 SimpleLink™ 2.4GHz CC2652R 시스템 인 패키지(SIP) 모듈로 개발 속도를 높이는 데 사용됩니다.. 이 개발 키트는 Bluetooth 저에너지 5.2 및 Bluetooth 메시 인증을 받은 SIMPLELINK-LOWPOWER-SDK 소프트웨어 개발 키트와 최신 3.0 Zigbee 인증을 지원합니다.  CC2652RSIP 모듈은 필요한 모든 크리스탈 및 패시브가 포함된 작은 크기의 7x7mm 패키지를 (...)

사용 설명서: PDF
TI.com에서 구매할 수 없음
평가 보드

ALGO-3P-UISP1-TI — 텍사스 인스트루먼트 장치용 Algocraft μISP1 프로그래머

μISP는 호스트 PC(RS-232, USB, LAN 연결 기능이 내장되어 있음)에 연결되어 작동하거나 단독 모드로 작동할 수 있습니다.

독립 실행형 모드의 프로그래밍 싸이클은 단순히 START 버튼을 누르거나 일부 TTL 제어 라인을 통해 실행될 수 있습니다.

컴팩트한 크기와 다양한 기능을 갖추고 있어 생산 환경, 수동 및 자동 프로세스에 간편하게 통합할 수 있습니다.

발송: Algocraft
디버그 프로브

TMDSEMU110-U — XDS110 JTAG 디버그 프로브

텍사스 인스트루먼트 XDS110은 TI 임베디드 프로세서를 위한 새로운 디버그 프로브(에뮬레이터)입니다. XDS110은 XDS100 제품군을 대체하면서 하나의 포드로 더 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을지원합니다. 또한 모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어(Core) 및 시스템 트레이스(System Trace)를 지원합니다.  핀을 통한 코어 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.

(...)
사용 설명서: PDF
Download English Version: PDF
TI.com에서 구매할 수 없음
디버그 프로브

TMDSEMU200-U — XDS200 USB 디버그 프로브

XDS200은 TI 임베디드 장치를 디버깅하는 데 사용되는 디버그 프로브(에뮬레이터)입니다. 대부분의 장치의 경우 더욱 저렴한 신형 XDS110(www.ti.com/tool/TMDSEMU110-U)을 사용하실 것을 권장합니다. XDS200은 단일 포드에서 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(임베디드 트레이스 버퍼)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 트레이스를 지원합니다.

XDS200은 TI 20핀 커넥터(TI 14핀, (...)

TI.com에서 구매할 수 없음
하드웨어 프로그래밍 도구

ALGO-3P-WRITENOW — Algocraft WriteNow! 프로그래머

WriteNow! 시스템 내 프로그래머 시리즈는 프로그래밍 산업에서 획기적인 발전입니다. 프로그래머는 다양한 제조업체의 수많은 장치(마이크로컨트롤러, 메모리, CPLD 및 기타 프로그래머블 장치)를 지원하며 간편한 ATE/장치 통합을 위한 컴팩트한 크기를 가지고 있습니다. 이는 단독으로 작동하거나 호스트 PC(RS-232, LAN 및 USB 연결 기능이 내장되어 있음)에 연결되어 있으며 사용이 간편한 소프트웨어 유틸리티가 제공됩니다.

발송: Algocraft
소프트웨어 개발 키트(SDK)

SIMPLELINK-LOWPOWER-F2-SDK SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
소프트웨어 개발 키트(SDK)

SIMPLELINK-TI-OPENTHREAD-SDK SimpleLink™ family of devices OpenThread software

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

소프트웨어 개발 키트(SDK)

TI-15-4-STACK-GATEWAY-LINUX-SDK TI 15-4-Stack Gateway Linux Software Development Kit

The TI-15.4-Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4-Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
시작하기

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

IDE, 구성, 컴파일러 또는 디버거

ARM-CGT Arm® code generation tools -- compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

ARM-CGT-CLANG Arm® code generation tools - compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SENSOR-CONTROLLER-STUDIO Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
온라인 교육

SIMPLELINK-ACADEMY-CC13XX-CC26XX SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

소프트웨어 프로그래밍 도구

FLASH-PROGRAMMER-2 SmartRF Flash Programmer v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
지원 소프트웨어

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

계산 툴

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
계산 툴

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
계산 툴

Z-STACK-CALC Z-Stack Power Calculator

This tool is used to allow SimpleLink™ Z-Stack™ Software users to analyze system power profile for a sleepy end device within a Zigbee application. This calculator enables the user to assess the potential system battery life and determine how to optimize battery life through (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

계산 툴

ZIGBEE-POWER-CALC — Z-Stack™ 전력 계산기 툴

이 툴은 SimpleLink™ Z-Stack™ 소프트웨어 사용자가 Zigbee 애플리케이션 내에서 슬리피 엔드 장치의 시스템 전력 프로필을 분석할 수 있게 해줍니다. 이 계산기는 사용자가 시스템 설계 선택을 에뮬레이션하여 원하는 성능 목표를 달성하기 위해 시스템 설정, 스택 매개 변수, 페이로드 프로파일 및 사용 매개 변수를 구성하여 잠재적인 시스템 배터리 수명을 평가하고 배터리 수명을 최적화하는 방법을 결정할 수 있게 합니다.
인증

CC26XX-REPORTS CC26xx regulatory certifcation reports

Are you looking for CC26xx module certification support? CC26xx-CERTIFCATION provides the relevant information and support for successful certification of your product. Within this page you will find the latest certification reports of our Modules as well as our evaluation boards.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
설계 툴

3P-WIRELESS-MODULES — 타사 무선 모듈 검색 툴

타사 무선 모듈 검색 툴은 개발자가 완제품 사양을 충족하는 제품을 식별하고 생산 준비가 완료된 무선 모듈을 조달하는 데 유용합니다. 검색 툴에 포함되어 있는 타사 모듈 공급업체는 TI 무선 연결 제품을 사용하여 무선 모듈을 설계 및 제조하는 전문성을 갖춘 독립 회사입니다.
설계 툴

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

설계 툴

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 장치에 대한 하드웨어 설계 검토

SimpleLink 하드웨어 설계 검토 프로세스는 설계를 검토하고 귀중한 피드백을 제공할 수 있는 주제 전문가와 일대일로 연락할 수 있는 방법을 제공합니다. 간단한 3단계 검토 요청 절차와 관련 기술 문서 및 리소스 링크는 여기서 확인할 수 있습니다.

시작하기

일반 설계 질문은 2.4GHz 하드웨어 설계 검토를 요청하기 전에 E2E 포럼에 게시해야 합니다.

하드웨어 설계 검토 요청 양식과 함께 전송할 다음 필수 문서가 준비되어 있는지 확인하세요:

  • 데이터 시트, 설계 가이드, 사용 설명서 및 기타 하드웨어 리소스와 같이 제품 (...)
거버(Gerber) 파일

CC2652XSIP_EM Design Files

SWRC388.ZIP (1191 KB)
회로도

LP-CC2652PSIP Design Files

SWRR172.ZIP (7286 KB)
패키지 CAD 기호, 풋프린트 및 3D 모델
QFM (MOT) 48 Ultra Librarian