TMS320F28069M

활성

C2000™ 32비트 MCU - 90MHz, FPU, VCU, CLA, 256KB 플래시, InstaSPIN-MOTION

제품 상세 정보

CPU 1 C28, 1 CLA Frequency (MHz) 90 Flash memory (kByte) 256 RAM (kByte) 100 ADC type 1 12-bit SAR Total processing (MIPS) 180 Features FPU32, InstaSPIN-MOTION technology UART 2 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 14, 16 TI functional safety category Functional Safety Quality-Managed Number of ADC channels 12, 16 Direct memory access (Ch) 6 SPI 2 QEP 1, 2 USB Yes Hardware accelerators Control law accelerator, Floating point unit Edge AI enabled Yes Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface CAN, I2C, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 256 Number of GPIOs 54 Number of I2Cs 1 Security Secure storage
CPU 1 C28, 1 CLA Frequency (MHz) 90 Flash memory (kByte) 256 RAM (kByte) 100 ADC type 1 12-bit SAR Total processing (MIPS) 180 Features FPU32, InstaSPIN-MOTION technology UART 2 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 14, 16 TI functional safety category Functional Safety Quality-Managed Number of ADC channels 12, 16 Direct memory access (Ch) 6 SPI 2 QEP 1, 2 USB Yes Hardware accelerators Control law accelerator, Floating point unit Edge AI enabled Yes Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface CAN, I2C, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 256 Number of GPIOs 54 Number of I2Cs 1 Security Secure storage
LQFP (PN) 80 196 mm² 14 x 14 LQFP (PZ) 100 256 mm² 16 x 16
  • High-efficiency 32-bit CPU (TMS320C28x)
    • 90 MHz (11.11-ns cycle time)
    • 16 × 16 and 32 × 32 Multiply and Accumulate (MAC) operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Floating-Point Unit (FPU)
    • Native single-precision floating-point operations
  • Programmable Control Law Accelerator (CLA)
    • 32-bit floating-point math accelerator
    • Executes code independently of the main CPU
  • Viterbi, Complex Math, CRC Unit (VCU)
    • Extends C28x instruction set to support complex multiply, Viterbi operations, and Cyclic Redundency Check (CRC)
  • Embedded memory
    • Up to 256KB of flash
    • Up to 100KB of RAM
    • 2KB of One-Time Programmable (OTP) ROM
  • 6-channel Direct Memory Access (DMA)
  • Low device and system cost
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on reset and brownout reset
    • Low-power operating modes
    • No analog support pin
  • Endianness: Little endian
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • Clocking
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator/external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Advanced control peripherals
  • Up to 8 Enhanced Pulse-Width Modulator (ePWM) modules
    • 16 PWM channels total (8 HRPWM-capable)
    • Independent 16-bit timer in each module
  • Three input Enhanced Capture (eCAP) modules
  • Up to 4 High-Resolution Capture (HRCAP) modules
  • Up to 2 Enhanced Quadrature Encoder Pulse (eQEP) modules
  • 12-bit Analog-to-Digital Converter (ADC), dual Sample-and-Hold (S/H)
    • Up to 3.46 MSPS
    • Up to 16 channels
  • On-chip temperature sensor
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents reverse-engineering of firmware
  • Serial port peripherals
    • Two Serial Communications Interface (SCI) [UART] modules
    • Two Serial Peripheral Interface (SPI) modules
    • One Inter-Integrated-Circuit (I2C) bus
    • One Multichannel Buffered Serial Port (McBSP) bus
    • One Enhanced Controller Area Network (eCAN)
    • Universal Serial Bus (USB) 2.0 (see Device Comparison for availability)
      • Full-speed device mode
      • Full-speed or low-speed host mode
  • Up to 54 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins with input filtering
  • Advanced debug features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 80-pin PFP and 100-pin PZP PowerPAD™ Thermally Enhanced Thin Quad Flatpacks (HTQFPs)
    • 80-pin PN and 100-pin PZ Low-Profile Quad Flatpacks (LQFPs)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)
  • High-efficiency 32-bit CPU (TMS320C28x)
    • 90 MHz (11.11-ns cycle time)
    • 16 × 16 and 32 × 32 Multiply and Accumulate (MAC) operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Floating-Point Unit (FPU)
    • Native single-precision floating-point operations
  • Programmable Control Law Accelerator (CLA)
    • 32-bit floating-point math accelerator
    • Executes code independently of the main CPU
  • Viterbi, Complex Math, CRC Unit (VCU)
    • Extends C28x instruction set to support complex multiply, Viterbi operations, and Cyclic Redundency Check (CRC)
  • Embedded memory
    • Up to 256KB of flash
    • Up to 100KB of RAM
    • 2KB of One-Time Programmable (OTP) ROM
  • 6-channel Direct Memory Access (DMA)
  • Low device and system cost
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on reset and brownout reset
    • Low-power operating modes
    • No analog support pin
  • Endianness: Little endian
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • Clocking
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator/external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Advanced control peripherals
  • Up to 8 Enhanced Pulse-Width Modulator (ePWM) modules
    • 16 PWM channels total (8 HRPWM-capable)
    • Independent 16-bit timer in each module
  • Three input Enhanced Capture (eCAP) modules
  • Up to 4 High-Resolution Capture (HRCAP) modules
  • Up to 2 Enhanced Quadrature Encoder Pulse (eQEP) modules
  • 12-bit Analog-to-Digital Converter (ADC), dual Sample-and-Hold (S/H)
    • Up to 3.46 MSPS
    • Up to 16 channels
  • On-chip temperature sensor
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents reverse-engineering of firmware
  • Serial port peripherals
    • Two Serial Communications Interface (SCI) [UART] modules
    • Two Serial Peripheral Interface (SPI) modules
    • One Inter-Integrated-Circuit (I2C) bus
    • One Multichannel Buffered Serial Port (McBSP) bus
    • One Enhanced Controller Area Network (eCAN)
    • Universal Serial Bus (USB) 2.0 (see Device Comparison for availability)
      • Full-speed device mode
      • Full-speed or low-speed host mode
  • Up to 54 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins with input filtering
  • Advanced debug features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 80-pin PFP and 100-pin PZP PowerPAD™ Thermally Enhanced Thin Quad Flatpacks (HTQFPs)
    • 80-pin PN and 100-pin PZ Low-Profile Quad Flatpacks (LQFPs)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2806x family of microcontrollers (MCUs) provides the power of the C28x core and CLA coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM module to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the ePWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2806x family of microcontrollers (MCUs) provides the power of the C28x core and CLA coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM module to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the ePWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 유사한 기능
TMS320F280049C 활성 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 256KB 플래시, CLA, InstaSPIN-FOC, CLB, PGA, SDFM This product is from the latest generation of real-time controllers with similar attributes.

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
64개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet TMS320F2806x Real-Time Microcontrollers datasheet (Rev. J) PDF | HTML 2021/09/16
* Errata TMS320F2806x Real-Time MCUs Silicon Errata (Rev. O) PDF | HTML 2021/04/09
* User guide TMS320x2806x Microcontrollers Technical Reference Manual (Rev. I) 2022/06/11
Application note Serial Flash Programming of C2000 Microcontrollers (Rev. I) PDF | HTML 2025/08/14
User guide C2000 Real-Time Control Peripheral Reference Guide (Rev. U) PDF | HTML 2025/07/11
Product overview Safety Package for Automotive and Industrial Real-Time Microcontrollers (Rev. E) PDF | HTML 2025/06/23
Application note C2000™ MCU JTAG Connectivity Debug (Rev. C) PDF | HTML 2024/08/12
Application note Development Tool Versions for C2000™ Support (Rev. A) PDF | HTML 2024/06/26
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 2024/03/25
Product overview C2000™ Safety Mechanisms (Rev. B) 2023/11/09
Application note Migrating Software From 8-Bit (Byte) Addressable CPU’s to C28x CPU (Rev. A) PDF | HTML 2023/04/19
Application note Software Examples to Showcase Unique Capabilities of TI’s C2000™ CLA (Rev. A) PDF | HTML 2022/11/17
User guide InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) PDF | HTML 2021/10/14
User guide TMS320F2806xM InstaSPIN-MOTION Software User's Guide (Rev. C) PDF | HTML 2021/10/08
Application note EEPROM Emulation for Gen 2 C2000 Real-Time MCUs (Rev. A) 2020/07/23
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020/06/01
Application note Migrating From TMS320F2802x/2803x to TMS320F2806x (Rev. A) 2020/03/17
Application note Configurable Error Generator for Controller Area Network PDF | HTML 2019/12/19
User guide TMS320C28x Extended Instruction Sets Technical Reference Manual (Rev. C) 2019/10/29
Application note C2000 ADC (Type-3) Performance Versus ACQPS PDF | HTML 2019/10/07
E-book InstaSPIN™ solutions for designing three-phase motor control applications 2019/07/22
Application note Calculating Useful Lifetimes of Embedded Processors (Rev. B) PDF | HTML 2019/05/07
Functional safety information C2000™ MCU SafeTI™ control solutions: An introduction to ASIL decomposition 2019/04/10
User guide LAUNCHXL-F28069M overview (Rev. B) 2019/03/21
Application note MSL Ratings and Reflow Profiles (Rev. A) 2018/12/13
Certificate Certificate of Compliance 2018/07/06
Certificate Certificate of Compliance E352502-20130316 2018/07/06
Functional safety information IEC60730 Safety Library for TMS320F2802x 2018/07/06
Functional safety information IEC60730 Safety Library for TMS320F2803x 2018/07/06
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 2018/07/06
Functional safety information VDE Safety Certification Document 2018/06/22
Application note Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives 2018/04/17
User guide Fast Current Loop (C28x) Library 2018/03/06
Application note Performance Analysis of Fast Current Loop (FCL) in Servo 2018/03/06
Application note The TMS320F28004x MCU: A Comparison to the TMS320F2806x and TMS320F2803x MCUs (Rev. A) 2018/01/17
Application note Programming TMS320x28xx and 28xxx Peripherals in C/C++ (Rev. E) PDF | HTML 2017/12/19
Application note Programming Examples for the TMS320x28xx eCAN (Rev. B) PDF | HTML 2017/09/12
Application note Copying Compiler Sections from Flash to RAM on the TMS320F28xxx DSCs (Rev. A) PDF | HTML 2017/08/18
Technical article TI resolver interface offers integration benefits in industrial drives and HEV/EV PDF | HTML 2017/04/10
Technical article Increase the reliability of industrial drives with an EMC-compliant resolver senso PDF | HTML 2016/11/02
Application note Calculator for CAN Bit Timing Parameters PDF | HTML 2016/03/22
Technical article Designing an EMC-compliant interface to motor position encoders – Part 5 PDF | HTML 2015/11/10
Application note Using the CAN Piccolo Bootloader at High Temperature 2015/06/29
User guide TMS320C28x DSP CPU and Instruction Set (Rev. F) 2015/04/10
Application note Calculating FIT for a Mission Profile 2015/03/24
More literature controlSUITE Getting Started Guide (Rev. C) 2015/02/09
User guide TMS320C28x Floating Point Unit and Instruction Set Reference Guide (Rev. B) 2014/01/23
User guide TMS320F2806xF InstaSPIN-FOC Software Technical Reference Manual (Rev. A) 2014/01/14
Functional safety information Safety Manual for C2000 MCUs in IEC60730 Safety Applications (Rev. A) 2013/08/21
Application note Running an Application from Internal Flash Memory on the TMS320F28xxx DSP (Rev. L) 2013/02/28
Product overview Breakthrough InstaSPIN™-FOC motor control technology is here 2012/10/17
White paper Developing a multi-channel wireless inductive charger 2012/08/24
Application note InstaSPIN(tm) BLDC Lab 2011/11/15
Application note Software Implementation of PMBus over I2C for TMS320F2803x 2011/03/14
Application note Oscillator Compensation Guide (Rev. A) 2010/06/18
White paper HVAC Dual AC Motor Control with Active PFC Implementation Using Piccolo™ MCUs 2010/04/15
Application note Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices 2009/11/16
Application note TMS320C28x FPU Primer (Rev. A) 2009/07/20
Application note Common Object File Format (COFF) 2009/04/15
Application note Using PWM Output as a Digital-to-Analog Converter on a TMS320F280x (Rev. A) 2008/09/09
Application note Flash Programming Solutions for the TMS320F28xxx DSCs 2008/08/19
User guide TMS320C28x Floating Point Unit and Instruction Set Reference Guide (Rev. A) 2008/08/08
Application note Configuring Source of Multiple ePWM Trip-Zone Events 2007/10/25
Application note Online Stack Overflow Detection on the TMS320C28x DSP 2003/05/02

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

BOOSTXL-DRV8301 — DRV8301 및 NexFET™ MOSFET을 지원하는 모터 드라이브 부스터팩

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with (...)

사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
평가 보드

BOOSTXL-DRV8305EVM — DRV8305N 3상 모터 드라이브 부스터팩 평가 모듈

The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module (...)

사용 설명서: PDF
TI.com에서 구매할 수 없음
평가 보드

BOOSTXL-DRV8323RH — 벅, 션트 증폭기(하드웨어 인터페이스)를 지원하는 DRV8323RH 3상 스마트 게이트 드라이버 평가 모듈

BOOSTXL-DRV8323RH는 DRV8323RH 게이트 드라이버 및 CSD88599Q5DC NexFETTM 전원 블록을 기반으로 하는 15A, 3상 브러시리스 DC 드라이브 단계입니다.  이 모듈에는 개별 DC 버스 및 위상 전압 감지와 개별 저압측 전류 션트 증폭기가 있어 센서리스 BLDC 알고리즘에 이상적인 EVM입니다.  이 모듈은 통합 0.6A 스텝 다운 벅 레귤레이터로 MCU 3.3V 전원을 공급합니다.  이 구동계는 단락, 열, 슈트스루 및 부족 전압으로부터 완전히 보호되며, 여러 하드웨어 구성 핀을 통해 쉽게 (...)
사용 설명서: PDF
TI.com에서 구매할 수 없음
평가 보드

BOOSTXL-DRV8323RS — 벅, 션트 증폭기(SPI 인터페이스)를 지원하는 DRV8323RS 3상 스마트 게이트 드라이버 평가 모듈

BOOSTXL-DRV8323RS는 DRV8323RH 게이트 드라이버 및 CSD88599Q5DC NexFETTM 전원 블록을 기반으로 하는 15A, 3상 브러시리스 DC 드라이브 단계입니다. 이 모듈에는 개별 DC 버스 및 위상 전압 감지와 개별 저압측 전류 션트 증폭기가 있어 센서리스 BLDC 알고리즘에 이상적인 평가 모듈(EVM)입니다. 이 모듈은 통합 0.6A 스텝 다운 벅 레귤레이터로 MCU 3.3V 전원을 공급합니다. 이 드라이브 단계는 단락, 열, 슈트스루 및 저전압 보호로 완전히 보호되며, 장치 SPI 레지스터를 통해 (...)

사용 설명서: PDF
TI.com에서 구매할 수 없음
평가 보드

DRV8301-69M-KIT — DRV8301 및 InstaSPIN 지원 Piccolo TMS320F28069M MCU를 지원하는 3상 BLDC 및 PMSM 모터 키트

DRV8301-69M-KIT는 DIMM100 controlCARD 기반 마더보드 평가 모듈입니다.  DRV8301-69M-KIT는 3상 BLDC(브러시리스 DC)및 BLAC(브러시리스 AC) 또는 PMSM(영구 자석 동기) 모터를 구동하는 InstaSPIN-FOCInstaSPIN-MOTION 기술 기반 모터 제어 평가 키트입니다. 텍사스 인스트루먼트의 InstaSPIN 기술을 활용한 DRV8301-69M-KIT를 통해 개발자는 3상 모터를 신속하게 식별하고, 자동으로 튜닝 및 제어하여 '즉시' 안정적이고 기능적인 모터를 (...)

사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
평가 보드

LAUNCHXL-F28069M — F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU

LAUNCHXL-F28069M은 다양한 플러그온 BoosterPack과 호환되는 TI MCU LaunchPad 에코시스템InstaSPIN-FOCInstaSPIN-MOTION 지원 F2806x 시리즈와 F2806x 시리즈를 위한 저비용 평가 및 개발 툴입니다(아래 기능 섹션의 권장 BoosterPack에서 제안됨). 이 확장된 버전의 LaunchPad는 두 개의 BoosterPack 연결을 지원합니다. LaunchPad는 다음 애플리케이션을 개발하는 동안 사용할 수 있는 표준화되고 사용하기 쉬운 플랫폼을 제공합니다.

사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
평가 보드

TMDSHVMTRINSPIN — InstaSPIN-FOC 및 InstaSPIN-MOTION 지원 Piccolo MCU를 지원하는 고전압 모터 제어 키트

TMDSHVMTRINSPIN은 DIMM100 controlCARD 기반 마더보드 평가 모듈입니다. InstaSPIN™ 기술이 적용된 고전압 모터 제어 키트는 텍사스 인스트루먼트의 C2000™ InstaSPIN 32비트 마이크로컨트롤러 제품군에 포함된 혁신적인 InstaSPIN-FOC 및 InstaSPIN-MOTION 모터 제어 기술을 활용하여 고전압 모터의 디지털 제어를 배우고 실험할 수 있는 훌륭한 레퍼런스 플랫폼을 제공합니다. InstaSPIN 기술을 통해 모터 시스템 개발자는 3상 모터를 신속하게 식별, (...)

사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
평가 보드

XDS110ISO-EVM — C2000 및 Sitara™ controlSOM용 XDS110 절연 플러그인 평가 모듈

XDS110 절연 플러그인 보드는 C2000 및 Sitara controlSOM을 위한 실시간 디버그 및 플래시 프로그래밍 평가 모듈입니다. 비절연 120핀 커넥터 또는 전기적으로 절연된 16핀 커넥터를 통해 C2000 및 Sitara controlSOM에 연결할 수 있습니다. 두 커넥터는 모두 JTAG/cJTAG/SWD 지원과 전이중 UART 포트를 갖추고 있습니다. 이 보드는 SPI(직렬 주변 기기 인터페이스), 4개의 절연 디지털-아날로그 컨버터(DAC) 채널, 최대 6개의 디지털 및 4개의 아날로그 비절연 채널 등 타깃 (...)
사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
평가 보드

ALGO-3P-UISP1-TI — 텍사스 인스트루먼트 장치용 Algocraft μISP1 프로그래머

μISP는 호스트 PC(RS-232, USB, LAN 연결 기능이 내장되어 있음)에 연결되어 작동하거나 단독 모드로 작동할 수 있습니다.

독립 실행형 모드의 프로그래밍 싸이클은 단순히 START 버튼을 누르거나 일부 TTL 제어 라인을 통해 실행될 수 있습니다.

컴팩트한 크기와 다양한 기능을 갖추고 있어 생산 환경, 수동 및 자동 프로세스에 간편하게 통합할 수 있습니다.

발송: Algocraft
디버그 프로브

TMDSEMU200-U — XDS200 USB 디버그 프로브

XDS200은 TI 임베디드 장치를 디버깅하는 데 사용되는 디버그 프로브(에뮬레이터)입니다. 대부분의 장치의 경우 더욱 저렴한 신형 XDS110(www.ti.com/tool/TMDSEMU110-U)을 사용하실 것을 권장합니다. XDS200은 단일 포드에서 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(임베디드 트레이스 버퍼)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 트레이스를 지원합니다.

XDS200은 TI 20핀 커넥터(TI 14핀, (...)

TI.com에서 구매할 수 없음
디버그 프로브

TMDSEMU560V2STM-U — XDS560v2 시스템 추적 USB 디버그 프로브

XDS560v2는 디버그 프로브의 XDS560™ 제품군 중 최고의 성능을 가진 제품으로, 기존의 JTAG 표준(IEEE1149.1)과 cJTAG(IEEE1149.7)를 모두 지원합니다. SWD(직렬 와이어 디버그)는 지원하지 않습니다.

모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 ARM 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.

XDS560v2는 MIPI HSPT 60핀 커넥터(TI 14핀, (...)

TI.com에서 구매할 수 없음
디버그 프로브

TMDSEMU560V2STM-UE — XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

TI.com에서 구매할 수 없음
하드웨어 프로그래밍 도구

ALGO-3P-WRITENOW — Algocraft WriteNow! 프로그래머

WriteNow! 시스템 내 프로그래머 시리즈는 프로그래밍 산업에서 획기적인 발전입니다. 프로그래머는 다양한 제조업체의 수많은 장치(마이크로컨트롤러, 메모리, CPLD 및 기타 프로그래머블 장치)를 지원하며 간편한 ATE/장치 통합을 위한 컴팩트한 크기를 가지고 있습니다. 이는 단독으로 작동하거나 호스트 PC(RS-232, LAN 및 USB 연결 기능이 내장되어 있음)에 연결되어 있으며 사용이 간편한 소프트웨어 유틸리티가 제공됩니다.

발송: Algocraft
소프트웨어 개발 키트(SDK)

C2000WARE C2000Ware for C2000 Microcontrollers

C2000Ware is a cohesive set of software and documentation created to minimize development time. It includes device-specific drivers, libraries, and peripheral examples.

  • Hardware design schematics, BOM, gerber files, and documentation for C2000 controlCARDS, Experimenter Kits, and LaunchPads.
  • (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
애플리케이션 소프트웨어 및 프레임워크

MOTORKITSCNCD69MISO — TMDSCNCD28069MISO 제어 카드용 모터 키트 애플리케이션 소프트웨어

Latest USB Stick contents for all InstaSPIN-FOC and InstaSPIN-MOTION motor kits: DRV8312-69M-KIT, DRV8301-69M-KIT, TMDSHVMTRINSPIN, which include the InstaSPIN-FOC and InstaSPIN-MOTION technologies
사용 설명서: PDF | HTML
애플리케이션 소프트웨어 및 프레임워크

MOTORWARE — MotorWare™ 소프트웨어

MotorWare™는 F2802x, F2805x 및 F2806x 시리즈용 InstaSPIN-FOC™InstaSPIN-MOTION™ 기반 애플리케이션을 개발하기 위한 소프트웨어 및 문서 패키지입니다. MotorWare에 대한 추가 수정은 없을 것으로 예상됩니다.

최신 F28x 시리즈 지원은 C200Ware MotorControl SDK를 참조하세요.

사용 설명서: PDF | HTML
드라이버 또는 라이브러리

C2000-DIGITAL-CONTROL-LIBRARY — C2000 디지털 제어 라이브러리

C2000 DCL(디지털 제어 라이브러리)은 텍사스 인스트루먼트의 C2000 MCU 플랫폼을 사용하는 디지털 제어 애플리케이션 개발자를 위한 강력한 소프트웨어 함수 제품군을 제공합니다. 라이브러리의 모든 함수는 C 또는 어셈블리 소스 코드의 형태로 제공됩니다. DCL 버전 3.0에는 167개의 컨트롤러 및 지원 함수가 포함되어 있습니다. 컨트롤러 유형은 5가지 PID 유형과 5가지 '직접형' 유형, 이렇게 10가지로 표현됩니다. 이 라이브러리에는 선형 및 비선형 게인 스케줄러도 포함되어 있습니다. 지원 함수는 데이터 로깅, 성능 (...)
드라이버 또는 라이브러리

EMO-3P-CANOPEN — Emotas의 CANopen 프로토콜 스택

emotas CANopen 스택은 다음을 포함한 여러 TI MCU 플랫폼을 지원합니다. MSPM0, 다양한 TMS3200, Hercules 및 Sitara.  여러 버전의 CANopen 스택을 다양한 애플리케이션 요구에 맞게 사용할 수 있습니다. CIA 301 및 CIA 305에 따르면 모든 CANopen 기능이 지원됩니다. 선택 사항 확장 패키지는 기타 CANopen 통신 또는 디바이스 프로필 또는 EnergyBus와 같은 애플리케이션 프로필을 지원합니다. CANopen 스택은 ANSI-C 소스 코드로 제공됩니다. 제공 (...)
드라이버 또는 라이브러리

IEC60730SWPACKAGES — C2000 SafeTI™ 60730 SW 패키지

C2000 MCU SafeTI-60730 소프트웨어 패키지에는 UL 인증을 받은 구성 요소인 SafeTI™ 소프트웨어 패키지가 포함되어 있어 C2000™ 실시간 제어 MCU(마이크로컨트롤러)를 사용하여 기능 안전 컨수머 애플리케이션을 보다 쉽고 빠르게 설계할 수 있습니다. 이러한 SafeTI 소프트웨어 패키지의 소프트웨어는 UL 인증을 받은 구성 요소로, 가전제품, 아크 감지기, 전원 컨버터, 전원 툴, 전기 자전거 등을 포함한 IUL 1998:2008 Class 1 표준 및 IEC 60730-1:2010 Class B를 (...)
시작하기

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

IDE, 구성, 컴파일러 또는 디버거

C2000_CLA_SAFETI_CQKIT_RV C2000™ and CLA safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
운영 체제(OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS 사전 인증 안전 RTOS

SAFERTOS®는 임베디드 프로세서를 위해 설계된 고유한 실시간 운영 체제입니다. TÜV SÜD의 IEC 61508 SIL3 및 ISO 26262 ASILD 표준에 따라 사전 인증을 받았습니다. SAFERTOS®는 WHIS 전문가 팀에서 안전을 위해 특별히 제작되었으며, 전 세계적으로 안전이 중요한 응용 분야에 사용됩니다. WHIS와 텍사스 인스트루먼트는 10년 넘게 협력해 왔습니다. 이 기간 동안, WHIS는 SAFERTOS®를 광범위한 TI 프로세서로 이식하여 널리 사용되는 모든 코어를 지원하며 요청 시 추가 아키텍처를 (...)
소프트웨어 프로그래밍 도구

INSTASPINUNIVERSALGUI — MotorWare 범용 GUI용 GUI Composer 런타임 설치 및 WebApp

GUI Composer Runtime Installation and GUI source (Webapp) for MotorWare Universal GUI. This GUI instruments the existing variables in any MotorWare InstaSPIN-FOC or InstaSPIN-MOTION project, meaning you can recompile the .out to add your own settings and other system code.
사용 설명서: PDF | HTML
소프트웨어 프로그래밍 도구

PLEXIM-3P-PLECS-CODER — TI C2000 타깃 지원 패키지 포함 Plexim PLECS Coder

TI C2000 대상 지원 패키지가 포함된 PLECS Coder는 파워 일렉트로닉스 및 전기 드라이브 애플리케이션을 위한 C2000 마이크로컨트롤러를 프로그래밍하는 프로세스를 간소화합니다. 임베디드 소프트웨어 개발을 쉽게 이용할 수 있고 효율적으로 만들 수 있도록 설계된 PLECS Coder는 제어 설계와 하드웨어 구현 사이의 격차를 해소합니다. 숙련된 개발자이든 마이크로컨트롤러 프로그래밍이 처음이든, PLECS Coder는 제어 회로도를 작동하는 MCU 코드로 변환하는 가장 빠른 방법입니다. 여기에는 표준 PLECS 라이브러리 (...)
발송: Plexim GmbH
설계 툴

C2000-3P-SEARCH — C2000 타사 검색 툴

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)
레퍼런스 디자인

TIDA-01636 — 전력 레일 잡음 분석기 레퍼런스 설계

이 레퍼런스 설계는 C2000™ 마이크로컨트롤러(MCU)에서 ADC(아날로그-디지털 컨버터)에 연결된 액티브 통과 대역 필터입니다. 시스템은 해당 대역에서 전원 레일의 리플 및 잡음을 감지합니다. FFT(고속 푸리에 변환) 알고리즘이 신호의 고조파 콘텐츠를 분석하고 스위칭 주파수 감지를 지원합니다. 이 분석을 통해 고전력 애플리케이션의 적응형 실시간 스위칭 주파수 디더링과 더 나은 EMI(전자기 호환성 간섭) 제어를 지원합니다. 또는 피드백 없는 포지셔너의 리플 카운터가 설계에 도움이 될 수 있습니다.

C2000™ 마이크로컨트롤러의 (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDA-00916 — 드론 ESC를 위한 무센서 고속 FOC 레퍼런스 디자인

ESC 모듈은 더 긴 비행 시간과 더 동적인 동작을 더 부드럽고 안정적인 성능으로 제공하는 더 효율적인 모델이 필요한 비군용 드론 및 사용자에게 중요한 서브 시스템입니다. 이 설계는 UAV(무인 항공기) 또는 드론에 일반적으로 사용되는 ESC(전자 속도 컨트롤러)를 구현합니다.

속도 제어는 무센서로 수행되며, 모터는 FOC 속도 제어를 사용하여 최대 1.2kHz 전기 주파수(6폴 페어 모터 상태에서 12kRPM) 테스트를 거쳤습니다. 드론 ESC를 위한 TI의 고속 무센서 FOC 레퍼런스 설계는 동급 최고의 FOC 알고리즘 구현을 (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDA-01527 — C2000™ 마이크로컨트롤러 및 ±0.1° 정확도를 지원하는 개별 리졸버 프론트 엔드 레퍼런스 설계

이 레퍼런스 설계는 리졸버 센서를 위한 여자 증폭기 및 아날로그 프론트 엔드입니다. 이 설계는 1-in2 PCB(인쇄 회로 보드)에 개별 부품과 표준 연산 증폭기만 구현합니다. 제공된 알고리즘 및 코드 예제에서는 신호 처리 및 각도 계산을 위해 TMS320F28069M MCU와 함께 2000™ MCU(마이크로컨트롤러) LaunchPad™ 개발 키트를 사용합니다. 이 레퍼런스 설계는 혁신적인 산란 신호 처리 방법을 사용합니다. 이 방법을 사용하면 하드웨어 비용과 복잡성을 적정 수준으로 유지하면서 시스템 정확도를 250% 향상시킬 (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDM-THREEPHASE-BLDC-LC-INST — InstaSPIN 소프트웨어를 지원하는 3상 브러시리스/PMSM 저전류 모터 제어 솔루션

This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 (...)
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
LQFP (PN) 80 Ultra Librarian
LQFP (PZ) 100 Ultra Librarian