CC1354R10

활성

1MB 플래시, 296KB SRAM EdgeAI를 지원하는 SimpleLink™ Arm® Cortex®-M33 다중 대역 무선 MCU

제품 상세 정보

Protocols 6LoWPAN, Amazon Sidewalk, Bluetooth low energy, IEEE 802.15.4, MIOTY, Matter, Proprietary, Thread, Wi-SUN, Wireless M-Bus, Zigbee Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 1076-1315, 2360-2500, 287-351, 359-439, 431-527, 861-1054 Type Wireless MCU TX power (max) (dBm) 14 RAM (kByte) 296 Flash memory (kByte) 1024 CPU Arm® Cortex®-M33 Operating system FreeRTOS, RTOS, TI-RTOS Peripherals 12-bit ADC 8-channel, 2 comparators, 4 SPI, 4 UART, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Number of GPIOs 28, 42 Rating Catalog Operating temperature range (°C) -40 to 105 Edge AI enabled Yes
Protocols 6LoWPAN, Amazon Sidewalk, Bluetooth low energy, IEEE 802.15.4, MIOTY, Matter, Proprietary, Thread, Wi-SUN, Wireless M-Bus, Zigbee Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 1076-1315, 2360-2500, 287-351, 359-439, 431-527, 861-1054 Type Wireless MCU TX power (max) (dBm) 14 RAM (kByte) 296 Flash memory (kByte) 1024 CPU Arm® Cortex®-M33 Operating system FreeRTOS, RTOS, TI-RTOS Peripherals 12-bit ADC 8-channel, 2 comparators, 4 SPI, 4 UART, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Number of GPIOs 28, 42 Rating Catalog Operating temperature range (°C) -40 to 105 Edge AI enabled Yes
VQFN (RGZ) 48 49 mm² 7 x 7 VQFN (RSK) 64 64 mm² 8 x 8

Wireless microcontroller

  • Powerful 48MHz Arm Cortex-M33 processor with TrustZone
  • FPU and DSP extension
  • 1024kB flash program memory
  • 8kB of cache SRAM
  • 256kB of ultra-low leakage SRAM with parity for high-reliability operation
    • ­32kB of additional SRAM if parity is disabled
  • Dual-band Sub-1GHz and 2.4GHz operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, OOK, IEEE 802.15.4 PHY, and MAC
  • Supports over-the-air update (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4kB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 3.4mA active mode, CoreMark
    • 71µA/MHz running CoreMark
    • 0.98µA standby mode, RTC, 256kB SRAM
    • 0.17µA shutdown mode, wake-up on pin
  • Ultra-low-power sensor controller consumption
    • 32µA in 2MHz mode
    • 849µA in 24MHz mode
  • Radio consumption:
    • 5.8mA RX at 868MHz
    • 6.9mA RX at 2.4GHz
    • 25.8mA TX at +14dBm at 868MHz
    • 7.1mA TX at 0dBm at 2.4GHz

Wireless protocol support

High-performance radio

  • -­121dBm for 2.5kbps long-range mode
  • -­110dBm at 50kbps, 802.15.4, 868MHz
  • -104dBm for Bluetooth® Low Energy 125kbps
  • -105dBm for IEEE 802.15.4-2006 2.4GHz OQPSK (coherent modem)

Regulatory compliance

  • Designed for systems targeting compliance with these standards:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 300 328, EN 303 131, EN 303 204, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T66, STD-T67, and STD-T108

MCU peripherals

  • Most digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit SAR ADC, 200ksps, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Four UART, four SPI, two I2C, one I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • Supports secure boot
  • Supports secure key storage and device ID
  • Arm TrustZone for a trusted execution environment
  • AES 128-bit and 256-bit cryptographic accelerator
  • Public key accelerator
  • SHA2 accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)
  • Secure debug lock
  • Software anti-rollback protection

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8V to 3.8V single supply voltage
  • -40°C to +105°C

Package

  • 7mm × 7mm RGZ VQFN48 (28 GPIOs)
  • 8mm × 8mm RSK VQFN64 (42 GPIOs)
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48MHz Arm Cortex-M33 processor with TrustZone
  • FPU and DSP extension
  • 1024kB flash program memory
  • 8kB of cache SRAM
  • 256kB of ultra-low leakage SRAM with parity for high-reliability operation
    • ­32kB of additional SRAM if parity is disabled
  • Dual-band Sub-1GHz and 2.4GHz operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, OOK, IEEE 802.15.4 PHY, and MAC
  • Supports over-the-air update (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4kB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 3.4mA active mode, CoreMark
    • 71µA/MHz running CoreMark
    • 0.98µA standby mode, RTC, 256kB SRAM
    • 0.17µA shutdown mode, wake-up on pin
  • Ultra-low-power sensor controller consumption
    • 32µA in 2MHz mode
    • 849µA in 24MHz mode
  • Radio consumption:
    • 5.8mA RX at 868MHz
    • 6.9mA RX at 2.4GHz
    • 25.8mA TX at +14dBm at 868MHz
    • 7.1mA TX at 0dBm at 2.4GHz

Wireless protocol support

High-performance radio

  • -­121dBm for 2.5kbps long-range mode
  • -­110dBm at 50kbps, 802.15.4, 868MHz
  • -104dBm for Bluetooth® Low Energy 125kbps
  • -105dBm for IEEE 802.15.4-2006 2.4GHz OQPSK (coherent modem)

Regulatory compliance

  • Designed for systems targeting compliance with these standards:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 300 328, EN 303 131, EN 303 204, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T66, STD-T67, and STD-T108

MCU peripherals

  • Most digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit SAR ADC, 200ksps, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Four UART, four SPI, two I2C, one I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • Supports secure boot
  • Supports secure key storage and device ID
  • Arm TrustZone for a trusted execution environment
  • AES 128-bit and 256-bit cryptographic accelerator
  • Public key accelerator
  • SHA2 accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)
  • Secure debug lock
  • Software anti-rollback protection

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8V to 3.8V single supply voltage
  • -40°C to +105°C

Package

  • 7mm × 7mm RGZ VQFN48 (28 GPIOs)
  • 8mm × 8mm RSK VQFN64 (42 GPIOs)
  • RoHS-compliant package

The SimpleLink™CC1354R10 device is a multiprotocol and multiband Sub-1GHz and 2.4GHz wireless microcontroller (MCU) supporting Thread, Zigbee, Bluetooth 5.3 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), mioty, Wi-SUN, Amazon Sidewalk, proprietary systems, including the TI 15.4-Stack (Sub-1GHz and 2.4GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communications, with advanced security features and on-chip over-the-air (OAD) update capability. It enables long range and reliable communication in building security systems, HVAC, smart meters, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Arm TrustZone based secure key storage, device ID and trusted functions support.
  • Multiband device supporting concurrent multiprotocol for both Sub-1GHz and 2.4GHz through a DMM driver.
  • Wide flexibility of protocol stack support in the SimpleLink LOWPOWER F2 Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 0.98µA and full SRAM retention.
  • Industrial temperature ready with lowest standby current of 5µA at 85⁰C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1Hz ADC sampling at 1µA system current.
  • Low Soft Error Rate (SER) Failure-in-Time (FIT) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm Cortex-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity (–121dBm) and robustness (selectivity and blocking) performance for SimpleLink™ long-range mode.

The CC1354R10 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more details, see the SimpleLink MCU platform.

In addition to the software compatibility, within the multiband wireless MCUs, there is pin-to-pin compatibility from 352kB of flash up to 1MB of flash in the 7mm × 7mm QFN package for maximum design scalability. For more information on TI’s Sub-1GHz devices, see www.ti.com/sub1ghz.

The SimpleLink™CC1354R10 device is a multiprotocol and multiband Sub-1GHz and 2.4GHz wireless microcontroller (MCU) supporting Thread, Zigbee, Bluetooth 5.3 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), mioty, Wi-SUN, Amazon Sidewalk, proprietary systems, including the TI 15.4-Stack (Sub-1GHz and 2.4GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communications, with advanced security features and on-chip over-the-air (OAD) update capability. It enables long range and reliable communication in building security systems, HVAC, smart meters, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Arm TrustZone based secure key storage, device ID and trusted functions support.
  • Multiband device supporting concurrent multiprotocol for both Sub-1GHz and 2.4GHz through a DMM driver.
  • Wide flexibility of protocol stack support in the SimpleLink LOWPOWER F2 Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 0.98µA and full SRAM retention.
  • Industrial temperature ready with lowest standby current of 5µA at 85⁰C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1Hz ADC sampling at 1µA system current.
  • Low Soft Error Rate (SER) Failure-in-Time (FIT) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm Cortex-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity (–121dBm) and robustness (selectivity and blocking) performance for SimpleLink™ long-range mode.

The CC1354R10 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more details, see the SimpleLink MCU platform.

In addition to the software compatibility, within the multiband wireless MCUs, there is pin-to-pin compatibility from 352kB of flash up to 1MB of flash in the 7mm × 7mm QFN package for maximum design scalability. For more information on TI’s Sub-1GHz devices, see www.ti.com/sub1ghz.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
41개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet CC1354R10 SimpleLink™ High-Performance Multiband Wireless MCU datasheet (Rev. B) PDF | HTML 2024/04/24
* Errata CC1354R10 SimpleLink Wireless MCU Device Revision B (Rev. B) PDF | HTML 2024/06/13
* User guide CC13x4, CC26x4 SimpleLink™ Wireless MCU Technical Reference Manual PDF | HTML 2023/03/23
Application note TI Wi-SUN® Network Performance PDF | HTML 2025/08/01
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 2024/08/06
Application note CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 2024/05/02
User guide SimpleLink CC131x and CC135x Family Hardware Migration Guide PDF | HTML 2024/05/02
Application brief Wireless Technologies for Solar Micro Inverters and Trackers (Rev. A) PDF | HTML 2024/04/09
Application brief Wireless MCUs Designed to Meet Complex IoT Requirements PDF | HTML 2023/07/12
Application note Antenna Impedance Measurement and Matching PDF | HTML 2022/03/22
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 2022/02/25
Application note 433 to 930-MHz and 2.4-GHz BOM Tunable PCB Antenna PDF | HTML 2022/02/07
Application note Connect One TI 15.4 Stack Sensor to Multiple Gateways PDF | HTML 2021/12/20
Application note TI Bluetooth® Mesh Software Product Brief PDF | HTML 2021/12/17
Technical article 4 questions to ask before choosing a Wi-SUN stack PDF | HTML 2021/08/13
White paper Dynamic Multi-Protocol (DMM) Performance 2021/04/21
White paper Exploring Thread and Zigbee for home and building automation PDF | HTML 2021/04/12
Technical article How Wi-SUN® FAN improves connected infrastructures PDF | HTML 2020/11/19
Technical article How TI helps expand connectivity beyond the front door with Amazon Sidewalk PDF | HTML 2020/09/21
Application note Finding Settings for New Phy’s for the CC13x0 and CC13x2 Family PDF | HTML 2020/09/14
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML 2020/05/18
Application note Cloning Z-Stack Network Properties Using the SimpleLink Wireless MCU Family PDF | HTML 2020/03/31
Application note Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML 2020/01/28
Technical article Designing a building security system with the Sub-1 GHz Linux Gateway Software Dev PDF | HTML 2019/09/25
More literature Understanding security features for SimpleLink™ Sub-1 GHz CC13x2 MCUs 2019/06/17
More literature Understanding security features for SimpleLink™ Zigbee CC13x2 and CC26x2 Wireles 2019/06/17
Application note Bluetooth® Low Energy Tree Structure Network PDF | HTML 2019/05/29
Application note Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs 2019/04/15
Technical article The “key” to security: Zigbee 3.0’s security features PDF | HTML 2019/02/05
Product overview Out-of-box star-network solution: TI 15.4-Stack 2019/01/14
Application note RF PCB Simulation Cookbook 2019/01/09
Product overview Time Multiplexing: Concurrent Multi-standard Operation 2019/01/03
White paper Migrating your proprietary solution to the SimpleLink™ WMCU 2018/11/07
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation 2018/11/05
Technical article Unlock every door with the SimpleLink™ platform PDF | HTML 2018/09/19
Application note Low-Power ADC Solution for CC13x2 and CC26x2 2018/03/02
White paper Thread and Zigbee for home and building automation 2018/03/01
Application brief Single-Chip Flow Metering Solution With the CC13x2R Wireless MCUs 2018/02/27
Application note Use of Low-power Zigbee® and Thread With the SimpleLink™ Wireless MCU Family 2018/02/27
Application note Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller 2017/03/05
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 2017/02/28

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

디버그 프로브

LB-3P-TRACE32-WIRELESS — 무선 연결용 Lauterbach TRACE32® 디버그 시스템

Lauterbach의 TRACE32® 툴은 개발자가 다양한 종류의 TI 무선 연결 칩을 분석, 최적화 및 인증할 수 있도록 하는 첨단 하드웨어 및 소프트웨어 구성 요소 제품군입니다. 세계적으로 유명한 임베디드 시스템용 디버그 솔루션은 초기 사전 실리콘 개발부터 현장의 제품 인증 및 문제 해결에 이르기까지 다음을 포함하는 모든 개발 단계를 위한 완벽한 솔루션입니다.   전체 온칩 중단점 지원, 런타임 메모리 액세스, 플래시 프로그래밍 및 벤치마크 카운터. 모든 것이 스크립팅이 가능하므로 개발자는 동일한 테스트 시퀀스를 계속해서 (...)

발송: Lauterbach GmbH
개발 키트

LP-EM-CC1354P10 — SimpleLink™ Sub-1GHz 및 2.4GHz 무선 마이크로컨트롤러용 CC1354P10 LaunchPad™ 개발 키트

이 LaunchPad™ 개발 키트는 동시 Sub-1GHz 및 2.4GHz 작동을 위한 일체형 전력 증폭기 및 다중 대역 무선 지원을 갖춘 디바이스에서 개발 속도를 높여줍니다. 지원되는 프로토콜로는 Bluetooth® 저에너지, Wi-SUN®, Thread, Zigbee®, SimpleLink™ 저전력 소프트웨어 개발 키트와 호환되는 2.4GHz 및 Sub-1GHz 독점 RF 프로토콜을 지원하는 TI 15.4 스택이 포함됩니다. 사용 가능한 변형에는 여러 다른 RF 정합 네트워크 및 전원 수준이 있습니다. 이 키트는 분할 (...)

개발 키트

LP-XDS110 — XDS110 LaunchPad™ 개발 키트 디버거

LP-XDS110 LaunchPad 개발 키트 디버거는 텍사스 인스트루먼트(TI) 마이크로컨트롤러, 마이크로프로세서 및 DSP XDS 호환 장치의 프로그래밍 및 디버깅용 도구입니다. LP-XDS110은 20핀 엣지 커넥터를 통해 분할 LaunchPad에 직접 연결하도록 설계된 제품이지만, XDS110 출력 커넥터를 사용해 다른 LaunchPad 및 XDS 호환 장치 디버깅에도 사용할 수 있습니다.

TI.com에서 구매할 수 없음
개발 키트

LP-XDS110ET — XDS110ET LaunchPad™ 개발 키트 디버거(EnergyTrace™ 소프트웨어 포함)

LP-XDS110ET LaunchPad 개발 키트 디버거는 텍사스 인스트루먼트(TI) 마이크로컨트롤러, 마이크로프로세서 및 DSP XDS 호환 장치의 프로그래밍 및 디버깅용 도구입니다. LP-XDS110ET는 20핀 엣지 커넥터를 통해 분할 LaunchPad 개발 키트에 직접 연결하도록 설계된 제품이지만, XDS110 출력 커넥터를 사용해 다른 LaunchPad 개발 키트 및 XDS 호환 장치 디버깅에도 사용할 수 있습니다. LP-XDS110ET는 EnergyTrace™ 소프트웨어를 지원하기 위해 전력 측정용 회로를 추가했습니다.

TI.com에서 구매할 수 없음
소프트웨어 개발 키트(SDK)

SIMPLELINK-LOWPOWER-F2-SDK SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
소프트웨어 개발 키트(SDK)

TI-15-4-STACK-GATEWAY-LINUX-SDK TI 15-4-Stack Gateway Linux Software Development Kit

The TI-15.4-Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4-Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
애플리케이션 소프트웨어 및 프레임워크

MIOTY — MIOTY 기술용 프로토콜 소프트웨어

LaunchPad SensorTag 키트를 사용하여 MIOTY® 프로토콜 소프트웨어 평가를 시작하려면 다음을 따르십시오.
  1. 하나 이상의 CC1352R SensorTag 키트를 구입합니다.
  2. CC1352R1 LaunchPad 개발 키트 하나를 구매합니다.
  3. SimpleLink™ 소프트웨어 개발 키트를 다운로드합니다.
  4. ‌MIOTY 스택 개발의 경우 Stackforce에 문의하십시오.
  5. MIOTY에서 게이트웨이를 주문합니다.


MIOTY 기술은 새로운 저전력 광대역 네트워크(LPWAN) 솔루션으로, ETSI 103 357 기반의 진정한 표준화 (...)

시작하기

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

IDE, 구성, 컴파일러 또는 디버거

ARM-CGT — Arm® 코드 생성 툴 – 컴파일러

TI Arm® 코드 생성(컴파일러) 툴은 특히 TI Arm Cortex-M 및 Cortex-R 시리즈 디바이스를 탑재한 TI Arm 기반 플랫폼용 애플리케이션 개발을 지원합니다.

현재 툴 ARM-CGT-CLANG는은 오픈 소스 Clang 컴파일러와 지원 LLVM 인프라에서 파생됩니다. 레거시 독점(ARM-CGT) 툴은 유지 관리 상태에 있으며 필요에 따라 버그 수정을 받게 됩니다. 지원되는 컴파일러를 확인하는 데 사용되는 SDK(소프트웨어 개발 키트)에 대한 설명서를 참조하십시오. 일반적으로 Clang 기반 컴파일러는 새로운 (...)

사용 설명서: PDF | HTML
IDE, 구성, 컴파일러 또는 디버거

EDGE-AI-STUDIO-MCU Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SENSOR-CONTROLLER-STUDIO — 센서 컨트롤러 스튜디오

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)
IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
온라인 교육

SIMPLELINK-ACADEMY-CC13XX-CC26XX SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

플러그 인

SIMPLELINK-SDK-EDGEAI-PLUGIN Edge AI Plugin and application support for SimpleLink™ family of devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
플러그 인

SIMPLELINK-SDK-LVGL-PLUGIN — SimpleLink™ 소프트웨어 개발 키트(SDK) LittlevGL 플러그 인

SimpleLink™ SDK LVGL 플러그 인은 무료 및 오픈 소스 타사 라이브러리인 LittlevGL을 SimpleLink SDK 에코시스템에 통합하여 다양한 SimpleLink™ MCU 플랫폼에서 고급 그래픽 기능을 사용할 수 있도록 지원하는 컴패니언 소프트웨어 패키지입니다. 이 플러그 인은 개발자가 레퍼런스 하드웨어에서 SimpleLink 플랫폼에 임베디드 GUI를 쉽게 빌드할 수 있도록 예제 하드웨어 추상화 계층과 디스플레이 드라이버를 제공합니다. 이 플러그 인은 SimpleLink MSP432P4 SDK (...)
소프트웨어 프로그래밍 도구

FLASH-PROGRAMMER — SmartRF 플래시 프로그래머

SmartRF 플래시 프로그래머 2는 디버그 및 직렬 인터페이스를 통해 텍사스 인스트루먼트 ARM 기반 저전력 RF 무선 MCU의 플래시 메모리를 프로그래밍하는 데 사용할 수 있습니다. 호환성은 지원되는 제품 목록을 확인하십시오. Uniflash는 모든 SimpleLink 제품을 프로그래밍하는 데 사용할 수도 있습니다.

SmartRF 플래시 프로그래머는 텍사스 인스트루먼트 8051 기반 저전력 RF 무선 MCU의 플래시 메모리를 프로그래밍하고 SmartRF05 평가 보드, SmartRF 트랜시버 평가 보드(TrxEB) 및 CC (...)

사용 설명서: PDF
소프트웨어 프로그래밍 도구

UNIFLASH — UniFlash 플래시 프로그래밍 도구

UniFlash는 TI 마이크로컨트롤러와 무선 연결성 장치의 온칩 플래시와 TI 프로세서용 온보드 플래시 프로그래밍을 위한 소프트웨어 도구입니다. UniFlash는 그래픽과 명령줄 인터페이스를 모두 제공합니다.

UniFlash는 TI 개발자 영역의 클라우드에서 실행하거나 Windows®, Linux®, macOS® 컴퓨터에서 다운로드해 사용할 수 있습니다.

지원되는 장치: CC13xx, CC23xx, CC25xx, CC26xx, CC27xx, CC32xx, C2000™ 마이크로컨트롤러, MSP430™ 마이크로컨트롤러, (...)

계산 툴

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
패키지 CAD 기호, 풋프린트 및 3D 모델
VQFN (RGZ) 48 Ultra Librarian
VQFN (RSK) 64 Ultra Librarian