MSP430FR5041
- Best-in-class ultrasonic water and gas flow measurement with ultra-low power consumption
- Water
- ±12.5-ps differential time of flight (dToF) accuracy at low to high flow rates and across operating temperature
- Achieves ±1% accuracy for a wide dynamic range of 500:1
- Ability to measure a maximum flow rate of 8800 liters/hour (40 gallons/minute) on 25‑mm diameter pipe
- Ability to detect a minimum flow rate of <1 liter/hour (0.005 gallons/minute)
- High-precision time measurement resolution of <5 ps
- Approximately 3-µA overall current consumption with 1 set of results per second
- Ability to support a wide pipe sizes with 15‑mm to 1000-mm diameter
- Gas
- ±250-ps differential time of flight (dToF) accuracy at low to high flow rates and across operating temperature
- Achieves ±1% accuracy up to 12000 liters/hour with a wide dynamic range of 200:1
- Ability to measure a flow rate >25000 liters/hour
- Ability to detect a minimum flow rate of <3 liters/hour
- High-precision time measurement resolution of <100 ps
- Approximately 20-µA overall current consumption with 1 set of results per second
- Water
- Compliant to and exceeds ISO4064, OIML R49, EN 14236 and EN 1434 accuracy standards
- Ability to directly interface standard ultrasonic sensors (up to 2.5 MHz)
- Integrated analog front end – Ultrasonic Sensing Solution (USS_A) that includes
- Programmable pulse generator (PPG) to generate multi-tone pulses at various frequencies
- Integrated PHY with low-impedance output driver (4 Ω) to control input and output channels
- High-performance high-speed 12-bit analog-to-digital converter (SDHS) with output data rates up to 8 Msps
- Programmable gain amplifier (PGA) with gain of –6.5 dB to 30.8 dB
- High-performance PLL with output range of 68 to 80 MHz
- Metering test interface (MTIF)
- Pulse generator and pulse counter
- Pulse rates up to 1024 pulses per second (p/s)
- Count capacity up to 65535 (16 bit)
- Operates in LPM3.5 with 200 nA (typical)
- Low-energy accelerator (LEA)
- Operation independent of CPU
- 8KB of RAM shared with CPU
- Efficient 256-point complex FFT: Up to 40x faster than Arm Cortex-M0+ core
- Embedded microcontroller
- 16-bit RISC architecture up to 16‑MHz clock
- Wide supply voltage range: 1.8 V to 3.6 V (1)
- Optimized ultra-low-power modes
- Active mode: approximately 120 µA/MHz
- Standby mode with real-time clock (RTC) (LPM3.5): 450 nA (2)
- Shutdown (LPM4.5): 30 nA
- Ferroelectric random access memory (FRAM)
- Up to 64KB of nonvolatile memory
- Ultra-low-power writes
- Fast write at 125 ns per word (64KB in 4 ms)
- Unified memory = program + data + storage in one single space
- 1015 write cycle endurance
- Radiation resistant and nonmagnetic
- Intelligent digital peripherals
- 32-bit hardware multiplier (MPY)
- 6-channel internal DMA
- RTC with calendar and alarm functions
- 6 16-bit timers with up to 7 capture/compare registers each
- 32-bit and 16-bit cyclic redundancy check (CRC)
- High-performance analog
- 12-channel analog comparator
- 12-bit ADC featuring window comparator, internal reference, and sample-and-hold, with up to 8 external input channels
- Integrated LCD driver with contrast control for up to 248 segments
- Multifunction input/output ports
- All pins support capacitive-touch capability with no need for external components
- Accessible bit-, byte-, and word-wise (in pairs)
- Edge-selectable wake from LPM on all ports
- Programmable pullup and pulldown on all ports
- Code security and encryption
- 128- or 256-bit AES security encryption and decryption coprocessor
- Random number seed for random number generation algorithms
- IP encapsulation protects memory from external access
- FRAM provides inherent security advantages
- Enhanced serial communication
- Up to 4 eUSCI_A serial communication ports
- UART with automatic baud-rate detection
- IrDA encode and decode
- Up to 2 eUSCI_B serial communication ports
- I2C with multiple-slave addressing
- Hardware UART or I2C bootloader (BSL)
- Up to 4 eUSCI_A serial communication ports
- Flexible clock system
- Fixed-frequency DCO with 10 selectable factory-trimmed frequencies
- Low-power low-frequency internal clock source (VLO)
- 32-kHz crystals (LFXT)
- High-frequency crystals (HFXT)
- Development tools and software
- Ultrasonic Sensing Design Center graphical user interface
- Ultrasonic Sensing Software Library
- EVM430-FR6043 Gas Meter Evaluation Module Board
- MSP-TS430PN80C Target Socket Board for 80-Pin Package
- Free professional development environments with EnergyTrace++ technology
- MSP430Ware™ for MSP microcontrollers
- Device Comparison summarizes the available device variants and package options
(1)Minimum supply voltage is restricted by SVS levels (see the SVS specifications)
(2)The RTC is clocked by a 3.7-pF crystal.
The Texas Instruments MSP430FR604x and MSP430FR504x SoCs are part of the MSP430 ultrasonic sensing microcontroller (MCU) family and are powerful, highly integrated devices designed for a wide variety of industrial applications:
- High-resolution ultrasonic liquid level sensing
- Liquid concentration sensing
- High-resolution anemometer
- Ultrasonic surface sensing
- Ultrasonic leak detection
- Oxygen concentration sensing
- Ultrasonic smart gas meter
- Ultrasonic smart water meter
These MCUs offer an integrated ultrasonic sensing solution (USS_A) module, which provides high accuracy for a wide range of flow rates. The USS module helps achieve ultra-low-power metering combined with lower system cost due to maximum integration requiring very few external components.
MSP430FR604x and MSP430FR504x devices implement high-speed ADC-based signal acquisition followed by optimized digital signal processing using the low-energy accelerator (LEA) to deliver a high-accuracy metering solution with ultra-low power optimum for battery-powered metering applications.
The USS_A module includes a programmable pulse generator (PPG) and a physical interface (PHY) with a low impedance output driver for optimum sensor excitation and accurate impendence matching to deliver best results for zero-flow drift (ZFD). The USS_A module also includes a programmable gain amplifier (PGA) and a high-speed 12-bit 8-Msps sigma-delta ADC (SDHS) for accurate signal acquisition from industry standard ultrasonic transducers.
The MSP430FR604x and MSP430FR504x MCUs also integrate other peripherals to improve system integration for metering. It has a metering test interface (MTIF) module to implement pulse generation to indicate flow measured by the meter. It also has an on-chip 8-mux LCD driver (MSP430FR604x only), a real-time clock (RTC), a 12-bit SAR ADC, an analog comparator, an advanced encryption (AES256) module, and a cyclic redundancy check (CRC) module.
MSP430FR604x and MSP430FR504x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-TS430PN80C 80-pin target development board and EVM430-FR6043 ultrasonic gas flow meter EVM. TI also provides free software including the ultrasonic sensing design center, ultrasonic sensing software library, and MSP430Ware™ software.
The MSP430FR604x and MSP430FR504x MCU family integrates TI’s FRAM (ferroelectric RAM) and a holistic ultra-low-power MSP system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.
For complete module descriptions, see the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family Users Guide .
기술 자료
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
EVM430-FR6043 — MSP430FR6043 초음파 센서 평가 모듈
MSP-TS430PN80C — MSP430FR6043 MCU - 80핀용 타깃 개발 보드(마이크로컨트롤러 포함 안 됨)
Note: This kit does not include MSP430™ microcontroller (MCU)samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart: MSP430FR6043.
The MSP-TS430PN80C microcontroller development board is a standalone ZIF socket (...)
MSP-FET — MSP MCU 프로그래머 및 디버거
The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).
It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)
USS-SWLIB-GAS — Ultrasonic sensing solution (USS) software library for gas metering
Ultrasonic design center is a one stop resource to develop ultrasonic sensing applications using MSP430TM microcontrollers (MCUs) that includes tools, a graphical user interface (GUI), documentation, software libraries and application examples. Developers can quickly configure and customize (...)
지원되는 제품 및 하드웨어
제품
MSP430 마이크로컨트롤러
하드웨어 개발
평가 보드
USS-SWLIB-WATER — Ultrasonic sensing solution (USS) software library for water metering
Ultrasonic design center is a one stop resource to develop ultrasonic sensing applications using MSP430TM microcontrollers (MCUs) that includes tools, a graphical user interface (GUI), documentation, software libraries and application examples. Developers can quickly configure and customize (...)
지원되는 제품 및 하드웨어
제품
MSP430 마이크로컨트롤러
하드웨어 개발
평가 보드
MSPFRBOOT — MSPFRBOOT
The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)
지원되는 제품 및 하드웨어
제품
MSP430 마이크로컨트롤러
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
지원되는 제품 및 하드웨어
제품
Arm Cortex-M0+ MCU
MSP430 마이크로컨트롤러
Wi-Fi 제품
Arm Cortex-R MCU
Arm 기반 프로세서
C2000 실시간 마이크로컨트롤러
저전력 2.4GHz 제품
Sub-1GHz 무선 MCU
하드웨어 개발
평가 보드
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
지원되는 제품 및 하드웨어
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
-
parametric-filter DSP(디지털 신호 프로세서) -
parametric-filter Arm 기반 프로세서 -
parametric-filter MSP430 마이크로컨트롤러 -
parametric-filter C2000 실시간 마이크로컨트롤러 -
parametric-filter Arm 기반 마이크로컨트롤러 -
parametric-filter 신호 조절기 -
parametric-filter mmWave 레이더 센서 -
parametric-filter Wi-Fi 제품 -
parametric-filter Sub-1GHz 제품 -
parametric-filter 디지털 전원 격리 컨트롤러
MSP430-ACADEMY — MSP430™ academy
지원되는 제품 및 하드웨어
제품
MSP430 마이크로컨트롤러
하드웨어 개발
평가 보드
개발 키트
MSP-GANG-SOFTWARE — MSP-GANG Software
지원되는 제품 및 하드웨어
제품
Arm Cortex-M0+ MCU
MSP430 마이크로컨트롤러
하드웨어 개발
평가 보드
개발 키트
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
지원되는 제품 및 하드웨어
제품
C2000 실시간 마이크로컨트롤러
Arm 기반 프로세서
산업용 mmWave 레이더 센서
차량용 mmWave 레이더 센서
MSP430 마이크로컨트롤러
Wi-Fi 제품
Arm Cortex-M4 MCU
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
저전력 2.4GHz 제품
차량용 무선 커넥티비티 제품
Sub-1GHz 무선 MCU
MSP-3P-SEARCH — MSP 타사 검색 도구
(...)
TIDM-02003 — 가스 유량 측정을 위한 초음파 센서 서브시스템 레퍼런스 설계
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
LQFP (PM) | 64 | Ultra Librarian |
VQFN (RGC) | 64 | Ultra Librarian |
주문 및 품질
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
- 팹 위치
- 조립 위치