CC1352P7

활성

EdgeAI, +20dBm을 지원하는 SimpleLink™ Arm® Cortex®-M4F 다중 대역 1GHz 미만 및 2.4GHz 무선 MCU

제품 상세 정보

Protocols 6LoWPAN, Amazon Sidewalk, Bluetooth low energy, IEEE 802.15.4, MIOTY, Matter, Proprietary, Proprietary 2.4 GHz, Thread, Wi-SUN, Wireless M-Bus, Zigbee Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 1069-1329, 2360-2500, 431-527, 861-1054 Type Wireless MCU TX power (max) (dBm) 20 RAM (kByte) 152 Flash memory (kByte) 704 CPU Arm Cortex-M4F Operating system FreeRTOS, RTOS, TI RTOS Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Sensitivity (best) (dBm) -121 Number of GPIOs 26 Rating Catalog Operating temperature range (°C) -40 to 105 Edge AI enabled Edge AI Studio enabled, Yes
Protocols 6LoWPAN, Amazon Sidewalk, Bluetooth low energy, IEEE 802.15.4, MIOTY, Matter, Proprietary, Proprietary 2.4 GHz, Thread, Wi-SUN, Wireless M-Bus, Zigbee Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 1069-1329, 2360-2500, 431-527, 861-1054 Type Wireless MCU TX power (max) (dBm) 20 RAM (kByte) 152 Flash memory (kByte) 704 CPU Arm Cortex-M4F Operating system FreeRTOS, RTOS, TI RTOS Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Sensitivity (best) (dBm) -121 Number of GPIOs 26 Rating Catalog Operating temperature range (°C) -40 to 105 Edge AI enabled Edge AI Studio enabled, Yes
VQFN (RGZ) 48 49 mm² 7 x 7

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4F processor
  • 704KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 144KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Dual-band Sub-1 GHz and 2.4 GHz operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 2.63 mA active mode, CoreMark
    • 55 µA/MHz running CoreMark
    • 0.8 µA standby mode, RTC, 144KB RAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 25.2 µA in 2 MHz mode
    • 701 µA in 24 MHz mode
  • Radio Consumption:
    • 5.4 mA RX at 868 MHz
    • 6.4 mA RX at 2.4 GHz
    • 21 mA TX at +10 dBm at 2.4 GHz
    • 24.9 mA TX at +14 dBm at 868 MHz
    • 64 mA TX at +20 dBm at 915 MHz
    • 101 mA TX at +20 dBm at 2.4 GHz

Wireless protocol support

High performance radio

  • -121 dBm for 2.5-kbps long-range mode
  • -110 dBm at 50 kbps, 802.15.4, 868 MHz
  • -104 dBm for Bluetooth® Low Energy 125-kbps
  • Output power up to +20 dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 300 328, EN 303 131, EN 303 204, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T108 and STD-T66

MCU peripherals

  • Digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • -40 to +105°C

Package

  • 7-mm × 7-mm RGZ VQFN48 (26 GPIOs)
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4F processor
  • 704KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 144KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Dual-band Sub-1 GHz and 2.4 GHz operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 2.63 mA active mode, CoreMark
    • 55 µA/MHz running CoreMark
    • 0.8 µA standby mode, RTC, 144KB RAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 25.2 µA in 2 MHz mode
    • 701 µA in 24 MHz mode
  • Radio Consumption:
    • 5.4 mA RX at 868 MHz
    • 6.4 mA RX at 2.4 GHz
    • 21 mA TX at +10 dBm at 2.4 GHz
    • 24.9 mA TX at +14 dBm at 868 MHz
    • 64 mA TX at +20 dBm at 915 MHz
    • 101 mA TX at +20 dBm at 2.4 GHz

Wireless protocol support

High performance radio

  • -121 dBm for 2.5-kbps long-range mode
  • -110 dBm at 50 kbps, 802.15.4, 868 MHz
  • -104 dBm for Bluetooth® Low Energy 125-kbps
  • Output power up to +20 dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 300 328, EN 303 131, EN 303 204, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T108 and STD-T66

MCU peripherals

  • Digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • -40 to +105°C

Package

  • 7-mm × 7-mm RGZ VQFN48 (26 GPIOs)
  • RoHS-compliant package

The SimpleLink™ CC1352P7 device is a multiprotocol and multi-band Sub-1 GHz and 2.4-GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), mioty , Wi-SUN , proprietary systems, including the TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The CC1352P7 is based on an Arm® Cortex® M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.

The CC1352P7 has a software defined radio powered by an Arm® Cortex®-M0, which allows support for multiple physical layers and RF standards. CC1352P7 supports operation in 287 to 351-MHz, 359 to 527-MHz, 861 to 1054-MHz, 1076 to 1315-MHz, and 2360 to 2500-MHz frequency bands. PHY and frequency band switching can be done runtime through a dynamic multiprotocol manager (DMM) driver. The CC1352P7 has an efficient built-in PA that supports +10 dBm TX at 21 mA and +20 dBm TX at 101 mA in the 2.4-GHz band, and +20 dBm TX at 64 mA in the Sub-1 GHz band.

The CC1352P7 has a low sleep current of 0.9 µA with RTC and 144KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1-µA system current.

The CC1352P7 has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.

The CC1352P7 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty®, Sub-1 GHz MCUs, and host MCUs. CC1352P7 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

The SimpleLink™ CC1352P7 device is a multiprotocol and multi-band Sub-1 GHz and 2.4-GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), mioty , Wi-SUN , proprietary systems, including the TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The CC1352P7 is based on an Arm® Cortex® M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.

The CC1352P7 has a software defined radio powered by an Arm® Cortex®-M0, which allows support for multiple physical layers and RF standards. CC1352P7 supports operation in 287 to 351-MHz, 359 to 527-MHz, 861 to 1054-MHz, 1076 to 1315-MHz, and 2360 to 2500-MHz frequency bands. PHY and frequency band switching can be done runtime through a dynamic multiprotocol manager (DMM) driver. The CC1352P7 has an efficient built-in PA that supports +10 dBm TX at 21 mA and +20 dBm TX at 101 mA in the 2.4-GHz band, and +20 dBm TX at 64 mA in the Sub-1 GHz band.

The CC1352P7 has a low sleep current of 0.9 µA with RTC and 144KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1-µA system current.

The CC1352P7 has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.

The CC1352P7 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty®, Sub-1 GHz MCUs, and host MCUs. CC1352P7 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
다른 핀 출력을 지원하지만 비교 대상 장치와 동일한 기능
CC1312R7 활성 704KB 플래시를 지원하는 SimpleLink™ Arm® Cortex®-M4F 다중 프로토콜 서브 1GHz 무선 MCU This device is SDK compatible, but removes the dual band and +20dBm PA.

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
37개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet CC1352P7 SimpleLink™ High-Performance Multi-Band Wireless MCU With Integrated Power Amplifier datasheet (Rev. A) PDF | HTML 2021/11/30
* Errata CC1352P7 Silicon Errata (Rev. A) PDF | HTML 2021/11/30
* User guide CC13x2x7 and CC26x2x7 Technical Reference Manual PDF | HTML 2023/02/24
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML 2025/11/18
Application note TI Wi-SUN® Network Performance PDF | HTML 2025/08/01
Product overview TI Wi-SUN® FAN Stack - Software Overview (Rev. B) PDF | HTML 2025/06/09
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 2024/08/06
User guide SimpleLink CC131x and CC135x Family Hardware Migration Guide PDF | HTML 2024/05/02
Application brief Wireless Technologies for Solar Micro Inverters and Trackers (Rev. A) PDF | HTML 2024/04/09
Technical article TI extends support of Amazon Sidewalk to improve connectivity between homes, neighborhoods and cities PDF | HTML 2023/12/21
Application note TI 15.4-Stack Software PDF | HTML 2023/10/17
Application brief Development Platform for a Smart, Connected AC Level 2 EV Charging Station PDF | HTML 2023/07/11
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 2022/02/25
Application note 433 to 930-MHz and 2.4-GHz BOM Tunable PCB Antenna PDF | HTML 2022/02/07
Application note Connect One TI 15.4 Stack Sensor to Multiple Gateways PDF | HTML 2021/12/20
Application note Wide-Band DSSS Mode for FCC Digital Transmission Systems Using CC13x2 (Rev. A) PDF | HTML 2021/11/29
Technical article 4 questions to ask before choosing a Wi-SUN stack PDF | HTML 2021/08/13
Technical article Seamlessly connect your world with 16 new wireless MCUs for the 2.4-GHz and Sub-1- PDF | HTML 2021/06/04
White paper Dynamic Multi-Protocol (DMM) Performance 2021/04/21
White paper Exploring Thread and Zigbee for home and building automation PDF | HTML 2021/04/12
Application note Finding Settings for New Phy’s for the CC13x0 and CC13x2 Family PDF | HTML 2020/09/14
Application note CC13xx IQ Samples (Rev. B) PDF | HTML 2020/08/24
Application note Z-Stack Large Mesh Network Performance Using the SimpleLink™ Wireless MCU Family (Rev. B) PDF | HTML 2020/02/05
Application note Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML 2020/01/28
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 2020/01/27
Application note Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs 2019/04/15
Product overview Out-of-box star-network solution: TI 15.4-Stack 2019/01/14
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML 2019/01/10
Product overview Meet the SimpleLink™ Sensor Controller 2019/01/04
Product overview Time Multiplexing: Concurrent Multi-standard Operation 2019/01/03
Application note Low-Power ADC Solution for CC13x2 and CC26x2 2018/03/02
White paper Thread and Zigbee for home and building automation 2018/03/01
Application brief Single-Chip Flow Metering Solution With the CC13x2R Wireless MCUs 2018/02/27
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller 2018/02/27
Application note Use of Low-power Zigbee® and Thread With the SimpleLink™ Wireless MCU Family 2018/02/27
Application note Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller 2017/03/05
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 2017/02/28

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

LAUNCHXL-CC1352P — SimpleLink™ 다중 대역 무선 MCU용 CC1352P LaunchPad™ 개발 키트

이 LaunchPad는 동시 Sub-1GHz 및 2.4GHz 작동을 위한 일체형 전력 증폭기 및 다중 대역 무선 지원을 갖춘 디바이스에서 개발 속도를 높여줍니다. 지원되는 프로토콜로는 Bluetooth® 저에너지, Sub-1GHz, Thread, Zigbee®, 802.15.4, 및 CC13x2-CC26x2 SDK와 호환되는 독점 RF가 포함됩니다. 사용 가능한 변형에는 여러 다른 RF 정합 네트워크 및 전원 수준이 있습니다.

LAUNCHXL-CC1352P1: 868/915MHz 최대 20dBm, 2.4GHz 최대 5dBm

(...)

사용 설명서: PDF
평가 보드

LP-CC1352P7 — SimpleLink™ 다중 대역 무선 MCU용 CC1352P7 LaunchPad™ 개발 키트

이 LaunchPad™ 개발 키트는 동시 Sub-1GHz 및 2.4GHz 작동을 위한 일체형 전력 증폭기 및 다중 대역 무선 지원을 갖춘 디바이스에서 개발 속도를 높여줍니다. 지원되는 프로토콜로는 Bluetooth® 저에너지, Sub-1GHz, Thread, Zigbee®, 802.15.4, 및 CC13xx-CC26xx SDK와 호환되는 독점 RF가 포함됩니다. 사용 가능한 변형에는 여러 다른 RF 정합 네트워크 및 전원 수준이 있습니다.

  • LP-CC1352P7-1: 868/915MHz 최대 20dBm, 2.4GHz 최대 5dBm
  • (...)
평가 보드

BEAGL-PLAY-SBC — BeagleBoard.org 재단의 AM62x 기반 BeaglePlay® 단일 보드 컴퓨터

BeaglePlay는 안정적인 임베디드 시스템에 센서, 작동기, 표시기, 휴먼 인터페이스 및 연결성을 추가하는 프로세스를 간소화할 수 있도록 설계된 오픈 소스 단일 보드 컴퓨터입니다. 강력한 64비트, 쿼드 코어 프로세서와 WiFi, 기가비트 이더넷, Sub-GHz 무선, 데이터 라인 전원 공급 싱글 페어 이더넷을 포함한 혁신적인 연결 옵션을 갖추고 있습니다. BeaglePlay는 1,000개의 기성품 애드온 및 맞춤형 Debian Linux 이미지와 호환되므로 쉽게 확장하고 사용자 지정할 수 있습니다. 또한 카메라와 터치 스크린 (...)

TI.com에서 구매할 수 없음
도터 카드

BDE-3P-SUB1GHZ — BDE Sub-1GHz 모듈

BDE Technology, Inc.는 TI 인증을 받은 타사 모듈 공급자입니다. TI의 CC1XXX Sub-1GHz 무선 커넥티비티 제품에 기반을 둔 BDE 모듈을 사용하면 고객은 개발 주기 단축, 설계 불확실성 감소, 제품 비용을 낮추고, 경쟁력 있는 제품을 효율적으로 출시할 수 있습니다. BDE는 Amazon Sidewalk, Wi-SUN, mioty 및 무선 M-Bus와 같은 초저전력 무선 통신 기술을 전 세계의 OEM, 시스템 통합업체, 장치 제조업체 및 솔루션 제공업체에 제공하는 전문 기술을 제공합니다.

디버그 프로브

LB-3P-TRACE32-WIRELESS — 무선 연결용 Lauterbach TRACE32® 디버그 시스템

Lauterbach의 TRACE32® 툴은 개발자가 다양한 종류의 TI 무선 연결 칩을 분석, 최적화 및 인증할 수 있도록 하는 첨단 하드웨어 및 소프트웨어 구성 요소 제품군입니다. 세계적으로 유명한 임베디드 시스템용 디버그 솔루션은 초기 사전 실리콘 개발부터 현장의 제품 인증 및 문제 해결에 이르기까지 다음을 포함하는 모든 개발 단계를 위한 완벽한 솔루션입니다.   전체 온칩 중단점 지원, 런타임 메모리 액세스, 플래시 프로그래밍 및 벤치마크 카운터. 모든 것이 스크립팅이 가능하므로 개발자는 동일한 테스트 시퀀스를 계속해서 (...)

발송: Lauterbach GmbH
개발 키트

AMZN-3P-SIDEWALK-TOOLKIT — Amazon Sidewalk 개발 툴 키트

Amazon Sidewalk는 호환되는 Amazon Echo 및 Ring 장치와 같은 Amazon Sidewalk 브리지를 사용하여 가정, 건물 내, 전체 이웃은 물론 도시 전체 사용 사례를 포괄하는 안전하고 안정적인 커뮤니티 네트워크로, IoT 장치를 위한 클라우드 연결을 제공합니다. Amazon Sidewalk는 단거리 통신을 위한 Bluetooth® 저에너지를 사용하여 가정 및 그 이상의 저대역폭과 장거리 연결을 지원하고, 1GHz 미만 915MHz 주파수를 사용하여 더 먼 거리를 지원합니다. Amazon Sidewalk는 (...)

발송: Amazon
개발 키트

RFSTAR-3P-CC1352-MODULES — CC1352R CC1352P CC1352P7 기반 RFSTAR 다중 프로토콜 이중 대역 무선 모듈

RF-star는 10년 이상 무선 연결 모듈용 TI의 3P IDH로, BLE, Matter, ZigBee,Thread, Wi-Fi, Sub-1G 및 Wi-SUN 등 TI 제품에 기반을 둔 광범위한 무선 모듈 및 솔루션을 공급하는 데 주력하고 있습니다. 
RF-TI1352B1은 CC1352R MCU를 기반으로 하고, RF-TI1352P1은 CC1352P를, RF-TI1352P2는 CC1352P7을 기반으로 하지만 다중 프로토콜 및 이중 대역 Sub-1GHz(800MHz - 928MHz) 및 2. 4-GHz 무선 (...)

Third-party accessory

JIAAN-3P-WIRELESS-MODULES — CC2340 및 CC1352용 Jia An Electronics Technology AN2340SA-B 및 AN1352P7 무선 모듈

Cansec Wireless 브랜드의 Beijing Jia An Electronics Technology Co., Ltd. 무선 및 사물 인터넷(IoT) 모듈. AN2340SA-B 모듈은 CC2340 SimpleLink™ 32비트 Arm® Cortex®-M0+ Bluetooth® 저에너지 무선 마이크로컨트롤러(MCU)를 기반으로 하는 2.4GHz Bluetooth® 저에너지 5.3 소형 IoT 소프트웨어 및 하드웨어 솔루션입니다. 이 장치는 온칩 듀얼 이미지 OTA(Over-The-Air) (...)

소프트웨어 개발 키트(SDK)

SIMPLELINK-LOWPOWER-F2-SDK SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
소프트웨어 개발 키트(SDK)

TI-15-4-STACK-GATEWAY-LINUX-SDK TI 15-4-Stack Gateway Linux Software Development Kit

The TI-15.4-Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4-Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
시작하기

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

IDE, 구성, 컴파일러 또는 디버거

ARM-CGT Arm® code generation tools -- compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

ARM-CGT-CLANG Arm® code generation tools - compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

EDGE-AI-STUDIO-MCU Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SENSOR-CONTROLLER-STUDIO Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
온라인 교육

SIMPLELINK-ACADEMY-CC13XX-CC26XX SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

플러그 인

SIMPLELINK-SDK-EDGEAI-PLUGIN Edge AI Plugin and application support for SimpleLink™ family of devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
지원 소프트웨어

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

계산 툴

PACKET-SNIFFER-2 SmartRF Packet Sniffer 2

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
계산 툴

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
설계 툴

SUB1GHZ-HW-DESIGN-REVIEW Hardware design reviews for SimpleLink™ CC1xxx devices

To get started with the SimpleLink™ Sub-1GHz hardware design review process:

  • Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
  • Step 2: (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

거버(Gerber) 파일

CC1352-P7EM-XD7793-XD24-PA24 Design Files

SWRC378.ZIP (1721 KB)
거버(Gerber) 파일

CC1352-P7EM-XD7793-XD24-PA24_10dBm Design Files

SWRC379.ZIP (1951 KB)
거버(Gerber) 파일

CC1352-P7EM-XD7793-XD24-PA9093 Design Files

SWRC380.ZIP (1772 KB)
레퍼런스 디자인

TIDA-010949 — 유선 및 무선 통신을 지원하는 GaN 기반의 600W 태양광 전력 옵티마이저 레퍼런스 디자인

이 레퍼런스 디자인은 최대 80V 입력 전압 및 80V의 출력 전압을 지원하고 최대 18A의 출력과 입력 전류를 제공하는 태양광 전력 옵티마이저입니다. 이 설계는 구성 가능한 4스위치 벅-부스트 컨버터를 사용하여 패널 전류를 스트링 전류로 스텝 업 또는 스텝 다운합니다. 바이패스 회로는 스마트 다이오드 컨트롤러 기반 설계를 사용합니다.

이 레퍼런스 디자인PLC(전력선 통신)를 포함하고 있으며 무선 통신도 지원합니다. 디지털 제어와 통신은 모두 단일 C2000™ MCU(마이크로컨트롤러)에서 구현됩니다.

Design guide: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
VQFN (RGZ) 48 Ultra Librarian