제품 상세 정보

CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 128 RAM (kByte) 36 ADC type 12-bit Total processing (MIPS) 150 Features 2-pin oscillator, 32-bit CPU timers, External memory interface, McBSP, Watchdog timer UART 2 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 16 Number of ADC channels 16 Direct memory access (Ch) 0 SPI 1 QEP 2 USB No Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, McBSP, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 128 Number of GPIOs 56 Number of I2Cs 0 Security Secure storage
CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 128 RAM (kByte) 36 ADC type 12-bit Total processing (MIPS) 150 Features 2-pin oscillator, 32-bit CPU timers, External memory interface, McBSP, Watchdog timer UART 2 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 16 Number of ADC channels 16 Direct memory access (Ch) 0 SPI 1 QEP 2 USB No Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, McBSP, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 128 Number of GPIOs 56 Number of I2Cs 0 Security Secure storage
LQFP (PBK) 128 256 mm² 16 x 16
  • High-performance static CMOS technology
    • 150 MHz (6.67-ns cycle time)
    • Low-power (1.8-V core at 135 MHz, 1.9-V core at 150 MHz, 3.3-V I/O) design
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
  • High-performance 32-bit CPU (TMS320C28x)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • 4M linear program/data address reach
    • Code-efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x processor source code compatible
  • On-chip memory
    • Up to 128K × 16 flash (Four 8K × 16 and six 16K × 16 sectors)
    • 1K × 16 OTP ROM
    • L0 and L1: 2 blocks of 4K × 16 each Single-Access RAM (SARAM)
    • H0: 1 block of 8K × 16 SARAM
    • M0 and M1: 2 blocks of 1K × 16 each SARAM
  • Boot ROM (4K × 16)
    • With software boot modes
    • Standard math tables
  • External interface (F2812)
    • Over 1M × 16 total memory
    • Programmable wait states
    • Programmable read/write strobe timing
    • Three individual chip selects
  • Endianness: Little endian
  • Clock and system control
    • On-chip oscillator
    • Watchdog timer module
  • Three external interrupts
  • Peripheral Interrupt Expansion (PIE) block that supports 45 peripheral interrupts
  • Three 32-bit CPU timers
  • 128-bit security key/lock
    • Protects flash/OTP and L0/L1 SARAM
    • Prevents firmware reverse-engineering
  • Motor control peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA devices
  • Serial port peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-bit ADC, 16 channels
    • 2 × 8 channel input multiplexer
    • Two Sample-and-Hold
    • Single/simultaneous conversions
    • Fast conversion rate: 80 ns/12.5 MSPS
  • Up to 56 General-Purpose I/O (GPIO) pins
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug via hardware
  • Development tools include
    • ANSI C/C++ compiler/assembler/linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
    • JTAG scan controllers
      • IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
  • Low-power modes and power savings
    • IDLE, STANDBY, HALT modes supported
    • Disable individual peripheral clocks
  • Package options
    • 179-ball MicroStar BGA™ with external memory interface (GHH, ZHH) (F2812)
    • 176-pin Low-Profile Quad Flatpack (LQFP) with external memory interface (PGF) (F2812)
    • 128-pin LQFP without external memory interface (PBK) (F2810, F2811)
  • Temperature options
    • A: –40°C to 85°C (GHH, ZHH, PGF, PBK)
    • S: –40°C to 125°C (GHH, ZHH, PGF, PBK)
    • Q: –40°C to 125°C (PGF, PBK) (AEC-Q100 qualification for automotive applications)
  • High-performance static CMOS technology
    • 150 MHz (6.67-ns cycle time)
    • Low-power (1.8-V core at 135 MHz, 1.9-V core at 150 MHz, 3.3-V I/O) design
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
  • High-performance 32-bit CPU (TMS320C28x)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • 4M linear program/data address reach
    • Code-efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x processor source code compatible
  • On-chip memory
    • Up to 128K × 16 flash (Four 8K × 16 and six 16K × 16 sectors)
    • 1K × 16 OTP ROM
    • L0 and L1: 2 blocks of 4K × 16 each Single-Access RAM (SARAM)
    • H0: 1 block of 8K × 16 SARAM
    • M0 and M1: 2 blocks of 1K × 16 each SARAM
  • Boot ROM (4K × 16)
    • With software boot modes
    • Standard math tables
  • External interface (F2812)
    • Over 1M × 16 total memory
    • Programmable wait states
    • Programmable read/write strobe timing
    • Three individual chip selects
  • Endianness: Little endian
  • Clock and system control
    • On-chip oscillator
    • Watchdog timer module
  • Three external interrupts
  • Peripheral Interrupt Expansion (PIE) block that supports 45 peripheral interrupts
  • Three 32-bit CPU timers
  • 128-bit security key/lock
    • Protects flash/OTP and L0/L1 SARAM
    • Prevents firmware reverse-engineering
  • Motor control peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA devices
  • Serial port peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-bit ADC, 16 channels
    • 2 × 8 channel input multiplexer
    • Two Sample-and-Hold
    • Single/simultaneous conversions
    • Fast conversion rate: 80 ns/12.5 MSPS
  • Up to 56 General-Purpose I/O (GPIO) pins
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug via hardware
  • Development tools include
    • ANSI C/C++ compiler/assembler/linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
    • JTAG scan controllers
      • IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
  • Low-power modes and power savings
    • IDLE, STANDBY, HALT modes supported
    • Disable individual peripheral clocks
  • Package options
    • 179-ball MicroStar BGA™ with external memory interface (GHH, ZHH) (F2812)
    • 176-pin Low-Profile Quad Flatpack (LQFP) with external memory interface (PGF) (F2812)
    • 128-pin LQFP without external memory interface (PBK) (F2810, F2811)
  • Temperature options
    • A: –40°C to 85°C (GHH, ZHH, PGF, PBK)
    • S: –40°C to 125°C (GHH, ZHH, PGF, PBK)
    • Q: –40°C to 125°C (PGF, PBK) (AEC-Q100 qualification for automotive applications)

The TMS320F2810, TMS320F2811, and TMS320F2812-Q1 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, TMS320F2810, TMS320F2811, and TMS320F2812-Q1 are abbreviated as F2810, F2811, and F2812-Q1, respectively. F281x denotes all three devices.

The TMS320F2810, TMS320F2811, and TMS320F2812-Q1 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, TMS320F2810, TMS320F2811, and TMS320F2812-Q1 are abbreviated as F2810, F2811, and F2812-Q1, respectively. F281x denotes all three devices.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 유사한 기능
TMS320F28377S 활성 C2000™ 32비트 MCU - 400MIPS, CPU 1개, CLA 1개, FPU, TMU, 1024KB 플래시, EMIF, 16b ADC This product is the latest series for high performance C2000 real-time control.

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
43개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet TMS320F281x Digital Signal Processors datasheet (Rev. V) 2021/01/14
* Errata TMS320F281x DSPs Silicon Errata (Rev. T) PDF | HTML 2023/12/19
User guide C2000 Real-Time Control Peripheral Reference Guide (Rev. U) PDF | HTML 2025/07/11
Application note Development Tool Versions for C2000™ Support (Rev. A) PDF | HTML 2024/06/26
Application note Power Supply and Monitoring Solution for C2000 MCU Automotive Applications PDF | HTML 2024/04/17
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 2024/03/25
Application note EEPROM Emulation for Gen 2 C2000 Real-Time MCUs (Rev. A) 2020/07/23
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020/06/01
Application note Configurable Error Generator for Controller Area Network PDF | HTML 2019/12/19
Application note Calculating Useful Lifetimes of Embedded Processors (Rev. B) PDF | HTML 2019/05/07
Application note MSL Ratings and Reflow Profiles (Rev. A) 2018/12/13
Application note Hardware Design Guidelines for TMS320F28xx and TMS320F28xxx DSCs (Rev. D) 2018/11/18
Application note Programming TMS320x28xx and 28xxx Peripherals in C/C++ (Rev. E) PDF | HTML 2017/12/19
Application note C2000™ MISRA-C Policy 2017/09/26
Application note Programming Examples for the TMS320x28xx eCAN (Rev. B) PDF | HTML 2017/09/12
Application note Copying Compiler Sections from Flash to RAM on the TMS320F28xxx DSCs (Rev. A) PDF | HTML 2017/08/18
Application note Calculator for CAN Bit Timing Parameters PDF | HTML 2016/03/22
User guide TMS320C28x DSP CPU and Instruction Set (Rev. F) 2015/04/10
Application note Calculating FIT for a Mission Profile 2015/03/24
Application note Running an Application from Internal Flash Memory on the TMS320F28xxx DSP (Rev. L) 2013/02/28
User guide TMS320x281x System Control and Interrupts Reference Guide (Rev. G) 2012/08/20
Application note Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices 2009/11/16
User guide TMS320x281x Serial Communications Interface (SCI) Reference Guide (Rev. D) 2009/07/07
Application note Common Object File Format (COFF) 2009/04/15
Application note Migrating from TMS320x2833x/2823x to TMS320x2834x 2009/03/03
User guide TMS320x281x Serial Peripheral Interface (SPI)Reference Guide (Rev. E) 2009/02/06
User guide TMS320x280x, 2801x, 2804x Serial Peripheral Interface (SPI) Reference Guide 2009/02/05
User guide TMS320x280x, 2801x DSP Enhanced Controller Area Network (eCAN) User's Guide 2009/01/22
User guide TMS320x281x Enhanced Controller Area Network (eCAN) Reference Guide (Rev. F) 2009/01/22
Application note Flash Programming Solutions for the TMS320F28xxx DSCs 2008/08/19
Application note An Overview of Designing Analog Interface With TM320F28xx/28xxx DSCs (Rev. A) 2008/05/14
Application note Microstepping Bipolar Drive of Two-Phase Hybrid Stepping Motor on F2808 DSP 2008/05/02
Application note TMS320F281x Boot ROM Serial Flash Programming 2007/10/11
Application note Custom Bootloader Options via One-Time Programmable (OTP) Memory 2007/09/18
Application note Interfacing SD/MMC Cards With TMS320F28xxx DSCs 2007/07/26
User guide TMS320x281x Event Manager Reference Guide (Rev. E) 2007/06/27
Application note Using Enhanced Pulse Width Modulator (ePWM) Module for 0-100% Duty Cycle Control 2006/12/20
User guide TMS320x281x Boot ROM Reference Guide (Rev. C) 2006/12/04
Application note Using the eQEP Module in TMS320x280x as a Dedicated Capture 2006/11/30
Application note Migrating from TMS320x281x to TMS320x280x/2801x/2804x (Rev. A) 2006/10/05
User guide TMS320x281x Analog-to-Digital Converter (ADC) Reference Guide (Rev. D) 2005/07/14
Application note TMS320F2810, TMS320F2811, TMS320F2812 ADC Calibration (Rev. A) 2004/11/30
Application note Online Stack Overflow Detection on the TMS320C28x DSP 2003/05/02

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

ALGO-3P-UISP1-TI — 텍사스 인스트루먼트 장치용 Algocraft μISP1 프로그래머

μISP는 호스트 PC(RS-232, USB, LAN 연결 기능이 내장되어 있음)에 연결되어 작동하거나 단독 모드로 작동할 수 있습니다.

독립 실행형 모드의 프로그래밍 싸이클은 단순히 START 버튼을 누르거나 일부 TTL 제어 라인을 통해 실행될 수 있습니다.

컴팩트한 크기와 다양한 기능을 갖추고 있어 생산 환경, 수동 및 자동 프로세스에 간편하게 통합할 수 있습니다.

발송: Algocraft
디버그 프로브

TMDSEMU200-U — XDS200 USB 디버그 프로브

XDS200은 TI 임베디드 장치를 디버깅하는 데 사용되는 디버그 프로브(에뮬레이터)입니다. 대부분의 장치의 경우 더욱 저렴한 신형 XDS110(www.ti.com/tool/TMDSEMU110-U)을 사용하실 것을 권장합니다. XDS200은 단일 포드에서 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(임베디드 트레이스 버퍼)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 트레이스를 지원합니다.

XDS200은 TI 20핀 커넥터(TI 14핀, (...)

TI.com에서 구매할 수 없음
디버그 프로브

TMDSEMU560V2STM-U — XDS560v2 시스템 추적 USB 디버그 프로브

XDS560v2는 디버그 프로브의 XDS560™ 제품군 중 최고의 성능을 가진 제품으로, 기존의 JTAG 표준(IEEE1149.1)과 cJTAG(IEEE1149.7)를 모두 지원합니다. SWD(직렬 와이어 디버그)는 지원하지 않습니다.

모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 ARM 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.

XDS560v2는 MIPI HSPT 60핀 커넥터(TI 14핀, (...)

TI.com에서 구매할 수 없음
디버그 프로브

TMDSEMU560V2STM-UE — XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

TI.com에서 구매할 수 없음
하드웨어 프로그래밍 도구

ALGO-3P-WRITENOW — Algocraft WriteNow! 프로그래머

WriteNow! 시스템 내 프로그래머 시리즈는 프로그래밍 산업에서 획기적인 발전입니다. 프로그래머는 다양한 제조업체의 수많은 장치(마이크로컨트롤러, 메모리, CPLD 및 기타 프로그래머블 장치)를 지원하며 간편한 ATE/장치 통합을 위한 컴팩트한 크기를 가지고 있습니다. 이는 단독으로 작동하거나 호스트 PC(RS-232, LAN 및 USB 연결 기능이 내장되어 있음)에 연결되어 있으며 사용이 간편한 소프트웨어 유틸리티가 제공됩니다.

발송: Algocraft
시작하기

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

IDE, 구성, 컴파일러 또는 디버거

C2000_CLA_SAFETI_CQKIT_RV C2000™ and CLA safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SOLUTION_ADAPTER — C2000™ MCU용 powerSUITE 디지털 전원 공급 장치 솔루션 어댑터 툴

The Solution Adapter is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The Solution Adapter allows you to modify existing code examples from TI digital power kits and configure them to run on a custom digital power (...)
운영 체제(OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS 사전 인증 안전 RTOS

SAFERTOS®는 임베디드 프로세서를 위해 설계된 고유한 실시간 운영 체제입니다. TÜV SÜD의 IEC 61508 SIL3 및 ISO 26262 ASILD 표준에 따라 사전 인증을 받았습니다. SAFERTOS®는 WHIS 전문가 팀에서 안전을 위해 특별히 제작되었으며, 전 세계적으로 안전이 중요한 응용 분야에 사용됩니다. WHIS와 텍사스 인스트루먼트는 10년 넘게 협력해 왔습니다. 이 기간 동안, WHIS는 SAFERTOS®를 광범위한 TI 프로세서로 이식하여 널리 사용되는 모든 코어를 지원하며 요청 시 추가 아키텍처를 (...)
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
지원 소프트웨어

SPRC097 C281x C/C++ Header Files and Peripheral Examples (including F281x)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

지원 소프트웨어

SPRC125 Download TMS320F2810, TMS320F2811 and TMS320F2812 Flash API

Are you looking to integrate flash programming into your project?

If so the TMS320F281x Flash API Release is what you're looking for. This download contains complete example projects and documentation to get you on your way and works for all revisions of F281x silicon.

Embedded Flash programming (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

지원 소프트웨어

SPRC180 Download C Callable Assembly Workaround for eCAN Errata

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시뮬레이션 모델

F2810 PBK BSDL Model (Silicon Revision C and higher)

SPRM177.ZIP (6 KB) - BSDL Model
시뮬레이션 모델

F2810 PBK IBIS Model (Rev. A)

SPRM296A.ZIP (86 KB) - IBIS Model
설계 툴

C2000-3P-SEARCH — C2000 타사 검색 툴

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)
회로도

PR412 Reference Designs

SLVR251.PDF (1649 KB)
패키지 CAD 기호, 풋프린트 및 3D 모델
LQFP (PBK) 128 Ultra Librarian