제품 상세 정보

CPU core Arm® Cortex®-M4F Technology 2.4 GHz, Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 SPI, 4 timers, 8-bit DAC, I2C, I2S Features Advertising extension, Channel select algorithm, Direction finding Number of GPIOs 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system FreeRTOS, TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 105 Edge AI enabled No
CPU core Arm® Cortex®-M4F Technology 2.4 GHz, Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 SPI, 4 timers, 8-bit DAC, I2C, I2S Features Advertising extension, Channel select algorithm, Direction finding Number of GPIOs 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system FreeRTOS, TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 105 Edge AI enabled No
VQFN (RGZ) 48 49 mm² 7 x 7
  • Microcontroller
    • Powerful 48 MHz Arm Cortex-M4F processor
    • EEMBC CoreMark score: 148
    • 352 kB of in-system programmable flash
    • 256 kB of ROM for protocols and library functions
    • 8 kB of cache SRAM (alternatively available as general-purpose RAM)
    • 80 kB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air (OTA) update
  • Ultra-low power sensor controller with 4 kB of SRAM
    • Sample, store, and process sensor data
    • Operation independent from system CPU
    • Fast wake-up for low-power operation
  • TI-RTOS, drivers, bootloader, Bluetooth 5.2 low energy controller in ROM for optimized application size
  • RoHS-compliant package
    • 7 mm × 7 mm RGZ VQFN48 ( 31 GPIOs)
  • Peripherals
    • Digital peripherals can be routed to any GPIO
    • 4× 32-bit or 8× 16-bit general-purpose timers
    • 12-bit ADC, 200 kSamples/s, 8 channels
    • 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
    • Programmable current source
    • 2× UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I 2C and I 2S
    • Real-time clock (RTC)
    • AES 128- and 256-bit cryptographic accelerator
    • ECC and RSA public key hardware accelerator
    • SHA2 accelerator (full suite up to SHA-512)
    • True random number generator (TRNG)
    • Capacitive sensing, up to 8 channels
    • Integrated temperature and battery monitor
  • External system
    • On-chip buck DC/DC converter
  • Low power
    • Active mode RX: 6.9 mA
    • Active mode TX 0 dBm: 7.0 mA
    • Active mode TX 5 dBm: 9.2 mA
    • Active mode MCU 48 MHz (CoreMark): 3.4 mA (71 µA/MHz)
    • Sensor controller, low power-mode, 2 MHz, running infinite loop: 30.1 µA
    • Sensor controller, active mode, 24 MHz, running infinite loop: 808 µA
    • Standby: 0.94 µA (RTC on, 80 kB RAM and CPU retention)
    • Shutdown: 150 nA (wakeup on external events)
  • Radio section
    • 2.4 GHz RF transceiver compatible with Bluetooth 5.2 Low Energy and earlier LE specifications
    • 3-wire, 2-wire, 1-wire PTA coexistence mechanisms
    • Excellent receiver sensitivity: -105 dBm for Bluetooth 125 kbps (LE Coded PHY) -97 dBm for 1 Mbps PHY
    • Output power up to +5 dBm with temperature compensation
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • EN 300 328, (Europe)
      • EN 300 440 Category 2
      • FCC CFR47 Part 15
      • ARIB STD-T66 (Japan)
  • Development Tools and Software
  • Microcontroller
    • Powerful 48 MHz Arm Cortex-M4F processor
    • EEMBC CoreMark score: 148
    • 352 kB of in-system programmable flash
    • 256 kB of ROM for protocols and library functions
    • 8 kB of cache SRAM (alternatively available as general-purpose RAM)
    • 80 kB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air (OTA) update
  • Ultra-low power sensor controller with 4 kB of SRAM
    • Sample, store, and process sensor data
    • Operation independent from system CPU
    • Fast wake-up for low-power operation
  • TI-RTOS, drivers, bootloader, Bluetooth 5.2 low energy controller in ROM for optimized application size
  • RoHS-compliant package
    • 7 mm × 7 mm RGZ VQFN48 ( 31 GPIOs)
  • Peripherals
    • Digital peripherals can be routed to any GPIO
    • 4× 32-bit or 8× 16-bit general-purpose timers
    • 12-bit ADC, 200 kSamples/s, 8 channels
    • 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
    • Programmable current source
    • 2× UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I 2C and I 2S
    • Real-time clock (RTC)
    • AES 128- and 256-bit cryptographic accelerator
    • ECC and RSA public key hardware accelerator
    • SHA2 accelerator (full suite up to SHA-512)
    • True random number generator (TRNG)
    • Capacitive sensing, up to 8 channels
    • Integrated temperature and battery monitor
  • External system
    • On-chip buck DC/DC converter
  • Low power
    • Active mode RX: 6.9 mA
    • Active mode TX 0 dBm: 7.0 mA
    • Active mode TX 5 dBm: 9.2 mA
    • Active mode MCU 48 MHz (CoreMark): 3.4 mA (71 µA/MHz)
    • Sensor controller, low power-mode, 2 MHz, running infinite loop: 30.1 µA
    • Sensor controller, active mode, 24 MHz, running infinite loop: 808 µA
    • Standby: 0.94 µA (RTC on, 80 kB RAM and CPU retention)
    • Shutdown: 150 nA (wakeup on external events)
  • Radio section
    • 2.4 GHz RF transceiver compatible with Bluetooth 5.2 Low Energy and earlier LE specifications
    • 3-wire, 2-wire, 1-wire PTA coexistence mechanisms
    • Excellent receiver sensitivity: -105 dBm for Bluetooth 125 kbps (LE Coded PHY) -97 dBm for 1 Mbps PHY
    • Output power up to +5 dBm with temperature compensation
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • EN 300 328, (Europe)
      • EN 300 440 Category 2
      • FCC CFR47 Part 15
      • ARIB STD-T66 (Japan)
  • Development Tools and Software

The SimpleLink™ CC2642R device is a 2.4 GHz wireless microcontroller (MCU) supporting Bluetooth 5.2 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, asset tracking, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets markets, and applications where industrial performance is required. The highlighted features of this device include:

  • Support for Bluetooth ® 5.2 features: LE Coded PHYs (Long Range), LE 2 Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, CSA#2, Diirection Finding, as well as backwards compatibility and support for key features from the Bluetooth ® 4.2 and earlier Low Energy specifications.
  • Fully-qualified Bluetooth ® 5.2 software protocol stack included with the SimpleLink™ LOWPOWER F2 Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 0.94 µA with full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105°C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1 Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm ® Cortex ®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-105 dBm for 125 kbps LE Coded PHY).

The CC2642R device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs. The CC2642R is part of a scalable portfolio with flash sizes from 32 kB to 704 kB with pin-to-pin compatible package options and share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing a high degree of code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The SimpleLink™ CC2642R device is a 2.4 GHz wireless microcontroller (MCU) supporting Bluetooth 5.2 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, asset tracking, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets markets, and applications where industrial performance is required. The highlighted features of this device include:

  • Support for Bluetooth ® 5.2 features: LE Coded PHYs (Long Range), LE 2 Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, CSA#2, Diirection Finding, as well as backwards compatibility and support for key features from the Bluetooth ® 4.2 and earlier Low Energy specifications.
  • Fully-qualified Bluetooth ® 5.2 software protocol stack included with the SimpleLink™ LOWPOWER F2 Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 0.94 µA with full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105°C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1 Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm ® Cortex ®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-105 dBm for 125 kbps LE Coded PHY).

The CC2642R device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs. The CC2642R is part of a scalable portfolio with flash sizes from 32 kB to 704 kB with pin-to-pin compatible package options and share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing a high degree of code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀
CC2642R-Q1 활성 오토모티브 등급 SimpleLink™ Bluetooth® 저에너지 무선 MCU This product is AES-Q100 qualified.
CC2652R7 활성 SimpleLink™ Arm® Cortex®-M4F 멀티프로토콜 2.4GHz 무선 MCU - 704kB 플래시 Pin-to-pin upgrade with increased flash and RAM
다른 핀 출력을 지원하지만 비교 대상 장치와 동일한 기능
CC2640R2F-Q1 활성 SimpleLink™ 차량용 등급 32비트 Arm Cortex-M3 Bluetooth® 저에너지 무선 MCU This product offers an Arm Cortex-M3, lower flash (128 KB), lower RAM (20 KB) and is AES-Q100 qualified.
비교 대상 장치와 유사한 기능
CC2640R2F 활성 SimpleLink™ 32비트 Arm® Cortex®-M3 Bluetooth® 5.1 저에너지 무선 MCU(128KB 플래시) This product offers an Arm Cortex-M3, lower flash (128 KB), lower RAM (20 KB) .

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
46개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet CC2642RSimpleLink™Bluetooth® 5.2 Low Energy Wireless MCU datasheet (Rev. J) PDF | HTML 2023/11/28
* Errata CC2642R SimpleLink™ Wireless MCU Device Revision E Silicon Errata (Rev. D) PDF | HTML 2023/06/12
* User guide CC13x2, CC26x2 SimpleLink Wireless MCU Technical Reference Manual (Rev. G) PDF | HTML 2024/06/27
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML 2025/11/18
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 2024/08/06
Application note CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 2024/05/02
Application note Bluetooth® Angle of Arrival (AoA) Antenna Design (Rev. A) PDF | HTML 2023/06/07
Application note How to Do RF Radio Test With Your Bluetooth Product (Rev. A) PDF | HTML 2022/08/04
Selection guide 무선 연결 기술 선택 가이드 (Rev. B) 2022/03/07
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 2022/02/25
Application note TI Bluetooth® Mesh Software Product Brief PDF | HTML 2021/12/17
More literature Bluetooth® Low Energy connectivity solutions for automotive applications 2021/12/15
Application note HID over GATT Profile (HOGP) Bluetooth Low Energy PDF | HTML 2021/12/07
Application note Hardware Migration From CC26x0 to CC26x2R (Rev. D) 2021/08/23
Technical article How Wi-Fi® and Bluetooth® Low Energy can coexist in building automation and medic PDF | HTML 2021/07/23
White paper Exploring Thread and Zigbee for home and building automation PDF | HTML 2021/04/12
More literature Webinar: Wireless mesh networking 2021/03/04
Technical article How TI helps expand connectivity beyond the front door with Amazon Sidewalk PDF | HTML 2020/09/21
Technical article Back to basics: Exploring the benefits of affordable Bluetooth® Low Energy PDF | HTML 2020/08/20
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML 2020/07/17
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML 2020/06/05
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML 2020/05/18
Application note Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML 2020/01/28
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 2020/01/27
White paper Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) 2019/12/06
Application note Running Bluetooth® Low Energy on CC13x2/CC26xx Without a 32 kHz Crystal (Rev. C) PDF | HTML 2019/09/23
Application note Bluetooth® Low Energy Tree Structure Network PDF | HTML 2019/05/29
Application note Debugging Communication Range (Rev. A) PDF | HTML 2019/05/23
Application note Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs 2019/04/15
Product overview Out-of-box star-network solution: TI 15.4-Stack 2019/01/14
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML 2019/01/10
Application note RF PCB Simulation Cookbook 2019/01/09
Product overview Meet the SimpleLink™ Sensor Controller 2019/01/04
White paper Migrating your proprietary solution to the SimpleLink™ WMCU 2018/11/07
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation 2018/11/05
Technical article Unlock every door with the SimpleLink™ platform PDF | HTML 2018/09/19
Technical article An out-of-the-box Internet of Things: building a seamless and secure smart home ne PDF | HTML 2018/06/12
Technical article Your microcontroller deserves a nap – designing “sleepy” wireless applications PDF | HTML 2018/03/28
Technical article How to create a robust building security system with TI’s SimpleLink MCU platform PDF | HTML 2018/03/07
Application note Low-Power ADC Solution for CC13x2 and CC26x2 2018/03/02
Technical article 5 things to know about the newest devices of the SimpleLink MCU platform PDF | HTML 2018/02/28
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller 2018/02/27
Application note Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller 2017/03/05
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 2017/02/28
Technical article Bluetooth® low energy multi-role demystified PDF | HTML 2016/11/30
User guide TI-RTOS 2.20 for CC13xx/CC26xx SimpleLink Getting Started Guide (Rev. D) 2016/06/17

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

LAUNCHXL-CC26X2R1 — 다중 표준 SimpleLink™ 무선 MCU용 CC26x2R LaunchPad™ 개발 키트

이 LaunchPad™는 Bluetooth, Zigbee® 및 Thread를 지원하는 SimpleLink Bluetooth® 저에너지 CC2642R 무선 MCU 및 SimpleLink 다중 표준 CC2652R 무선 MCU로 개발 속도를 높이는 데 사용됩니다. 소프트웨어 지원은 SIMPLELINK-LOWPOWER-SDK 소프트웨어 개발 키트에서 제공합니다.

평가 보드

ALGO-3P-UISP1-TI — 텍사스 인스트루먼트 장치용 Algocraft μISP1 프로그래머

μISP는 호스트 PC(RS-232, USB, LAN 연결 기능이 내장되어 있음)에 연결되어 작동하거나 단독 모드로 작동할 수 있습니다.

독립 실행형 모드의 프로그래밍 싸이클은 단순히 START 버튼을 누르거나 일부 TTL 제어 라인을 통해 실행될 수 있습니다.

컴팩트한 크기와 다양한 기능을 갖추고 있어 생산 환경, 수동 및 자동 프로세스에 간편하게 통합할 수 있습니다.

발송: Algocraft
도터 카드

TTC-3P-CC2642R-BLE-MODULE — TTC HY-42R101 BLE 모듈은 UART 통신 및 31 GPIO를 지원

TTC는 수년 동안 무선 통신 기술과 응용 분야에 주력하고 있으며 BLE, WIFI, NFC, Zigbee, Thread와 같은 제품 프로토콜 스택의 애플리케이션, 시스템 호환성, 다중 장치 상호 연결, 포괄적인 역할 애플리케이션, 복잡한 위치 조정 알고리즘을 전문으로 합니다. 
HY-42R101CC와 및 HY-42R101WC는 풍부한 주변 기기를 지원하는 Bluetooth 저에너지 5.2 모듈 기반 TI CC2642R 칩셋입니다. 둘 다 CC2642-Q1 모듈을 사용한 PIN-PIN 설계가 있습니다.  
이 장치는 건물 보안 (...)

디버그 프로브

TMDSEMU110-U — XDS110 JTAG 디버그 프로브

텍사스 인스트루먼트 XDS110은 TI 임베디드 프로세서를 위한 새로운 디버그 프로브(에뮬레이터)입니다. XDS110은 XDS100 제품군을 대체하면서 하나의 포드로 더 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을지원합니다. 또한 모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어(Core) 및 시스템 트레이스(System Trace)를 지원합니다.  핀을 통한 코어 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.

(...)
사용 설명서: PDF
Download English Version: PDF
TI.com에서 구매할 수 없음
디버그 프로브

TMDSEMU200-U — XDS200 USB 디버그 프로브

XDS200은 TI 임베디드 장치를 디버깅하는 데 사용되는 디버그 프로브(에뮬레이터)입니다. 대부분의 장치의 경우 더욱 저렴한 신형 XDS110(www.ti.com/tool/TMDSEMU110-U)을 사용하실 것을 권장합니다. XDS200은 단일 포드에서 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(임베디드 트레이스 버퍼)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 트레이스를 지원합니다.

XDS200은 TI 20핀 커넥터(TI 14핀, (...)

TI.com에서 구매할 수 없음
디버그 프로브

LB-3P-TRACE32-WIRELESS — 무선 연결용 Lauterbach TRACE32® 디버그 시스템

Lauterbach의 TRACE32® 툴은 개발자가 다양한 종류의 TI 무선 연결 칩을 분석, 최적화 및 인증할 수 있도록 하는 첨단 하드웨어 및 소프트웨어 구성 요소 제품군입니다. 세계적으로 유명한 임베디드 시스템용 디버그 솔루션은 초기 사전 실리콘 개발부터 현장의 제품 인증 및 문제 해결에 이르기까지 다음을 포함하는 모든 개발 단계를 위한 완벽한 솔루션입니다.   전체 온칩 중단점 지원, 런타임 메모리 액세스, 플래시 프로그래밍 및 벤치마크 카운터. 모든 것이 스크립팅이 가능하므로 개발자는 동일한 테스트 시퀀스를 계속해서 (...)

발송: Lauterbach GmbH
개발 키트

BOOSTXL-ULPSENSE — SimpleLink™ ULP 감지 BoosterPack™

시작하려면 dev.ti.com/BOOSTXL-ULPSENSE 페이지를 방문하세요.

ULP Sense BoosterPack은 CC13x2/CC26x2 RF SoC에 포함된 센서 컨트롤러의 초저전력 특징을 쉽게 시연할 수 있도록 설계된 키트입니다. 

이러한 장점을 누릴 수 있는 애플리케이션의 예로는 기계식 유량계 측정(리드 스위치 또는 유도성 원리 기반), 정전식 터치 버튼 및 가속도계의 초저전력 처리(예: 낙상 감지)가 있습니다.

이 보드에는 ADC 테스트 사례에 유용한 아날로그 광 센서와 전위차계도 포함되어 있습니다. ULP (...)

사용 설명서: PDF
TI.com에서 구매할 수 없음
개발 키트

AMZN-3P-SIDEWALK-TOOLKIT — Amazon Sidewalk 개발 툴 키트

Amazon Sidewalk는 호환되는 Amazon Echo 및 Ring 장치와 같은 Amazon Sidewalk 브리지를 사용하여 가정, 건물 내, 전체 이웃은 물론 도시 전체 사용 사례를 포괄하는 안전하고 안정적인 커뮤니티 네트워크로, IoT 장치를 위한 클라우드 연결을 제공합니다. Amazon Sidewalk는 단거리 통신을 위한 Bluetooth® 저에너지를 사용하여 가정 및 그 이상의 저대역폭과 장거리 연결을 지원하고, 1GHz 미만 915MHz 주파수를 사용하여 더 먼 거리를 지원합니다. Amazon Sidewalk는 (...)

발송: Amazon
개발 키트

RFSTAR-3P-CC2642R-BLE-MOD — UART 직렬 통신 프로토콜을 지원하는 CC2642R 기반의 RF 스타 BLE 모듈

RF-star는 10년 이상 무선 연결 모듈용 TI의 3P IDH로, BLE, Matter, ZigBee,Thread, Wi-Fi, Sub-1G 및 Wi-SUN 등 TI 제품에 기반을 둔 광범위한 무선 모듈 및 솔루션을 공급하는 데 주력하고 있습니다.
RF-BM-2642B2는 TI CC2642R SoC 기반의 BLE 모듈로, 건물 보안 시스템, HVAC, 자산 추적, 의료, 유선 네트워킹, 휴대형 전자 장치 및 커넥티드 주변 장치를 제공합니다. TI SimpleLink™ CC26x2 SDK(소프트웨어 개발 키트), (...)

하드웨어 프로그래밍 도구

ALGO-3P-WRITENOW — Algocraft WriteNow! 프로그래머

WriteNow! 시스템 내 프로그래머 시리즈는 프로그래밍 산업에서 획기적인 발전입니다. 프로그래머는 다양한 제조업체의 수많은 장치(마이크로컨트롤러, 메모리, CPLD 및 기타 프로그래머블 장치)를 지원하며 간편한 ATE/장치 통합을 위한 컴팩트한 크기를 가지고 있습니다. 이는 단독으로 작동하거나 호스트 PC(RS-232, LAN 및 USB 연결 기능이 내장되어 있음)에 연결되어 있으며 사용이 간편한 소프트웨어 유틸리티가 제공됩니다.

발송: Algocraft
소프트웨어 개발 키트(SDK)

SIMPLELINK-LOWPOWER-F2-SDK SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
시작하기

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

IDE, 구성, 컴파일러 또는 디버거

ARM-CGT Arm® code generation tools -- compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

ARM-CGT-CLANG Arm® code generation tools - compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SENSOR-CONTROLLER-STUDIO Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
온라인 교육

SIMPLELINK-ACADEMY-CC13XX-CC26XX SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

플러그 인

SIMPLELINK-BLE-PLUGIN-AZURE-GATEWAY-EXAMPLE-PACK SimpleLink™ Bluetooth low energy plug-in Azure™ gateway example pack

The SimpleLink™ SDK Bluetooth Plugin is a companion software package that enables the use of a Bluetooth Network Processor (NWP) on a Host SimpleLink platform. This software package supports the MSP432P4, MSP432E4, and CC32xx devices as Host platforms, and the CC2650MODA, CC2640, and CC26x2R1 as (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
플러그 인

SIMPLELINK-SDK-BLUETOOTH-PLUGIN Bluetooth Plug-in for SimpleLink™ MCU SDK

The SimpleLink™ SDK Bluetooth Plugin is a companion software package that enables the use of a Bluetooth Network Processor (NWP) on a Host SimpleLink platform. This software package supports the MSP432P4, MSP432E4, and CC32xx devices as Host platforms, and the CC2650MODA, CC2640, and CC26x2R1 as (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
플러그 인

SIMPLELINK-SDK-WIFI-PLUGIN SimpleLink™ software development kit (SDK) Wi-Fi® plug-in

The SimpleLink SDK Wi-Fi Plug-in contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3120 or CC3135 Internet-on-a-chip™ solutions. This Plug-in is a companion software package that enables the use of a Wi-Fi radio on any standard (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
소프트웨어 프로그래밍 도구

FLASH-PROGRAMMER-2 SmartRF Flash Programmer v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
지원 소프트웨어

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

계산 툴

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
계산 툴

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
인증

CC26XX-REPORTS CC26xx regulatory certifcation reports

Are you looking for CC26xx module certification support? CC26xx-CERTIFCATION provides the relevant information and support for successful certification of your product. Within this page you will find the latest certification reports of our Modules as well as our evaluation boards.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
설계 툴

3P-WIRELESS-MODULES — 타사 무선 모듈 검색 툴

타사 무선 모듈 검색 툴은 개발자가 완제품 사양을 충족하는 제품을 식별하고 생산 준비가 완료된 무선 모듈을 조달하는 데 유용합니다. 검색 툴에 포함되어 있는 타사 모듈 공급업체는 TI 무선 연결 제품을 사용하여 무선 모듈을 설계 및 제조하는 전문성을 갖춘 독립 회사입니다.
설계 툴

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

설계 툴

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 장치에 대한 하드웨어 설계 검토

SimpleLink 하드웨어 설계 검토 프로세스는 설계를 검토하고 귀중한 피드백을 제공할 수 있는 주제 전문가와 일대일로 연락할 수 있는 방법을 제공합니다. 간단한 3단계 검토 요청 절차와 관련 기술 문서 및 리소스 링크는 여기서 확인할 수 있습니다.

시작하기

일반 설계 질문은 2.4GHz 하드웨어 설계 검토를 요청하기 전에 E2E 포럼에 게시해야 합니다.

하드웨어 설계 검토 요청 양식과 함께 전송할 다음 필수 문서가 준비되어 있는지 확인하세요:

  • 데이터 시트, 설계 가이드, 사용 설명서 및 기타 하드웨어 리소스와 같이 제품 (...)
거버(Gerber) 파일

LAUNCHXL-CC26x2R1 Design Files (Rev. B)

SWRC346B.ZIP (7394 KB)
거버(Gerber) 파일

CC26x2REM-7ID design files

SWRC359.ZIP (1235 KB)
패키지 CAD 기호, 풋프린트 및 3D 모델
VQFN (RGZ) 48 Ultra Librarian