제품 상세 정보

Arm CPU 2 Arm Cortex-A15 Arm (max) (MHz) 1500 Coprocessors 2 Dual Arm Cortex-M4 CPU 32-bit Graphics acceleration 1 2D, 2 3D Display type 1 HDMI, 3 LCD Protocols Ethernet, ICSS, Profibus, Profinet Ethernet MAC 1-Port 10/100/1000, 2-Port 1Gb switch, 4-Port 10/100 PRU EMAC, 6-Port 10/100 PRU EMAC PCIe 2 PCIe Gen 2 Hardware accelerators 2 Embedded Vision Engines (EVE) Operating system Android, Linux, RTOS Security Cryptography, Debug security, Device identity, Isolation firewalls, Secure boot, Secure storage & programming, Software IP protection Rating Catalog Power supply solution LP8733 + LP873220, TPS65916 Operating temperature range (°C) -40 to 105
Arm CPU 2 Arm Cortex-A15 Arm (max) (MHz) 1500 Coprocessors 2 Dual Arm Cortex-M4 CPU 32-bit Graphics acceleration 1 2D, 2 3D Display type 1 HDMI, 3 LCD Protocols Ethernet, ICSS, Profibus, Profinet Ethernet MAC 1-Port 10/100/1000, 2-Port 1Gb switch, 4-Port 10/100 PRU EMAC, 6-Port 10/100 PRU EMAC PCIe 2 PCIe Gen 2 Hardware accelerators 2 Embedded Vision Engines (EVE) Operating system Android, Linux, RTOS Security Cryptography, Debug security, Device identity, Isolation firewalls, Secure boot, Secure storage & programming, Software IP protection Rating Catalog Power supply solution LP8733 + LP873220, TPS65916 Operating temperature range (°C) -40 to 105
FCCSP (ABZ) 760 529 mm² 23 x 23
  • Dual Arm® Cortex®-A15 microprocessor subsystem
  • Up to two C66x floating-point VLIW DSP cores
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 2.5MB of on-chip L3 RAM
  • Two DDR3/DDR3L External Memory Interface (EMIF) modules
    • Supports rates up to DDR3-1333
    • Up to 2GB supported per EMIF
    • ECC supported on primary EMIF
  • 2× Dual Arm® Cortex®-M4 coprocessors (IPU1 and IPU2)
  • Up to two Embedded Vision Engines (EVEs)
  • IVA-HD subsystem
    • 4K @ 15fps encode and decode support for H.264 CODEC
    • Other CODECs are up to 1080p60
  • Display subsystem
    • Full-HD video (1920 × 1080p, 60 fps)
    • Multiple video inputs and video outputs
    • 2D and 3D graphics
    • Display controller with DMA engine and up to three pipelines
    • HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
  • 2× dual-core Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS)
  • 2D-graphics accelerator (BB2D) subsystem
    • Vivante® GC320 core
  • Video Processing Engine (VPE)
  • Dual-core PowerVR® SGX544 3D GPU
  • Secure boot support
    • Hardware-enforced root-of-trust
    • Customer programmable keys and OTP data
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration support
    • Supports cryptographic cores
      • AES – 128/192/256-bits key sizes
      • 3DES – 56/112/168-bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • True random number generator
    • DMA support
  • Debug security
    • Secure software controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) support
    • Arm TrustZone® based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • Two Video Input Port (VIP) modules
    • Support for up to eight multiplexed input ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 2-port Gigabit Ethernet switch
  • Sixteen 32-bit general-purpose timers
  • 32-bit MPU watchdog timer
  • Five Inter-Integrated Circuit (I2C™) ports
  • HDQ/1-Wire® interface
  • Ten configurable UART/IrDA/CIR modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad Serial Peripheral Interface (QSPI)
  • SATA Gen2 interface
  • Eight Multichannel Audio Serial Port (McASP) modules
  • SuperSpeed USB 3.0 dual-role device
  • High Speed USB 2.0 dual-role device
  • Four Multimedia Card/Secure Digital/Secure Digital® Input Output Interfaces (MMC™/SD®/SDIO)
  • PCI-Express® 3.0 (PCIe®) subsystems with two 5-Gbps lanes
    • One 2-lane Gen2-compliant port
    • or two 1-lane Gen2-compliant ports
  • Up to two Controller Area Network (DCAN) modules
    • CAN 2.0B protocol
  • Modular Controller Area Network (MCAN) module
    • CAN 2.0B protocol with available FD
      (flexible data rate) functionality
  • Up to 247 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 760-pin BGA (ABZ)
  • Dual Arm® Cortex®-A15 microprocessor subsystem
  • Up to two C66x floating-point VLIW DSP cores
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 2.5MB of on-chip L3 RAM
  • Two DDR3/DDR3L External Memory Interface (EMIF) modules
    • Supports rates up to DDR3-1333
    • Up to 2GB supported per EMIF
    • ECC supported on primary EMIF
  • 2× Dual Arm® Cortex®-M4 coprocessors (IPU1 and IPU2)
  • Up to two Embedded Vision Engines (EVEs)
  • IVA-HD subsystem
    • 4K @ 15fps encode and decode support for H.264 CODEC
    • Other CODECs are up to 1080p60
  • Display subsystem
    • Full-HD video (1920 × 1080p, 60 fps)
    • Multiple video inputs and video outputs
    • 2D and 3D graphics
    • Display controller with DMA engine and up to three pipelines
    • HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
  • 2× dual-core Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS)
  • 2D-graphics accelerator (BB2D) subsystem
    • Vivante® GC320 core
  • Video Processing Engine (VPE)
  • Dual-core PowerVR® SGX544 3D GPU
  • Secure boot support
    • Hardware-enforced root-of-trust
    • Customer programmable keys and OTP data
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration support
    • Supports cryptographic cores
      • AES – 128/192/256-bits key sizes
      • 3DES – 56/112/168-bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • True random number generator
    • DMA support
  • Debug security
    • Secure software controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) support
    • Arm TrustZone® based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • Two Video Input Port (VIP) modules
    • Support for up to eight multiplexed input ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 2-port Gigabit Ethernet switch
  • Sixteen 32-bit general-purpose timers
  • 32-bit MPU watchdog timer
  • Five Inter-Integrated Circuit (I2C™) ports
  • HDQ/1-Wire® interface
  • Ten configurable UART/IrDA/CIR modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad Serial Peripheral Interface (QSPI)
  • SATA Gen2 interface
  • Eight Multichannel Audio Serial Port (McASP) modules
  • SuperSpeed USB 3.0 dual-role device
  • High Speed USB 2.0 dual-role device
  • Four Multimedia Card/Secure Digital/Secure Digital® Input Output Interfaces (MMC™/SD®/SDIO)
  • PCI-Express® 3.0 (PCIe®) subsystems with two 5-Gbps lanes
    • One 2-lane Gen2-compliant port
    • or two 1-lane Gen2-compliant ports
  • Up to two Controller Area Network (DCAN) modules
    • CAN 2.0B protocol
  • Modular Controller Area Network (MCAN) module
    • CAN 2.0B protocol with available FD
      (flexible data rate) functionality
  • Up to 247 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 760-pin BGA (ABZ)

AM574x Sitara™ processors are Arm® applications processors built to meet the intense processing needs of modern embedded products.

AM574x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set. Cryptographic acceleration is available in every AM574x device.

Programmability is provided by dual-core Arm® Cortex®-A15 RISC CPUs withNeon™ extension, and two TI C66x VLIW floating-point DSP cores, and two Embedded Vision Engines (EVEs). The Arm CPUs allow developers to keep control functions separate from other algorithms programmed on the DSPs and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm® and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

AM574x Sitara Arm applications processors are built to meet the intense processing needs of modern embedded products.

AM574x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set. Cryptographic acceleration is available in every AM574x device.

Programmability is provided by dual-core Arm Cortex-A15 RISC CPUs with Arm® Neon™ extension, and two TI C66x VLIW floating-point DSP cores. The Arm allows developers to keep control functions separate from other algorithms programmed on the DSPs and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

AM574x Sitara™ processors are Arm® applications processors built to meet the intense processing needs of modern embedded products.

AM574x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set. Cryptographic acceleration is available in every AM574x device.

Programmability is provided by dual-core Arm® Cortex®-A15 RISC CPUs withNeon™ extension, and two TI C66x VLIW floating-point DSP cores, and two Embedded Vision Engines (EVEs). The Arm CPUs allow developers to keep control functions separate from other algorithms programmed on the DSPs and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm® and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

AM574x Sitara Arm applications processors are built to meet the intense processing needs of modern embedded products.

AM574x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set. Cryptographic acceleration is available in every AM574x device.

Programmability is provided by dual-core Arm Cortex-A15 RISC CPUs with Arm® Neon™ extension, and two TI C66x VLIW floating-point DSP cores. The Arm allows developers to keep control functions separate from other algorithms programmed on the DSPs and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

다운로드 스크립트와 함께 비디오 보기 동영상

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
50개 모두 보기
유형 직함 날짜
* Data sheet AM574x Sitara™ Processors Silicon Revision 1.0 datasheet (Rev. H) PDF | HTML 2019/12/15
* Errata AM574x Silicon Errata (Rev. E) PDF | HTML 2024/07/02
Application note Industrial Communication Protocols Supported on Sitara™ Processors (Rev. E) PDF | HTML 2024/05/10
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. G) PDF | HTML 2023/08/28
White paper Time Sensitive Networking for Industrial Automation (Rev. C) 2023/07/31
Application note Intra Drive Communication Using 8b-10b Line Code With Programmable Real Time Uni PDF | HTML 2023/05/24
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 2023/02/24
Application brief Adding Real-Time Communication to Linux (Rev. A) 2021/05/07
Application note Ethernet PHY Configuration Using MDIO for Industrial Applications (Rev. A) 2021/05/07
More literature From Start to Finish: A Product Development Roadmap for Sitara™ Processors 2020/12/16
E-book E-book: An engineer’s guide to industrial robot designs 2020/02/12
Application note AM57x, DRA7x, and TDA2x EMIF Tools (Rev. E) 2020/01/06
Technical article Maximizing machine-learning inference at the edge PDF | HTML 2019/12/02
Technical article Designing smarter remote terminal units for microgrids PDF | HTML 2019/10/02
Application note Programmable Logic Controllers — Security Threats and Solutions PDF | HTML 2019/09/13
EVM User's guide AM574x Industrial Development Kit (IDK) Evaluation Module (EVM) (Rev. B) 2019/09/11
Application note AM576x and AM574x Power Estimation Tool (Rev. B) 2019/07/12
Application note AM57x Schematic Checklist (Rev. B) 2019/07/09
User guide AM574x Technical Reference Manual (Rev. B) 2019/07/01
Application note AM571x/AM572x/AM574x PCB Escape Routing (Rev. A) 2019/03/19
White paper Virtualization for embedded industrial systems (Rev. B) 2019/03/07
White paper Bringing deep learning to embedded systems (Rev. A) 2019/02/26
Application note AM574x thermal considerations PDF | HTML 2019/02/20
Application note AM574x Power Consumption Summary 2019/02/15
Application note Common EOS pitfalls in board design 2019/02/13
Application note AM57xx Hardware Design Guide PDF | HTML 2019/01/25
Application note PRU Read Latencies (Rev. A) 2018/12/21
Technical article Bringing the next evolution of machine learning to the edge PDF | HTML 2018/11/27
Application note PRU-ICSS / PRU_ICSSG Migration Guide 2018/11/05
White paper Secure Boot on embedded Sitara™ processors (Rev. A) 2018/10/13
User guide How-To and Troubleshooting Guide for PRU-ICSS PROFIBUS 2018/09/24
White paper Designing professional audio mixers for every scenario 2018/06/28
Application note AM574x, AM572x, and AM571x Compatibility Guide (Rev. E) 2018/04/26
Application note HSR/PRP Solutions on Sitara Processors for Grid Substation Communication 2018/04/17
User guide PRU Assembly Instruction User Guide 2018/02/16
Application note 2D Object Recognition for Industrial Machine Vision with Processor SDK on Sitara 2018/02/07
Application note AM574x Extended Power-On Hours 2018/01/12
Application note AM57xx BGA PCB Design 2017/08/25
Application note Processor-SDK RTOS Power Management and Measurement 2017/08/02
Application note Processor SDK RTOS Audio Benchmark Starter Kit 2017/04/12
Application note DSPLIB for Processor SDK RTOS 2016/11/04
Application note AM57x Processor SDK Linux: Customization of Multicore Application to Run on a Ne 2016/10/06
Application note Keystone EDMA FAQ 2016/09/01
White paper Enable security and amp up chip performance w/ hardware-accelerated cryptograpy (Rev. A) 2016/08/11
Application note TI DSP Benchmarking 2016/01/13
White paper TI’s processors leading the way in embedded analytics 2015/03/03
White paper Mainline Linux™ ensures stability and innovation 2014/03/27
White paper Scalable Solutions for HMI 2013/11/21
White paper Linaro Speeds Development in TI Linux SDKs 2013/08/27
White paper The Yocto Project:Changing the way embedded Linux software solutions are develop 2013/03/14

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

TMDSCM572X — TMDSEVM572x 카메라 모듈

TMDSCM572x is a camera module designed to work in conjunction with TMDSEVM572x.

평가 보드

ADVAN-3P-SITARA-SOMS — Advantech Sitara SOM 및 SBC

Advantech offers Sitara™ based embedded core computing solutions including computer-on-modules, single-board-computers and box computers. Their compact, low-power-consumption, and cost-effective Arm®-based platform solutions are designed to deliver easier system integration, better (...)
발송: Advantech
평가 보드

BEAGLEBOARD-X15 — BeagleBoard-X15 개발 보드

BeagleBoard-X15는 Sitara™ AM57x 프로세서(AM5728, AM5726, AM5718, AM5716)를 위한 저비용 오픈 소스 커뮤니티 지원 개발 플랫폼입니다. 사용자 인터페이스, 비디오 및 그래픽 가속기용 1.5GHz ARM®-A15 코어 2개, 실시간 제어를 위한 750MHz C66x DSP 코어 2개, 쿼드 코어 PRU 및 듀얼 코어 Cortex-M4 코어를 갖춘 BeagleBoard-X15는 제품 개발 중에 검증된 하드웨어 플랫폼을 제공하도록 설계되었다. BeagleBoard-X15는 USB (...)

평가 보드

COMPU-3P-SITARASOMS — Compulab Sitara SOM

CompuLab is a leading manufacturer of computer-on-module boards and miniature PC systems. CompuLab's products excel with an advanced set of features, outstanding level of integration, high reliability and affordable prices. Annual manufacturing rate of over 100,000 boards and systems positions (...)
발송: CompuLab
평가 보드

CRLNK-3P-SOMS — Critical Link system on modules for TI ARM-based Processors

Critical Link is a US-based embedded systems company offering System on Modules (SoMs) and scientific imaging platforms for electronic applications around the world. The MitySOM® and MityDSP® families incorporate DSP, FPGA, and ARM technologies, and are designed for long product lifespan and (...)

평가 보드

ELESAR-3P-SITARA-SOMS — Elesar Sitara SOM

Elesar designs, builds, and sells Arm® Cortex™ based circuit boards and their accompanying software. These enable integrators to race ahead of the pack by not having to start from a blank page when choosing to design in a TI processor device. With Elesar's specialism in the Arm (...)
발송: Elesar
평가 보드

FORLX-3P-SITARA-SOMS — Forlinx Sitara SOM

As a member unit of CSIA (China Software Industry Association) Embedded System Branch, Forlinx Embedded Tech Co., Ltd. has the capability to design, prototype and manufacture printed circuit boards, sub-assemblies and complete electronic products. Forlinx is committed to the development of Sitara (...)
평가 보드

PHYTC-3P-PHYCORE-AM57X — PHYTEC phyCORE-AM57x 시스템 온 모듈

The phyCORE®-AM57x SOM supports the Texas Instruments Sitara™ AM57x single- and dual-core, pin compatible, Arm® Cortex™-A15 based solutions. Best-in-class CPU performance is complemented by high performance 2D/3D graphics, advanced video accelerator supporting 1080p decode, and (...)

발송: PHYTEC
평가 보드

TQ-3P-SITARASOMS — TQ Group Sitara SOM

TQ offers the complete range of services from development, through production and service right up to product life cycle management. The services cover assemblies, equipment and systems including hardware, software and mechanics. Customers can obtain all services from TQ on a modular basis as (...)
발송: TQ-Group
디버그 프로브

TMDSEMU560V2STM-UE — XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-LINUX-AM57X Linux Processor SDK for AM57x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM5706 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP 및 보안 부팅 AM5708 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP, 멀티미디어 및 보안 부팅 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝
다운로드 옵션
alarm알림
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-LINUX-RT-AM57X Linux-RT Processor SDK for AM57x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM5706 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP 및 보안 부팅 AM5708 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP, 멀티미디어 및 보안 부팅 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝
다운로드 옵션
alarm알림
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-RTOS-AM57X RTOS Processor SDK for AM57x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM5706 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP 및 보안 부팅 AM5708 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP, 멀티미디어 및 보안 부팅 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝
다운로드 옵션
alarm알림
드라이버 또는 라이브러리

FFTLIB — 부동 소수점 디바이스용 FFT 라이브러리

The Texas Instruments FFT library is an optimized floating-point math function library for computing the discrete Fourier transform (DFT).
드라이버 또는 라이브러리

MATHLIB — 부동 소수점 디바이스용 DSP 수학 라이브러리

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
드라이버 또는 라이브러리

PRU-ICSS-ETHERCAT-SLAVE PRU-ICSS software for EtherCAT slave

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AM6548 기가비트 PRU-ICSS, 3D 그래픽을 지원하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜 AMIC120 Sitara 프로세서, Arm Cortex-A9, 10+ 이더넷 프로토콜, 인코더 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDX654IDKEVM AM65x 산업용 개발 키트(IDK) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

PRU-ICSS-ETHERNETIP-ADAPTER PRU-ICSS software for EtherNetIP adapter

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

PRU-ICSS-HSR-PRP-DAN PRU-ICSS software for HSR/PRP

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AM6548 기가비트 PRU-ICSS, 3D 그래픽을 지원하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDX654IDKEVM AM65x 산업용 개발 키트(IDK) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

PRU-ICSS-PROFIBUS-SLAVE PRU-ICSS software for PROFIBUS slave

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

PRU-ICSS-PROFINET-SLAVE PRU-ICSS software for Profinet slave

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

SPRC264 — TMS320C5000/6000 이미지 라이브러리(IMGLIB)

C5000/6000 Image Processing Library (IMGLIB) is an optimized image/video processing function library for C programmers. It includes C-callable general-purpose image/video processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
사용 설명서: PDF
드라이버 또는 라이브러리

SPRC265 — TMS320C6000 DSP 라이브러리(DSPLIB)

TMS320C6000 DSPLIB(디지털 신호 프로세서 라이브러리)는 C 프로그래머를 위한 플랫폼에 최적화된 DSP 기능 라이브러리입니다. 여기에는 일반적으로 계산 집약적 실시간 애플리케이션에서 사용되는 C 호출 가능한 범용 신호 처리 루틴이 포함되어 있습니다. 이 루틴을 사용하면 상응하는 표준 ANSI C 언어 코드보다 더 높은 성능을 달성할 수 있습니다. DSPLIB는 즉시 사용할 수 있는 DSP 기능을 소스 코드와 함께 제공하여 애플리케이션 개발 시간을 크게 단축시킬 수 있습니다.


벤치마크 확인: DSP 코어 벤치마크

사용 설명서: PDF
드라이버 또는 라이브러리

WIT-3P-SITARABSP — Witekio Sitara Android 및 Windows 운영 체제

Witekio brings expertise on low (OS, driver, firmware) and high level software (application, connectivity, cloud) for TI's OMAP and Sitara AM335x, AM437x, and AM57x platforms. Witekio offers BSPs, drivers, application development/UI/custom drivers for Android, Linux and Windows embedded systems as (...)
발송: Witekio
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.

제품 세부 정보 페이지에서 지원을 확인하십시오.

시작 다운로드 옵션
alarm알림
온라인 교육

AM57X-ACADEMY AM57x academy

The AM57x academy is a great resource for developers to learn about the AM57x platform. This academy delivers easy-to-use training modules that span a wide range of topics for AM57x devices.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5718-HIREL AM5718-HIREL Sitara™ 프로세서 실리콘 개정판 2.0 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝
하드웨어 개발
평가 보드
TMDXIDK5718 AM571x IDK(산업용 개발 키트) TMDSIDK572 AM572x IDK(산업용 개발 키트) TMDSEVM572X AM572x 평가 모듈
소프트웨어
소프트웨어 개발 키트(SDK)
PROCESSOR-SDK-AM57X Linux 및 TI-RTOS 지원을 위한 AM57x Sitara 프로세서용 프로세서 SDK
운영 체제(OS)

GHS-3P-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The flagship of Green Hills Software operating systems—the INTEGRITY RTOS—is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance. With its leadership pedigree underscored by certifications in a (...)
운영 체제(OS)

MG-3P-NUCLEUS-RTOS — Mentor Graphics Nucleus RTOS

Software driven power management is crucial for battery operated or low power budget embedded systems. Embedded developers can now take advantage of the latest power saving features in popular TI devices with the built-in Power Management Framework in the Nucleus RTOS. Developers specify (...)
운영 체제(OS)

QNX-3P-NEUTRINO-RTOS — QNX Neutrino RTOS

QNX Neutrino® RTOS(실시간 운영 체제)는 자동차, 의료, 운송, 군사 및 산업용 임베디드 시스템을 위한 차세대 제품을 지원하도록 설계된 모든 기능을 갖춘 견고한 RTOS입니다. 마이크로커널 설계 및 모듈식 아키텍처를 통해 고객은 낮은 총 소유 비용으로 고도로 최적화되고 안정적인 시스템을 만들 수 있습니다.
소프트웨어 코덱

C66XCODECS — 코덱 - 비디오, 음성 - C66x 기반 디바이스

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into video and voice applications. In many cases, the C64x+ codecs are provided and validated for C66x platforms. Datasheets and Release Notes are on the download (...)
소프트웨어 코덱

ITTIAM-3P-CODECS — Ittiam 코덱

Ittiam provides high quality, high performance multimedia centric products and solutions. Ittiam brings extensive media expertise and more than a decade's experience on Texas Instruments processors. Leverage Ittiam’s rich portfolio of proven, high-performance audio codecs to build an array of (...)
발송: Ittiam Systems
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
C2000 실시간 마이크로컨트롤러
F29H850TU C2000™ 64비트 MCU, C29x 200MHz 트리 코어, 록스텝, 기능 안전 준수, 4MB F29H859TU-Q1 오토모티브 C2000™ 64비트 MCU, C29x 200MHz 트리 코어, 록스텝, 기능 안전 준수, 4MB TMS320F2800132 100MHz, 64KB 플래시, FPU, TMU, 6개의 PWM 및 제로 CAN을 지원하는 C2000™ 32비트 MCU TMS320F2800133 120MHz, 64KB 플래시, FPU 및 TMU를 지원하는 C2000™ 32비트 MCU TMS320F2800135 120MHz, 128KB 플래시, FPU 및 TMU를 지원하는 C2000™ 32비트 MCU TMS320F2800137 120MHz, 256KB 플래시, FPU 및 TMU를 지원하는 C2000™ 32비트 MCU TMS320F2800152-Q1 CAN-FD, 록스텝 ASIL B를 지원하는 오토모티브 C2000™ 32비트 MCU 100MHz 64KB 플래시 TMS320F2800153-Q1 HRPWM, CAN-FD, 록스텝 ASIL B를 지원하는 오토모티브 C2000™ 32비트 MCU 120MHz 64KB 플래시 TMS320F2800154-Q1 CAN-FD, 록스텝 ASIL B를 지원하는 오토모티브 C2000™ 32비트 MCU 100MHz 128KB 플래시 TMS320F2800155 HRPWM, CAN-FD를 지원하는 C2000™ 32비트 MCU 120MHz 128KB 플래시 TMS320F2800155-Q1 HRPWM, CAN-FD, 록스텝 ASIL B를 지원하는 오토모티브 C2000™ 32비트 MCU 120MHz 128KB 플래시 TMS320F2800156-Q1 CAN-FD, 록스텝 ASIL B, 등급 0 및 1을 지원하는 오토모티브 C2000™ 32비트 MCU 120MHz 256KB 플래시 TMS320F2800157 HRPWM, CAN-FD를 지원하는 C2000™ 32비트 MCU 120MHz 256KB 플래시 TMS320F2800157-Q1 HRPWM, CAN-FD, 록스텝 ASIL B, 등급 0 및 1을 지원하는 오토모티브 C2000™ 32비트 MCU 120MHz 256KB 플래시 TMS320F28P550SG C2000™ 32비트 MCU, 150MHz, 512KB 플래시 C28x + CLA, 5x ADC, CLB, AES 및 NPU TMS320F28P550SJ C28x+1x CLA, 150MHz, 1.1MB 플래시, 5X ADC, CLB, AES 및 NPU를 지원하는 C2000™ 32비트 MCU TMS320F28P559SJ-Q1 오토모티브 C2000™ 32비트 MCU, 1x C28x + 1x CLA, 150MHz, 1.1MB 플래시, 5x ADC, CLB, AES 및 NNPU TMS320F28P650DH C2000 32비트 MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650DK C2000 ™ 32비트 MCU, C28x+CLA CPU 2개, 락스텝, 1.28MB 플래시, 16b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650SK C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28MB 플래시, 16b ADC, EtherCAT
Arm 기반 프로세서
AM4372 Sitara 프로세서: Arm Cortex-A9 AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5718-HIREL AM5718-HIREL Sitara™ 프로세서 실리콘 개정판 2.0 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AM6526 기가비트 PRU-ICSS를 제공하는 듀얼 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6528 Sitara 프로세서: 듀얼 Arm Cortex-A53 및 듀얼 Arm Cortex-R5F, 기가비트 PRU-ICSS, 3D 그래픽 AM6546 기가비트 PRU-ICSS를 제공하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6548 기가비트 PRU-ICSS, 3D 그래픽을 지원하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서
Arm Cortex-M0+ MCU
MSPM0C1103 8KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1103-Q1 8KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 16KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104-Q1 16KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1519 듀얼 뱅크 512kB 플래시, 128kB SRAM, 2xADC, DAC, 3xCOMP가 포함된 80MHz ARM® Cortex®-M0+ MCU | PM | 64 MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3105-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL< MSPM0G3505-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3506-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3507-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3519 듀얼 뱅크 512kB 플래시, 128kB SRAM, 2xADC2xCAN-FD, 2xADC, DAC, COMP가 포함된 80MHz ARM® Cortex®-M0+ MCU MSPM0L1105 32KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1106 64KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1117 128KB 듀얼 뱅크 플래시, 16KB SRAM, 12비트 1.68Msps를 지원하는 32MHz Arm® Cortex® -M0+ MCU MSPM0L1227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1227-Q1 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT이 포함된 오토모티브 32MHz Arm® Cortex®-M0+ MCU MSPM0L1228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT이 포함된 오토모티브 32MHz Arm® Cortex®-M0+ MCU MSPM0L1303 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1304 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1304-Q1 16KB 플래시, 2KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1305 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1305-Q1 32KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1306 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306-Q1 64KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1343 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1344 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1345 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1346 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L2227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2227-Q1 128KB 듀얼 뱅크 플래시, 32KB SRAM, ADC, COMP, LCD, VBAT가 포함된 오토모티브 32Mhz Arm® Cortex® -M0+ MCU MSPM0L2228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, ADC, COMP, LCD, VBAT가 포함된 오토모티브 32Mhz Arm® Cortex® -M0+ MCU
Arm Cortex-R MCU
AM2631 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2631-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2632 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2632-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2634 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F 기반 MCU AM2634-Q1 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU AM263P2 opTI 플래시 및 실시간 제어를 지원하는 최대 400MHz의 듀얼 코어 Arm®Cortex®-R5F MCU | ZCZ | 324 AM263P4 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F MCU AM263P4-Q1 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU AM2732 C66x DSP, 3.5625MB SRAM 및 최대 400MHz의 보안을 지원하는 듀얼 코어 Arm ® Cortex-R5F 기반 MCU AM2732-Q1 C66x DSP, 이더넷, 안전, 보안을 갖춘 최대 400MHz의 오토모티브 듀얼 코어 Arm® Cortex-R5F MCU
차량용 mmWave 레이더 센서
AWR1243 76GHz~81GHz 고성능 오토모티브 MMIC AWR1443 MCU 및 하드웨어 가속기를 통합하는 싱글 칩 76~81GHz 오토모티브 레이더 센서 AWR1642 DSP 및 MCU를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843AOP 패키지, DSP 및 MCU에 안테나를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR2243 76GHz~81GHz 오토모티브 2세대 고성능 MMIC AWR2544 76-81GHz FMCW 위성 레이더 온칩 센서 AWR2944 코너 및 장거리 레이더용 오토모티브 2세대, 76GHz~81GHz, 고성능 SoC AWR2944P 향상된 RF 및 컴퓨팅 성능을 지원하는 오토모티브 76GHz~81GHz 단일 칩 레이더 센서 AWR6443 MCU 및 레이더 가속기를 통합하는 단일 칩 60GHz~64GHz 오토모티브 레이더 센서 AWR6843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 60GHz~64GHz 오토모티브 레이더 센서 AWR6843AOP 패키지, DSP 및 MCU와 안테나가 통합된 싱글 칩 60GHz~64GHz 차량용 레이더 센서 AWRL1432 단일 칩 저전력 76GHz~81GHz 오토모티브 mmWave 레이더 센서 AWRL6432 단일 칩 저전력 57GHz~64GHz 오토모티브 mmWave 레이더 센서 AWRL6844 오토모티브 단일 칩 고성능, 저전력, 57GHz~64GHz mmWave 레이더 센서
산업용 mmWave 레이더 센서
IWR1443 MCU 및 하드웨어 가속기를 통합하는 단일 칩 76GHz~81GHz mmWave 센서 IWR1642 DSP 및 MCU가 통합된 싱글 칩 76GHz~81GHz mmWave 센서 IWR1843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 76GHz~81GHz 산업용 레이더 센서 IWR1843AOP 패키지, DSP 및 MCU에 안테나를 통합하는 단일 칩 76GHz~81GHz 산업용 레이더 센서 IWR2243 76GHz~81GHz 산업용 고성능 mmWave 센서 프론트 엔드 IWR2944 DSP, MCU 및 이더넷이 통합된 단일 칩, 76GHz~81GHz 산업용 고성능 레이더 IWR6243 57GHz~64GHz 산업용 고성능 mmWave 센서 프론트 엔드 IWR6443 MCU 및 하드웨어 가속기를 통합하는 단일 칩 60GHz~64GHz 지능형 mmWave 센서 IWR6843 단일 칩 60GHz~64GHz 지능형 mmWave 센서 - 처리 기능 통합 IWR6843AOP 단일 칩 60GHz~64GHz 지능형 mmWave 센서 - 통합 안테나 온 패키지(AoP) 포함 IWRL1432 단일 칩 저전력 76GHz~81GHz 산업용 mmWave 레이더 센서 IWRL6432 단일 칩 저전력 57GHz~64GHz 산업용 mmWave 레이더 센서 IWRL6432AOP 안테나가 통합된 단일 칩 저전력 57GHz~64GHz 산업용 mmWave 레이더 센서 IWRL6432W 웨이퍼 스케일 패키지의 저전력 60GHz 산업용 mmWave 레이더 센서 IWRL6844 단일 칩 저전력 고성능 57GHz~64GHz 산업용 mmWave 레이더 센서
시작 다운로드 옵션
alarm알림
시뮬레이션 모델

AM574x BSDL Model

SPRM722.ZIP (18 KB) - BSDL Model
시뮬레이션 모델

AM574x IBIS Model

SPRM725.ZIP (18353 KB) - IBIS Model
시뮬레이션 모델

AM574x/AM576x Thermal Model (Rev. A)

SPRM726A.ZIP (187 KB) - Thermal Model
계산 툴

CLOCKTREETOOL — Sitara, 오토모티브, 비전 분석 및 디지털 신호 프로세서용 클록 트리 툴

The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:
  • Visualize the device clock tree
  • Interact with clock tree (...)
사용 설명서: PDF
레퍼런스 디자인

TIDEP-01004 — 임베디드 애플리케이션을 위한 머신 러닝 추론 레퍼런스 설계

This reference design demonstrates how to use TI Deep Learning (TIDL)/Machine Learning on a Sitara AM57x System-on-Chip (SoC) to bring deep learning inference to an embedded application. This design shows how to run deep learning inference on either C66x DSP cores (available in all AM57x SoCs) and (...)
Design guide: PDF
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
FCCSP (ABZ) 760 Ultra Librarian