AM5716

활성

Sitara 프로세서: Arm Cortex-A15 및 DSP

제품 상세 정보

Arm CPU 1 Arm Cortex-A15 Arm (max) (MHz) 500, 1500 Coprocessors 2 Dual Arm Cortex-M4 CPU 32-bit Protocols Ethernet, ICSS, Profibus, Profinet Ethernet MAC 1-Port 10/100/1000, 2-Port 1Gb switch, 4-Port 10/100 PRU EMAC, 6-Port 10/100 PRU EMAC PCIe 2 PCIe Gen 2 Operating system Android, Linux, RTOS Security Cryptography, Debug security, Device identity, Isolation firewalls, Secure boot, Secure storage & programming, Software IP protection Rating Automotive, Catalog Power supply solution LP8733 + LP873220, TPS65916 Operating temperature range (°C) -40 to 125
Arm CPU 1 Arm Cortex-A15 Arm (max) (MHz) 500, 1500 Coprocessors 2 Dual Arm Cortex-M4 CPU 32-bit Protocols Ethernet, ICSS, Profibus, Profinet Ethernet MAC 1-Port 10/100/1000, 2-Port 1Gb switch, 4-Port 10/100 PRU EMAC, 6-Port 10/100 PRU EMAC PCIe 2 PCIe Gen 2 Operating system Android, Linux, RTOS Security Cryptography, Debug security, Device identity, Isolation firewalls, Secure boot, Secure storage & programming, Software IP protection Rating Automotive, Catalog Power supply solution LP8733 + LP873220, TPS65916 Operating temperature range (°C) -40 to 125
FCBGA (ABC) 760 529 mm² 23 x 23
  • Arm® Cortex®-A15 microprocessor subsystem
  • C66x floating-point VLIW DSP cores
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512KB of on-chip L3 RAM
  • Level 3 (L3) and level 4 (L4) interconnects
  • DDR3/DDR3L External Memory Interface (EMIF) module
    • Supports up to DDR3-1333 (667 MHz)
    • Up to 2GB across single chip select
  • 2x Dual Arm® Cortex®-M4 coprocessors (IPU1 and IPU2)
  • IVA-HD subsystem
    • 4K @ 15fps encode and decode support for H.264 CODEC
    • Other CODECs are up to 1080p60
  • Display subsystem
    • Full-HD video (1920 × 1080p, 60 fps)
    • Multiple video inputs and video outputs
    • 2D and 3D graphics
    • Display controller with DMA engine and up to three pipelines
    • HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
  • 2x dual-core Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS)
  • Accelerator (BB2D) subsystem
    • Vivante® GC320 core
  • Video Processing Engine (VPE)
  • Available single-core PowerVR® SGX544 3D GPU
  • Secure boot support
    • Hardware-enforced root-of-trust
    • Customer programmable keys (SR 2.1)
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration support
    • Supports cryptographic cores
      • AES – 128/192/256-bits key sizes
      • 3DES – 56/112/168-bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • True random number generator
    • DMA support
  • Debug security
    • Secure software controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) support
    • Arm® TrustZone® based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure Watchdog/Timer/IPC
  • One Video Input Port (VIP) module
    • Support for up to four multiplexed input ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 2-Port Gigabit Ethernet switch
  • Sixteen 32-bit general-purpose timers
  • 32-bit MPU watchdog timer
  • Five high speed Inter-Integrated Circuit (I2C™) ports
  • HDQ/1-Wire® interface
  • Ten configurable UART/IrDA/CIR modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad Serial Peripheral Interface (QSPI)
  • SATA Gen2 interface
  • Eight Multichannel Audio Serial Port (McASP) modules
  • SuperSpeed USB 3.0 dual-role device
  • High Speed USB 2.0 dual-role device
  • Four MultiMedia Card/Secure Digital®/Secure Digital Input Output interfaces (MMC™/SD®/SDIO)
  • PCI-Express® (PCIe®) revision 3.0 subsystems with two 5-Gbps lanes
    • One 2-lane Gen2-compliant port
    • or Two 1-lane Gen2-compliant ports
  • Dual Controller Area Network (DCAN) modules
    • CAN 2.0B protocol
  • MIPI® Camera Serial Interface 2 (CSI-2)
  • Up to 215 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 760-pin BGA
  • Arm® Cortex®-A15 microprocessor subsystem
  • C66x floating-point VLIW DSP cores
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512KB of on-chip L3 RAM
  • Level 3 (L3) and level 4 (L4) interconnects
  • DDR3/DDR3L External Memory Interface (EMIF) module
    • Supports up to DDR3-1333 (667 MHz)
    • Up to 2GB across single chip select
  • 2x Dual Arm® Cortex®-M4 coprocessors (IPU1 and IPU2)
  • IVA-HD subsystem
    • 4K @ 15fps encode and decode support for H.264 CODEC
    • Other CODECs are up to 1080p60
  • Display subsystem
    • Full-HD video (1920 × 1080p, 60 fps)
    • Multiple video inputs and video outputs
    • 2D and 3D graphics
    • Display controller with DMA engine and up to three pipelines
    • HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
  • 2x dual-core Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS)
  • Accelerator (BB2D) subsystem
    • Vivante® GC320 core
  • Video Processing Engine (VPE)
  • Available single-core PowerVR® SGX544 3D GPU
  • Secure boot support
    • Hardware-enforced root-of-trust
    • Customer programmable keys (SR 2.1)
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration support
    • Supports cryptographic cores
      • AES – 128/192/256-bits key sizes
      • 3DES – 56/112/168-bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • True random number generator
    • DMA support
  • Debug security
    • Secure software controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) support
    • Arm® TrustZone® based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure Watchdog/Timer/IPC
  • One Video Input Port (VIP) module
    • Support for up to four multiplexed input ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 2-Port Gigabit Ethernet switch
  • Sixteen 32-bit general-purpose timers
  • 32-bit MPU watchdog timer
  • Five high speed Inter-Integrated Circuit (I2C™) ports
  • HDQ/1-Wire® interface
  • Ten configurable UART/IrDA/CIR modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad Serial Peripheral Interface (QSPI)
  • SATA Gen2 interface
  • Eight Multichannel Audio Serial Port (McASP) modules
  • SuperSpeed USB 3.0 dual-role device
  • High Speed USB 2.0 dual-role device
  • Four MultiMedia Card/Secure Digital®/Secure Digital Input Output interfaces (MMC™/SD®/SDIO)
  • PCI-Express® (PCIe®) revision 3.0 subsystems with two 5-Gbps lanes
    • One 2-lane Gen2-compliant port
    • or Two 1-lane Gen2-compliant ports
  • Dual Controller Area Network (DCAN) modules
    • CAN 2.0B protocol
  • MIPI® Camera Serial Interface 2 (CSI-2)
  • Up to 215 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 760-pin BGA

AM571x Sitara™ processors are Arm® applications processors built to meet the intense processing needs of modern embedded products.

AM571x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.

Programmability is provided by a single-core Arm® Cortex®-A15 RISC CPU with Arm® Neon™ extensions and a TI C66x VLIW floating-point DSP core. The Arm® processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm® and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment is available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

The AM571x Sitara Arm processor family is qualified according to the AEC-Q100 Standard.

AM571x Sitara™ processors are Arm® applications processors built to meet the intense processing needs of modern embedded products.

AM571x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.

Programmability is provided by a single-core Arm® Cortex®-A15 RISC CPU with Arm® Neon™ extensions and a TI C66x VLIW floating-point DSP core. The Arm® processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm® and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment is available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

The AM571x Sitara Arm processor family is qualified according to the AEC-Q100 Standard.

다운로드 스크립트와 함께 비디오 보기 동영상

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
63개 모두 보기
유형 직함 날짜
* Data sheet AM571x Sitara™ Processors Silicon Revision 2.0 and 2.1 datasheet (Rev. I) PDF | HTML 2019/11/15
* Errata AM571x (SR 2.1, 2.0, 1.0) and AM570x (SR 2.1, 2.0) Sitara Processors Errata (Rev. H) PDF | HTML 2024/07/02
* User guide AM571x and AM570x Sitara Processor Technical Reference Manual (Rev. K) PDF | HTML 2024/05/14
Application note Industrial Communication Protocols Supported on Sitara™ Processors (Rev. E) PDF | HTML 2024/05/10
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. G) PDF | HTML 2023/08/28
White paper Time Sensitive Networking for Industrial Automation (Rev. C) 2023/07/31
Application note Intra Drive Communication Using 8b-10b Line Code With Programmable Real Time Uni PDF | HTML 2023/05/24
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 2023/02/24
Application note PRU-ICSS Feature Comparison (Rev. G) PDF | HTML 2022/10/11
White paper Industry 4.0 서보 드라이브에 Sitara™ 프로세서 및 마이크로컨트롤러 활용 (Rev. C) PDF | HTML 2022/01/12
Application brief Adding Real-Time Communication to Linux (Rev. A) 2021/05/07
Application note Ethernet PHY Configuration Using MDIO for Industrial Applications (Rev. A) 2021/05/07
More literature From Start to Finish: A Product Development Roadmap for Sitara™ Processors 2020/12/16
Application note AM57x, DRA7x, and TDA2x EMIF Tools (Rev. E) 2020/01/06
EVM User's guide AM571x Industrial Development Kit (IDK) Evaluation Module (EVM) Hardware UG (Rev. D) 2019/09/11
Application note AM57x Schematic Checklist (Rev. B) 2019/07/09
Application note Calculating Useful Lifetimes of Embedded Processors (Rev. B) PDF | HTML 2019/05/07
Application note AM571x/AM572x/AM574x PCB Escape Routing (Rev. A) 2019/03/19
White paper Bringing deep learning to embedded systems (Rev. A) 2019/02/26
Application note Common EOS pitfalls in board design 2019/02/13
Application note AM57xx Hardware Design Guide PDF | HTML 2019/01/25
Application note PRU-ICSS Getting Started Guide on TI-RTOS (Rev. A) 2019/01/18
Application note PRU Read Latencies (Rev. A) 2018/12/21
Application note PRU-ICSS Getting Starting Guide on Linux (Rev. A) 2018/12/10
White paper Ensuring real-time predictability (Rev. B) 2018/12/04
Application note PRU-ICSS EtherCAT Slave Troubleshooting Guide 2018/11/07
Application note PRU-ICSS / PRU_ICSSG Migration Guide 2018/11/05
White paper Secure Boot on embedded Sitara™ processors (Rev. A) 2018/10/13
Application note AM571x Thermal Considerations 2018/10/05
User guide How-To and Troubleshooting Guide for PRU-ICSS PROFIBUS 2018/09/24
Application note AM574x, AM572x, and AM571x Compatibility Guide (Rev. E) 2018/04/26
Application note HSR/PRP Solutions on Sitara Processors for Grid Substation Communication 2018/04/17
User guide TPS659037 user's guide to power AM574x, AM572x, and AM571x (Rev. F) 2018/03/16
User guide PRU Assembly Instruction User Guide 2018/02/16
Application note 2D Object Recognition for Industrial Machine Vision with Processor SDK on Sitara 2018/02/07
Application note AM57xx BGA PCB Design 2017/08/25
Application note Thermal Design Guide for DSP and Arm Application Processors (Rev. B) 2017/08/14
Application note IODELAY Application Note for AM57xx Devices (Rev. A) 2017/08/03
Application note Processor-SDK RTOS Power Management and Measurement 2017/08/02
Application note AM571x Power Estimation Tool 2017/07/19
Application note Processor SDK RTOS Audio Benchmark Starter Kit 2017/04/12
Application note AM571x Power Consumption Summary 2017/03/27
Application note DSPLIB for Processor SDK RTOS 2016/11/04
Application note AM57x Processor SDK Linux: Customization of Multicore Application to Run on a Ne 2016/10/06
Application note Keystone EDMA FAQ 2016/09/01
White paper Enable security and amp up chip performance w/ hardware-accelerated cryptograpy (Rev. A) 2016/08/11
Technical article Clove: Low-Power video solutions based on Sitara™ AM57x processors PDF | HTML 2016/07/21
Technical article Hypervisors in embedded systems PDF | HTML 2016/07/07
Technical article Control-level design challenges in smart factory automation systems PDF | HTML 2016/05/20
Technical article Expanding industrial communication development PDF | HTML 2016/05/09
Product overview Sitara™ AM5x processor with ARM® Cortex™-A15 core (Rev. A) 2016/01/22
Application note TI DSP Benchmarking 2016/01/13
Technical article AM57x processors for smart grid applications PDF | HTML 2015/10/21
Technical article There’s a core for that PDF | HTML 2015/10/14
Application note AM572x GP EVM Power Simulations 2015/10/08
Application note Plastic Ball Grid Array [PBGA] Application Note (Rev. B) 2015/08/13
White paper TI’s processors leading the way in embedded analytics 2015/03/03
White paper Mainline Linux™ ensures stability and innovation 2014/03/27
White paper Scalable Solutions for HMI 2013/11/21
White paper Linaro Speeds Development in TI Linux SDKs 2013/08/27
White paper The Yocto Project:Changing the way embedded Linux software solutions are develop 2013/03/14
User guide Flip Chip Ball Grid Array Package Reference Guide (Rev. A) 2005/05/23
Application note AN-1281 Bumped Die (Flip Chip) Packages (Rev. A) 2004/05/01

설계 및 개발

전원 공급 솔루션

AM5716에 사용 가능한 전원 공급 솔루션을 찾아보세요. TI는 칩(SoC), 프로세서, 마이크로컨트롤러, 센서 또는 FPGA(Field Programmable Gate Array)의 TI와 비TI 시스템을 위한 전원 공급 솔루션을 제공합니다.

평가 보드

TMDSCM572X — TMDSEVM572x 카메라 모듈

TMDSCM572x is a camera module designed to work in conjunction with TMDSEVM572x.

TI.com에서 구매 불가
평가 보드

TMDSEVM572X — AM572x 평가 모듈

The AM572x evaluation module provides an affordable platform to quickly start evaluation of Sitara™ Arm® Cortex®-A15 AM57x processors (AM5728AM5726AM5718AM5716) and accelerate development for HMI, machine vision, networking, medical imaging and many other industrial applications. It is a (...)

사용 설명서: PDF
TI.com에서 구매 불가
평가 보드

TMDXIDK5718 — AM571x IDK(산업용 개발 키트)

TMDXIDK5718: The AM571x Industrial Development Kit (IDK) supports the single core AM57x with Cortex A-15 targeted for Industrial applications.

  1. Support for simultaneous 6-port Ethernet, 2xRGMII and 4xMII
  2. Integrated Industrial Ethernet and Fieldbus protocols for simultaneous master/slave, master/master (...)
사용 설명서: PDF
TI.com에서 구매 불가
평가 보드

ADVAN-3P-SITARA-SOMS — Advantech Sitara SOM 및 SBC

Advantech offers Sitara™ based embedded core computing solutions including computer-on-modules, single-board-computers and box computers. Their compact, low-power-consumption, and cost-effective Arm®-based platform solutions are designed to deliver easier system integration, better (...)
발송: Advantech
평가 보드

BEAGLEBOARD-X15 — BeagleBoard-X15 개발 보드

BeagleBoard-X15는 Sitara™ AM57x 프로세서(AM5728, AM5726, AM5718, AM5716)를 위한 저비용 오픈 소스 커뮤니티 지원 개발 플랫폼입니다. 사용자 인터페이스, 비디오 및 그래픽 가속기용 1.5GHz ARM®-A15 코어 2개, 실시간 제어를 위한 750MHz C66x DSP 코어 2개, 쿼드 코어 PRU 및 듀얼 코어 Cortex-M4 코어를 갖춘 BeagleBoard-X15는 제품 개발 중에 검증된 하드웨어 플랫폼을 제공하도록 설계되었다. BeagleBoard-X15는 USB (...)

평가 보드

COMPU-3P-SITARASOMS — Compulab Sitara SOM

CompuLab is a leading manufacturer of computer-on-module boards and miniature PC systems. CompuLab's products excel with an advanced set of features, outstanding level of integration, high reliability and affordable prices. Annual manufacturing rate of over 100,000 boards and systems positions (...)
발송: CompuLab
평가 보드

CRLNK-3P-SOMS — Critical Link system on modules for TI ARM-based Processors

Critical Link is a US-based embedded systems company offering System on Modules (SoMs) and scientific imaging platforms for electronic applications around the world. The MitySOM® and MityDSP® families incorporate DSP, FPGA, and ARM technologies, and are designed for long product lifespan and (...)

평가 보드

ELESAR-3P-SITARA-SOMS — Elesar Sitara SOM

Elesar designs, builds, and sells Arm® Cortex™ based circuit boards and their accompanying software. These enable integrators to race ahead of the pack by not having to start from a blank page when choosing to design in a TI processor device. With Elesar's specialism in the Arm (...)
발송: Elesar
평가 보드

FORLX-3P-SITARA-SOMS — Forlinx Sitara SOM

As a member unit of CSIA (China Software Industry Association) Embedded System Branch, Forlinx Embedded Tech Co., Ltd. has the capability to design, prototype and manufacture printed circuit boards, sub-assemblies and complete electronic products. Forlinx is committed to the development of Sitara (...)
평가 보드

PHYTC-3P-PHYCORE-AM57X — PHYTEC phyCORE-AM57x 시스템 온 모듈

The phyCORE®-AM57x SOM supports the Texas Instruments Sitara™ AM57x single- and dual-core, pin compatible, Arm® Cortex™-A15 based solutions. Best-in-class CPU performance is complemented by high performance 2D/3D graphics, advanced video accelerator supporting 1080p decode, and (...)

발송: PHYTEC
평가 보드

TQ-3P-SITARASOMS — TQ Group Sitara SOM

TQ offers the complete range of services from development, through production and service right up to product life cycle management. The services cover assemblies, equipment and systems including hardware, software and mechanics. Customers can obtain all services from TQ on a modular basis as (...)
발송: TQ-Group
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-LINUX-AM57X Linux Processor SDK for AM57x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM5706 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP 및 보안 부팅 AM5708 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP, 멀티미디어 및 보안 부팅 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝
다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-LINUX-RT-AM57X Linux-RT Processor SDK for AM57x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM5706 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP 및 보안 부팅 AM5708 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP, 멀티미디어 및 보안 부팅 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝
다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-RTOS-AM57X RTOS Processor SDK for AM57x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM5706 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP 및 보안 부팅 AM5708 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP, 멀티미디어 및 보안 부팅 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝
다운로드 옵션
드라이버 또는 라이브러리

FFTLIB — 부동 소수점 디바이스용 FFT 라이브러리

The Texas Instruments FFT library is an optimized floating-point math function library for computing the discrete Fourier transform (DFT).
드라이버 또는 라이브러리

MATHLIB — 부동 소수점 디바이스용 DSP 수학 라이브러리

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
드라이버 또는 라이브러리

PRU-ICSS-ETHERCAT-SLAVE PRU-ICSS software for EtherCAT slave

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AM6548 기가비트 PRU-ICSS, 3D 그래픽을 지원하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜 AMIC120 Sitara 프로세서, Arm Cortex-A9, 10+ 이더넷 프로토콜, 인코더 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDSIDK574 AM574x IDK(산업용 개발 키트) TMDX654IDKEVM AM65x 산업용 개발 키트(IDK) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

PRU-ICSS-ETHERNETIP-ADAPTER PRU-ICSS software for EtherNetIP adapter

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDSIDK574 AM574x IDK(산업용 개발 키트) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

PRU-ICSS-HSR-PRP-DAN PRU-ICSS software for HSR/PRP

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AM6548 기가비트 PRU-ICSS, 3D 그래픽을 지원하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDSIDK574 AM574x IDK(산업용 개발 키트) TMDX654IDKEVM AM65x 산업용 개발 키트(IDK) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

PRU-ICSS-PROFIBUS-SLAVE PRU-ICSS software for PROFIBUS slave

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDSIDK574 AM574x IDK(산업용 개발 키트) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

PRU-ICSS-PROFINET-SLAVE PRU-ICSS software for Profinet slave

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜
하드웨어 개발
평가 보드
TMDSICE3359 AM3359 산업용 통신 엔진 TMDSIDK437X AM437x/AMIC120 IDK(산업용 개발 키트) TMDSIDK574 AM574x IDK(산업용 개발 키트) TMDXICE110 AMIC110 ICE(산업용 통신 엔진) TMDXIDK5718 AM571x IDK(산업용 개발 키트)
다운로드 옵션
드라이버 또는 라이브러리

SPRC264 — TMS320C5000/6000 이미지 라이브러리(IMGLIB)

C5000/6000 Image Processing Library (IMGLIB) is an optimized image/video processing function library for C programmers. It includes C-callable general-purpose image/video processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
사용 설명서: PDF
드라이버 또는 라이브러리

SPRC265 — TMS320C6000 DSP 라이브러리(DSPLIB)

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
사용 설명서: PDF
드라이버 또는 라이브러리

WIT-3P-SITARABSP — Witekio Sitara Android 및 Windows 운영 체제

Witekio brings expertise on low (OS, driver, firmware) and high level software (application, connectivity, cloud) for TI's OMAP and Sitara AM335x, AM437x, and AM57x platforms. Witekio offers BSPs, drivers, application development/UI/custom drivers for Android, Linux and Windows embedded systems as (...)
발송: Witekio
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.

제품 세부 정보 페이지에서 지원을 확인하십시오.

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
차량용 mmWave 레이더 센서
AWR1443 MCU 및 하드웨어 가속기를 통합하는 싱글 칩 76~81GHz 오토모티브 레이더 센서 AWR1642 DSP 및 MCU를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843AOP 패키지, DSP 및 MCU에 안테나를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR2544 76-81GHz FMCW 위성 레이더 온칩 센서 AWR2944 코너 및 장거리 레이더용 오토모티브 2세대, 76GHz~81GHz, 고성능 SoC AWR2944P 76GHz~81GHz, 고성능 단일 칩 주파수 변조 연속파 레이더 센서 AWR6843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 60GHz~64GHz 오토모티브 레이더 센서 AWR6843AOP 패키지, DSP 및 MCU와 안테나가 통합된 싱글 칩 60GHz~64GHz 차량용 레이더 센서
DSP(디지털 신호 프로세서)
AM2754-Q1 Automotive 80 GFLOPS DSP processor for audio with quad core ARM® Cortex®-R5F, 10.75MB SRAM AM62D-Q1 Arm® Cortex®-A53, Cortex-R5F 및 LPDDR4를 지원하는 차량용 40GFLOP DSP 오디오 프로세서 DM505 비전 분석용 SoC 15mm 패키지 DRA780 500 MHz C66x DSP 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA781 750 MHz C66x DSP 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA782 500MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA783 750MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA785 1000 MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA786 500 MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4, EVE 2개를 갖춘 SoC 프로세서 DRA787 750MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4, EVE 2개를 갖춘 SoC 프로세서 DRA788 1000MHz C66x DSP 2개, EVE 1개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 TDA3LA ADAS 애플리케이션용 비전 가속화를 지원하는 저전력 SoC TDA3LX ADAS 애플리케이션용 이미징 및 비전 가속 기능을 갖춘 저전력 SoC 프로세서 TDA3MA ADAS 애플리케이션을 위한 완전한 기능을 갖춘 프로세싱 및 비전 가속화를 지원하는 저전력 SoC TDA3MD ADAS 애플리케이션을 위한 완전한 기능을 갖춘 프로세싱을 지원하는 저전력 SoC TDA3MV ADAS 애플리케이션을 위한 완전한 기능을 갖춘 프로세싱, 이미징 및 비전 가속화를 지원하는 저전력 SoC
C2000 실시간 마이크로컨트롤러
TMS320F280021 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 32KB 플래시 TMS320F280021-Q1 차량용 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 32KB 플래시 TMS320F280023 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 64KB 플래시 TMS320F280023-Q1 100MHz, FPU, TMU, 64KB 플래시를 지원하는 오토모티브 C2000™ 32비트 MCU TMS320F280023C C2000™ 32비트 MCU - 100MHz, FPU, TMU, 64KB 플래시, CLB TMS320F280025 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 128KB 플래시 TMS320F280025-Q1 100MHz, FPU, TMU, 128KB 플래시를 지원하는 오토모티브 C2000™ 32비트 MCU TMS320F280025C C2000™ 32비트 MCU - 100MHz, FPU, TMU, 128KB 플래시, CLB TMS320F280025C-Q1 차량용 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 128KB 플래시, CLB TMS320F28P650DH C2000 32비트 MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650DK C2000 ™ 32비트 MCU, C28x+CLA CPU 2개, 락스텝, 1.28MB 플래시, 16b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650SK C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28MB 플래시, 16b ADC, EtherCAT TMS320F28P659DH-Q1 오토모티브 C2000 32비트 MCU, 600 MIPS, 2xC28x + 1xCLA + 록스텝, FPU64, 768kB 플래시, 16b ADC TMS320F28P659DK-Q1 C2000™ 32비트 MCU, 2x C28x+CLA CPU, 잠금 단계, 1.28MB 플래시, 16b ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 오토모티브 C2000 32비트 MCU, 400 MIPS, 1xC28x+1xCLA, FPU64, 768kB 플래시, 16b ADC
Wi-Fi 제품
CC3200 2 TLS/SSL 및 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3200MOD SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 및 사물 인터넷 무선 모듈 CC3220MOD SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi CERTIFIED™ 무선 모듈 CC3220MODA 안테나가 포함된 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi CERTIFIED™ 무선 모듈 CC3220R 6 TLS/SSL 및 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3220S 보안 부팅, 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3220SF 1MB 플래시와 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3230S 256KB RAM, 공존, WPAD, 16 TLS 소켓, 보안 부팅을 지원하는 SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU CC3230SF SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU 256kB RAM+1MB XIP 플래시, 공존, WPAD, 16 TLS 소켓, 보안 부팅 CC3235MODAS SimpleLink™ Wi-Fi CERTIFIED™ 이중 대역 무선 안테나 모듈 솔루션 CC3235MODASF 1MB XIP 플래시를 탑재한 SimpleLink™ Wi-Fi CERTIFIED™ 듀얼 밴드 무선 안테나 모듈 솔루션 CC3235MODS 256kB RAM이 탑재된 SimpleLink™ 32비트 Arm Cortex-M4 이중 대역 Wi-Fi CERTIFIED™ 무선 모듈 CC3235MODSF 1MB 플래시를 탑재한 SimpleLink™ 32비트 Arm Cortex-M4 듀얼 밴드 Wi-Fi CERTIFIED™ 무선 모듈 CC3235S 256KB RAM이 탑재된 SimpleLink™ 32비트 Arm Cortex-M4 이중 대역 Wi-Fi® 무선 MCU CC3235SF 1MB 플래시를 탑재한 SimpleLink™ 32비트 Arm Cortex-M4 듀얼 밴드 Wi-Fi® 무선 MCU CC3501E SimpleLinkTM Wi-Fi 6 및 Bluetooth 저에너지 무선 MCU CC3551E SimpleLink™ 무선 MCU 및 이중 대역(2.4 및 5GHz) Wi-Fi 6 및 Bluetooth® 저에너지 5.4
Arm 기반 프로세서
AM3351 Sitara™ 프로세서: ARM Cortex-A8, 1Gb 이더넷, 디스플레이 AM3352 Sitara™ 프로세서: Arm Cortex-A8, 1Gb 이더넷, 디스플레이, CAN AM3354 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, CAN AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3358-EP Sitara™ 프로세서: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4372 Sitara 프로세서: Arm Cortex-A9 AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5706 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP 및 보안 부팅 AM5708 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP, 멀티미디어 및 보안 부팅 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5718-HIREL AM5718-HIREL Sitara™ 프로세서 실리콘 개정판 2.0 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM625SIP Arm® Cortex®-A53 및 일체형 LPDDR4이 포함된 패키지에 들어 있는 범용 시스템 AM62A3 카메라 1-2대, 저전력, 동영상 감시, 리테일 자동화용 RGB-IR ISP가 포함된 1 TOPS 비전 SoC AM62A3-Q1 1-2대의 카메라, 운전자 모니터링, 대시캠용 RGB-IR ISP를 지원하는 오토모티브 1 TOP 비전 SoC AM62A7 카메라 1-2대, 저전력 시스템, 머신 비전, 로봇용 RGB-IR ISP가 포함된 2 TOPS 비전 SoC AM62A7-Q1 1~2대의 카메라, 운전자 모니터링, 전면 카메라용 RGB-IR ISP를 갖춘 2 TOPS 비전 SoC AM62P 인간-기계 인터페이스를 위한 트리플 디스플레이, 3D 그래픽, 4K 비디오 코덱을 갖춘 Arm®Cortex®-A53 SoC AM62P-Q1 고급 3D 그래픽, 4K 비디오 코덱 및 임베디드 안전을 지원하는 오토모티브 디스플레이 SoC AM6411 싱글 코어 64비트 ARM® Cortex®-A53, 싱글 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6412 듀얼 코어 64비트 ARM® Cortex®-A53, 싱글 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6421 싱글 코어 64비트 ARM® Cortex®-A53, 듀얼 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6422 듀얼 코어 64비트 Arm® Cortex®-A53, 듀얼 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6441 싱글 코어 64비트 Arm® Cortex®-A53, 쿼드 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6442 듀얼 코어 64비트 ARM® Cortex®-A53, 쿼드 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6526 기가비트 PRU-ICSS를 제공하는 듀얼 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6528 Sitara 프로세서: 듀얼 Arm Cortex-A53 및 듀얼 Arm Cortex-R5F, 기가비트 PRU-ICSS, 3D 그래픽 AM6546 기가비트 PRU-ICSS를 제공하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6548 기가비트 PRU-ICSS, 3D 그래픽을 지원하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM68 듀얼 코어 64비트 Arm Cortex-A72, 그래픽, 1포트 PCIe Gen3, USB3.0을 지원하는 범용 SoC AM68A 1~8대의 카메라, 머신 비전, 스마트 교통, 리테일 자동화를 위한 8 TOPS 비전 SoC AM69 범용 8코어 64비트 Arm Cortex-A72, 그래픽, PCIe Gen 3, 이더넷, USB 3.0 AM69A 1-12 카메라, 자율 모바일 로봇, 머신 비전, 모바일 DVR, AI-BOX용 32 TOPS 비전 SoC AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜 AMIC120 Sitara 프로세서, Arm Cortex-A9, 10+ 이더넷 프로토콜, 인코더 프로토콜 DRA710 인포테인먼트 및 클러스터용 그래픽을 지원하는 600MHz Arm Cortex-A15 SoC 프로세서 DRA712 인포테인먼트 및 클러스터용 그래픽 및 듀얼 Arm Cortex-M4를 지원하는 600MHz Arm Cortex-A15 SoC 프로세서 DRA714 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 600MHz Arm Cortex-A15 SoC 프로세서 DRA716 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 800 MHz Arm Cortex-A15 SoC 프로세서 DRA718 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 1 GHz Arm Cortex-A15 SoC 프로세서 DRA722 오토모티브 인포테인먼트 및 클러스터용 그래픽 및 DSP를 갖춘 800MHz Arm Cortex-A15 SoC 프로세서 DRA724 오토모티브 인포테인먼트 및 클러스터용 그래픽 및 DSP를 갖춘 1GHz Arm Cortex-A15 SoC 프로세서 DRA725 오토모티브 인포테인먼트 및 클러스터용 그래픽 및 DSP를 갖춘 1.2GHz Arm Cortex-A15 SoC 프로세서 DRA726 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 1.5GHz Arm Cortex-A15 DRA750 인포테인먼트용 듀얼 1.0GHz A15, 듀얼 DSP, 확장 주변 기기 SoC 프로세서 DRA756 인포테인먼트용 듀얼 1.5GHz A15, 듀얼 EVE, 듀얼 DSP, 확장된 주변 기기 SoC 프로세서 DRA75P ISP를 지원하고 인포테인먼트 애플리케이션을 위해 DRA75x SoC 프로세서와 핀 호환 가능한 멀티코어 SoC 프로세서 DRA77P 확장된 주변 장치 및 디지털 콕핏 애플리케이션을 위한 ISP를 지원하는 고성능 멀티 코어 SoC DRA790 오디오 증폭기용 500 MHz C66x DSP를 갖춘 300 MHz Arm Cortex-A15 SoC 프로세서 DRA791 오디오 증폭기용 750 MHz C66x DSP를 갖춘 300 MHz Arm Cortex-A15 SoC 프로세서 DRA793 오디오 증폭기용 750 MHz C66x DSP를 갖춘 500 MHz Arm Cortex-A15 SoC 프로세서 DRA797 오디오 증폭기용 750 MHz C66x DSP를 갖춘 800 MHz Arm Cortex-A15 SoC 프로세서 DRA821U 듀얼 Arm Cortex-A72, 쿼드 Cortex-R5F, 4포트 이더넷 스위치 및 PCIe 컨트롤러 DRA821U-Q1 듀얼 Arm® Cortex®-A72, 쿼드 Cortex-R5F, 4포트 이더넷 스위치, PCIe가 있는 오토모티브 게이트웨이 SoC DRA829J 듀얼 Arm Cortex-A72, 쿼드 Cortex-R5F, 멀티 코어 DSP, 8포트 이더넷 스위치 및 4포트 4-port PCIe 스위치 DRA829J-Q1 듀얼 Arm Cortex-A72, 쿼드 Cortex-R5F, 멀티 코어 DSP, 8포트 이더넷 및 4포트 4-port PCIe 스위치 DRA829V 듀얼 Arm® Cortex®-A72, 쿼드 Cortex®-R5F, 8포트 이더넷 및 4포트 PCIe 스위치 DRA829V-Q1 듀얼 Arm® Cortex-A72, 쿼드 Cortex-R5F, 8포트 이더넷 및 4포트 PCIe 스위치 TDA2E ADAS 애플리케이션용 그래픽 및 비디오 가속화 기능을 갖춘 SoC 프로세서(23mm 패키지) TDA2EG-17 ADAS 애플리케이션용 그래픽 및 비디오 가속화 기능을 갖춘 SoC 프로세서(17mm 패키지) TDA2HF ADAS 애플리케이션용 완전한 기능의 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2HG ADAS 애플리케이션용 그래픽, 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2HV ADAS 애플리케이션을 위한 비디오 및 비전 가속화가 포함된 SoC 프로세서 TDA2LF ADAS 애플리케이션용 SoC 프로세서 TDA2P-ABZ ADAS를 위한 그래픽, 이미징, 비디오, 비전 가속화 옵션을 갖춘 TDA2 핀 호환 SoC 제품군 TDA2P-ACD ADAS를 위한 그래픽, 이미징, 비디오 및 비전 가속화 옵션을 갖춘 고성능 SoC 제품군 TDA2SA ADAS 애플리케이션용 고급 기능의 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2SG ADAS 애플리케이션용 고급 기능의 그래픽, 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2SX ADAS 애플리케이션용 완전한 기능의 그래픽, 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA4VE-Q1 AI, 비전 사전 처리 및 GPU를 지원하는 자동 주차 및 운전자 지원을 위한 오토모티브 시스템 온 칩 TDA4VEN-Q1 엔트리 성능 주차 지원 애플리케이션을 위한 AI, 그래픽 및 디스플레이를 지원하는 차량용 ADAS SoC TDA4VL-Q1 AI, 서라운드 뷰용 그래픽, 주차 지원 애플리케이션을 지원하는 오토모티브 시스템 온 칩 TDA4VM 딥 러닝, 비전 및 멀티미디어 가속기가 포함된 듀얼 Arm® Cortex®-A72 SoC 및 C7x DSP TDA4VM-Q1 딥 러닝을 사용하는 L2, L3 및 근거리 분석 시스템용 오토모티브 시스템 온 칩
산업용 mmWave 레이더 센서
IWR1443 MCU 및 하드웨어 가속기를 통합하는 단일 칩 76GHz~81GHz mmWave 센서 IWR1642 DSP 및 MCU가 통합된 싱글 칩 76GHz~81GHz mmWave 센서
Arm Cortex-M4 MCU
MSP432E401Y 이더넷, CAN, 1MB 플래시, 256kB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4F MCU MSP432E411Y 이더넷, CAN, TFT LCD, 1MB 플래시, 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4F MCU TM4C1230C3PM 고성능 32비트 ARM® Cortex®-M4F 기반 MCU TM4C1230D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, 64핀 LQFP TM4C1230E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, 64핀 LQFP TM4C1230H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, 64핀 LQFP TM4C1231C3PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 32kb 플래시, 12kb RAM, CAN, RTC, 64핀 LQFP TM4C1231D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, 64핀 LQFP TM4C1231D5PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, 100핀 LQFP TM4C1231E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, RTC, 64핀 LQFP TM4C1231E6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, RTC, 100핀 LQFP TM4C1231H6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, 144핀 LQFP TM4C1231H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, 64핀 LQFP TM4C1231H6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, 100핀 LQFP TM4C1232C3PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 32kb 플래시, 32kb RAM, CAN, USB-D, 64핀 LQFP TM4C1232D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 12kb RAM, CAN, USB-D, 64핀 LQFP TM4C1232E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, USB-D, 64핀 LQFP TM4C1232H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, USB-D, 64핀 LQFP TM4C1233C3PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 32kb 플래시, 32kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 12kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233D5PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, USB-D, 100핀 LQFP TM4C1233E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233E6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, RTC, USB-D, 100핀 LQFP TM4C1233H6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB-D, 144핀 LQFP TM4C1233H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233H6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB-D, 100핀 LQFP TM4C1236D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 32kb RAM, CAN, USB, 64핀 LQFP TM4C1236E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, USB, 64핀 LQFP TM4C1236H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, USB, 64핀 LQFP TM4C1237D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 32kb RAM, CAN, RTC, USB, 64핀 LQFP TM4C1237D5PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, USB, 100핀 LQFP TM4C1237E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, RTC, USB, 64핀 LQFP TM4C1237E6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, RTC, USB, 100핀 LQFP TM4C1237H6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB, 144핀 LQFP TM4C1237H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB, 64핀 LQFP TM4C1237H6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB, 100핀 LQFP TM4C123AE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, 64핀 LQFP TM4C123AH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, 64핀 LQFP TM4C123BE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, 64핀 LQFP TM4C123BE6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, 100핀 LQFP TM4C123BH6NMR 32비트 Arm® Cortex®-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB TM4C123BH6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 144핀 LQFP TM4C123BH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 64핀 LQFP TM4C123BH6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 100핀 LQFP TM4C123BH6ZRB 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 157핀 BGA TM4C123FE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, USB, 64핀 LQFP TM4C123FH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, USB, 64핀 LQFP TM4C123GE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 64핀 LQFP TM4C123GE6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 100핀 LQFP TM4C123GH6NMR 32비트 Arm® Cortex®-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB TM4C123GH6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 144핀 LQFP TM4C123GH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256KB 플래시, 32KB RAM, CAN 2개, RTC, USB, 64핀 LQFP TM4C123GH6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 100핀 LQFP TM4C123GH6ZRB 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB-D, 157핀 BGA TM4C123GH6ZXR 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 168핀 BGA TM4C1290NCPDT 120MHz, 1MB 플래시, 256KB RAM, USB를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1290NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1292NCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1292NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1294KCPDT 120MHz, 512KB 플래시, 256KB RAM, USB, ENET MAC+PHY를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1294NCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1294NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1297NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, LCD를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1299KCZAD 120MHz, 512KB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1299NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129CNCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129CNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129DNCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129DNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129EKCPDT 120MHz, 512KB 플래시, 256KB RAM, USB, ENET MAC+PHY, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129ENCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129ENCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129LNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129XKCZAD 120MHz, 512kb 플래시, 256kb RAM, USB, ENET MAC+PHY, LCD, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129XNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU
Arm Cortex-M0+ MCU
MSPM0C1103 8KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1103-Q1 8KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 16KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104-Q1 16KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1519 듀얼 뱅크 512kB 플래시, 128kB SRAM, 2xADC, DAC, 3xCOMP가 포함된 80MHz ARM® Cortex®-M0+ MCU | PM | 64 MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3105-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL< MSPM0G3505-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3506-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3507-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3519 듀얼 뱅크 512kB 플래시, 128kB SRAM, 2xADC2xCAN-FD, 2xADC, DAC, COMP가 포함된 80MHz ARM® Cortex®-M0+ MCU MSPM0L1105 32KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1106 64KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT이 포함된 오토모티브 32MHz Arm® Cortex®-M0+ MCU MSPM0L1303 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1304 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1304-Q1 16KB 플래시, 2KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1305 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1305-Q1 32KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1306 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306-Q1 64KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1343 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1344 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1345 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1346 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L2227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, ADC, COMP, LCD, VBAT가 포함된 오토모티브 32Mhz Arm® Cortex® -M0+ MCU
Arm Cortex-R MCU
AM2431 Arm® Cortex®-R5F 기반 MCU - 산업용 통신과 보안 기능, 최대 800MHz AM2432 듀얼 코어 Arm® Cortex®-R5F 기반 MCU - 산업용 통신과 보안 기능, 최대 800MHz AM2434 쿼드 코어 Arm® Cortex®-R5F 기반 MCU - 산업용 통신과 보안 기능, 최대 800MHz AM2612 실시간 제어 및 보안 기능을 갖춘 최대 500MHz의 듀얼 코어 Arm Cortex-R5F 기반 MCU AM2631 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2631-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2632 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2632-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2634 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F 기반 MCU AM2634-Q1 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU AM263P2 Dual-core Arm Cortex-R5F MCU up to 400 MHz with opTI-flash and real-time control AM263P4 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F MCU AM263P4-Q1 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU
Sub-1GHz 무선 MCU
CC1310 128KB 플래시를 갖춘 SimpleLink™ 32비트 Arm Cortex-M3 Sub-1GHz 무선 MCU CC1311P3 352KB 플래시 및 통합 +20dBm 전력 증폭기를 갖춘 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 무선 MCU CC1311R3 352kB 플래시를 지원하는 SimpleLink™ Arm® Cortex®-M4 서브 1GHz 무선 MCU CC1312PSIP 일체형 전력 증폭기가 포함되어 있는 Sub-1 GHz SIP(시스템 인 패키지) 모듈 CC1312R 352KB 플래시를 제공하는 SimpleLink™ 32비트 Arm Cortex-M4F Sub-1GHz 무선 MCU CC1312R7 704KB 플래시를 지원하는 SimpleLink™ Arm® Cortex®-M4F 다중 프로토콜 서브 1GHz 무선 MCU CC1314R10 1MB 플래시 및 SRAM 최대 296KB의 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz 무선 MCU CC1350 128KB 플래시를 지원하는 SimpleLink™ 32비트 Arm Cortex-M3 다중 프로토콜 Sub-1GHz 및 2.4GHz 무선 MCU CC1352P SimpleLink™ Arm Cortex-M4F 다중 프로토콜 Sub-1GHz 및 2.4GHz 무선 MCU 통합 전력 증폭기 CC1352P7 SimpleLink™ Arm® Cortex®-M4F 멀티프로토콜 1GHz 미만 및 2.4GHz 무선 MCU 통합 전력 증폭기 CC1352R 352KB 플래시를 지원하는 SimpleLink™ 32비트 Arm Cortex-M3 다중 프로토콜 Sub-1GHz 및 2.4GHz 무선 MCU CC1354P10 1MB 플래시, 296KB SRAM, 통합 전력 증폭기를 지원하는 SimpleLink™ Arm® Cortex®-M33 다중 대역 무선 MCU CC1354R10 1MB 플래시와 최대 296KB SRAM을 지원하는 SimpleLink™ Arm® Cortex®-M33 다중 대역 무선 MCU
차량용 무선 커넥티비티 제품
CC2640R2F-Q1 SimpleLink™ 차량용 등급 32비트 Arm Cortex-M3 Bluetooth® 저에너지 무선 MCU CC2745P10-Q1 1MB 플래시, HSM, APU, CAN-FD, +20dBm을 지원하는 차량용 SimpleLink™ Bluetooth® 6.0 LE 무선 MCU
저전력 2.4GHz 제품
CC2340R2 256kB 플래시가 포함된 SimpleLink™ 32비트 Arm® Cortex® -M0+ 2.4GHz 무선 MCU CC2640R2F SimpleLink™ 32비트 Arm® Cortex®-M3 Bluetooth® 5.1 저에너지 무선 MCU(128KB 플래시) CC2640R2L SimpleLink™ Bluetooth® 5.1 저에너지 무선 MCU CC2652P 전원 증폭기가 통합된 SimpleLink™ Arm Cortex-M4F 다중 프로토콜 2.4GHz 무선 MCU CC2652P7 SimpleLink™ Arm® Cortex®-M4F 다중 프로토콜 2.4GHz 무선 MCU, 704KB 플래시, 통합 전력 증폭기 CC2652PSIP SimpleLink™ 멀티프로토콜 2.4GHz 무선 시스템 인 패키지 모듈(통합 전력 증폭기 포함) CC2652R 352KB 플래시를 지원하는 SimpleLink™ 32비트 Arm Cortex-M4F 다중 프로토콜 2.4GHz 무선 MCU CC2652R7 704kB 플래시가 포함된 SimpleLink™ Arm® Cortex®-M4F 멀티프로토콜 2.4GHz 무선 MCU CC2652RB 크리스털리스 BAW 공진기가 있는 SimpleLink™ 32비트 Arm Cortex-M4F 다중 프로토콜 2.4GHz 무선 MCU CC2652RSIP SimpleLink ™ 다중 프로토콜 2.4GHz 무선 시스템 인 패키지 모듈, 352KB 메모리 CC2674P10 1MB 플래시 및 전원 증폭기가 탑재된 SimpleLink™ Arm® Cortex®-M33 다중 프로토콜 2.4GHz 무선 MCU CC2674R10 SimpleLink™ Arm® Cortex®-M33 멀티프로토콜 2.4GHz 무선 MCU - 1MB 플래시 CC2755R10 SimpleLink™ 32비트 Arm® Cortex®-M33 Bluetooth® 저에너지 무선 MCU(1MB 플래시)
시작 다운로드 옵션
온라인 교육

AM57X-ACADEMY AM57x academy

The AM57x academy is a great resource for developers to learn about the AM57x platform. This academy delivers easy-to-use training modules that span a wide range of topics for AM57x devices.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5718-HIREL AM5718-HIREL Sitara™ 프로세서 실리콘 개정판 2.0 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝
하드웨어 개발
평가 보드
TMDSIDK574 AM574x IDK(산업용 개발 키트) TMDXIDK5718 AM571x IDK(산업용 개발 키트) TMDSIDK572 AM572x IDK(산업용 개발 키트) TMDSEVM572X AM572x 평가 모듈
소프트웨어
소프트웨어 개발 키트(SDK)
PROCESSOR-SDK-AM57X Linux 및 TI-RTOS 지원을 위한 AM57x Sitara 프로세서용 프로세서 SDK
운영 체제(OS)

GHS-3P-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The flagship of Green Hills Software operating systems—the INTEGRITY RTOS—is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance. With its leadership pedigree underscored by certifications in a (...)
운영 체제(OS)

MG-3P-NUCLEUS-RTOS — Mentor Graphics Nucleus RTOS

Software driven power management is crucial for battery operated or low power budget embedded systems. Embedded developers can now take advantage of the latest power saving features in popular TI devices with the built-in Power Management Framework in the Nucleus RTOS. Developers specify (...)
운영 체제(OS)

QNX-3P-NEUTRINO-RTOS — QNX Neutrino RTOS

QNX Neutrino® RTOS(실시간 운영 체제)는 자동차, 의료, 운송, 군사 및 산업용 임베디드 시스템을 위한 차세대 제품을 지원하도록 설계된 모든 기능을 갖춘 견고한 RTOS입니다. 마이크로커널 설계 및 모듈식 아키텍처를 통해 고객은 낮은 총 소유 비용으로 고도로 최적화되고 안정적인 시스템을 만들 수 있습니다.
소프트웨어 코덱

C66XCODECS — 코덱 - 비디오, 음성 - C66x 기반 디바이스

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into video and voice applications. In many cases, the C64x+ codecs are provided and validated for C66x platforms. Datasheets and Release Notes are on the download (...)
소프트웨어 코덱

ITTIAM-3P-CODECS — Ittiam 코덱

Ittiam provides high quality, high performance multimedia centric products and solutions. Ittiam brings extensive media expertise and more than a decade's experience on Texas Instruments processors. Leverage Ittiam’s rich portfolio of proven, high-performance audio codecs to build an array of (...)
발송: Ittiam Systems
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
C2000 실시간 마이크로컨트롤러
F29H850TU C2000™ 64비트 MCU, C29x 200MHz 트리 코어, 록스텝, 기능 안전 준수, 4MB F29H859TU-Q1 오토모티브 C2000™ 64비트 MCU, C29x 200MHz 트리 코어, 록스텝, 기능 안전 준수, 4MB TMS320F2800132 100MHz, 64KB 플래시, FPU, TMU, 6개의 PWM 및 제로 CAN을 지원하는 C2000™ 32비트 MCU TMS320F2800133 120MHz, 64KB 플래시, FPU 및 TMU를 지원하는 C2000™ 32비트 MCU TMS320F2800135 120MHz, 128KB 플래시, FPU 및 TMU를 지원하는 C2000™ 32비트 MCU TMS320F2800137 120MHz, 256KB 플래시, FPU 및 TMU를 지원하는 C2000™ 32비트 MCU TMS320F2800152-Q1 CAN-FD, 록스텝 ASIL B를 지원하는 오토모티브 C2000™ 32비트 MCU 100MHz 64KB 플래시 TMS320F2800153-Q1 HRPWM, CAN-FD, 록스텝 ASIL B를 지원하는 오토모티브 C2000™ 32비트 MCU 120MHz 64KB 플래시 TMS320F2800154-Q1 CAN-FD, 록스텝 ASIL B를 지원하는 오토모티브 C2000™ 32비트 MCU 100MHz 128KB 플래시 TMS320F2800155 HRPWM, CAN-FD를 지원하는 C2000™ 32비트 MCU 120MHz 128KB 플래시 TMS320F2800155-Q1 HRPWM, CAN-FD, 록스텝 ASIL B를 지원하는 오토모티브 C2000™ 32비트 MCU 120MHz 128KB 플래시 TMS320F2800156-Q1 CAN-FD, 록스텝 ASIL B, 등급 0 및 1을 지원하는 오토모티브 C2000™ 32비트 MCU 120MHz 256KB 플래시 TMS320F2800157 HRPWM, CAN-FD를 지원하는 C2000™ 32비트 MCU 120MHz 256KB 플래시 TMS320F2800157-Q1 HRPWM, CAN-FD, 록스텝 ASIL B, 등급 0 및 1을 지원하는 오토모티브 C2000™ 32비트 MCU 120MHz 256KB 플래시 TMS320F28P550SJ C28x+1x CLA, 150MHz, 1.1MB 플래시, 5X ADC, CLB, AES 및 NPU를 지원하는 C2000™ 32비트 MCU TMS320F28P559SJ-Q1 오토모티브 C2000™ 32비트 MCU, 1x C28x + 1x CLA, 150MHz, 1.1MB 플래시, 5x ADC, CLB, AES 및 NNPU TMS320F28P650DH C2000 32비트 MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650DK C2000 ™ 32비트 MCU, C28x+CLA CPU 2개, 락스텝, 1.28MB 플래시, 16b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650SK C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28MB 플래시, 16b ADC, EtherCAT
Arm 기반 프로세서
AM4372 Sitara 프로세서: Arm Cortex-A9 AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5718-HIREL AM5718-HIREL Sitara™ 프로세서 실리콘 개정판 2.0 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5729 Sitara™ 프로세서 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM5749 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC, 보안 부팅, 딥 러닝 AM6526 기가비트 PRU-ICSS를 제공하는 듀얼 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6528 Sitara 프로세서: 듀얼 Arm Cortex-A53 및 듀얼 Arm Cortex-R5F, 기가비트 PRU-ICSS, 3D 그래픽 AM6546 기가비트 PRU-ICSS를 제공하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6548 기가비트 PRU-ICSS, 3D 그래픽을 지원하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서
Arm Cortex-M0+ MCU
MSPM0C1103 8KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1103-Q1 8KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 16KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104-Q1 16KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1519 듀얼 뱅크 512kB 플래시, 128kB SRAM, 2xADC, DAC, 3xCOMP가 포함된 80MHz ARM® Cortex®-M0+ MCU | PM | 64 MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3105-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL< MSPM0G3505-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3506-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3507-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3519 듀얼 뱅크 512kB 플래시, 128kB SRAM, 2xADC2xCAN-FD, 2xADC, DAC, COMP가 포함된 80MHz ARM® Cortex®-M0+ MCU MSPM0L1105 32KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1106 64KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT이 포함된 오토모티브 32MHz Arm® Cortex®-M0+ MCU MSPM0L1303 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1304 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1304-Q1 16KB 플래시, 2KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1305 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1305-Q1 32KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1306 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306-Q1 64KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1343 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1344 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1345 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1346 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L2227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, ADC, COMP, LCD, VBAT가 포함된 오토모티브 32Mhz Arm® Cortex® -M0+ MCU
Arm Cortex-R MCU
AM2631 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2631-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2632 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2632-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2634 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F 기반 MCU AM2634-Q1 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU AM263P2 Dual-core Arm Cortex-R5F MCU up to 400 MHz with opTI-flash and real-time control AM263P4 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F MCU AM263P4-Q1 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU AM2732 C66x DSP, 3.5625MB SRAM 및 최대 400MHz의 보안을 지원하는 듀얼 코어 Arm ® Cortex-R5F 기반 MCU AM2732-Q1 C66x DSP, 이더넷, 안전, 보안을 갖춘 최대 400MHz의 오토모티브 듀얼 코어 Arm® Cortex-R5F MCU
차량용 mmWave 레이더 센서
AWR1243 76GHz~81GHz 고성능 오토모티브 MMIC AWR1443 MCU 및 하드웨어 가속기를 통합하는 싱글 칩 76~81GHz 오토모티브 레이더 센서 AWR1642 DSP 및 MCU를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843AOP 패키지, DSP 및 MCU에 안테나를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR2243 76GHz~81GHz 오토모티브 2세대 고성능 MMIC AWR2544 76-81GHz FMCW 위성 레이더 온칩 센서 AWR2944 코너 및 장거리 레이더용 오토모티브 2세대, 76GHz~81GHz, 고성능 SoC AWR2944P 76GHz~81GHz, 고성능 단일 칩 주파수 변조 연속파 레이더 센서 AWR6443 MCU 및 레이더 가속기를 통합하는 단일 칩 60GHz~64GHz 오토모티브 레이더 센서 AWR6843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 60GHz~64GHz 오토모티브 레이더 센서 AWR6843AOP 패키지, DSP 및 MCU와 안테나가 통합된 싱글 칩 60GHz~64GHz 차량용 레이더 센서 AWRL1432 단일 칩 저전력 76GHz~81GHz 오토모티브 mmWave 레이더 센서 AWRL6432 단일 칩 저전력 57GHz~64GHz 오토모티브 mmWave 레이더 센서 AWRL6844 오토모티브 단일 칩 고성능, 저전력, 57GHz~64GHz mmWave 레이더 센서
산업용 mmWave 레이더 센서
IWR1443 MCU 및 하드웨어 가속기를 통합하는 단일 칩 76GHz~81GHz mmWave 센서 IWR1642 DSP 및 MCU가 통합된 싱글 칩 76GHz~81GHz mmWave 센서 IWR1843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 76GHz~81GHz 산업용 레이더 센서 IWR1843AOP 패키지, DSP 및 MCU에 안테나를 통합하는 단일 칩 76GHz~81GHz 산업용 레이더 센서 IWR2243 76GHz~81GHz 산업용 고성능 mmWave 센서 프론트 엔드 IWR2944 DSP, MCU 및 이더넷이 통합된 단일 칩, 76GHz~81GHz 산업용 고성능 레이더 IWR6243 57GHz~64GHz 산업용 고성능 mmWave 센서 프론트 엔드 IWR6443 MCU 및 하드웨어 가속기를 통합하는 단일 칩 60GHz~64GHz 지능형 mmWave 센서 IWR6843 단일 칩 60GHz~64GHz 지능형 mmWave 센서 - 처리 기능 통합 IWR6843AOP 단일 칩 60GHz~64GHz 지능형 mmWave 센서 - 통합 안테나 온 패키지(AoP) 포함 IWRL1432 단일 칩 저전력 76GHz~81GHz 산업용 mmWave 레이더 센서 IWRL6432 단일 칩 저전력 57GHz~64GHz 산업용 mmWave 레이더 센서 IWRL6432AOP 안테나가 통합된 단일 칩 저전력 57GHz~64GHz 산업용 mmWave 레이더 센서 IWRL6844 단일 칩 저전력 고성능 57GHz~64GHz 산업용 mmWave 레이더 센서
시작 다운로드 옵션
시뮬레이션 모델

AM571x 23 mm Thermal Models

SPRM663.ZIP (2 KB) - Thermal Model
시뮬레이션 모델

AM571x BSDL Model

SPRM662.ZIP (13 KB) - BSDL Model
시뮬레이션 모델

AM571x IBIS Model

SPRM661.ZIP (12620 KB) - IBIS Model
계산 툴

CLOCKTREETOOL — Sitara, 오토모티브, 비전 분석 및 디지털 신호 프로세서용 클록 트리 툴

The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:
  • Visualize the device clock tree
  • Interact with clock tree (...)
사용 설명서: PDF
계산 툴

POWEREST — 전력 예상 툴(PET)

Power Estimation Tool (PET) provides users the ability to gain insight in to the power consumption of select TI processors. The tool includes the ability for the user to choose multiple application scenarios and understand the power consumption as well as how advanced power saving techniques can be (...)
레퍼런스 디자인

TIDEP0079 — 시간 트리거 전송이 가능한 Sitara AM57x Gb 이더넷 및 PRU-ICSS의 EtherCAT® 레퍼런스 디자인

The TIDEP0079 reference design demonstrates an EtherCAT® master interface running on the Sitara™ AM572x processor using the EC-Master stack from acontis. This EtherCAT master solution can be used for EtherCAT-based PLC or motion control applications. EtherCAT master is profiled on both (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDEP-0103 — Linux의 변전소 자동화를 위한 병렬 중복 프로토콜 이더넷 레퍼런스 설계

This Linux®-based reference design demonstrates high-reliability, low-latency network communications for substation-automation equipment in smart grid transmission and distribution networks. This reference design supports the Parallel Redundancy Protocol (PRP) specification in the IEC 62439 (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDEP-0075 — 산업용 통신 게이트웨이 PROFINET IRT - PROFIBUS 마스터 레퍼런스 디자인

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDEP-0095 — 가상화 Jailhouse 하이퍼바이저 레퍼런스 디자인

Industrial embedded systems are balancing traditional and proven real-time solutions based on bare-metal or real-time operating system (RTOS) with new requirements to add cloud connectivity and advanced graphical interfaces. Linux is often the most efficient way to provide sophisticated and secure (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDEP-0096 — 변전소 자동화를 위한Linux®용 HSR(High-Availability Seamless Redundancy) 이더넷 레퍼런스 디자인

This reference design implements a solution for high-reliability, low-latency network communications for substation automation equipment in Smart Grid transmission and distribution networks. It supports the high-availability seamless redundancy (HSR) specification in the IEC 62439 standard. This (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDEP0074 — IEC61850 GOOSE 포워딩을 위한 패킷 처리 엔진 레퍼런스 디자인

The TIDEP0074 reference design demonstrates packet switching and filtering logic implemented in the M4 core of AM572x based upon the Ethertype, MAC address and Application ID (APPID) of GOOSE packets received from the PRU-ICSS. Packets are filtered and routed to destinations in order to allow (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDEP0078 — AM572x용 OPC UA 데이터 액세스 서버 레퍼런스 디자인

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. This reference design demonstrates use of the Matrikon OPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDEP0046 — DSP 가속화용 OpenCL을 사용한 AM57x의 몬테카를로 시뮬레이션 레퍼런스 디자인

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDEP0047 — TI의 AM57x 프로세서를 사용한 전력 및 열 설계 고려 사항 레퍼런스 설계

This is a reference design based on the AM57x processor and companion TPS659037 power management integrated circuit (PMIC).  This design specifically highlights important power and thermal design considerations and techniques for systems designed with AM57x and TPS659037.  It includes (...)
Design guide: PDF
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
FCBGA (ABC) 760 Ultra Librarian