제품 상세 정보

Arm CPU 1 Arm Cortex-A53, 2 Arm Cortex-A53, 4 Arm Cortex-A53 Arm (max) (MHz) 1400 Coprocessors 1 Arm Cortex-M4F, GPU CPU 64-bit Graphics acceleration 1 3D Display type MIPI DPI, OLDI Protocols Ethernet, TSN Ethernet MAC 2-Port 10/100/1000 Features Vision Analytics Operating system Android, Linux Security Secure boot TI functional safety category Functional Safety-Compliant Rating Automotive Power supply solution TPS65219 Operating temperature range (°C) -40 to 125
Arm CPU 1 Arm Cortex-A53, 2 Arm Cortex-A53, 4 Arm Cortex-A53 Arm (max) (MHz) 1400 Coprocessors 1 Arm Cortex-M4F, GPU CPU 64-bit Graphics acceleration 1 3D Display type MIPI DPI, OLDI Protocols Ethernet, TSN Ethernet MAC 2-Port 10/100/1000 Features Vision Analytics Operating system Android, Linux Security Secure boot TI functional safety category Functional Safety-Compliant Rating Automotive Power supply solution TPS65219 Operating temperature range (°C) -40 to 125
FCBGA (AMC) 441 295.84 mm² 17.2 x 17.2

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4 GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 Core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm® Cortex®-M4F MCU at up to 400 MHz
    • 256KB SRAM with SECDED ECC
  • Dedicated Device/Power Manager

Multimedia:

  • Display subsystem
    • Dual display support
    • 1920x1080 @ 60fps for each display
    • 1x 2048x1080 + 1x 1280x720
    • Up to 165 MHz pixel clock support with Independent PLL for each display
    • OLDI (4 lanes LVDS - 2x) and DPI (24-bit RGB LVCMOS)
    • Support safety feature such as freeze frame detection and MISR data check
  • 3D Graphics Processing Unit
    • 1 pixel per clock or higher
    • Fillrate greater than 500 Mpixels/sec
    • >500 MTexels/s, >8 GFLOPs
    • Supports at least 2 composition layers
    • Supports up to 2048x1080 @60fps
    • Supports ARGB32, RGB565 and YUV formats
    • 2D graphics capable
    • OpenGL ES 3.1, Vulkan 1.2
  • One Camera Serial interface (CSI-Rx) - 4 Lane with DPHY
    • MIPI CSI-2 v1.3 Compliant + MIPI D-PHY 1.2
    • Support for 1,2,3 or 4 data lane mode up to 1.5Gbps
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA

Memory Subsystem:

  • Up to 816KB of On-chip RAM
    • 64KB of On-chip RAM (OCSRAM) with SECDED ECC , Can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 256KB of On-chip RAM with SECDED ECC in Cortex-M4F MCU subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device/Power Manager Subsystem
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4, DDR4 memory types
    • 16-Bit data bus with inline ECC
    • Supports speeds up to 1600 MT/s
    • Max addressable range
      • 8GBytes with DDR4
      • 4GBytes with LPDDR4

Functional Safety:

  • Functional Safety-Compliant targeted [Industrial]
    • Developed for functional safety applications
    • Documentation will be available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3 targeted
    • Hardware Integrity up to SIL 2 targeted
    • Safety-related certification
      • IEC 61508 by TUV SUD planned
  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 by TUV SUD planned
  • AEC - Q100 qualified

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

PRU Subsystem:

  • Dual-core Programmable Real-Time Unit Subystem (PRUSS) running up to 333 MHz
  • Intended for driving GPIO for cycle accurate protocols such as additional:
    • General Purpose Input/Output (GPIO)
    • UARTs
    • I 2C
    • External ADC
  • 16KByte program memory per PRU with SECDED ECC
  • 8KB data memory per PRU with SECDED ECC
  • 32KB general purpose memory with SECDED ECC
  • CRC32/16 HW accelerator
  • Scratch PAD memory with 3 banks of 30 x 32-bit registers
  • 1 Industrial 64-bit timer with 9 capture and 16 compare events, along with slow and fast compensation
  • 1 interrupt controller (INTC), minimum of 64 input events supported

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time sensitive networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection
    • Trace over USB supported

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I 2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50 MHz
    • Up to 16/10/6 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 3x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN FD support (up to 64 data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0 and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133 MHz
    • Flexible 8- and 16-Bit Asynchronous Memory Interface With up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH Code to Support 4-, 8-, or 16-Bit ECC
    • Uses Hamming Code to Support 1-Bit ECC
    • Error Locator Module (ELM)
      • Used With the GPMC to Locate Addresses of Data Errors From Syndrome Polynomials Generated Using a BCH Algorithm
      • Supports 4-, 8-, and 16-Bit Per 512-Byte Block Error Location Based on BCH Algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low power modes supported by Device/Power Manager
    • Partial IO support for CAN/GPIO/UART wakeup
    • DeepSleep
    • MCU Only
    • Standby
    • Dynamic frequency scaling for Cortex-A53

Optimal Power Management Solution:

  • Recommended TPS65219 Power Management ICs (PMIC)
    • Companion PMIC specially designed to meet device power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Boot Options:

  • UART
  • I 2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • Serial NAND Flash
  • SD Card
  • eMMC
  • USB (host) boot from Mass Storage device
  • USB (device) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16-nm technology
  • 13 mm x 13 mm, 0.5-mm pitch, 425-pin FCCSP BGA (ALW)
  • 17.2 mm x 17.2 mm, 0.8-mm pitch, 441-pin FCBGA (AMC)

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4 GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 Core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm® Cortex®-M4F MCU at up to 400 MHz
    • 256KB SRAM with SECDED ECC
  • Dedicated Device/Power Manager

Multimedia:

  • Display subsystem
    • Dual display support
    • 1920x1080 @ 60fps for each display
    • 1x 2048x1080 + 1x 1280x720
    • Up to 165 MHz pixel clock support with Independent PLL for each display
    • OLDI (4 lanes LVDS - 2x) and DPI (24-bit RGB LVCMOS)
    • Support safety feature such as freeze frame detection and MISR data check
  • 3D Graphics Processing Unit
    • 1 pixel per clock or higher
    • Fillrate greater than 500 Mpixels/sec
    • >500 MTexels/s, >8 GFLOPs
    • Supports at least 2 composition layers
    • Supports up to 2048x1080 @60fps
    • Supports ARGB32, RGB565 and YUV formats
    • 2D graphics capable
    • OpenGL ES 3.1, Vulkan 1.2
  • One Camera Serial interface (CSI-Rx) - 4 Lane with DPHY
    • MIPI CSI-2 v1.3 Compliant + MIPI D-PHY 1.2
    • Support for 1,2,3 or 4 data lane mode up to 1.5Gbps
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA

Memory Subsystem:

  • Up to 816KB of On-chip RAM
    • 64KB of On-chip RAM (OCSRAM) with SECDED ECC , Can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 256KB of On-chip RAM with SECDED ECC in Cortex-M4F MCU subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device/Power Manager Subsystem
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4, DDR4 memory types
    • 16-Bit data bus with inline ECC
    • Supports speeds up to 1600 MT/s
    • Max addressable range
      • 8GBytes with DDR4
      • 4GBytes with LPDDR4

Functional Safety:

  • Functional Safety-Compliant targeted [Industrial]
    • Developed for functional safety applications
    • Documentation will be available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3 targeted
    • Hardware Integrity up to SIL 2 targeted
    • Safety-related certification
      • IEC 61508 by TUV SUD planned
  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 by TUV SUD planned
  • AEC - Q100 qualified

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

PRU Subsystem:

  • Dual-core Programmable Real-Time Unit Subystem (PRUSS) running up to 333 MHz
  • Intended for driving GPIO for cycle accurate protocols such as additional:
    • General Purpose Input/Output (GPIO)
    • UARTs
    • I 2C
    • External ADC
  • 16KByte program memory per PRU with SECDED ECC
  • 8KB data memory per PRU with SECDED ECC
  • 32KB general purpose memory with SECDED ECC
  • CRC32/16 HW accelerator
  • Scratch PAD memory with 3 banks of 30 x 32-bit registers
  • 1 Industrial 64-bit timer with 9 capture and 16 compare events, along with slow and fast compensation
  • 1 interrupt controller (INTC), minimum of 64 input events supported

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time sensitive networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection
    • Trace over USB supported

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I 2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50 MHz
    • Up to 16/10/6 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 3x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN FD support (up to 64 data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0 and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133 MHz
    • Flexible 8- and 16-Bit Asynchronous Memory Interface With up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH Code to Support 4-, 8-, or 16-Bit ECC
    • Uses Hamming Code to Support 1-Bit ECC
    • Error Locator Module (ELM)
      • Used With the GPMC to Locate Addresses of Data Errors From Syndrome Polynomials Generated Using a BCH Algorithm
      • Supports 4-, 8-, and 16-Bit Per 512-Byte Block Error Location Based on BCH Algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low power modes supported by Device/Power Manager
    • Partial IO support for CAN/GPIO/UART wakeup
    • DeepSleep
    • MCU Only
    • Standby
    • Dynamic frequency scaling for Cortex-A53

Optimal Power Management Solution:

  • Recommended TPS65219 Power Management ICs (PMIC)
    • Companion PMIC specially designed to meet device power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Boot Options:

  • UART
  • I 2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • Serial NAND Flash
  • SD Card
  • eMMC
  • USB (host) boot from Mass Storage device
  • USB (device) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16-nm technology
  • 13 mm x 13 mm, 0.5-mm pitch, 425-pin FCCSP BGA (ALW)
  • 17.2 mm x 17.2 mm, 0.8-mm pitch, 441-pin FCBGA (AMC)

The low-cost AM62x Sitara™ MPU family of application processors are built for Linux® application development. With scalable Arm® Cortex®-A53 performance and embedded features, such as: dual-display support and 3D graphics acceleration, along with an extensive set of peripherals that make the AM62x device well-suited for a broad range of industrial and automotive applications while offering intelligent features and optimized power architecture as well.

Some of these applications include:

  • Industrial HMI
  • EV charging stations
  • Touchless building access
  • Driver monitoring systems

AM62x Sitara™ processors are industrial-grade in the 13 x 13 mm package (ALW) and can meet the AEC - Q100 automotive standard in the 17.2 x 17.2 mm package (AMC). Industrial and Automotive functional safety requirements can be addressed using the integrated Cortex-M4F cores and dedicated peripherals, which can all be isolated from the rest of the AM62x processor.

The 3-port Gigabit Ethernet switch has one internal port and two external ports with Time-Sensitive Networking (TSN) support. An additional PRU module on the device enables real-time I/O capability for customer’s own use cases. In addition, the extensive set of peripherals included in AM62x enables system-level connectivity, such as: USB, MMC/SD, Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. The AM62x device also supports secure boot for IP protection with the built-in Hardware Security Module (HSM) and employs advanced power management support for portable and power-sensitive applications

Products in the AM62x processor family:

  • AM625 – Human-machine Interaction SoC with Arm® Cortex®-A53 based edge AI and full-HD dual-display
  • AM625-Q1 – Automotive Display SoC with embedded safety for digital clusters
  • AM623 – Internet of Thinks (IoT) and Gateway SoC with Arm® Cortex®-A53 based object and gesture recognition
  • AM620-Q1 – Automotive Compute SoC with embedded safety for driver monitoring, networking and V2X systems

The low-cost AM62x Sitara™ MPU family of application processors are built for Linux® application development. With scalable Arm® Cortex®-A53 performance and embedded features, such as: dual-display support and 3D graphics acceleration, along with an extensive set of peripherals that make the AM62x device well-suited for a broad range of industrial and automotive applications while offering intelligent features and optimized power architecture as well.

Some of these applications include:

  • Industrial HMI
  • EV charging stations
  • Touchless building access
  • Driver monitoring systems

AM62x Sitara™ processors are industrial-grade in the 13 x 13 mm package (ALW) and can meet the AEC - Q100 automotive standard in the 17.2 x 17.2 mm package (AMC). Industrial and Automotive functional safety requirements can be addressed using the integrated Cortex-M4F cores and dedicated peripherals, which can all be isolated from the rest of the AM62x processor.

The 3-port Gigabit Ethernet switch has one internal port and two external ports with Time-Sensitive Networking (TSN) support. An additional PRU module on the device enables real-time I/O capability for customer’s own use cases. In addition, the extensive set of peripherals included in AM62x enables system-level connectivity, such as: USB, MMC/SD, Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. The AM62x device also supports secure boot for IP protection with the built-in Hardware Security Module (HSM) and employs advanced power management support for portable and power-sensitive applications

Products in the AM62x processor family:

  • AM625 – Human-machine Interaction SoC with Arm® Cortex®-A53 based edge AI and full-HD dual-display
  • AM625-Q1 – Automotive Display SoC with embedded safety for digital clusters
  • AM623 – Internet of Thinks (IoT) and Gateway SoC with Arm® Cortex®-A53 based object and gesture recognition
  • AM620-Q1 – Automotive Compute SoC with embedded safety for driver monitoring, networking and V2X systems

다운로드 스크립트와 함께 비디오 보기 동영상
추가 정보 요청

추가 소프트웨어 정보는 요청 시 제공됩니다. 지금 요청

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 유사한 기능
AM620-Q1 활성 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC Automotive Display MPU with embedded safety for digital clusters and display audio

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
25개 모두 보기
유형 직함 날짜
* Data sheet AM62x Sitara™ Processors datasheet (Rev. B) PDF | HTML 2023/06/15
* Errata AM62x Sitara Errata (Rev. F) PDF | HTML 2024/12/11
* User guide AM62x Sitara Processors Technical Reference Manual (Rev. B) PDF | HTML 2024/06/05
Application note AM625 , AM623 , AM625SIP , AM625-Q1 , AM620-Q1 Schematic Design, Review Checklist PDF | HTML 2024/12/03
Application note AM625 / AM623 / AM625SIP / AM620-Q1 / AM62A7 / AM62A3-Q1 / AM62P / AM62P-Q1 Schematic Design Checklist (Rev. F) PDF | HTML 2024/11/13
Application note AM62x DDR Board Design and Layout Guidelines (Rev. B) PDF | HTML 2024/11/05
Application note Basic Ethernet Interface Debug With Linux PDF | HTML 2024/10/11
Application note Minimal Platform Development on AM62x Devices (Rev. A) PDF | HTML 2024/09/24
Functional safety information AM62, AM62A AUTOSAR MCAL Drivers Functional Safety Certificate 2024/08/16
Application note AM625 / AM623 / AM625SIP / AM620-Q1 / AM62A7 / AM62A3-Q1 / AM62P / AM62P-Q1 Schematic Design Checklist (Rev. E) PDF | HTML 2024/02/23
Application note AM62x Power Consumption PDF | HTML 2024/02/16
Application note Enabling Matter on Sitara MPU 2024/01/17
Application note Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML 2023/11/15
White paper Securing Arm-Based Application Processors (Rev. E) 2023/11/09
Functional safety information AM6x, AM24x Software Diagnostics Library TUV SUD Functional Safety Certificate 2023/11/07
Application brief Keyword Spotting Using AI at the Edge With Sitara Processors PDF | HTML 2023/09/28
Application note Powering the AM62x with the TPS65219 PMIC (Rev. B) PDF | HTML 2023/09/06
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. G) PDF | HTML 2023/08/28
White paper Time Sensitive Networking for Industrial Automation (Rev. C) 2023/07/31
Application note Digital Cluster and Safety Concept on AM62x PDF | HTML 2023/06/23
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 2023/02/24
User guide Hardware Design Considerations for Custom Board Using AM625, AM623, AM625SIP, AM625-Q1, AM620-Q1 Processor (Rev. C) 2022/12/02
Application note AM62x (AMC) PCB Escape Routing PDF | HTML 2022/09/22
Application note AM62x Extended Power-On Hours PDF | HTML 2022/05/13
Application note AM62x Power Estimation Tool PDF | HTML 2022/04/08

설계 및 개발

전원 공급 솔루션

AM625-Q1에 사용 가능한 전원 공급 솔루션을 찾아보세요. TI는 칩(SoC), 프로세서, 마이크로컨트롤러, 센서 또는 FPGA(Field Programmable Gate Array)의 TI와 비TI 시스템을 위한 전원 공급 솔루션을 제공합니다.

평가 보드

SK-LCD1 — AM62x 스타터 키트 EVM용 정전식 터치를 지원하는 OLDI LCD

1920x1200 ODDI/LVDS LCD 디스플레이 액세서리 키트는 AM62x 프로세서(SK-AM62, SK-AM62B, SK-AM62B-P1 및 SK-AM62-LP)의 스타터 키트 EVM을 위한 애드온 액세서리로, 디스플레이가 필요한 HMI, 산업용 PC 및 기타 사용 사례 평가를 위한 터치 및 디스플레이 기능을 추가합니다.

TFT LCD 화면은 WUXGA 해상도(1920x1200)의 10.1" 디스플레이이며 10포인트 정전식 터치를 지원합니다. 

사용 설명서: PDF | HTML
TI.com에서 구매 불가
디버그 프로브

TMDSEMU110-U — XDS110 JTAG 디버그 프로브

텍사스 인스트루먼트 XDS110은 TI 임베디드 프로세서를 위한 새로운 디버그 프로브(에뮬레이터)입니다. XDS110은 XDS100 제품군을 대체하면서 하나의 포드로 더 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을지원합니다. 또한 모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 코어 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.

텍사스 인스트루먼트 XDS110은 TI (...)

사용 설명서: PDF
Download English Version: PDF
TI.com에서 구매 불가
디버그 프로브

TMDSEMU560V2STM-UE — XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

TI.com에서 구매 불가
개발 키트

SK-AM62-LP — 저전력 Sitara™ 프로세서용 AM62x 스타터 키트

SK-AM62-LP은 스타터 키트(SK) 평가 모듈(EVM)로, 수량이 한정되어 있습니다.

저전력 AM62x 스타터 키트(SK) 평가 모듈(EVM)은 AM62x SoC(시스템 온 칩)를 기반으로 구축된 독립형 테스트 및 개발 플랫폼입니다. AM62x 프로세서는 쿼드 코어 64비트 Arm®-Cortex®-A53 마이크로프로세서, 싱글 코어 Arm Cortex-R5F 및 Arm Cortex-M4F MCU로 구성되어 있습니다.

사용자는 SK-AM62-LP의 HDMI(고화질 멀티미디어 인터페이스)[DPI(dots per inch) 기준] (...)

사용 설명서: PDF | HTML
TI.com에서 구매 불가
소프트웨어 개발 키트(SDK)

MCU-PLUS-SDK-AM62X MCU+ SDK for AM62x – RTOS, No-RTOS

The AM62 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM625SIP Arm® Cortex®-A53 및 일체형 LPDDR4이 포함된 패키지에 들어 있는 범용 시스템
하드웨어 개발
평가 보드
SK-AM62 Sitara™ 프로세서용 AM62x 스타터 키트 SK-AM62B Sitara™ AM62x 프로세서용 AM62B 스타터 키트 EVM SK-AM62B-P1 PMIC를 지원하는 AM62x 스타터 키트 EVM SK-AM62-SIP Sitara™ 프로세서용 AM62x 시스템 인 패키지 스타터 키트
개발 키트
SK-AM62-LP 저전력 Sitara™ 프로세서용 AM62x 스타터 키트
찾아보기 다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-ANDROID-AM62X Processor SDK Android for AM62x

The AM62 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC
하드웨어 개발
평가 보드
SK-AM62 Sitara™ 프로세서용 AM62x 스타터 키트
다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-LINUX-AM62X Processor SDK Linux for AM62x

The AM62 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625SIP Arm® Cortex®-A53 및 일체형 LPDDR4이 포함된 패키지에 들어 있는 범용 시스템 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC
하드웨어 개발
평가 보드
SK-AM62 Sitara™ 프로세서용 AM62x 스타터 키트 SK-AM62-SIP Sitara™ 프로세서용 AM62x 시스템 인 패키지 스타터 키트
다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-LINUX-RT-AM62X Processor SDK RT-Linux for AM62x

The AM62 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625SIP Arm® Cortex®-A53 및 일체형 LPDDR4이 포함된 패키지에 들어 있는 범용 시스템 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC
하드웨어 개발
평가 보드
SK-AM62 Sitara™ 프로세서용 AM62x 스타터 키트 SK-AM62-SIP Sitara™ 프로세서용 AM62x 시스템 인 패키지 스타터 키트
다운로드 옵션
애플리케이션 소프트웨어 및 프레임워크

AM62X-RESTRICTED-DOCS-SAFETY AM62X safety content

AM62X safety content
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC
펌웨어

DDR-MARGIN-FW Firmware and scripts to measure system DDR margin

The DDR margin firmware and supporting scripts allow visualization and measurement of system margin in the DDR interface on board. These tools enable probe-less measurement of critical data signals to understand the integrity and robustness of the interface.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM6442 듀얼 코어 64비트 ARM® Cortex®-A53, 쿼드 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6441 싱글 코어 64비트 Arm® Cortex®-A53, 쿼드 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6422 듀얼 코어 64비트 Arm® Cortex®-A53, 듀얼 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6421 싱글 코어 64비트 ARM® Cortex®-A53, 듀얼 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6412 듀얼 코어 64비트 ARM® Cortex®-A53, 싱글 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6411 싱글 코어 64비트 ARM® Cortex®-A53, 싱글 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC AM62A7 카메라 1-2대, 저전력 시스템, 머신 비전, 로봇용 RGB-IR ISP가 포함된 2 TOPS 비전 SoC AM62A7-Q1 1~2대의 카메라, 운전자 모니터링, 전면 카메라용 RGB-IR ISP를 갖춘 2 TOPS 비전 SoC AM62A3 카메라 1-2대, 저전력, 동영상 감시, 리테일 자동화용 RGB-IR ISP가 포함된 1 TOPS 비전 SoC AM62A3-Q1 1-2대의 카메라, 운전자 모니터링, 대시캠용 RGB-IR ISP를 지원하는 오토모티브 1 TOP 비전 SoC AM62P 인간-기계 인터페이스를 위한 트리플 디스플레이, 3D 그래픽, 4K 비디오 코덱을 갖춘 Arm®Cortex®-A53 SoC AM62P-Q1 고급 3D 그래픽, 4K 비디오 코덱 및 임베디드 안전을 지원하는 오토모티브 디스플레이 SoC AM625SIP Arm® Cortex®-A53 및 일체형 LPDDR4이 포함된 패키지에 들어 있는 범용 시스템
다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.

제품 세부 정보 페이지에서 지원을 확인하십시오.

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

CLOCKTREE-AM62X Clock tree configuration for AM62x


The Clock Tree Tool (CTT) for ARM Processors & Digital Signal Processors is an interactive configuration software tool that provides information about device clock tree architecture. This tool allows visualization of the device clock tree. It can also be used to determine the exact register (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC
하드웨어 개발
평가 보드
SK-AM62 Sitara™ 프로세서용 AM62x 스타터 키트 SK-AM62B-P1 PMIC를 지원하는 AM62x 스타터 키트 EVM BEAGL-PLAY-SBC AM62x 기반 BeagleBoard.org 재단의 BeaglePlay® 싱글 보드 컴퓨터 SK-AM62B Sitara™ AM62x 프로세서용 AM62B 스타터 키트 EVM
개발 키트
SK-AM62-LP 저전력 Sitara™ 프로세서용 AM62x 스타터 키트
IDE, 구성, 컴파일러 또는 디버거

DDR-CONFIG-AM62 DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM625SIP Arm® Cortex®-A53 및 일체형 LPDDR4이 포함된 패키지에 들어 있는 범용 시스템
하드웨어 개발
평가 보드
SK-AM62B-P1 PMIC를 지원하는 AM62x 스타터 키트 EVM
IDE, 구성, 컴파일러 또는 디버거

EDGE-AI-STUDIO Edge AI Studio

Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors and microcontrollers. Whether developing a proof of concept using a model from the TI Model Zoo or leveraging your own model, Edge AI Studio provides the tooling you need.

(...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM62A3 카메라 1-2대, 저전력, 동영상 감시, 리테일 자동화용 RGB-IR ISP가 포함된 1 TOPS 비전 SoC AM62A3-Q1 1-2대의 카메라, 운전자 모니터링, 대시캠용 RGB-IR ISP를 지원하는 오토모티브 1 TOP 비전 SoC AM62A7 카메라 1-2대, 저전력 시스템, 머신 비전, 로봇용 RGB-IR ISP가 포함된 2 TOPS 비전 SoC AM62A7-Q1 1~2대의 카메라, 운전자 모니터링, 전면 카메라용 RGB-IR ISP를 갖춘 2 TOPS 비전 SoC AM68A 1~8대의 카메라, 머신 비전, 스마트 교통, 리테일 자동화를 위한 8 TOPS 비전 SoC AM69A 1-12 카메라, 자율 모바일 로봇, 머신 비전, 모바일 DVR, AI-BOX용 32 TOPS 비전 SoC TDA4VM 딥 러닝, 비전 및 멀티미디어 가속기가 포함된 듀얼 Arm® Cortex®-A72 SoC 및 C7x DSP TDA4VM-Q1 딥 러닝을 사용하는 L2, L3 및 근거리 분석 시스템용 오토모티브 시스템 온 칩
하드웨어 개발
평가 보드
J721EXCPXEVM Jacinto™ 7 프로세서용 공통 프로세서 보드 J721EXSOMXEVM TDA4VM 및 DRA829V 소켓형 시스템 온 모듈(SOM) SK-TDA4VM TDA4VM 엣지 AI 비전 시스템용 프로세서 스타터 키트 SK-AM62A-LP 저전력 Sitara™ 프로세서용 AM62A 스타터 키트 SK-AM68 비전 AI 및 범용 프로세서용 AM68 및 AM68A 스타터 키트 SK-AM69 비전 AI 및 범용 프로세서용 AM69 및 AM69A 스타터 키트 SK-AM62B-P1 PMIC를 지원하는 AM62x 스타터 키트 EVM
개발 키트
SK-AM62-LP 저전력 Sitara™ 프로세서용 AM62x 스타터 키트
소프트웨어
소프트웨어 개발 키트(SDK)
PROCESSOR-SDK-AM62A Software Development Kit for AM62A Sitara processors PROCESSOR-SDK-AM62X AM62 프로세서용 소프트웨어 개발 키트
지원 소프트웨어
PROCESSOR-SDK-AM68A AM68A 프로세서용 소프트웨어 개발 키트 PROCESSOR-SDK-AM69A AM69A 프로세서용 소프트웨어 개발 키트
IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
차량용 mmWave 레이더 센서
AWR1443 MCU 및 하드웨어 가속기를 통합하는 싱글 칩 76~81GHz 오토모티브 레이더 센서 AWR1642 DSP 및 MCU를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843AOP 패키지, DSP 및 MCU에 안테나를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR2544 76-81GHz FMCW 위성 레이더 온칩 센서 AWR2944 코너 및 장거리 레이더용 오토모티브 2세대, 76GHz~81GHz, 고성능 SoC AWR2944P 76GHz~81GHz, 고성능 단일 칩 주파수 변조 연속파 레이더 센서 AWR6843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 60GHz~64GHz 오토모티브 레이더 센서 AWR6843AOP 패키지, DSP 및 MCU와 안테나가 통합된 싱글 칩 60GHz~64GHz 차량용 레이더 센서
DSP(디지털 신호 프로세서)
DM505 비전 분석용 SoC 15mm 패키지 DRA780 500 MHz C66x DSP 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA781 750 MHz C66x DSP 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA782 500MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA783 750MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA785 1000 MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA786 500 MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4, EVE 2개를 갖춘 SoC 프로세서 DRA787 750MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4, EVE 2개를 갖춘 SoC 프로세서 DRA788 1000MHz C66x DSP 2개, EVE 1개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 TDA3LA ADAS 애플리케이션용 비전 가속화를 지원하는 저전력 SoC TDA3LX ADAS 애플리케이션용 이미징 및 비전 가속 기능을 갖춘 저전력 SoC 프로세서 TDA3MA ADAS 애플리케이션을 위한 완전한 기능을 갖춘 프로세싱 및 비전 가속화를 지원하는 저전력 SoC TDA3MD ADAS 애플리케이션을 위한 완전한 기능을 갖춘 프로세싱을 지원하는 저전력 SoC TDA3MV ADAS 애플리케이션을 위한 완전한 기능을 갖춘 프로세싱, 이미징 및 비전 가속화를 지원하는 저전력 SoC
C2000 실시간 마이크로컨트롤러
TMS320F280021 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 32KB 플래시 TMS320F280021-Q1 차량용 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 32KB 플래시 TMS320F280023 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 64KB 플래시 TMS320F280023-Q1 100MHz, FPU, TMU, 64KB 플래시를 지원하는 오토모티브 C2000™ 32비트 MCU TMS320F280023C C2000™ 32비트 MCU - 100MHz, FPU, TMU, 64KB 플래시, CLB TMS320F280025 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 128KB 플래시 TMS320F280025-Q1 100MHz, FPU, TMU, 128KB 플래시를 지원하는 오토모티브 C2000™ 32비트 MCU TMS320F280025C C2000™ 32비트 MCU - 100MHz, FPU, TMU, 128KB 플래시, CLB TMS320F280025C-Q1 차량용 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 128KB 플래시, CLB TMS320F28P650DH C2000 32비트 MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650DK C2000 ™ 32비트 MCU, C28x+CLA CPU 2개, 락스텝, 1.28MB 플래시, 16b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650SK C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28MB 플래시, 16b ADC, EtherCAT TMS320F28P659DH-Q1 오토모티브 C2000 32비트 MCU, 600 MIPS, 2xC28x + 1xCLA + 록스텝, FPU64, 768kB 플래시, 16b ADC TMS320F28P659DK-Q1 C2000™ 32비트 MCU, 2x C28x+CLA CPU, 잠금 단계, 1.28MB 플래시, 16b ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 오토모티브 C2000 32비트 MCU, 400 MIPS, 1xC28x+1xCLA, FPU64, 768kB 플래시, 16b ADC
Wi-Fi 제품
CC3200 2 TLS/SSL 및 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3200MOD SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 및 사물 인터넷 무선 모듈 CC3220MOD SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi CERTIFIED™ 무선 모듈 CC3220MODA 안테나가 포함된 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi CERTIFIED™ 무선 모듈 CC3220R 6 TLS/SSL 및 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3220S 보안 부팅, 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3220SF 1MB 플래시와 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3230S 256KB RAM, 공존, WPAD, 16 TLS 소켓, 보안 부팅을 지원하는 SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU CC3230SF SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU 256kB RAM+1MB XIP 플래시, 공존, WPAD, 16 TLS 소켓, 보안 부팅 CC3235MODAS SimpleLink™ Wi-Fi CERTIFIED™ 이중 대역 무선 안테나 모듈 솔루션 CC3235MODASF 1MB XIP 플래시를 탑재한 SimpleLink™ Wi-Fi CERTIFIED™ 듀얼 밴드 무선 안테나 모듈 솔루션 CC3235MODS 256kB RAM이 탑재된 SimpleLink™ 32비트 Arm Cortex-M4 이중 대역 Wi-Fi CERTIFIED™ 무선 모듈 CC3235MODSF 1MB 플래시를 탑재한 SimpleLink™ 32비트 Arm Cortex-M4 듀얼 밴드 Wi-Fi CERTIFIED™ 무선 모듈 CC3235S 256KB RAM이 탑재된 SimpleLink™ 32비트 Arm Cortex-M4 이중 대역 Wi-Fi® 무선 MCU CC3235SF 1MB 플래시를 탑재한 SimpleLink™ 32비트 Arm Cortex-M4 듀얼 밴드 Wi-Fi® 무선 MCU CC3501E SimpleLinkTM Wi-Fi 6 및 Bluetooth 저에너지 무선 MCU CC3551E SimpleLink™ 무선 MCU 및 이중 대역(2.4 및 5GHz) Wi-Fi 6 및 Bluetooth® 저에너지 5.4
Arm 기반 프로세서
AM3351 Sitara™ 프로세서: ARM Cortex-A8, 1Gb 이더넷, 디스플레이 AM3352 Sitara™ 프로세서: Arm Cortex-A8, 1Gb 이더넷, 디스플레이, CAN AM3354 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, CAN AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3358-EP Sitara™ 프로세서: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4372 Sitara 프로세서: Arm Cortex-A9 AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5706 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP 및 보안 부팅 AM5708 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP, 멀티미디어 및 보안 부팅 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5718-HIREL AM5718-HIREL Sitara™ 프로세서 실리콘 개정판 2.0 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM625SIP Arm® Cortex®-A53 및 일체형 LPDDR4이 포함된 패키지에 들어 있는 범용 시스템 AM62A3 카메라 1-2대, 저전력, 동영상 감시, 리테일 자동화용 RGB-IR ISP가 포함된 1 TOPS 비전 SoC AM62A3-Q1 1-2대의 카메라, 운전자 모니터링, 대시캠용 RGB-IR ISP를 지원하는 오토모티브 1 TOP 비전 SoC AM62A7 카메라 1-2대, 저전력 시스템, 머신 비전, 로봇용 RGB-IR ISP가 포함된 2 TOPS 비전 SoC AM62A7-Q1 1~2대의 카메라, 운전자 모니터링, 전면 카메라용 RGB-IR ISP를 갖춘 2 TOPS 비전 SoC AM62P 인간-기계 인터페이스를 위한 트리플 디스플레이, 3D 그래픽, 4K 비디오 코덱을 갖춘 Arm®Cortex®-A53 SoC AM62P-Q1 고급 3D 그래픽, 4K 비디오 코덱 및 임베디드 안전을 지원하는 오토모티브 디스플레이 SoC AM6411 싱글 코어 64비트 ARM® Cortex®-A53, 싱글 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6412 듀얼 코어 64비트 ARM® Cortex®-A53, 싱글 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6421 싱글 코어 64비트 ARM® Cortex®-A53, 듀얼 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6422 듀얼 코어 64비트 Arm® Cortex®-A53, 듀얼 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6441 싱글 코어 64비트 Arm® Cortex®-A53, 쿼드 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6442 듀얼 코어 64비트 ARM® Cortex®-A53, 쿼드 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6526 기가비트 PRU-ICSS를 제공하는 듀얼 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6528 Sitara 프로세서: 듀얼 Arm Cortex-A53 및 듀얼 Arm Cortex-R5F, 기가비트 PRU-ICSS, 3D 그래픽 AM6546 기가비트 PRU-ICSS를 제공하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6548 기가비트 PRU-ICSS, 3D 그래픽을 지원하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM68 듀얼 코어 64비트 Arm Cortex-A72, 그래픽, 1포트 PCIe Gen3, USB3.0을 지원하는 범용 SoC AM68A 1~8대의 카메라, 머신 비전, 스마트 교통, 리테일 자동화를 위한 8 TOPS 비전 SoC AM69 범용 8코어 64비트 Arm Cortex-A72, 그래픽, PCIe Gen 3, 이더넷, USB 3.0 AM69A 1-12 카메라, 자율 모바일 로봇, 머신 비전, 모바일 DVR, AI-BOX용 32 TOPS 비전 SoC AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜 AMIC120 Sitara 프로세서, Arm Cortex-A9, 10+ 이더넷 프로토콜, 인코더 프로토콜 DRA710 인포테인먼트 및 클러스터용 그래픽을 지원하는 600MHz Arm Cortex-A15 SoC 프로세서 DRA712 인포테인먼트 및 클러스터용 그래픽 및 듀얼 Arm Cortex-M4를 지원하는 600MHz Arm Cortex-A15 SoC 프로세서 DRA714 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 600MHz Arm Cortex-A15 SoC 프로세서 DRA716 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 800 MHz Arm Cortex-A15 SoC 프로세서 DRA718 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 1 GHz Arm Cortex-A15 SoC 프로세서 DRA722 오토모티브 인포테인먼트 및 클러스터용 그래픽 및 DSP를 갖춘 800MHz Arm Cortex-A15 SoC 프로세서 DRA724 오토모티브 인포테인먼트 및 클러스터용 그래픽 및 DSP를 갖춘 1GHz Arm Cortex-A15 SoC 프로세서 DRA725 오토모티브 인포테인먼트 및 클러스터용 그래픽 및 DSP를 갖춘 1.2GHz Arm Cortex-A15 SoC 프로세서 DRA726 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 1.5GHz Arm Cortex-A15 DRA750 인포테인먼트용 듀얼 1.0GHz A15, 듀얼 DSP, 확장 주변 기기 SoC 프로세서 DRA756 인포테인먼트용 듀얼 1.5GHz A15, 듀얼 EVE, 듀얼 DSP, 확장된 주변 기기 SoC 프로세서 DRA75P ISP를 지원하고 인포테인먼트 애플리케이션을 위해 DRA75x SoC 프로세서와 핀 호환 가능한 멀티코어 SoC 프로세서 DRA77P 확장된 주변 장치 및 디지털 콕핏 애플리케이션을 위한 ISP를 지원하는 고성능 멀티 코어 SoC DRA790 오디오 증폭기용 500 MHz C66x DSP를 갖춘 300 MHz Arm Cortex-A15 SoC 프로세서 DRA791 오디오 증폭기용 750 MHz C66x DSP를 갖춘 300 MHz Arm Cortex-A15 SoC 프로세서 DRA793 오디오 증폭기용 750 MHz C66x DSP를 갖춘 500 MHz Arm Cortex-A15 SoC 프로세서 DRA797 오디오 증폭기용 750 MHz C66x DSP를 갖춘 800 MHz Arm Cortex-A15 SoC 프로세서 DRA821U 듀얼 Arm Cortex-A72, 쿼드 Cortex-R5F, 4포트 이더넷 스위치 및 PCIe 컨트롤러 DRA821U-Q1 듀얼 Arm® Cortex®-A72, 쿼드 Cortex-R5F, 4포트 이더넷 스위치, PCIe가 있는 오토모티브 게이트웨이 SoC DRA829J 듀얼 Arm Cortex-A72, 쿼드 Cortex-R5F, 멀티 코어 DSP, 8포트 이더넷 스위치 및 4포트 4-port PCIe 스위치 DRA829J-Q1 듀얼 Arm Cortex-A72, 쿼드 Cortex-R5F, 멀티 코어 DSP, 8포트 이더넷 및 4포트 4-port PCIe 스위치 DRA829V 듀얼 Arm® Cortex®-A72, 쿼드 Cortex®-R5F, 8포트 이더넷 및 4포트 PCIe 스위치 DRA829V-Q1 듀얼 Arm® Cortex-A72, 쿼드 Cortex-R5F, 8포트 이더넷 및 4포트 PCIe 스위치 TDA2E ADAS 애플리케이션용 그래픽 및 비디오 가속화 기능을 갖춘 SoC 프로세서(23mm 패키지) TDA2EG-17 ADAS 애플리케이션용 그래픽 및 비디오 가속화 기능을 갖춘 SoC 프로세서(17mm 패키지) TDA2HF ADAS 애플리케이션용 완전한 기능의 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2HG ADAS 애플리케이션용 그래픽, 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2HV ADAS 애플리케이션을 위한 비디오 및 비전 가속화가 포함된 SoC 프로세서 TDA2LF ADAS 애플리케이션용 SoC 프로세서 TDA2P-ABZ ADAS를 위한 그래픽, 이미징, 비디오, 비전 가속화 옵션을 갖춘 TDA2 핀 호환 SoC 제품군 TDA2P-ACD ADAS를 위한 그래픽, 이미징, 비디오 및 비전 가속화 옵션을 갖춘 고성능 SoC 제품군 TDA2SA ADAS 애플리케이션용 고급 기능의 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2SG ADAS 애플리케이션용 고급 기능의 그래픽, 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2SX ADAS 애플리케이션용 완전한 기능의 그래픽, 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA4VE-Q1 AI, 비전 사전 처리 및 GPU를 지원하는 자동 주차 및 운전자 지원을 위한 오토모티브 시스템 온 칩 TDA4VEN-Q1 엔트리 성능 주차 지원 애플리케이션을 위한 AI, 그래픽 및 디스플레이를 지원하는 차량용 ADAS SoC TDA4VL-Q1 AI, 서라운드 뷰용 그래픽, 주차 지원 애플리케이션을 지원하는 오토모티브 시스템 온 칩 TDA4VM 딥 러닝, 비전 및 멀티미디어 가속기가 포함된 듀얼 Arm® Cortex®-A72 SoC 및 C7x DSP TDA4VM-Q1 딥 러닝을 사용하는 L2, L3 및 근거리 분석 시스템용 오토모티브 시스템 온 칩
산업용 mmWave 레이더 센서
IWR1443 MCU 및 하드웨어 가속기를 통합하는 단일 칩 76GHz~81GHz mmWave 센서 IWR1642 DSP 및 MCU가 통합된 싱글 칩 76GHz~81GHz mmWave 센서
Arm Cortex-M4 MCU
MSP432E401Y 이더넷, CAN, 1MB 플래시, 256kB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4F MCU MSP432E411Y 이더넷, CAN, TFT LCD, 1MB 플래시, 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4F MCU TM4C1230C3PM 고성능 32비트 ARM® Cortex®-M4F 기반 MCU TM4C1230D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, 64핀 LQFP TM4C1230E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, 64핀 LQFP TM4C1230H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, 64핀 LQFP TM4C1231C3PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 32kb 플래시, 12kb RAM, CAN, RTC, 64핀 LQFP TM4C1231D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, 64핀 LQFP TM4C1231D5PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, 100핀 LQFP TM4C1231E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, RTC, 64핀 LQFP TM4C1231E6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, RTC, 100핀 LQFP TM4C1231H6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, 144핀 LQFP TM4C1231H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, 64핀 LQFP TM4C1231H6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, 100핀 LQFP TM4C1232C3PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 32kb 플래시, 32kb RAM, CAN, USB-D, 64핀 LQFP TM4C1232D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 12kb RAM, CAN, USB-D, 64핀 LQFP TM4C1232E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, USB-D, 64핀 LQFP TM4C1232H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, USB-D, 64핀 LQFP TM4C1233C3PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 32kb 플래시, 32kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 12kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233D5PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, USB-D, 100핀 LQFP TM4C1233E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233E6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, RTC, USB-D, 100핀 LQFP TM4C1233H6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB-D, 144핀 LQFP TM4C1233H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233H6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB-D, 100핀 LQFP TM4C1236D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 32kb RAM, CAN, USB, 64핀 LQFP TM4C1236E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, USB, 64핀 LQFP TM4C1236H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, USB, 64핀 LQFP TM4C1237D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 32kb RAM, CAN, RTC, USB, 64핀 LQFP TM4C1237D5PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, USB, 100핀 LQFP TM4C1237E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, RTC, USB, 64핀 LQFP TM4C1237E6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, RTC, USB, 100핀 LQFP TM4C1237H6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB, 144핀 LQFP TM4C1237H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB, 64핀 LQFP TM4C1237H6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB, 100핀 LQFP TM4C123AE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, 64핀 LQFP TM4C123AH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, 64핀 LQFP TM4C123BE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, 64핀 LQFP TM4C123BE6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, 100핀 LQFP TM4C123BH6NMR 32비트 Arm® Cortex®-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB TM4C123BH6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 144핀 LQFP TM4C123BH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 64핀 LQFP TM4C123BH6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 100핀 LQFP TM4C123BH6ZRB 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 157핀 BGA TM4C123FE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, USB, 64핀 LQFP TM4C123FH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, USB, 64핀 LQFP TM4C123GE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 64핀 LQFP TM4C123GE6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 100핀 LQFP TM4C123GH6NMR 32비트 Arm® Cortex®-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB TM4C123GH6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 144핀 LQFP TM4C123GH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256KB 플래시, 32KB RAM, CAN 2개, RTC, USB, 64핀 LQFP TM4C123GH6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 100핀 LQFP TM4C123GH6ZRB 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB-D, 157핀 BGA TM4C123GH6ZXR 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 168핀 BGA TM4C1290NCPDT 120MHz, 1MB 플래시, 256KB RAM, USB를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1290NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1292NCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1292NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1294KCPDT 120MHz, 512KB 플래시, 256KB RAM, USB, ENET MAC+PHY를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1294NCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1294NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1297NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, LCD를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1299KCZAD 120MHz, 512KB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1299NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129CNCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129CNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129DNCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129DNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129EKCPDT 120MHz, 512KB 플래시, 256KB RAM, USB, ENET MAC+PHY, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129ENCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129ENCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129LNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129XKCZAD 120MHz, 512kb 플래시, 256kb RAM, USB, ENET MAC+PHY, LCD, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129XNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU
Arm Cortex-M0+ MCU
MSPM0C1103 8KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1103-Q1 8KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 16KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104-Q1 16KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1519 듀얼 뱅크 512kB 플래시, 128kB SRAM, 2xADC, DAC, 3xCOMP가 포함된 80MHz ARM® Cortex®-M0+ MCU | PM | 64 MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3105-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL< MSPM0G3505-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3506-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3507-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3519 듀얼 뱅크 512kB 플래시, 128kB SRAM, 2xADC2xCAN-FD, 2xADC, DAC, COMP가 포함된 80MHz ARM® Cortex®-M0+ MCU MSPM0L1105 32KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1106 64KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT이 포함된 오토모티브 32MHz Arm® Cortex®-M0+ MCU MSPM0L1303 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1304 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1304-Q1 16KB 플래시, 2KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1305 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1305-Q1 32KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1306 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306-Q1 64KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1343 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1344 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1345 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1346 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L2227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, ADC, COMP, LCD, VBAT가 포함된 오토모티브 32Mhz Arm® Cortex® -M0+ MCU
Arm Cortex-R MCU
AM2431 Arm® Cortex®-R5F 기반 MCU - 산업용 통신과 보안 기능, 최대 800MHz AM2432 듀얼 코어 Arm® Cortex®-R5F 기반 MCU - 산업용 통신과 보안 기능, 최대 800MHz AM2434 쿼드 코어 Arm® Cortex®-R5F 기반 MCU - 산업용 통신과 보안 기능, 최대 800MHz AM2612 실시간 제어 및 보안 기능을 갖춘 최대 500MHz의 듀얼 코어 Arm Cortex-R5F 기반 MCU AM2631 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2631-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2632 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2632-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2634 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F 기반 MCU AM2634-Q1 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU AM263P4 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F MCU AM263P4-Q1 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU AM2754-Q1 쿼드 코어 ARM® Cortex®-R5F, 10.75MB SRAM을 지원하는 오토모티브 오디오용 80 GFLOPS DSP 프로세서
Sub-1GHz 무선 MCU
CC1310 128KB 플래시를 갖춘 SimpleLink™ 32비트 Arm Cortex-M3 Sub-1GHz 무선 MCU CC1311P3 352KB 플래시 및 통합 +20dBm 전력 증폭기를 갖춘 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 무선 MCU CC1311R3 352kB 플래시를 지원하는 SimpleLink™ Arm® Cortex®-M4 서브 1GHz 무선 MCU CC1312PSIP 일체형 전력 증폭기가 포함되어 있는 Sub-1 GHz SIP(시스템 인 패키지) 모듈 CC1312R 352KB 플래시를 제공하는 SimpleLink™ 32비트 Arm Cortex-M4F Sub-1GHz 무선 MCU CC1312R7 704KB 플래시를 지원하는 SimpleLink™ Arm® Cortex®-M4F 다중 프로토콜 서브 1GHz 무선 MCU CC1314R10 1MB 플래시 및 SRAM 최대 296KB의 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz 무선 MCU CC1350 128KB 플래시를 지원하는 SimpleLink™ 32비트 Arm Cortex-M3 다중 프로토콜 Sub-1GHz 및 2.4GHz 무선 MCU CC1352P SimpleLink™ Arm Cortex-M4F 다중 프로토콜 Sub-1GHz 및 2.4GHz 무선 MCU 통합 전력 증폭기 CC1352P7 SimpleLink™ Arm® Cortex®-M4F 멀티프로토콜 1GHz 미만 및 2.4GHz 무선 MCU 통합 전력 증폭기 CC1352R 352KB 플래시를 지원하는 SimpleLink™ 32비트 Arm Cortex-M3 다중 프로토콜 Sub-1GHz 및 2.4GHz 무선 MCU CC1354P10 1MB 플래시, 296KB SRAM, 통합 전력 증폭기를 지원하는 SimpleLink™ Arm® Cortex®-M33 다중 대역 무선 MCU CC1354R10 1MB 플래시와 최대 296KB SRAM을 지원하는 SimpleLink™ Arm® Cortex®-M33 다중 대역 무선 MCU
차량용 무선 커넥티비티 제품
CC2640R2F-Q1 SimpleLink™ 차량용 등급 32비트 Arm Cortex-M3 Bluetooth® 저에너지 무선 MCU CC2745P10-Q1 1MB 플래시, HSM, APU, CAN-FD, +20dBm을 지원하는 차량용 SimpleLink™ Bluetooth® 6.0 LE 무선 MCU
저전력 2.4GHz 제품
CC2340R2 256kB 플래시가 포함된 SimpleLink™ 32비트 Arm® Cortex® -M0+ 2.4GHz 무선 MCU CC2640R2F SimpleLink™ 32비트 Arm® Cortex®-M3 Bluetooth® 5.1 저에너지 무선 MCU(128KB 플래시) CC2640R2L SimpleLink™ Bluetooth® 5.1 저에너지 무선 MCU CC2652P 전원 증폭기가 통합된 SimpleLink™ Arm Cortex-M4F 다중 프로토콜 2.4GHz 무선 MCU CC2652P7 SimpleLink™ Arm® Cortex®-M4F 다중 프로토콜 2.4GHz 무선 MCU, 704KB 플래시, 통합 전력 증폭기 CC2652PSIP SimpleLink™ 멀티프로토콜 2.4GHz 무선 시스템 인 패키지 모듈(통합 전력 증폭기 포함) CC2652R 352KB 플래시를 지원하는 SimpleLink™ 32비트 Arm Cortex-M4F 다중 프로토콜 2.4GHz 무선 MCU CC2652R7 704kB 플래시가 포함된 SimpleLink™ Arm® Cortex®-M4F 멀티프로토콜 2.4GHz 무선 MCU CC2652RB 크리스털리스 BAW 공진기가 있는 SimpleLink™ 32비트 Arm Cortex-M4F 다중 프로토콜 2.4GHz 무선 MCU CC2652RSIP SimpleLink ™ 다중 프로토콜 2.4GHz 무선 시스템 인 패키지 모듈, 352KB 메모리 CC2674P10 1MB 플래시 및 전원 증폭기가 탑재된 SimpleLink™ Arm® Cortex®-M33 다중 프로토콜 2.4GHz 무선 MCU CC2674R10 SimpleLink™ Arm® Cortex®-M33 멀티프로토콜 2.4GHz 무선 MCU - 1MB 플래시 CC2755R10 SimpleLink™ 32비트 Arm® Cortex®-M33 Bluetooth® 저에너지 무선 MCU(1MB 플래시)
시작 다운로드 옵션
온라인 교육

AM62-ACADEMY AM62x Academy

AM62x Academy is designed to simplify and accelerate custom AM62x development.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM625SIP Arm® Cortex®-A53 및 일체형 LPDDR4이 포함된 패키지에 들어 있는 범용 시스템
하드웨어 개발
평가 보드
SK-AM62-SIP Sitara™ 프로세서용 AM62x 시스템 인 패키지 스타터 키트 SK-AM62B-P1 PMIC를 지원하는 AM62x 스타터 키트 EVM SK-AM62B Sitara™ AM62x 프로세서용 AM62B 스타터 키트 EVM SK-AM62 Sitara™ 프로세서용 AM62x 스타터 키트
개발 키트
SK-AM62-LP 저전력 Sitara™ 프로세서용 AM62x 스타터 키트
소프트웨어
소프트웨어 개발 키트(SDK)
PROCESSOR-SDK-AM62X AM62 프로세서용 소프트웨어 개발 키트
운영 체제(OS)

EB-3P-TRESOS — Elektrobit EB tresos 클래식 AUTOSAR 소프트웨어

With decades of experience in the field of basic software, Elektrobit’s EB tresos product line and customized Classic AUTOSAR solutions help address each carmaker’s specific requirements delivering state-of-the-art software. For each project, Elektrobit offers the right solution to fit automotive (...)
발송: Elektrobit
지원 소프트웨어

VCTR-3P-MICROSAR — 마이크로컨트롤러 및 고성능 컴퓨터(HPC)용 벡터 MICROSAR AUTOSAR 소프트웨어

MICROSAR 및 DaVinci 제품군은 정교한 임베디드 소프트웨어 및 마이크로 컨트롤러 및 HPC를 위한 강력한 개발 툴로 ECU 개발을 간소화합니다. 고급 인프라 소프트웨어를 사용하면 ECU를 위한 최적의 기반을 만들고 관련 툴로 수반되는 모든 개발 작업을 간소화할 수 있습니다. MICROSAR 내장 소프트웨어는 AUTOSAR 클래식 및 적응형과 같은 관련 표준에 따라 개발되었습니다. 이 소프트웨어는 ISO 26262까지 ASIL D에 따른 안전 관련 애플리케이션에도 적합합니다. 또한, 지능형 사이버 보안 기능은 무단 액세스 (...)
시뮬레이션 모델

AM62x AMC BSDL Model

SPRM807.ZIP (10 KB) - BSDL Model
시뮬레이션 모델

AM62x AMC IBIS Model

SPRM806.ZIP (1970 KB) - IBIS Model
시뮬레이션 모델

AM62x AMC Thermal Model

SPRM809.ZIP (1 KB) - Thermal Model
계산 툴

AM62X-PET-CALC AM62x Power Estimation Tool

The AM62x power-estimation tool (PET) spreadsheet allows the user to calculate power consumption estimates based on measured and simulated data. Estimates are provided as is and are not ensured within a specified precision. Power consumption depends on electrical parameters, silicon process (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC
패키지 CAD 기호, 풋프린트 및 3D 모델
FCBGA (AMC) 441 Ultra Librarian