MSP430FR2532

활성

8터치 IO(센서 8개), 8KB FRAM, 1KB SRAM, 15개 IO, 10비트 ADC를 지원하는 정전식 터치 MCU

제품 상세 정보

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 8 RAM (kByte) 1 ADC type 10-bit SAR Features Advanced sensing, CapTIvate Touch I/O, Real-time clock UART 2 Number of ADC channels 8 SPI 1 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 8 Number of GPIOs 15 Number of I2Cs 1 Security Secure debug
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 8 RAM (kByte) 1 ADC type 10-bit SAR Features Advanced sensing, CapTIvate Touch I/O, Real-time clock UART 2 Number of ADC channels 8 SPI 1 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 8 Number of GPIOs 15 Number of I2Cs 1 Security Secure debug
VQFN (RGE) 24 16 mm² 4 x 4
  • CapTIvate™ technology – capacitive touch
    • Performance
      • Fast electrode scanning with four simultaneous scans
      • Support for high-resolution sliders with up to 1024 points
      • Proximity sensing
    • Reliability
      • Increased immunity to power line, RF, and other environmental noise
      • Built-in spread spectrum, automatic tuning, noise filtering, and debouncing algorithms
      • Enables reliable touch solutions with 10-V RMS common-mode noise, 4-kV electrical fast transients, and 15-kV electrostatic discharge, allowing for IEC‑61000-4-6, IEC‑61000-4-4, and IEC‑61000-4-2 compliance
      • Reduced RF emissions to simplify electrical designs
      • Support for metal touch and water rejection designs
    • Flexibility
    • Low power
      • <5 µA wake-on-touch with four sensors
      • Wake-on-touch state machine allows electrode scanning while CPU is asleep
      • Hardware acceleration for environmental compensation, filtering, and threshold detection
    • Ease of use
      • CapTIvate Design Center PC GUI lets engineers design and tune capacitive buttons in real time without having to write code
      • CapTIvate software library in ROM provides ample FRAM for customer application
  • Embedded microcontroller
    • 16-bit RISC architecture
    • Clock supports frequencies up to 16 MHz
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
  • Optimized ultra-low-power modes
    • Active mode: 126 µA/MHz (typical)
    • Standby: <5 µA wake-on-touch with four sensors
    • LPM3.5 real-time clock (RTC) counter with 32768-Hz crystal: 730 nA (typical)
    • Shutdown (LPM4.5): 16 nA (typical)
  • High-performance analog
    • 8-channel 10-bit analog-to-digital converter (ADC)
      • Internal 1.5-V reference
      • Sample-and-hold 200 ksps
  • Enhanced serial communications
    • Two enhanced universal serial communication interfaces (eUSCI_A) support UART, IrDA, and SPI
    • One eUSCI (eUSCI_B) supports SPI and I2C
  • Intelligent digital peripherals
    • Four 16-bit timers
      • Two timers with three capture/compare registers each (Timer_A3)
      • Two timers with two capture/compare registers each (Timer_A2)
    • One 16-bit timer associated with CapTIvate technology
    • One 16-bit counter-only RTC
    • 16-bit cyclic redundancy check (CRC)
  • Low-power ferroelectric RAM (FRAM)
    • Up to 15.5KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
    • High FRAM-to-SRAM ratio, up to 4:1
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO)
    • On-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • Programmable MCLK prescalar of 1 to 128
    • SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
  • General input/output and pin functionality
    • Total of 19 I/Os on TSSOP-32 package
    • 16 interrupt pins (P1 and P2) can wake MCU from low-power modes
  • Development tools and software
  • Family members (also see Device Comparison)
    • MSP430FR2633: 15KB of program FRAM, 512 bytes of information FRAM, 4KB of RAM, up to 16 self-capacitive or 64 mutual-capacitive sensors
    • MSP430FR2533: 15KB of program FRAM, 512 bytes of information FRAM, 2KB of RAM, up to 16 self-capacitive or 24 mutual-capacitive sensors
    • MSP430FR2632: 8KB of program FRAM, 512 bytes of information FRAM, 2KB of RAM, up to 8 self-capacitive or 16 mutual-capacitive sensors
    • MSP430FR2532: 8KB of program FRAM, 512 bytes of information FRAM, 1KB of RAM, up to 8 self-capacitive or 8 mutual-capacitive sensors
  • Package options
    • 32 pin: VQFN (RHB)
    • 32 pin: TSSOP (DA)
    • 24 pin: VQFN (RGE)
    • 24-pin: DSBGA (YQW)
  • CapTIvate™ technology – capacitive touch
    • Performance
      • Fast electrode scanning with four simultaneous scans
      • Support for high-resolution sliders with up to 1024 points
      • Proximity sensing
    • Reliability
      • Increased immunity to power line, RF, and other environmental noise
      • Built-in spread spectrum, automatic tuning, noise filtering, and debouncing algorithms
      • Enables reliable touch solutions with 10-V RMS common-mode noise, 4-kV electrical fast transients, and 15-kV electrostatic discharge, allowing for IEC‑61000-4-6, IEC‑61000-4-4, and IEC‑61000-4-2 compliance
      • Reduced RF emissions to simplify electrical designs
      • Support for metal touch and water rejection designs
    • Flexibility
    • Low power
      • <5 µA wake-on-touch with four sensors
      • Wake-on-touch state machine allows electrode scanning while CPU is asleep
      • Hardware acceleration for environmental compensation, filtering, and threshold detection
    • Ease of use
      • CapTIvate Design Center PC GUI lets engineers design and tune capacitive buttons in real time without having to write code
      • CapTIvate software library in ROM provides ample FRAM for customer application
  • Embedded microcontroller
    • 16-bit RISC architecture
    • Clock supports frequencies up to 16 MHz
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
  • Optimized ultra-low-power modes
    • Active mode: 126 µA/MHz (typical)
    • Standby: <5 µA wake-on-touch with four sensors
    • LPM3.5 real-time clock (RTC) counter with 32768-Hz crystal: 730 nA (typical)
    • Shutdown (LPM4.5): 16 nA (typical)
  • High-performance analog
    • 8-channel 10-bit analog-to-digital converter (ADC)
      • Internal 1.5-V reference
      • Sample-and-hold 200 ksps
  • Enhanced serial communications
    • Two enhanced universal serial communication interfaces (eUSCI_A) support UART, IrDA, and SPI
    • One eUSCI (eUSCI_B) supports SPI and I2C
  • Intelligent digital peripherals
    • Four 16-bit timers
      • Two timers with three capture/compare registers each (Timer_A3)
      • Two timers with two capture/compare registers each (Timer_A2)
    • One 16-bit timer associated with CapTIvate technology
    • One 16-bit counter-only RTC
    • 16-bit cyclic redundancy check (CRC)
  • Low-power ferroelectric RAM (FRAM)
    • Up to 15.5KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
    • High FRAM-to-SRAM ratio, up to 4:1
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO)
    • On-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • Programmable MCLK prescalar of 1 to 128
    • SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
  • General input/output and pin functionality
    • Total of 19 I/Os on TSSOP-32 package
    • 16 interrupt pins (P1 and P2) can wake MCU from low-power modes
  • Development tools and software
  • Family members (also see Device Comparison)
    • MSP430FR2633: 15KB of program FRAM, 512 bytes of information FRAM, 4KB of RAM, up to 16 self-capacitive or 64 mutual-capacitive sensors
    • MSP430FR2533: 15KB of program FRAM, 512 bytes of information FRAM, 2KB of RAM, up to 16 self-capacitive or 24 mutual-capacitive sensors
    • MSP430FR2632: 8KB of program FRAM, 512 bytes of information FRAM, 2KB of RAM, up to 8 self-capacitive or 16 mutual-capacitive sensors
    • MSP430FR2532: 8KB of program FRAM, 512 bytes of information FRAM, 1KB of RAM, up to 8 self-capacitive or 8 mutual-capacitive sensors
  • Package options
    • 32 pin: VQFN (RHB)
    • 32 pin: TSSOP (DA)
    • 24 pin: VQFN (RGE)
    • 24-pin: DSBGA (YQW)

The MSP430FR263x and MSP430FR253x are ultra-low-power MSP430™ microcontrollers for capacitive touch sensing that feature CapTIvate™ touch technology for buttons, sliders, wheels, and proximity applications. MSP430 MCUs with CapTIvate technology provide the most integrated and autonomous capacitive-touch solution in the market with high reliability and noise immunity at the lowest power. TI’s capacitive touch technology supports concurrent self-capacitance and mutual-capacitance electrodes on the same design for maximum flexibility. MSP430 MCUs with CapTIvate technology operate through thick glass, plastic enclosures, metal, and wood with operation in harsh environments including wet, greasy, and dirty environments.

TI capacitive touch sensing MSP430 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-CAPT-FR2633 CapTIvate technology development kit. TI also provides free software including the CapTIvate Design Center, where engineers can quickly develop applications with an easy-to-use GUI and MSP430Ware™ software and comprehensive documentation with the CapTIvate Technology Guide.

TI’s MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

The MSP430FR263x and MSP430FR253x are ultra-low-power MSP430™ microcontrollers for capacitive touch sensing that feature CapTIvate™ touch technology for buttons, sliders, wheels, and proximity applications. MSP430 MCUs with CapTIvate technology provide the most integrated and autonomous capacitive-touch solution in the market with high reliability and noise immunity at the lowest power. TI’s capacitive touch technology supports concurrent self-capacitance and mutual-capacitance electrodes on the same design for maximum flexibility. MSP430 MCUs with CapTIvate technology operate through thick glass, plastic enclosures, metal, and wood with operation in harsh environments including wet, greasy, and dirty environments.

TI capacitive touch sensing MSP430 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-CAPT-FR2633 CapTIvate technology development kit. TI also provides free software including the CapTIvate Design Center, where engineers can quickly develop applications with an easy-to-use GUI and MSP430Ware™ software and comprehensive documentation with the CapTIvate Technology Guide.

TI’s MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
41개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet MSP430FR263x, MSP430FR253x Capacitive Touch Sensing Mixed-Signal Microcontrollers datasheet (Rev. E) PDF | HTML 2019/12/09
* Errata MSP430FR2532 Device Erratasheet (Rev. T) PDF | HTML 2021/05/27
* User guide MSP430FR4xx and MSP430FR2xx Family User's Guide (Rev. I) 2019/03/13
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 2025/06/02
User guide MSP430 FRAM Devices Bootloader (BSL) User's Guide (Rev. AB) PDF | HTML 2022/09/22
Application note ESD Diode Current Specification (Rev. B) PDF | HTML 2021/08/23
Application note MSP430 FRAM Technology – How To and Best Practices (Rev. B) 2021/08/12
Application note Designing With the MSP430FR4xx and MSP430FR2xx ADC (Rev. A) PDF | HTML 2021/08/02
Application note Low-Power Battery Voltage Measurement With MSP430FR MCU On-Chip VREF and ADC (Rev. B) PDF | HTML 2021/08/02
Application note Migrating from MSP430 F2xx and G2xx families to MSP430 FR4xx and FR2xx family (Rev. G) PDF | HTML 2021/08/02
Application note Migration from MSP430 FR58xx, FR59xx, and FR6xx to FR4xx and FR2xx (Rev. B) PDF | HTML 2021/08/02
Application note MSP430 System-Level ESD Considerations (Rev. B) PDF | HTML 2021/07/14
User guide CapTIvate™ Touch MCUs Getting Started Guide (Rev. A) PDF | HTML 2021/07/12
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 2021/05/13
Application note MSP430FR2xx and MSP430FR4xx DCO+FLL Application Guide 2020/12/07
White paper Capacitive Sensing Technology, Products, and Applications 2020/05/19
Application note Automating Capacitive Touch Sensor PCB Design Using OpenSCAD Scripts (Rev. B) PDF | HTML 2020/02/26
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 2019/12/13
White paper Enabling Noise Tolerant Capacitive Touch HMIs With MSP CapTIvate™ Technology (Rev. B) 2019/11/12
Application note Capacitive Touch Design Flow for MSP430™ MCUs With CapTIvate™ Technology (Rev. B) PDF | HTML 2019/08/14
Application note Sensitivity, SNR, and design margin in capacitive touch applications (Rev. A) PDF | HTML 2019/03/25
White paper Capacitive touch building security system equipment using MSP430™ MCUs (Rev. B) 2018/11/08
White paper Simplify smart speaker human machine interface with capacitive-touch technology 2018/02/15
Application note Capacitive Touch Through Metal Using MSP430™ MCUs With CapTIvate™ Technology (Rev. A) 2017/10/31
White paper Take your HMI design to the next level with transparent capacitive-touch technol 2017/09/14
Technical article Why knock on wood when touch will do? PDF | HTML 2017/05/25
White paper Capacitive Touch and MSP Microcontrollers (Rev. A) 2017/04/27
Technical article Getting a grip on handheld devices is easier with capacitive touch sensing PDF | HTML 2017/02/28
Technical article Rain on this touch panel parade won’t matter PDF | HTML 2016/11/28
White paper Smart Fault Indicator with MSP430 FRAM Microcontrollers 2016/09/26
Application note General Oversampling of MSP ADCs for Higher Resolution (Rev. A) PDF | HTML 2016/04/01
Application note VLO Calibration on the MSP430FR4xx and MSP430FR2xx Family (Rev. A) 2016/02/19
User guide Getting started with MSP MCUs featuring CapTIvate™ technology 2016/02/18
Application note MSP Code Protection Features PDF | HTML 2015/12/07
White paper CapTIvate™ 터치 기술과 초저전력 MSP430™ FRAM 마이크로컨트롤러로 멋진 HMI 만들기 2015/11/11
White paper MSP430™ FRAM Microcontrollers With CapTIvate™ Touch Technology 2015/10/14
White paper Crypto-Bootloader - Secure In-Field Firmware Updates for Ultra-Low Power MCUs 2015/08/19
White paper Closing the security gap with TI’s MSP430™ FRAM-based microcontrollers 2014/09/15
Application note MSP430 FRAM Quality and Reliability (Rev. A) 2014/05/01
White paper FRAM FAQs 2014/04/23
White paper Benchmarking MCU power consumption for ultra-low-power applications 2012/10/26

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

CAPTIVATE-BSWP — 정전식 터치 자체 커패시턴스 버튼, 슬라이더, 휠 및 근접 센서 데모 보드

CapTIvate™ 버튼, 슬라이더, 휠 및 근접 데모 보드(CAPTIVATE-BSWP)는 다양한 구성의 자체 커패시턴스 정전식 터치 센서를 위한 간단한 평가 플랫폼입니다.  센서 패널은 배터리 구동 애플리케이션을 위한 저전력 설계 원리와 MSP430™ CapTIvate MCU의 근접 시 켜짐 상태 시스템 기능을 보여줍니다.  또한 패널 보드는 자체 커패시턴스 센서로 달성할 수 있는 높은 슬라이더 및 휠 센서 해상도를 보여줍니다.
TI.com에서 구매할 수 없음
평가 보드

CAPTIVATE-FR2633 — 정전식 터치 MSP430FR2633 MCU 보드

CapTIvate™ MSP430FR2633 MCU 보드(CAPTIVATE-FR2633)는 플러그인 센서 보드(별매품)를 사용하여 정전식 터치 및 근접 센서 평가를 지원하는 간단한 평가 보드입니다.  MCU 보드에는 온보드 MSP430FR2633 CapTIvate MCU를 디버깅할 수 있는 20핀 암 디버그 커넥터와 외부 정전식 터치 센서에 연결할 수 있는 48핀 센서 패널 커넥터가 있습니다.  또한 MCU 보드에는 부분적으로 채워진 BoosterPack™ 플러그인 모듈 헤더가 포함되어 있어 제한된 LaunchPad™ 및 (...)
TI.com에서 구매할 수 없음
평가 보드

CAPTIVATE-METAL — CapTIvate™ 개발 키트용 터치온 금속 정전식 센서 애드온 보드

CapTIvate™ 금속 터치 패널(CAPTIVATE-METAL)은 CapTIvate 개발 키트(CAPTIVATE-FR2633 또는 CAPTIVATE-FR2676)의 애드온 보드로, 설계자나 엔지니어가 터치온 금속 기술을 평가할 수 있게 해줍니다. 기존의 정전식 터치 센서 대신 이 대안적 기술을 이용하면 스테인리스 스틸, 알루미늄 합금, 황동, 청동을 사용해 우아한 디자인의 터치 모듈을 제작할 수 있습니다.

MSP430™ MCU는 CapTIvate 기술을 지원하며 금속 오버레이에 대안적인 방식으로 접근합니다. 스택업이 기존의 정전식 (...)

TI.com에서 구매할 수 없음
평가 보드

ALGO-3P-UISP1-TI — 텍사스 인스트루먼트 장치용 Algocraft μISP1 프로그래머

μISP는 호스트 PC(RS-232, USB, LAN 연결 기능이 내장되어 있음)에 연결되어 작동하거나 단독 모드로 작동할 수 있습니다.

독립 실행형 모드의 프로그래밍 싸이클은 단순히 START 버튼을 누르거나 일부 TTL 제어 라인을 통해 실행될 수 있습니다.

컴팩트한 크기와 다양한 기능을 갖추고 있어 생산 환경, 수동 및 자동 프로세스에 간편하게 통합할 수 있습니다.

발송: Algocraft
개발 키트

CAPTIVATE-PHONE — 햅틱 피드백을 지원하는 정전식 터치 상호 커패시턴스 센서 데모 보드

이 MSP430™ CapTIvate™ 데모 보드(CAPTIVATE-PHONE)는 실제 애플리케이션에서 다양한 구성을 사용하는 상호 커패시턴스 정전식 터치 센서를 위한 간단한 평가 플랫폼입니다.  센서 패널은 고밀도와 낮은 핀 수를 위해 상호 커패시턴스 터치 센서를 매트릭스로 구성하는 방법을 보여주고 상호 커패시턴스 슬라이더 및 휠 센서에 대한 권장 레이아웃을 제공합니다.  이 패널은 또한 손바닥 또는 청소용 천으로 인한 잘못된 터치 감지를 방지하는 보호 채널을 구현하는 방법을 보여줍니다.  햅틱 드라이버와 액추에이터가 포함되어 (...)

TI.com에서 구매할 수 없음
하드웨어 프로그래밍 도구

CAPTIVATE-PGMR — MSP430 CapTIvate MCU 프로그래머

MSP430 CapTIvate MCU 프로그래머는 정전식 터치 기술이 적용된 MSP430FR2633 마이크로컨트롤러를 평가하기 위한 포괄적이고 사용하기 쉬운 플랫폼인 MSP CapTIvate™ MCU 개발 키트의 일부로 또는 독립적으로 사용할 수 있습니다.  프로그래머/디버거 보드는 금속 애드온 보드를 통해 BOOSTXL-CAPKEYPAD BoosterPack™ 모듈 및 CAPTIVATE-METAL 정전식 터치와 함께 사용할 수 있습니다.  이 프로그래머는 Code Composer Studio™ IDE로 에너지 소비를 측정하는 (...)
TI.com에서 구매할 수 없음
하드웨어 프로그래밍 도구

MSP-FET — MSP MCU 프로그래머 및 디버거

MSP-FET는 디버그 프로브라고도 하는 강력한 에뮬레이션 개발 도구로, 사용자가 MSP 저전력 마이크로컨트롤러(MCU)에서 신속하게 개발을 시작할 수 있게 해줍니다.

JTAG 및 SBW 인터페이스 모두에서 프로그래밍과 실시간 디버깅을 지원합니다. 또한 MSP-FET는 컴퓨터 USB 인터페이스와 MSP UART 간의 백채널 UART 연결도 제공합니다. 이를 통해 MSP 프로그래머는 MSP와 컴퓨터에서 실행되는 단자 간에 직렬로 통신하는 편리한 방법을 사용할 수 있습니다. 또한 UART 및 I2C 통신 프로토콜을 통해 (...)

사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
하드웨어 프로그래밍 도구

ALGO-3P-WRITENOW — Algocraft WriteNow! 프로그래머

WriteNow! 시스템 내 프로그래머 시리즈는 프로그래밍 산업에서 획기적인 발전입니다. 프로그래머는 다양한 제조업체의 수많은 장치(마이크로컨트롤러, 메모리, CPLD 및 기타 프로그래머블 장치)를 지원하며 간편한 ATE/장치 통합을 위한 컴팩트한 크기를 가지고 있습니다. 이는 단독으로 작동하거나 호스트 PC(RS-232, LAN 및 USB 연결 기능이 내장되어 있음)에 연결되어 있으며 사용이 간편한 소프트웨어 유틸리티가 제공됩니다.

발송: Algocraft
애플리케이션 소프트웨어 및 프레임워크

MSP430-IEC60730-SW-PACKAGE IEC60730 Software Package

The IEC60730 MSP430 software package was developed to be useful in assisting customers in complying with IEC 60730-1:2010 (Automatic Electrical Controls for Household and Similar Use – Part 1: General Requirements) for up to Class B products, which includes home appliances, arc detectors, (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
애플리케이션 소프트웨어 및 프레임워크

MSPCAPTDSNCTR MSP CapTIvate™ design Center GUI

The CapTIvate™ Design Center GUI is a one-stop resource for everything related to CapTIvate capacitive sensing technology integrated on TI MSP430™ microcontrollers. It includes tools, documentation and software examples that can simplify and accelerate capacitive touch designs. Start by (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
코드 예제 또는 데모

SLAC700 MSP430FR243x, MSP430FR253x, MSP430FR263x Code Examples

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

드라이버 또는 라이브러리

MSP-PMBUS PMBus Software Library for MSP MCUs

The MSP Power Management Bus (PMBus) embedded software library is a free C library for enabling PMBus master implementation on MSP microcontrollers that have eUSCI/USCI serial communication peripherals. In addition, the library supports alert response (for host notification in the presence of (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
펌웨어

MSPFRBOOT MSPFRBOOT

The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
시작하기

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

ENERGYTRACE — EnergyTrace 기술

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult to (...)

사용 설명서: PDF
IDE, 구성, 컴파일러 또는 디버거

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench는 선택한 대상 마이크로컨트롤러를 위한 임베디드 애플리케이션을 빌드하고 디버깅하는 데 사용되는 완전한 개발 툴 체인을 제공합니다. 포함된 IAR C/C++ 컴파일러는 애플리케이션에 매우 최적화된 코드를 생성합니다. C-SPY 디버거는 복잡한 코드 및 데이터 중단점을 지원하는 소스 및 분해 수준 디버깅이 가능한 완전 통합된 디버거입니다.

주요 구성 요소:

  • 프로젝트 관리 툴과 편집기가 포함된 통합 개발 환경입니다.
  • 고도로 최적화된 C 및 C++ 컴파일러.
  • 다중 파일 컴파일 지원.
  • 런타임 라이브러리.
  • 링커 (...)
발송: IAR Systems
사용 설명서: PDF
온라인 교육

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

운영 체제(OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS 사전 인증 안전 RTOS

SAFERTOS®는 임베디드 프로세서를 위해 설계된 고유한 실시간 운영 체제입니다. TÜV SÜD의 IEC 61508 SIL3 및 ISO 26262 ASILD 표준에 따라 사전 인증을 받았습니다. SAFERTOS®는 WHIS 전문가 팀에서 안전을 위해 특별히 제작되었으며, 전 세계적으로 안전이 중요한 응용 분야에 사용됩니다. WHIS와 텍사스 인스트루먼트는 10년 넘게 협력해 왔습니다. 이 기간 동안, WHIS는 SAFERTOS®를 광범위한 TI 프로세서로 이식하여 널리 사용되는 모든 코어를 지원하며 요청 시 추가 아키텍처를 (...)
소프트웨어 프로그래밍 도구

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
설계 툴

MSP-3P-SEARCH — MSP 타사 검색 도구

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

레퍼런스 디자인

TIDM-FRAM-EEPROM — MSP430 FRAM 마이크로컨트롤러를 사용한 EEPROM 에뮬레이션 및 감지

이 레퍼런스 설계는 MSP430™ 초저전력 마이크로컨트롤러(MCU)에서 강유전체 랜덤 액세스 메모리(FRAM) 기술을 사용하여 전기적으로 삭제 가능 프로그래머블 읽기 전용 메모리(EEPROM)를 에뮬레이션하는 구현과 MCU 사용 시 활성화할 수 있는 추가 감지 기능에 대해 설명합니다. 이 레퍼런스 설계는 여러 슬레이브 주소 지정을 통해 호스트 프로세서에 대한 I2 C 및 직렬 주변 기기 인터페이스(SPI) 인터페이스를 모두 지원합니다.
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDA-01012 — 무선 IoT, Bluetooth® 저에너지, 4½ 자리, 100khz True RMS 디지털 멀티미터

현재 디지털 멀티미터(DMM)와 같은 테스트 장비를 포함한 많은 제품이 사물 인터넷(IoT)을 통해 연결되고 있습니다.  텍사스 인스트루먼트의 SimpleLink™ 초저전력 무선 마이크로컨트롤러(MCU) 플랫폼으로 지원되는 TIDA-01012 레퍼런스 설계는 Bluetooth® 저에너지 연결을 지원하는 연결형 4½자리, 100kHz true RMS, DMM, NFC Bluetooth 페어링 및 TI의 CapTIvate™ 기술을 사용하여 지원하는 자동 웨이크업 기능을 보여줍니다.

 
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDA-01014 — 저전력 산업용 IoT 필드 측정을 위한 고정밀 배터리 연료 게이지 레퍼런스 디자인

IoT(사물 인터넷) 혁신은 애플리케이션과 기기를 효율적으로 연결하여 배터리로 구동되는 광범위한 초저전력 센서 배포를 가능하게 했습니다.  TI의 첨단 센서 및 저전력 연결 장치와 같은 새로운 기술을 통해 배터리 구동 무선 시스템으로 이러한 기기를 설계할 수 있어 비용, 배포, 안정성, 성능 및 복잡성이 획기적으로 개선되고 있습니다.

텍사스 인스트루먼트의 SimpleLink™ 초저전력 무선 MCU(마이크로컨트롤러) 플랫폼을 사용하는 TIDA-01014 레퍼런스 설계는 TIDA-01012 무선 DMM 레퍼런스 설계를 활용하며, (...)

Design guide: PDF
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
VQFN (RGE) 24 Ultra Librarian