TMS570LS3137
- High-Performance Automotive-Grade Microcontroller for Safety-Critical Applications
- Dual CPUs Running in Lockstep
- ECC on Flash and RAM Interfaces
- Built-In Self-Test (BIST) for CPU and On-chip RAMs
- Error Signaling Module With Error Pin
- Voltage and Clock Monitoring
- ARM Cortex-R4F 32-Bit RISC CPU
- Efficient 1.66 DMIPS/MHz With 8-Stage Pipeline
- FPU With Single- and Double-Precision
- 12-Region Memory Protection Unit (MPU)
- Open Architecture With Third-Party Support
- Operating Conditions
- System Clock up to 180 MHz
- Core Supply Voltage (VCC): 1.2 V Nominal
- I/O Supply Voltage (VCCIO): 3.3 V Nominal
- ADC Supply Voltage (VCCAD): 3.0 to 5.25 V
- Integrated Memory
- 3MB of Program Flash With ECC
- 256KB of RAM With ECC
- 64KB of Flash With ECC for Emulated EEPROM
- 16-Bit External Memory Interface
- Common Platform Architecture
- Consistent Memory Map Across Family
- Real-Time Interrupt (RTI) Timer OS Timer
- 96-Channel Vectored Interrupt Module (VIM)
- 2-Channel Cyclic Redundancy Checker (CRC)
- Direct Memory Access (DMA) Controller
- 16 Channels and 32 Control Packets
- Parity Protection for Control Packet RAM
- DMA Accesses Protected by Dedicated MPU
- Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
- Separate Nonmodulating PLL for FlexRay™
- Trace and Calibration Capabilities
- Embedded Trace Macrocell (ETM-R4)
- Data Modification Module (DMM)
- RAM Trace Port (RTP)
- Parameter Overlay Module (POM)
- Multiple Communication Interfaces
- 10/100 Mbps Ethernet MAC (EMAC)
- IEEE 802.3 Compliant (3.3-V I/O Only)
- Supports MII, RMII, and MDIO
- FlexRay Controller With Two Channels
- 8KB of Message RAM With Parity Protection
- Dedicated Transfer Unit (FTU)
- Three CAN Controllers (DCANs)
- 64 Mailboxes, Each With Parity Protection
- Compliant to CAN Protocol Version 2.0B
- Standard Serial Communication Interface (SCI)
- Local Interconnect Network (LIN) Interface Controller
- Compliant to LIN Protocol Version 2.1
- Can be Configured as a Second SCI
- Inter-Integrated Circuit (I2C)
- Three Multibuffered Serial Peripheral Interfaces (MibSPIs)
- 128 Words With Parity Protection Each
- Two Standard Serial Peripheral Interfaces (SPIs)
- 10/100 Mbps Ethernet MAC (EMAC)
- Two Next Generation High-End Timer (N2HET) Modules
- N2HET1: 32 Programmable Channels
- N2HET2: 18 Programmable Channels
- 160-Word Instruction RAM Each With Parity Protection
- Each N2HET Includes Hardware Angle Generator
- Dedicated High-End Transfer Unit (HTU) With MPU for Each N2HET
- Two 12-Bit Multibuffered ADC Modules
- ADC1: 24 Channels
- ADC2: 16 Channels Shared With ADC1
- 64 Result Buffers With Parity Protection Each
- General-Purpose Input/Output (GPIO) Pins Capable of Generating Interrupts
- Sixteen Pins on the ZWT Package
- Four Pins on the PGE Package
- IEEE 1149.1 JTAG, Boundary Scan and ARM CoreSight Components
- JTAG Security Module
- Packages
- 144-Pin Quad Flatpack (PGE) [Green]
- 337-Ball Grid Array (ZWT) [Green]
The TMS570LS3137 device is a high-performance automotive-grade microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.
The TMS570LS3137 device integrates the ARM Cortex-R4F Floating-Point CPU. The CPU offers an efficient 1.66 DMIPS/MHz, and has configurations that can run up to 180 MHz, providing up to 298 DMIPS. The device supports the word-invariant big-endian [BE32] format.
The TMS570LS3137 device has 3MB of integrated flash and 256KB of data RAM. Both the flash and RAM have single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable, and programmable memory implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 180 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes.
The TMS570LS3137 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.
The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.
The device has two 12-bit-resolution MibADCs with 24 channels and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen channels are shared between the two MibADCs. There are three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired.
The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C module, one Ethernet, and one FlexRay controller. The SPIs provide a convenient method of serial high-speed communication between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format.
The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive vehicle networking and industrial fieldbus) that require reliable serial communication or multiplexed wiring.
The FlexRay controller uses a dual-channel serial, fixed time base multimaster communication protocol with communication rates of 10 Mbps per channel. A FlexRay Transfer Unit (FTU) enables autonomous transfers of FlexRay data to and from the CPU main memory. Transfers are protected by a dedicated, built-in MPU. The Ethernet module supports MII, RMII, and MDIO interfaces.
The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.
The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. There are two FMPLL modules on this device. These modules, when enabled, provide two of the seven possible clock source inputs to the Global Clock Module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.
The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK pin (or ball). The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.
The DMA controller has 16 channels, 32 control packets, and parity protection on its memory. An MPU is built into the DMA to limit the DMA to prescribed areas of memory and to protect the rest of the memory system from any malfunction of the DMA.
The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt is generated or the external ERROR pin is toggled when a fault is detected. The ERROR pin can be monitored externally as an indicator of a fault condition in the microcontroller.
The External Memory Interface (EMIF) provides off-chip expansion capability with the ability to interface to synchronous DRAM (SDRAM) devices, asynchronous memories, peripherals or FPGA devices.
Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built-in ARM Cortex-R4F CoreSight debug features, an External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or only minimum impact on the program execution time of the application code. A Parameter Overlay Module (POM) can reroute flash accesses to internal memory or to the EMIF. This rerouting allows the dynamic calibration against production code of parameters and tables without rebuilding the code to explicitly access RAM or halting the processor to reprogram the data flash.
With integrated safety features and a wide choice of communication and control peripherals, the TMS570LS3137 device is an ideal solution for high-performance real-time control applications with safety-critical requirements.

추가 정보 요청
Hercules TMS570LS3137는 IEC 61508 SIL 3을 달성할 수 있도록 TÜV SÜD 인증을 획득하여 기능 안전 애플리케이션의 개발을 더 쉽게 할 수 있도록 지원합니다. 지금 인증서를 다운로드하십시오.
기술 자료
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
TMDSEMU200-U — XDS200 USB 디버그 프로브
XDS200은 TI 임베디드 디바이스 디버깅에 사용되는 디버그 프로브(에뮬레이터)입니다. XDS200은 저렴한 XDS110 및 고성능 XDS560v2에 비해 저렴한 비용으로 우수한 성능을 균형 있게 제공합니다. 단일 포드에서 광범위한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 코어 추적의 경우 XDS560v2 PRO TRACE가 (...)
TMDSEMU560V2STM-U — XDS560v2 시스템 추적 USB 디버그 프로브
XDS560v2는 디버그 프로브의 XDS560™ 제품군 중 최고의 성능을 가진 제품으로, 기존의 JTAG 표준(IEEE1149.1)과 cJTAG(IEEE1149.7)를 모두 지원합니다. SWD(직렬 와이어 디버그)는 지원하지 않습니다.
모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 ARM 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.
XDS560v2는 MIPI HSPT 60핀 커넥터(TI 14핀, (...)
TMDSEMU560V2STM-UE — XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브
The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)
TMDS570LS31HDK — Hercules TMS570LS31x/21x 개발 키트
The TMS570LS31 Hercules™ Development Kit is based on the IEC 61508 SIL 3 and ISO 26262 ASIL D certified TMS570LS3137 and is ideal for getting started on development with TMS570LS31x/21x series of the Hercules TMS570 microcontroller family. The development board features RJ45 10/100 Ethernet, two (...)
EMO-3P-CANOPEN — Emotas의 CANopen 프로토콜 스택
SAFETI_DIAG_LIB — Hercules SafeTI Diagnostic Library (v2.4.0)
The Hercules SafeTI™ Diagnostic Library is a collection of software functions and response handlers for various safety features of the Hercules Safety MCUs. The Hercules SafeTI Diagnostic Library runs in the context of the caller's protection environment and all responses are handled in the (...)
지원되는 제품 및 하드웨어
제품
Arm Cortex-R MCU
소프트웨어
IDE, 구성, 컴파일러 또는 디버거
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
지원되는 제품 및 하드웨어
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
-
parametric-filter DSP(디지털 신호 프로세서) -
parametric-filter Arm 기반 프로세서 -
parametric-filter MSP430 마이크로컨트롤러 -
parametric-filter C2000 실시간 마이크로컨트롤러 -
parametric-filter Arm 기반 마이크로컨트롤러 -
parametric-filter 신호 조절기 -
parametric-filter mmWave 레이더 센서 -
parametric-filter Wi-Fi 제품 -
parametric-filter Sub-1GHz 제품 -
parametric-filter 디지털 전원 격리 컨트롤러
HALCOGEN — HAL Code Generator Tool - TMS570 (v4.07.01)
HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and other Hercules microcontroller parameters. Once the Hercules device (...)
지원되는 제품 및 하드웨어
제품
Arm Cortex-M4 MCU
Arm Cortex-R MCU
소프트웨어
IDE, 구성, 컴파일러 또는 디버거
HET_IDE — HET(고급 타이머)
SAFETI-HALCOGEN-CSP — SafeTI 호환 지원 패키지 - HALCoGen(하드웨어 추상화 계층 코드 생성기)
Prerequisites:
The below items are (...)
SAFETI-HERCULES-DIAG-LIB-CSP — Hercules 진단 라이브러리를 위한 SafeTI 규정 준수 지원 패키지
SAFETI_CQKIT — 안전 컴파일러 검증 키트
안전 컴파일러 검증 키트:
- TI 고객에게 무료로 제공됩니다
- 사용자가 검증 테스트를 실행할 필요가 없음
- 컴파일러 범위 분석 지원*
- * 범위 데이터 수집에 대한 지침은 각 QKIT 다운로드 페이지에서 다운로드할 수 있습니다.
- Validas 컨설팅은 포함되지 않음
안전 컴파일러 검증 키트에 액세스하려면 위의 요청 버튼 (...)
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
지원되는 제품 및 하드웨어
제품
C2000 실시간 마이크로컨트롤러
Arm 기반 프로세서
산업용 mmWave 레이더 센서
차량용 mmWave 레이더 센서
MSP430 마이크로컨트롤러
Wi-Fi 제품
Arm Cortex-M4 MCU
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
저전력 2.4GHz 제품
차량용 무선 커넥티비티 제품
Sub-1GHz 무선 MCU
HERCULES-F021FLASHAPI — F021 Flash API - Software (v02.01.01)
The F021 Flash Application Programming Interface (API) provides a software library of functions to program, erase, and verify F021 on-chip Flash memory. These functions must be used when creating Flash bootloaders or other programming utilities for F021 Flash based microcontrollers. The Hercules (...)
지원되는 제품 및 하드웨어
제품
Arm Cortex-R MCU
소프트웨어
소프트웨어 프로그래밍 도구
IDE, 구성, 컴파일러 또는 디버거
HERCULES_SAFETY_MCU_DEMOS — Hercules Software Kit (v4.0.0)
지원되는 제품 및 하드웨어
제품
Arm Cortex-M4 MCU
Arm Cortex-R MCU
NHET-ASSEMBLER — TMS570 NHET Assembler Software (v2.0.1)
TI's Enhanced High-End Timer (NHET) module provides sophisticated timing functions for real-time control applications.
The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code-generation tools such as TI's Code Composer Studio.
지원되는 제품 및 하드웨어
제품
Arm Cortex-M4 MCU
Arm Cortex-R MCU
소프트웨어
IDE, 구성, 컴파일러 또는 디버거
NOWECC — TMS570 nowECC v2.22.00
지원되는 제품 및 하드웨어
제품
Arm Cortex-M4 MCU
Arm Cortex-R MCU
VCTR-3P-MICROSAR — 마이크로컨트롤러 및 고성능 컴퓨터(HPC)용 벡터 MICROSAR AUTOSAR 소프트웨어
WHIS-3P-OPENRTOS — FreeRTOS용 WITTENSTEIN OPENRTOS 상업용 라이센스
WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS 사전 인증 안전 RTOS
TMS570LS3137, TMS570LS31x5, TMS570LS21x5 PGE IBIS Models (Silicon Revision B)
TMS570LS3137, TMS570LS31x5, TMS570LS21x5 PGE IBIS Models (Silicon Revision C)
TMS570LS31x, and TMS570LS21x ZWT IBIS Models (Silicon Revision B)
TMS570LS31x, and TMS570LS21x ZWT IBIS Models (Silicon Revision C)
FMZPLL_CALCULATOR — FMzPLL 구성 툴
- OSCIN speed
- multiplier setting
- divider settings
- frequency modulation settings
- PLL/OSC fail options
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
LQFP (PGE) | 144 | Ultra Librarian |
NFBGA (ZWT) | 337 | Ultra Librarian |