MSP430F425A

활성

16비트 시그마-델타 ADC 3개, 128 세그먼트 LCD, 16KB 플래시, 512B RAM을 지원하는 8MHz 감지 MCU

제품 상세 정보

CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 16 RAM (kByte) 0.5 ADC type 16-bit Sigma Delta Features Advanced sensing, LCD UART 1 Number of ADC channels 3 SPI 1 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 16 Number of GPIOs 14 Number of I2Cs 0 Security Secure debug
CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 16 RAM (kByte) 0.5 ADC type 16-bit Sigma Delta Features Advanced sensing, LCD UART 1 Number of ADC channels 3 SPI 1 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 16 Number of GPIOs 14 Number of I2Cs 0 Security Secure debug
LQFP (PM) 64 144 mm² 12 x 12
  • Ultra-Low Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 3.0 V
    • Standby Mode: 1.6 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • Frequency-Locked Loop, FLL+
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • Three Independent 16-bit Sigma-Delta A/D Converters With Differential PGA Inputs
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • Integrated LCD Driver for 128 Segments
  • Serial Communication Interface (USART), Asynchronous UART, or Synchronous SPI Selectable by Software
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • Bootstrap Loader in Flash Devices
  • Family Members Include:
    • MSP430F423A:
         8KB + 256B Flash Memory, 256B RAM
    • MSP430F425A:
         16KB + 256B Flash Memory, 512B RAM
    • MSP430F427A:
         32KB + 256B Flash Memory, 1KB RAM
  • Available in 64-Pin Quad Flat Pack (QFP)
  • For Complete Module Descriptions, Refer to the MSP430x4xx Family User's Guide, Literature Number SLAU056

  • Ultra-Low Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 3.0 V
    • Standby Mode: 1.6 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • Frequency-Locked Loop, FLL+
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • Three Independent 16-bit Sigma-Delta A/D Converters With Differential PGA Inputs
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • Integrated LCD Driver for 128 Segments
  • Serial Communication Interface (USART), Asynchronous UART, or Synchronous SPI Selectable by Software
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • Bootstrap Loader in Flash Devices
  • Family Members Include:
    • MSP430F423A:
         8KB + 256B Flash Memory, 256B RAM
    • MSP430F425A:
         16KB + 256B Flash Memory, 512B RAM
    • MSP430F427A:
         32KB + 256B Flash Memory, 1KB RAM
  • Available in 64-Pin Quad Flat Pack (QFP)
  • For Complete Module Descriptions, Refer to the MSP430x4xx Family User's Guide, Literature Number SLAU056

The Texas InstrumentsMSP430 family of ultra-low power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F42xA series are microcontroller configurations with three independent 16-bit sigma-delta A/D converters, each with an integrated differential programmable gain amplifier input stage. Also included are a built-in 16-bit timer, 128 LCD segment drive capability, hardware multiplier, and 14 I/O pins.

Typical applications include high-resolution applications such as handheld metering equipment, weigh scales, and energy meters.

The Texas InstrumentsMSP430 family of ultra-low power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F42xA series are microcontroller configurations with three independent 16-bit sigma-delta A/D converters, each with an integrated differential programmable gain amplifier input stage. Also included are a built-in 16-bit timer, 128 LCD segment drive capability, hardware multiplier, and 14 I/O pins.

Typical applications include high-resolution applications such as handheld metering equipment, weigh scales, and energy meters.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
37개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet MSP430F42xA Mixed Signal Microcontroller datasheet 2008/02/04
* Errata MSP430F425A Microcontroller Errata (Rev. G) PDF | HTML 2021/06/23
* User guide MSP430x4xx Family User's Guide (Rev. L) 2017/12/12
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 2025/06/02
Application note Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 2023/08/09
Application note Li-Ion Battery Charger Solution Using an MSP430™ MCU (Rev. B) PDF | HTML 2022/04/01
Application note ESD Diode Current Specification (Rev. B) PDF | HTML 2021/08/23
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 2021/05/13
Application note Answers to Common Sigma-Delta ADC Questions on MSP MCUs PDF | HTML 2020/08/11
Application note MSP430 Embedded Application Binary Interface (Rev. A) PDF | HTML 2020/06/02
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 2019/12/13
Application note Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 2019/03/15
Application note Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 2018/10/03
Application note MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 2018/08/24
Application note Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 2018/08/24
Application note Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 2018/08/07
Application note MSP430F42xA Single-Chip Weight Scale (Rev. A) PDF | HTML 2018/08/06
Application note Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 2018/08/06
Application note MSP430 LFXT1 Oscillator Accuracy (Rev. A) 2018/08/03
Application note Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 2018/07/18
Application note CRC Implementation with MSP430 MCUs (Rev. A) 2018/06/21
Application note Implementing a Direct Thermocouple Interface With the MSP430F4xx and ADS1240 (Rev. B) 2018/05/29
Application note Implementing a Single-Chip Thermocouple Interface with the MSP430F42xA MCUs (Rev. A) 2018/05/29
Application note Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 2018/05/22
Application note Random Number Generation Using MSP430™ MCUs (Rev. A) 2018/05/16
Application note Wave Digital Filtering Using an MSP430 MCU (Rev. A) 2018/05/16
Application note Software Coding Techniques for MSP430™ MCUs (Rev. B) 2018/03/14
Application note MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 2017/07/18
Application note Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 2016/09/06
Application note MSP Code Protection Features PDF | HTML 2015/12/07
Application note Designing With MSP430™ MCUs and Segment LCDs (Rev. A) PDF | HTML 2015/07/20
Application note Driving Large LCDs with LCD Peripheral of the MSP430 (Rev. A) 2013/04/12
Application note Use of Two MSP430s to Enhance Segment Lines for Larger LCDs (Rev. A) 2013/04/12
White paper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012/03/28
Application note Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 2012/01/12
Application note 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 2010/06/14
Application note Tiny DCDC Converter Reference Design (Rev. A) 2010/06/14

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

ALGO-3P-UISP1-TI — 텍사스 인스트루먼트 장치용 Algocraft μISP1 프로그래머

μISP는 호스트 PC(RS-232, USB, LAN 연결 기능이 내장되어 있음)에 연결되어 작동하거나 단독 모드로 작동할 수 있습니다.

독립 실행형 모드의 프로그래밍 싸이클은 단순히 START 버튼을 누르거나 일부 TTL 제어 라인을 통해 실행될 수 있습니다.

컴팩트한 크기와 다양한 기능을 갖추고 있어 생산 환경, 수동 및 자동 프로세스에 간편하게 통합할 수 있습니다.

발송: Algocraft
하드웨어 프로그래밍 도구

MSP-FET — MSP MCU 프로그래머 및 디버거

MSP-FET는 디버그 프로브라고도 하는 강력한 에뮬레이션 개발 도구로, 사용자가 MSP 저전력 마이크로컨트롤러(MCU)에서 신속하게 개발을 시작할 수 있게 해줍니다.

JTAG 및 SBW 인터페이스 모두에서 프로그래밍과 실시간 디버깅을 지원합니다. 또한 MSP-FET는 컴퓨터 USB 인터페이스와 MSP UART 간의 백채널 UART 연결도 제공합니다. 이를 통해 MSP 프로그래머는 MSP와 컴퓨터에서 실행되는 단자 간에 직렬로 통신하는 편리한 방법을 사용할 수 있습니다. 또한 UART 및 I2C 통신 프로토콜을 통해 (...)

사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
하드웨어 프로그래밍 도구

ALGO-3P-WRITENOW — Algocraft WriteNow! 프로그래머

WriteNow! 시스템 내 프로그래머 시리즈는 프로그래밍 산업에서 획기적인 발전입니다. 프로그래머는 다양한 제조업체의 수많은 장치(마이크로컨트롤러, 메모리, CPLD 및 기타 프로그래머블 장치)를 지원하며 간편한 ATE/장치 통합을 위한 컴팩트한 크기를 가지고 있습니다. 이는 단독으로 작동하거나 호스트 PC(RS-232, LAN 및 USB 연결 기능이 내장되어 있음)에 연결되어 있으며 사용이 간편한 소프트웨어 유틸리티가 제공됩니다.

발송: Algocraft
소프트웨어 개발 키트(SDK)

MSP430-SDK MSPWare for MSP430 Microcontrollers

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
코드 예제 또는 데모

SLAC017 MSP430x41x, MSP430F42x Code Examples

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

드라이버 또는 라이브러리

MSP-DSPLIB Digital Signal Processing (DSP) Library for MSP Microcontrollers

The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
드라이버 또는 라이브러리

MSP-GRLIB MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

찾아보기 다운로드 옵션
시작하기

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

ENERGYTRACE — EnergyTrace 기술

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult to (...)

사용 설명서: PDF
IDE, 구성, 컴파일러 또는 디버거

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench는 선택한 대상 마이크로컨트롤러를 위한 임베디드 애플리케이션을 빌드하고 디버깅하는 데 사용되는 완전한 개발 툴 체인을 제공합니다. 포함된 IAR C/C++ 컴파일러는 애플리케이션에 매우 최적화된 코드를 생성합니다. C-SPY 디버거는 복잡한 코드 및 데이터 중단점을 지원하는 소스 및 분해 수준 디버깅이 가능한 완전 통합된 디버거입니다.

주요 구성 요소:

  • 프로젝트 관리 툴과 편집기가 포함된 통합 개발 환경입니다.
  • 고도로 최적화된 C 및 C++ 컴파일러.
  • 다중 파일 컴파일 지원.
  • 런타임 라이브러리.
  • 링커 (...)
발송: IAR Systems
사용 설명서: PDF
온라인 교육

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

운영 체제(OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS 사전 인증 안전 RTOS

SAFERTOS®는 임베디드 프로세서를 위해 설계된 고유한 실시간 운영 체제입니다. TÜV SÜD의 IEC 61508 SIL3 및 ISO 26262 ASILD 표준에 따라 사전 인증을 받았습니다. SAFERTOS®는 WHIS 전문가 팀에서 안전을 위해 특별히 제작되었으며, 전 세계적으로 안전이 중요한 응용 분야에 사용됩니다. WHIS와 텍사스 인스트루먼트는 10년 넘게 협력해 왔습니다. 이 기간 동안, WHIS는 SAFERTOS®를 광범위한 TI 프로세서로 이식하여 널리 사용되는 모든 코어를 지원하며 요청 시 추가 아키텍처를 (...)
소프트웨어 프로그래밍 도구

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
소프트웨어 프로그래밍 도구

MSP430-FLASHER Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

다운로드 옵션
소프트웨어 프로그래밍 도구

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시작 다운로드 옵션
설계 툴

MSP-3P-SEARCH — MSP 타사 검색 도구

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

패키지 CAD 기호, 풋프린트 및 3D 모델
LQFP (PM) 64 Ultra Librarian