TIDA-010025

Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers

TIDA-010025

Design files

Overview

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to existing opto-isolated gate drivers. This design shows that the UCC23513 input stage can be driven using all existing configurations used to drive opto-isolated gate drivers. In-phase shunt resistor based motor current sensing is done using AMC1300B isolated amplifier and DC link voltage, IGBT module temperature sensing using the AMC1311 isolated amplifier. The design uses a C2000™ LaunchPad™ for inverter control.

Features
  • Three-phase inverter power stage suited for 200-480 VAC powered drives with output current rating up to 14 Arms
  • Reinforced isolated gate driver with opto-emulated inputs and 6-pin wide body package which can be used as pin to pin replacement for opto-isolated gate drivers
  • Gate driver with wide operating ambient temperature up to 125°C with low parametric variations, high CMTI and working isolation voltage rating of 1500 Vdc results in improved system robustness
  • Reinforced isolated in-phase shunt resistor based motor current sensing up to 25 Apk for all three phases with overcurrent protection response of < 5 μs
  • Reinforced isolated DC link voltage sensing up to 800 V and temperature sensing up to 120°C using NTC integrated inside IGBT module using isolated amplifiers
  • Inverter control using C2000 LaunchPad
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEG8A.PDF (4604 K)

Reference design overview and verified performance test data

TIDRXE9.ZIP (1021 K)

Detailed schematic diagram for design layout and components

TIDRXF1.ZIP (233 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXF2.ZIP (1084 K)

Detailed overview of design layout for component placement

TIDRXF4.ZIP (3698 K)

Files used for 3D models or 2D drawings of IC components

TIDCEY8.ZIP (1507 K)

Design file that contains information on physical board layer of design PCB

TIDRXF3.ZIP (2614 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS54140A3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
Comparators

LMV339Quad General Purpose Low-Voltage Comparators

Data sheet: PDF | HTML
General-purpose op amps

TLV9002Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
General-purpose op amps

TLV9064Quad, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
Isolated amplifiers

AMC1300±250-mV input, precision current sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated amplifiers

AMC13112-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated gate drivers

UCC235115.7kVrms 1.5A/2A single-channel opto-compatible isolated gate driver with 8 & 12V UVLO options

Data sheet: PDF
Isolated gate drivers

UCC235135.7kVrms, 4A/5A single-channel opto-compatible isolated gate driver with 8 & 12V UVLO options

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP2951100-mA, 30-V, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117800-mA, 15-V, linear voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117LV1-A, low-dropout voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD17571Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
NAND gates

SN74LVC1G10Single 3-input, 1.65-V to 5.5-V NAND gate

Data sheet: PDF
Noninverting buffers & drivers

SN74ACT244Eight-channel, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and three-state outputs

Data sheet: PDF | HTML
OR gates

SN74LVC1G321-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Three-phase inverter reference design for 200-480VAC drives (Rev. A) Mar. 22, 2019
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs Mar. 25, 2020
E-book E-book: An engineer’s guide to industrial robot designs Feb. 12, 2020
Technical article Interlocking gate drivers for improving the robustness of three-phase inverters PDF | HTML Mar. 26, 2019

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos