The multi-sensor platform reference design for Advanced Driver Assistance Systems (ADAS) from D3 Engineering provides qualified developers with a fully functioning evaluation platform for testing and development of ADAS applications, for use primarily in the automotive industry. D3 also offers System On a Module (SOM) solutions, consisting of ADAS embedded processors (e.g. TDA3x) that work with this reference design.
DesignCore™ TDA3x Automotive Starter Kit from D3
Features
- Provides an easy-to-use reference design of a base platform that supports multiple automotive LVDS-based sensor systems
- Provides a platform to plug-n-play with TDA3-based CPU module (D3 Engineering SOM)
- Provides a path to an automotive-grade baseboard for potential use with other processor SOMs