BQ40Z80EVM-020
BQ40Z80 2s-7s 電池電量計評估模組
BQ40Z80EVM-020
概覽
bq40z80 EVM 包括一個 bq40z80、兩個 bq771807 二次保護器,以及 Microsoft Windows 電腦軟體的連結,其採用 2、3、4、5、6、或 7 芯串聯鋰離子或鋰聚合物電池組,可用於監控和預測容量、執行電池芯平衡、監控重要參數,進而保護電池芯免於過度充電、過度放電、短路。該電路包括連接 USB 的板載 EV2400 介面,如此即可讓軟體讀取 bqz40z80 資料暫存器,為不同的電池組配置的晶片組進行編程,記錄循環數據以做進一步評估,並針對不同充電和放電條件下的解決方案整體功能性進行評估。
特點
- 具備防護的 2s-7s 電池電量計
- 支援內部及外部電池芯平衡
- 多重 GPIO 和 LED 支援
- 防護功能包括:
- 過電壓和欠電壓
- 充電與放電短路
- 充電和預先充電逾時
- 溫度過高和過低
- BQ40Z80EVM-020 評估模組
- USB 傳輸線
MOSFET
訂購並開始開發
BQ40Z80EVM-020 — BQ40Z80 2s-7s Battery Gauge Evaluation Module
BQ40Z80EVM-020 — BQ40Z80 2s-7s Battery Gauge Evaluation Module
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
支援產品和硬體
產品
電池電量計
硬體開發
參考設計
開發板
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
產品
電池電量計
硬體開發
參考設計
開發板
文件
Quick Tips text document for Command line programmers
Software Manifest
版本資訊
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
新功能
- Added support for BQ78350 and BQ34Z100
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM User's guide | BQ40Z80EVM Li-Ion Battery Pack Manager Evaluation Module User's Guide (Rev. B) | PDF | HTML | 2025/6/17 | ||
| * | EVM User's guide | bq40z80EVM Li-Ion Battery Pack Manager Rev B Board User's Guide | 2018/11/1 | |||
| 證書 | BQ40Z80EVM-020 EU Declaration of Conformity (DoC) | 2019/1/2 |