BQ27532EVM-656
電池充電解決方案評估模組
BQ27532EVM-656
概覽
The bq27532 evaluation module (EVM) has a bq27532-G1 gas gauge that directly communicates with bq24250 single-cell, Li-Ion battery charger via !2C. This complete battery charging solution does not require a micro-controller or processor to facilitate communication between the charger and gauge. The pre-programmed gauge controls the charging profile based on data from the battery. The EVM facilitates evaluation of this optimized, stand-alone charging solution.
特點
- LED indication for status signals
- Test points for key signals for testing purposes
- I2C access between gas gauge and charger
- USB input operating range of 4.2V – 6V
電池電量計
訂購並開始開發
BQ27532EVM-656 — Battery Charging Solution Evaluation Module
BQ27532EVM-656 — Battery Charging Solution Evaluation Module
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
支援產品和硬體
產品
電池電量計
硬體開發
開發板
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
產品
電池電量計
硬體開發
開發板
文件
Software manifest
版本資訊
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
支援產品和硬體
產品
電池電量計
硬體開發
開發板
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
產品
電池電量計
硬體開發
開發板
文件
Software manifest
版本資訊
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
支援產品和硬體
產品
電池電量計
硬體開發
參考設計
開發板
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
產品
電池電量計
硬體開發
參考設計
開發板
文件
Quick Tips text document for Command line programmers
Software Manifest
版本資訊
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
新功能
- Added support for BQ78350 and BQ34Z100
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| 證書 | BQ27532EVM-656 EU Declaration of Conformity (DoC) | 2019/1/2 | ||||
| 更多文件說明 | bq27532EVM with bq27532 Battery Management Unit and bq24250 Battery Charger | 2014/7/21 |