BQKEYPACKAGER

電池電量計的金鑰封裝軟體

BQKEYPACKAGER

下載項目

概覽

Several TI Fuel Gauge products support authentication for anti-counterfeit protection of battery packs. The selection of the battery authentication scheme between SHA and ECC is left to the user to decide. bqKeyPackager is provided to package the key, and bqKeyProgrammer is provided to program the key onto the selected gauge. The purpose of these two standalone tools is to allow an OEM to encrypt authentication keys in a file and send to a packmaker. The packmaker can then use this file as the data source for bqKeyProgrammer to program the key(s) into a gauge. The key will not be visible to the packmaker.

特點
  • Supports multiple TI gauge devices that support authentication
  • Supports SHA1, SHA256, and ECC key packaging depending on the device
  • Keeps key hidden from packmaker for additional security in the manufacturing process

下載項目

應用軟體及架構

BQ-KEY-PACKAGER-SW Key packager software for battery fuel (gas) gauges

支援產品和硬體

支援產品和硬體

硬體開發
開發板
BQ40Z50EVM-561 BQ40Z50 評估板 
下載選項

BQ-KEY-PACKAGER-SW Key packager software for battery fuel (gas) gauges

close
最新版本
版本: 1.0.15
發行日期: 2023/9/8
lock = 需要匯出核准 (1 分鐘)
硬體開發
開發板
BQ40Z50EVM-561 BQ40Z50 評估板 

版本資訊

Overview

Several TI Fuel Gauge products support authentication for anti-counterfeit protection of battery packs. The selection of the battery authentication scheme between SHA and ECC is left to the user to decide. bqKeyPackager is provided to package the key, and bqKeyProgrammer is provided to program the key onto the selected gauge. The purpose of these two standalone tools is to allow an OEM to encrypt authentication keys in a file and send to a packmaker. The packmaker can then use this file as the data source for bqKeyProgrammer to program the key(s) into a gauge. The key will not be visible to the packmaker.

Features

  • Supports multiple TI gauge devices that support authentication
  • Supports SHA1, SHA256, and ECC key packaging depending on the device
  • Keeps key hidden from packmaker for additional security in the manufacturing process

您可能需要的其他資源

軟體程式設計工具

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

支援產品和硬體

支援產品和硬體

產品
電池電量指示
BQ20Z40 具 Impedance Track 技術且與 SBS 相容的電量計,與 BQ29330 一起使用 BQ20Z40-R1 採用 Impedance Track™ 技術且與 SBS 1.1 相符的電量計 BQ20Z70-V150 與 SBS 1.1 相容的電量計,以 Impedance Track™ 技術啟用 BQ20Z70-V160 與 SBS 1.1 相容的電量計,以 Impedance Track™ 技術啟用並與 bq29330 搭配使用 BQ20Z80 以 Impedance Track 技術啟用符合 SBS 1.1 的氣量計,與 bq29312 搭配使用 BQ20Z80-V102 與 SBS 1.1 相容的電量,並以 Impedance Track™ 技術啟用 BQ20Z80-V110 與 SBS 1.1 相容的電量計,以 Impedance Track™ 技術啟用並具 FW v1.10 BQ20Z80A-V110 與 SBS 1.1 相容且啟用 Impedance Track™; 技術的電量監測計,與 bq29312A 一起使用 BQ27505-J2 具 FW v2.15 的 System-side Impedance Track™; 電量計 BQ27505-J3 具 FW v2.20 的 System-side Impedance Track™; 電量計 BQ27505-J4 具 FW v2.24 的 System-side Impedance Track™; 電量計 BQ27505-J5 具 FW v2.29 的 System-side Impedance Track™; 電量計 BQ27520-G4 具整合式 LDO 的系統側 Impedance Track™ 電量計。 BQ27530-G1 具直接電池連線的 System-side Impedance Track 電量 (氣量) 計 BQ27531-G1 適用 bq2419x 充電器控制器的電池管理單元 Impedance Track™ 電量 (氣量) 計 BQ27532-G1 適用於 bq2425x 充電器的電池管理裝置 Impedance Track™ 電量計 BQ27545-G1 單芯封裝側電量計 Impedance Track™ 電量計 BQ27546-G1 採用 DSBGA 封裝的單芯 Impedance Track™ 封裝側電量計 BQ27741-G1 含整合式保護器的電池組側 Impedance Track™(tm) 電量 (氣量) 計 BQ27742-G1 具整合式保護的單芯鋰離子電池電量計 | 電池氣量計 BQ27Z558 支援 1.2V IO 的單芯 Impedance Track™ 技術電量計 BQ27Z561 適用於 1 串聯的 Impedance Track™ 積體電路氣量計解決方案 BQ27Z561-R1 適用於 1 系列鋰離子電池組的 Impedance Track™ 電池電量計解決方案 BQ27Z561-R2 用於 1 串聯鋰離子電池組的阻抗追蹤電池電量計解決方案 BQ27Z746 具有整合式保護器的電池組側、單芯 Impedance Track™ 技術電量計 BQ27Z758 具有真正 0V 充電的 1 串聯 Impedance Track™ 電池電量計與保護 BQ28Z610 具整合保護器且適用 1-2 系列電池組的電池電量計 BQ28Z610-R1 具整合保護器且適用 1-2 系列電池組的電池電量計 BQ28Z620 適用於具有 1.2-V I/O 之 1 串聯至 2 串聯電池組且具有整合式保護器的電池電量計 BQ3050 與 SBS 1.1 相容的 2-s 至 4-s 電量計與保護 BQ3055 2 串聯、3 串聯和 4 串聯鋰離子電池組管理器 BQ3060 與 SBS 1.1 相容的電量計和保護器 BQ30Z554-R1 2 串聯、3 串聯和 4 串聯鋰離子電池組管理器 BQ34110 具有整合式極少放電模組的多化學高芯數電池電量表 BQ34210-Q1 符合車用資格的單芯系統側 CEDV 電量計 BQ34Z100 1-s 至 16-s Impedance Track™ 電量計 | 電池電量計 BQ34Z100-G1 多化學 Impedance Track™ 獨立電池電量計 | 電池氣量計 BQ34Z100-R2 多化學 Impedance Track™ 獨立電量計 BQ34Z110 採用 Impedance Track™ 且適用鉛酸電池的大範圍電量計 | 電池電量計 BQ35100 非充電式電池 (鋰主電池) 和服務結束監視器的電池電量表 BQ4050 1-4 系列 CEDV 電池電量 (氣量) 計 BQ40Z50 1-4 系列鋰離子電池組管理器 | 電池燃料電量 (氣量) 計 BQ40Z50-R1 支援 Turbo 模式 1.0 的 1-4 系列鋰電池組管理器 BQ40Z50-R2 支援 Turbo 模式 2.0 的 1-4 系列鋰離子電池組管理器 BQ78350 適用 bq76940 監視器系列的配套 CEDV 電量計電池管理控制器 BQ78350-R1 CEDV 鋰離子電量計和電池管理控制器 BQ78350-R1A CEDV 鋰離子電量計和電池管理控制器
硬體開發
參考設計
TIDA-00029 系統端 Impedance Track 電池電量計直接電池連線參考設計 TIDA-00883 1 至 4 節串聯鋰離子電池組管理器參考設計 TIDA-00982 非軍用無人機、機器人或 RC 2S1P 電池管理解決方案參考設計 TIDA-010030 精確電量計和 50-μA 待機電流、13-S、48-V 鋰離子電池組參考設計
開發板
ADVANCED-BQMTESTER 德州儀器高級 bqMTester 多站測試和程式設計基板 BQ27510EVM 系統側單芯 Impedance Track™ 技術評估模組 | 電池電量計 BQ27520EVM 系統側 Impedance Track™ 電池電量計評估模組 | 氣量計 BQ27530EVM BQ27530EVM 系統端 Impedance-Track 電量計直接電池連接評估模組 BQ27531EVM 電池管理裝置 Impedance Track 電量 (氣量) 計充電器控制器評估模組 BQ27532EVM-656 電池充電解決方案評估模組 BQ27542EVM 鋰離子電池電量計評估模組 BQ27545EVM BQ27545EVM 單芯、電池側、Impedance Track 電量計評估模組 BQ27546EVM-702 採用 Impedance Track™ 技術的 bq27546 電量計 BQ27741EVM BQ27741EVM 電池側 Impedance Track 電量 (氣量) 計整合式保護器評估模組 BQ27742EVM bq27742-G1 單節鋰離子電池電量計可編程評估模組 BQ27750EVM-837 BQ27750 單節電池可編程電池管理器評估模組 BQ27Z558EVM-084 適用於單芯 Impedance Track™ 技術電量計的 BQ27Z558 評估模組 BQ27Z561EVM-011 BQ27Z561 1S 芯可編程電池管理器評估模組 BQ27Z746EVM-047 BQ27Z746 評估模組,具有保護解決方案的 Impedance Track™ 技術電池氣量計 BQ28Z610EVM-532 BQ28Z610 單節至兩節可編程電池管理器評估模組 BQ28Z620EVM-071 BQ28Z620 評估模組,適用於單或雙串聯電池芯鋰離子 Impedance Track™ 電池電量計 BQ3050EVM-001 bq3050EVM 符合 SBS 1.1 規範的進階電量計 EVM BQ34110EVM-796 適用於極少放電型應用的 bq34110 多化合物 CEDV 電池電量計評估模組 BQ34210IQ1EVM-826 bq34210-Q1 系統側 CEDV 電池電量計評估模組 BQ34Z100EVM Bq34z100EVM 1 節至 16 節 Impedance Track 電池電量計評估模組 | 電池電量計 BQ35100EVM-795 採用服務結束監視器的電池量測技術的 bq35100 一次鋰電池評估模組 BQ4050EVM-561 BQ4050 評估板  BQ40Z50EVM-561 BQ40Z50 評估板  BQ40Z60EVM-578 2 節、3 節和 4 節串聯鋰離子電池管理器評估模組 BQ40Z80EVM-020 BQ40Z80 2s-7s 電池電量計評估模組 BQMTESTER BQMTESTER 多通道測試和程式板 MKST-3P-ALT-EV2300 適用 EV2300 通訊收發器的 MKS 技術替代方案
下載選項

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

close
最新版本
版本: 1.0.1
發行日期: 2023/9/15

SDK, API, and Programmer installer

MD5 校驗和
lock = 需要匯出核准 (1 分鐘)
產品
電池電量指示
BQ20Z40 具 Impedance Track 技術且與 SBS 相容的電量計,與 BQ29330 一起使用 BQ20Z40-R1 採用 Impedance Track™ 技術且與 SBS 1.1 相符的電量計 BQ20Z70-V150 與 SBS 1.1 相容的電量計,以 Impedance Track™ 技術啟用 BQ20Z70-V160 與 SBS 1.1 相容的電量計,以 Impedance Track™ 技術啟用並與 bq29330 搭配使用 BQ20Z80 以 Impedance Track 技術啟用符合 SBS 1.1 的氣量計,與 bq29312 搭配使用 BQ20Z80-V102 與 SBS 1.1 相容的電量,並以 Impedance Track™ 技術啟用 BQ20Z80-V110 與 SBS 1.1 相容的電量計,以 Impedance Track™ 技術啟用並具 FW v1.10 BQ20Z80A-V110 與 SBS 1.1 相容且啟用 Impedance Track™; 技術的電量監測計,與 bq29312A 一起使用 BQ27505-J2 具 FW v2.15 的 System-side Impedance Track™; 電量計 BQ27505-J3 具 FW v2.20 的 System-side Impedance Track™; 電量計 BQ27505-J4 具 FW v2.24 的 System-side Impedance Track™; 電量計 BQ27505-J5 具 FW v2.29 的 System-side Impedance Track™; 電量計 BQ27520-G4 具整合式 LDO 的系統側 Impedance Track™ 電量計。 BQ27530-G1 具直接電池連線的 System-side Impedance Track 電量 (氣量) 計 BQ27531-G1 適用 bq2419x 充電器控制器的電池管理單元 Impedance Track™ 電量 (氣量) 計 BQ27532-G1 適用於 bq2425x 充電器的電池管理裝置 Impedance Track™ 電量計 BQ27545-G1 單芯封裝側電量計 Impedance Track™ 電量計 BQ27546-G1 採用 DSBGA 封裝的單芯 Impedance Track™ 封裝側電量計 BQ27741-G1 含整合式保護器的電池組側 Impedance Track™(tm) 電量 (氣量) 計 BQ27742-G1 具整合式保護的單芯鋰離子電池電量計 | 電池氣量計 BQ27Z558 支援 1.2V IO 的單芯 Impedance Track™ 技術電量計 BQ27Z561 適用於 1 串聯的 Impedance Track™ 積體電路氣量計解決方案 BQ27Z561-R1 適用於 1 系列鋰離子電池組的 Impedance Track™ 電池電量計解決方案 BQ27Z561-R2 用於 1 串聯鋰離子電池組的阻抗追蹤電池電量計解決方案 BQ27Z746 具有整合式保護器的電池組側、單芯 Impedance Track™ 技術電量計 BQ27Z758 具有真正 0V 充電的 1 串聯 Impedance Track™ 電池電量計與保護 BQ28Z610 具整合保護器且適用 1-2 系列電池組的電池電量計 BQ28Z610-R1 具整合保護器且適用 1-2 系列電池組的電池電量計 BQ28Z620 適用於具有 1.2-V I/O 之 1 串聯至 2 串聯電池組且具有整合式保護器的電池電量計 BQ3050 與 SBS 1.1 相容的 2-s 至 4-s 電量計與保護 BQ3055 2 串聯、3 串聯和 4 串聯鋰離子電池組管理器 BQ3060 與 SBS 1.1 相容的電量計和保護器 BQ30Z554-R1 2 串聯、3 串聯和 4 串聯鋰離子電池組管理器 BQ34110 具有整合式極少放電模組的多化學高芯數電池電量表 BQ34210-Q1 符合車用資格的單芯系統側 CEDV 電量計 BQ34Z100 1-s 至 16-s Impedance Track™ 電量計 | 電池電量計 BQ34Z100-G1 多化學 Impedance Track™ 獨立電池電量計 | 電池氣量計 BQ34Z100-R2 多化學 Impedance Track™ 獨立電量計 BQ34Z110 採用 Impedance Track™ 且適用鉛酸電池的大範圍電量計 | 電池電量計 BQ35100 非充電式電池 (鋰主電池) 和服務結束監視器的電池電量表 BQ4050 1-4 系列 CEDV 電池電量 (氣量) 計 BQ40Z50 1-4 系列鋰離子電池組管理器 | 電池燃料電量 (氣量) 計 BQ40Z50-R1 支援 Turbo 模式 1.0 的 1-4 系列鋰電池組管理器 BQ40Z50-R2 支援 Turbo 模式 2.0 的 1-4 系列鋰離子電池組管理器 BQ78350 適用 bq76940 監視器系列的配套 CEDV 電量計電池管理控制器 BQ78350-R1 CEDV 鋰離子電量計和電池管理控制器 BQ78350-R1A CEDV 鋰離子電量計和電池管理控制器
硬體開發
參考設計
TIDA-00029 系統端 Impedance Track 電池電量計直接電池連線參考設計 TIDA-00883 1 至 4 節串聯鋰離子電池組管理器參考設計 TIDA-00982 非軍用無人機、機器人或 RC 2S1P 電池管理解決方案參考設計 TIDA-010030 精確電量計和 50-μA 待機電流、13-S、48-V 鋰離子電池組參考設計
開發板
ADVANCED-BQMTESTER 德州儀器高級 bqMTester 多站測試和程式設計基板 BQ27510EVM 系統側單芯 Impedance Track™ 技術評估模組 | 電池電量計 BQ27520EVM 系統側 Impedance Track™ 電池電量計評估模組 | 氣量計 BQ27530EVM BQ27530EVM 系統端 Impedance-Track 電量計直接電池連接評估模組 BQ27531EVM 電池管理裝置 Impedance Track 電量 (氣量) 計充電器控制器評估模組 BQ27532EVM-656 電池充電解決方案評估模組 BQ27542EVM 鋰離子電池電量計評估模組 BQ27545EVM BQ27545EVM 單芯、電池側、Impedance Track 電量計評估模組 BQ27546EVM-702 採用 Impedance Track™ 技術的 bq27546 電量計 BQ27741EVM BQ27741EVM 電池側 Impedance Track 電量 (氣量) 計整合式保護器評估模組 BQ27742EVM bq27742-G1 單節鋰離子電池電量計可編程評估模組 BQ27750EVM-837 BQ27750 單節電池可編程電池管理器評估模組 BQ27Z558EVM-084 適用於單芯 Impedance Track™ 技術電量計的 BQ27Z558 評估模組 BQ27Z561EVM-011 BQ27Z561 1S 芯可編程電池管理器評估模組 BQ27Z746EVM-047 BQ27Z746 評估模組,具有保護解決方案的 Impedance Track™ 技術電池氣量計 BQ28Z610EVM-532 BQ28Z610 單節至兩節可編程電池管理器評估模組 BQ28Z620EVM-071 BQ28Z620 評估模組,適用於單或雙串聯電池芯鋰離子 Impedance Track™ 電池電量計 BQ3050EVM-001 bq3050EVM 符合 SBS 1.1 規範的進階電量計 EVM BQ34110EVM-796 適用於極少放電型應用的 bq34110 多化合物 CEDV 電池電量計評估模組 BQ34210IQ1EVM-826 bq34210-Q1 系統側 CEDV 電池電量計評估模組 BQ34Z100EVM Bq34z100EVM 1 節至 16 節 Impedance Track 電池電量計評估模組 | 電池電量計 BQ35100EVM-795 採用服務結束監視器的電池量測技術的 bq35100 一次鋰電池評估模組 BQ4050EVM-561 BQ4050 評估板  BQ40Z50EVM-561 BQ40Z50 評估板  BQ40Z60EVM-578 2 節、3 節和 4 節串聯鋰離子電池管理器評估模組 BQ40Z80EVM-020 BQ40Z80 2s-7s 電池電量計評估模組 BQMTESTER BQMTESTER 多通道測試和程式板 MKST-3P-ALT-EV2300 適用 EV2300 通訊收發器的 MKS 技術替代方案

文件

Quick Tips text document for Command line programmers

版本資訊

Description:

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.

There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported.  Examples using  the C++ programming language API and Python® programming language are provided for custom development.

Requirements:

  • Hardware: MKST-3P-ALT-EV2300
  • Supported operating systems: Windows (32 and 64 bits)
  • Software: Microsoft Visual Studio 2010 C++ Runtime redistributable

Features:

  • Collection of command line executables for Windows
  • Small executable size with few dependencies
  • Fast programming
  • Supports BQFS/DFFS and SREC file formats
  • Provides C API for custom code development
  • Callable from other programs for automation
  • Portable design simplifies deployment
  • Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300

Getting started:

1. Download the software

2. Run the installer

3. The executables, C API and Python API files can be found in the install location

4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.

最新功能

  • Added support for BQ78350 and BQ34Z100

相關設計資源

軟體開發

軟體程式設計工具
BQKEYPROGRAMMER 適用於電池電量計的程式主要軟體

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

檢視所有論壇主題 以英文檢視所有論壇主題

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援