SIMPLELINK-SDK-WIFI-PLUGIN

SimpleLink™ 軟體開發套件 (SDK) Wi-Fi® 外掛程式

SIMPLELINK-SDK-WIFI-PLUGIN

下載項目

概覽

The SimpleLink SDK Wi-Fi Plug-in contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3120 or CC3135 Internet-on-a-chip™ solutions. This Plug-in is a companion software package that enables the use of a Wi-Fi radio on any standard MSP432 platform including the MSP432P401MSP432P4111, and MSP432E401 families, as well as on the CC26X2R family of devices. You can also use the Plug-in as example code for any platform. By having the ability to seamlessly and modularly add Wi-Fi functionality to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures.

SimpleLink SDK Plugins are designed to work in tandem to the microprocessor specific SDK. This plugin is designed to work alongside the SimpleLink MSP432P4 SDKSimpleLink MSP432E4 SDK, and SimpleLink CC26X2 SDK

特點
  • Internet-on-a-chip sample applications
    • Email from SimpleLink Wi-Fi solution
    • Information center: get time and weather from the internet
    • HTTPS server: host a secure web page on SimpleLink Wi-Fi solution
    • XMPP: IM chat client
    • Serial interface
  • Wi-Fi sample applications
    • Easy Wi-Fi configuration
    • Station, AP modes
    • TCP/UDP
    • Security –  Enterprise/Personal, TLS/SSL
    • Power management – Deep sleep, hibernate

  • Wi-Fi host driver that is standard within the SimpleLink CC32xx SDK; Code compatibility is enabled between a one chip CC32xx solution and a two chip host microcontroller + CC31xx solution
  • Example demo programs
  • Software user's guide to jumpstart development
  • Software API guide

下載項目

您可能需要的其他資源

技術文件

找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 4
類型 標題 下載最新的英文版本 日期
網路安全諮詢 SimpleLink Wi-Fi CC32xx/CC31xx SDK and MSP432E4 SDK Integer and Buffer Overflow 2021/4/29
使用指南 SimpleLink Wi-Fi AT Command User's Guide (Rev. D) PDF | HTML 2020/10/19
白皮書 Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) 2019/12/6
白皮書 Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017/10/16

相關設計資源

硬體開發

偵錯探測器
TMDSEMU110-U XDS110 JTAG 偵錯探測器
開發套件
CC3120BOOST SimpleLink™ Wi-Fi® CC3120 無線網路處理器 BoosterPack™ 插入式模組 MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
開發板
BOOSTXL-CC3135 SimpleLink™ Wi-Fi® CC3135 雙頻無線網路處理器 BoosterPack™ 外掛程式模組 LAUNCHXL-CC26X2R1 多標準 SimpleLink™ 無線 MCU 的 CC26x2R LaunchPad™ 開發套件

軟體開發

IDE、配置、編譯器或偵錯程式
CCSTUDIO Code Composer Studio™ 整合式開發環境 (IDE) ENERGYTRACE EnergyTrace 技術 IAR-KICKSTART IAR Embedded Workbench MSP430-GCC-OPENSOURCE GCC - 適用於 MSP 微控制器的開放式原始碼編譯器

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

檢視所有論壇主題 以英文檢視所有論壇主題

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援