電腦斷層攝影 (CT) AFE
登入以檢視庫存登入
Solution name
Drag here to set column labels
Product number
Resolution (Bits)
Number of input channels
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Interface type
Features
Package type
Pin count
Images
Status
Description
Enabled
Description
Number of input channels
Enabled
Number of input channels
Resolution (Bits)
Enabled
Resolution (Bits)
Features
Enabled
Features
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Interface type
Enabled
Interface type
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
8
of
8
Page
1
of
1