AMC1302-Q1
Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier
AMC1302-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to 125°C, TA
- Functional Safety-Capable
- ±50-mV input voltage range optimized for current measurements using shunt resistors
- Fixed gain: 41
- Low DC errors:
- Offset error: ±50 µV (max)
- Offset drift: ±0.8 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±35 ppm/°C (max)
- Nonlinearity: 0.03% (max)
- 3.3-V or 5-V operation on high-side and low-side
- Fail-safe output
- High CMTI: 100 kV/µs (min)
- Low EMI, meets CISPR-11 and CISPR-25 standards
- Safety-related certifications:
- 7000-VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5000-VRMS isolation for 1 minute per UL1577
The AMC1302-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17), and supports a working voltage of up to 1.5 kVRMS.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.
The input of the AMC1302-Q1 is optimized for direct connection to a low-impedance shunt resistor or other low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current control in PFC stages, DC/DC converters, traction inverters, and OBCs over the full automotive temperature range from –40°C to +125°C.
The integrated missing-shunt and missing high-side supply detection features simplify system-level design and diagnostics.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1302EVM — AMC1302 evaluation module for ±50-mV-input, high-precision, reinforced isolated amplifier
The AMC1302 evaluation module (EVM) is a platform for evaluating the AMC1302, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1302EVM allows the user to explore all the features of the AMC1302 device.
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
Products
Isolated amplifiers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDM-02009 — ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design
TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger
PMP21495 — 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design
PMP21999 — 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer
TIDA-020018 — Automotive shunt-based isolated current sensor reference design for DC/DC and OBC applications
Package | Pins | Download |
---|---|---|
SOIC (DWV) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.