AMC1311-Q1
Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier
AMC1311-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- 2-V, high-impedance input voltage range optimized for isolated voltage measurement
- Fixed gain: 1
- Low DC errors:
- AMC1311-Q1:
- Offset error: ±9.9 mV (maximum)
- Offset drift: ±20 µV/°C (typical)
- Gain error: ±1% (maximum)
- Gain drift: ±30 ppm/°C (typical)
- AMC1311B-Q1:
- Offset error: ±1.5 mV (maximum)
- Offset drift: ±10 µV/°C (maximum)
- Gain error: ±0.2% (maximum)
- Gain drift: ±40 ppm/°C (maximum)
- Nonlinearity: 0.04% (maximum)
- AMC1311-Q1:
- 3.3-V operation on high-side ( AMC1311B-Q1)
- High CMTI: 100 kV/µs ( AMC1311B-Q1)
- Missing high-side supply indication
- Safety-related certifications:
- 7000-VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5000-VRMS isolation for 1 minute per UL1577
The AMC1311-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 and supports a working voltage of up to 1500 VRMS.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.
The high-impedance input of the AMC1311-Q1 is optimized for connection to high-impedance resistive dividers or any other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing and control in closed-loop systems. The integrated missing high-side supply voltage detection feature simplifies system-level design and diagnostics.
The AMC1311-Q1 is offered with two performance grade options: AMC1311-Q1 and AMC1311B-Q1.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1311EVM — AMC1311 evaluation module
The AMC1311 device is a high-voltage isolation amplifier with a differential output separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 7000 VPEAK. When used in combination with TLV6001, the (...)
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
Products
Isolated amplifiers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDM-02009 — ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design
PMP41017 — 3kW two-phase interleaved half-bridge LLC reference design with GaN and C2000™ MCU
TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger
TIDA-020030 — SiC/IGBT isolated gate driver reference design with thermal diode and sensing FET
TIDA-020014 — HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design
Package | Pins | Download |
---|---|---|
SOIC (DWV) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.