AMC3301
±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
AMC3301
- 3.3-V or 5-V single supply with integrated DC/DC converter
- ±250-mV input voltage range optimized for current measurement using shunt resistors
- Fixed gain: 8.2
- Low DC errors:
- Offset voltage: ±150 µV (max)
- Offset drift: ±1 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain error drift: ±40 ppm/°C (max)
- Nonlinearity: ±0.04% (max)
- High CMTI: 85 kV/µs (min)
- System-level diagnostic features
- Meets CISPR-11 and CISPR-25 EMI standards
- Safety-related certifications:
- 6000-VPK reinforced isolation per DIN VDE V 0884-11
- 4250-VRMS isolation for 1 minute per UL1577
- Fully specified over the extended industrial temperature range: –40°C to +125°C
The AMC3301 is a precision, isolated amplifier optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device, which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1.2 kVRMS.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.
The input of the AMC3301 is optimized for direct connection to a low-impedance shunt resistor or other, low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current measurements over the extended industrial temperature range from –40°C to +125°C.
The integrated DC/DC converter fault-detection and diagnostic output pin of the AMC3301 simplify system-level design and diagnostics.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC3301EVM — AMC3301 precision reinforced isolated amplifier with integrated DC/DC converter evaluation module
The AMC3301 evaluation module (EVM) is a platform for evaluating the AMC3301 device, a precision isolated amplifier with an integrated DC/DC converter, which powers the high side of the amplifier. AMC3301 is a 7-kV reinforced isolated amplifier designed for use in current shunt measuring (...)
AMC3301 TINA-TI Reference Design (Rev. B)
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
Products
Isolated amplifiers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design
Package | Pins | Download |
---|---|---|
SO-MOD (DWE) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.