AMC1411-Q1
Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
AMC1411-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- 2-V, high-impedance input voltage range optimized for isolated voltage measurements
- Fixed gain: 1.0 V/V
- Low DC errors:
- Offset error ±1.5 mV (max)
- Offset drift: ±10 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±30 ppm/°C (max)
- Nonlinearity 0.04% (max)
- 3.3-V or 5-V operation on high-side and low-side
- Missing high-side supply detection feature
- High CMTI: 100 kV/µs (min)
- ≥15.7-mm creepage, stretched SOIC package
- Reinforced isolation:
- 10600-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
- 7500-VRMS isolation for 1 minute per UL1577
The AMC1411-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7.5 kVRMS according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1600 VRMS.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.
The high-impedance input of the AMC1411-Q1 is optimized for connection to high-impedance resistive dividers or other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing in onboard chargers (OBC), DC/DC converters, traction inverters, or other applications that must operate at high common-mode voltages, high altitudes, or in environments with high pollution degrees.
The AMC1411-Q1 is offered in a stretched 8-pin SOIC package and is AEC-Q100 qualified for automotive applications and supports the temperature range from –40°C to +125°C.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC1411-Q1 Automotive, High-Impedance, 2-V Input, Reinforced Isolated Amplifier in a 15-mm Stretched SOIC Package datasheet | PDF | HTML | 11 Oct 2021 |
Application brief | Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) | PDF | HTML | 02 Jun 2023 | |
Application brief | Shunt Resistor Selection for Isolated Data Converters | PDF | HTML | 04 May 2023 | |
Certificate | UL Certificate of Compliance Vol4 Sec13 - E181974 | 20 May 2022 | ||
Functional safety information | AMC1411-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 27 Sep 2021 | |
Application brief | TI's First Isolated Amplifiers With Ultra-Wide Creepage and Clearance | PDF | HTML | 13 Aug 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1411EVM — AMC1411 evaluation module for 2-V-input reinforced isolated amplifier for voltage sensing
The AMC1411 evaluation module (EVM) is a platform for evaluating the AMC1411 precision isolated amplifier. AMC1411 is a 10.5-kV amplifier designed for use in unipolar voltage-measuring applications. A complete circuit description, including the schematic diagram and bill of materials (BOM), is (...)
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
Products
Isolated amplifiers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
SOIC (DWL) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.