Product details

CPU Arm® Cortex®-M33 Type Wireless MCU Technology Bluetooth® LE, Wi-Fi Protocols Qualified against Bluetooth® Core 5.4, Wi-Fi 2.4 GHz, Wi-Fi 5 GHz Operating system FreeRTOS, Zephyr RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 20 Features 2M PHY, 802.11ax, AP, COEX, Coded PHY, Extended advertising, LE Secure Connections, STA Flash memory (kByte) 0, 4096, 8192 Edge AI enabled Edge AI Studio enabled, NPU accelerated, Yes Hardware accelerators Arm TrustZone, CDE NPU, Floating point unit Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, PSA level 1 and 2 ready, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage Cryptographic accelerators AES, ECC, PKA, RNG, RSA, SHA-2, SHA-3, TRNG Rating Catalog Operating temperature range (°C) -40 to 105
CPU Arm® Cortex®-M33 Type Wireless MCU Technology Bluetooth® LE, Wi-Fi Protocols Qualified against Bluetooth® Core 5.4, Wi-Fi 2.4 GHz, Wi-Fi 5 GHz Operating system FreeRTOS, Zephyr RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 20 Features 2M PHY, 802.11ax, AP, COEX, Coded PHY, Extended advertising, LE Secure Connections, STA Flash memory (kByte) 0, 4096, 8192 Edge AI enabled Edge AI Studio enabled, NPU accelerated, Yes Hardware accelerators Arm TrustZone, CDE NPU, Floating point unit Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, PSA level 1 and 2 ready, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage Cryptographic accelerators AES, ECC, PKA, RNG, RSA, SHA-2, SHA-3, TRNG Rating Catalog Operating temperature range (°C) -40 to 105
VQFN (RSH) 56 49 mm² (7 mm × 7 mm)

Microcontroller

  • Powerful 160MHz Arm Cortex-M33 processor with FPU, TrustZone, and AI acceleration
  • High-speed quad-SPI and octal-SPI for XiP flash with on-the-fly decryption
  • Flexible configuration of low-latency TCM (up to 32KB) and Cache (32KB or 64KB) for improved code execution performance
  • 1.1MB embedded SRAM including 128KB TCM for Wi-Fi™, Bluetooth Low Energy, networking, and application data

Peripherals

  • Up to 36 I/Os with flexible multiplexing options
  • 8 × general-purpose timers and pulse-width modulation (PWM)
  • 3 × universal asynchronous receiver-transmitter (UART)
  • 2 × Serial Peripheral Interface (SPI)
  • 2 × inter-integrated circuit (I2C)
  • Inter-IC sound (I2S)
  • Pulse density modulation (PDM)
  • Secure digital and multimedia card (SD/MMC)
  • Secure digital input output (SDIO) 2.0
  • Controller area network (CAN) 2.0
  • 8-channel, 12-bit analog-to-digital converter (ADC)

System Services

  • Direct memory access (DMA)
  • One-time-programmable memory (OTP)
  • Real-time clock (RTC) and watchdog timer (WDT)

Radio

  • Wi-Fi 6 (802.11ax)

    • 2.4GHz and 5GHz, single-stream 20MHz channels with application throughput up to 20Mbps (UDP)
    • Compatible with IEEE 802.11 a/b/g/n/ax
      • Orthogonal frequency-division multiple access (OFDMA)
      • Target wake time (TWT)
      • Trigger frames
      • Basic service set (BSS) color
    • Integrated PA for a complete WLAN system with up to 20.5dBm output power at 1 DSSS
    • Role support: STA, softAP , Wi-Fi direct, multi-role AP + STA
    • Support for personal and enterprise Wi-Fi security: WPA and WPA2 PSK, WPA2 Enterprise, WPA3 personal or enterprise
    • Wi-Fi TX Power:
      • 20.5dBm at 1DSSS
      • 17.8dBm at 54OFDM
    • Wi-Fi RX Sensitivity:
      • –98.7dBm at 1DSSS
      • –76.6dBm at 54OFDM
  • Bluetooth low energy
    • Bluetooth low energy 5.4 certified stack
    • Supports long-range and high-speed PHYs (up to 2Mbps)

Security Features

  • ARM TrustZone
  • Hardware security module supporting all of the following:
    • ECC, RSA, AES, SHA2/3, MD5, CRC 16/32, and TRNG
    • Secure key storage
  • Initial secure programming
  • Secure boot
  • Software IP and cloning protection
  • Debug security through JTAG and debug port lock
  • OTP with ability to program root-of-trust public key
  • Secure over-the-air (OTA) updates
  • Anti-rollback protection

Clock Source

  • Fast clock: 52MHz XTAL
  • Slow clock: Internal low-frequency oscillator, 32.768kHz XTAL, or external slow clock source

Power Management

  • Support for 3.3V and 1.8V on multiple I/O domains
  • Supplies: VPA: 3.3V, VMAIN: 1.8V, VIO: 1.8/3.3V

Key Benefits

  • Complete software development kit with open-source TCP/IP and TLS stacks
  • Operating temperature: –40°C to +105°C
  • Support for 3-wire PTA coexistence interface for use with external 2.4GHz radios (for example Thread or Zigbee)
  • Antenna selection capability

Package

  • Easy to design with 56-pin, 7mm × 7mm quad flat no leaded (QFN) package

Microcontroller

  • Powerful 160MHz Arm Cortex-M33 processor with FPU, TrustZone, and AI acceleration
  • High-speed quad-SPI and octal-SPI for XiP flash with on-the-fly decryption
  • Flexible configuration of low-latency TCM (up to 32KB) and Cache (32KB or 64KB) for improved code execution performance
  • 1.1MB embedded SRAM including 128KB TCM for Wi-Fi™, Bluetooth Low Energy, networking, and application data

Peripherals

  • Up to 36 I/Os with flexible multiplexing options
  • 8 × general-purpose timers and pulse-width modulation (PWM)
  • 3 × universal asynchronous receiver-transmitter (UART)
  • 2 × Serial Peripheral Interface (SPI)
  • 2 × inter-integrated circuit (I2C)
  • Inter-IC sound (I2S)
  • Pulse density modulation (PDM)
  • Secure digital and multimedia card (SD/MMC)
  • Secure digital input output (SDIO) 2.0
  • Controller area network (CAN) 2.0
  • 8-channel, 12-bit analog-to-digital converter (ADC)

System Services

  • Direct memory access (DMA)
  • One-time-programmable memory (OTP)
  • Real-time clock (RTC) and watchdog timer (WDT)

Radio

  • Wi-Fi 6 (802.11ax)

    • 2.4GHz and 5GHz, single-stream 20MHz channels with application throughput up to 20Mbps (UDP)
    • Compatible with IEEE 802.11 a/b/g/n/ax
      • Orthogonal frequency-division multiple access (OFDMA)
      • Target wake time (TWT)
      • Trigger frames
      • Basic service set (BSS) color
    • Integrated PA for a complete WLAN system with up to 20.5dBm output power at 1 DSSS
    • Role support: STA, softAP , Wi-Fi direct, multi-role AP + STA
    • Support for personal and enterprise Wi-Fi security: WPA and WPA2 PSK, WPA2 Enterprise, WPA3 personal or enterprise
    • Wi-Fi TX Power:
      • 20.5dBm at 1DSSS
      • 17.8dBm at 54OFDM
    • Wi-Fi RX Sensitivity:
      • –98.7dBm at 1DSSS
      • –76.6dBm at 54OFDM
  • Bluetooth low energy
    • Bluetooth low energy 5.4 certified stack
    • Supports long-range and high-speed PHYs (up to 2Mbps)

Security Features

  • ARM TrustZone
  • Hardware security module supporting all of the following:
    • ECC, RSA, AES, SHA2/3, MD5, CRC 16/32, and TRNG
    • Secure key storage
  • Initial secure programming
  • Secure boot
  • Software IP and cloning protection
  • Debug security through JTAG and debug port lock
  • OTP with ability to program root-of-trust public key
  • Secure over-the-air (OTA) updates
  • Anti-rollback protection

Clock Source

  • Fast clock: 52MHz XTAL
  • Slow clock: Internal low-frequency oscillator, 32.768kHz XTAL, or external slow clock source

Power Management

  • Support for 3.3V and 1.8V on multiple I/O domains
  • Supplies: VPA: 3.3V, VMAIN: 1.8V, VIO: 1.8/3.3V

Key Benefits

  • Complete software development kit with open-source TCP/IP and TLS stacks
  • Operating temperature: –40°C to +105°C
  • Support for 3-wire PTA coexistence interface for use with external 2.4GHz radios (for example Thread or Zigbee)
  • Antenna selection capability

Package

  • Easy to design with 56-pin, 7mm × 7mm quad flat no leaded (QFN) package

The SimpleLink™ Wi-Fi system-on-chip CC35xx family is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC35xx are single-chip Wi-Fi 6 and Bluetooth Low Energy 5.4 wireless microcontrollers (MCUs). The CC3550E and CC3551E are the first dual-band devices in this pin-to-pin compatible family.

  • CC3550E: 2.4GHz and 5GHz Wi-Fi 6 wireless MCU
  • CC3551E: 2.4GHz and 5GHz Wi-Fi 6 and Bluetooth low energy 5.4 wireless MCU

The CC355xE offers the latest standards from Wi-Fi and Bluetooth Low Energy while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11 ac). These CC355xE are the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC355xE is based on proven technology. These devices are an excellent choice to use in cost-sensitive embedded applications with RTOS software. CC355xE brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT), with a small PCB footprint and highly optimized bill of materials. Device flavors with in-package PSRAM for additional runtime memory are also available, see the table below.

The SimpleLink™ Wi-Fi system-on-chip CC35xx family is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC35xx are single-chip Wi-Fi 6 and Bluetooth Low Energy 5.4 wireless microcontrollers (MCUs). The CC3550E and CC3551E are the first dual-band devices in this pin-to-pin compatible family.

  • CC3550E: 2.4GHz and 5GHz Wi-Fi 6 wireless MCU
  • CC3551E: 2.4GHz and 5GHz Wi-Fi 6 and Bluetooth low energy 5.4 wireless MCU

The CC355xE offers the latest standards from Wi-Fi and Bluetooth Low Energy while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11 ac). These CC355xE are the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC355xE is based on proven technology. These devices are an excellent choice to use in cost-sensitive embedded applications with RTOS software. CC355xE brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT), with a small PCB footprint and highly optimized bill of materials. Device flavors with in-package PSRAM for additional runtime memory are also available, see the table below.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-EM-CC35X1 — CC35xxE LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU

The LP-EM-CC35X1 SimpleLink™ LaunchPad™ development kit highlights the CC3551E Wi-Fi 6 and Bluetooth® Low Energy wireless MCU, providing a test and development board that features on-board sensors, buttons and easy interface options to emulators for a full out-of-the-box experience and rapid (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LP-EM-CC35X1ET — CC35xxET LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU

The CC35xxET SimpleLink™ LaunchPad™ development kit highlights the CC35xxET (with 8MB PSRAM) Wi-Fi 6 and Bluetooth® Low Energy wireless microcontroller (MCU), providing a test and development board that features on-board sensors, buttons, and easy interface options to emulators for a full (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

IX-3P-IXBASE-STAMP — iThinx iXbase Stamp CC3551ET Wi-Fi module

Based on CC3551ET, the iXbase Stamp is a cost-efficient wireless module for Wi-Fi 6 and BLE 5. Powered by a high-performance ARM Cortex M33 core, it can operate in both MCU and NWP mode. It serves as a certification-ready wireless building block for new product designs and scalable OEM platforms. (...)

From: ithinx GmbH
Supported products & hardware
Development kit

WS-3P-WS8712 — 2.4GHz & 5GHz dual-band Wi-Fi 6 & BLE5.4 Bluetooth module

WS8712 is a high-performance, high-reliability dual-band Wi-Fi 6 & Bluetooth® module developed based on TI's next-generation Wi-Fi 6 chip CC3551E. It features a powerful built-in 160MHz Arm® Cortex®-M33 processor with FPU, TrustZone®, and AI acceleration capabilities. The module supports a (...)

Supported products & hardware
Daughter card

BDE-3P-BW3551X — TI CC3551E wireless MCU modules

BDE-BW3551 is a 2.4-GHz & 5-GHz dual-band Wi-Fi® 6 and Bluetooth® LE combo wireless MCU module series based on TI’s SimpleLink™ Wi-Fi System-on-Chip CC3551. This module series is ideal for cost-sensitive embedded applications with RTOS software, where the peak application throughput requirement is (...)
Supported products & hardware
Daughter card

TTC-3P-SR3551 — TTC SR-355101PC2N support 2.4GHz and 5GHz Dual-Band Wi-Fi 6 and BLE

The CC3551E module is a WIFI+ Bluetooth dual-in-one wireless module designed based on CC3551E as the core. Wifi supports MAC, baseband and RF transceivers of IEEE 802.11b /g/n/ax at 2.4GHz and 5GHz, single-stream 20MHz channel, application throughput up to 20Mbps (UDP), hardware-based encryption (...)

Supported products & hardware
Daughter card

UBLOX-3P-NORA-W5 — u-blox NORA-W5 wireless modules

The u-blox NORA-W5 series consists of small, stand-alone, Wi-Fi 6 and Bluetooth LE wireless microcontroller unit (MCU) modules. Built on the TI CC35x1E System-on-Chip, these modules are ideal for users looking to add wireless connectivity to their end products. The series includes different (...)
From: u-blox
Supported products & hardware
Software development kit (SDK)

SIMPLELINK-WIFI-SDK — SimpleLink Wi-Fi SDK for the CC35xxE Devices

The SimpleLink™ Wi-Fi® SDK provides a comprehensive software toolkit for developing IoT applications on the CC35xxE family of wireless MCUs. This powerful SDK includes essential components like the Bluetooth® LE protocol stack supporting Bluetooth 5.4, Wi-Fi 6 with an included networking stack (...)
Supported products & hardware
Software development kit (SDK)

SIMPLELINK-WIFI-ZEPHYR-SDK — Zephyr® Platform support for the SimpleLink™ Wi-Fi devices

The SimpleLink™ Wi-Fi® SDK provides a comprehensive software toolkit for developing IoT applications on the CC35xxE family of wireless MCUs. This powerful SDK includes essential components like the Bluetooth® LE protocol stack supporting Bluetooth 5.4, Wi-Fi 6 with an included networking stack (...)
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

SIMPLELINK-WIFI-ACADEMY — SimpleLink™ Wi-Fi Academy

SimpleLink™ Wi-Fi Academy is a great resource for developers to learn about SimpleLink Wi-Fi devices
Supported products & hardware
Application software & framework

SIMPLELINK-WIFI-MATER-SW — SimpleLink™ Wi-Fi family of devices Matter software

The SimpleLink™ Wi-Fi® SDK provides a comprehensive software toolkit for developing IoT applications on the CC35xxE family of wireless MCUs. This powerful SDK includes essential components like the Bluetooth® LE protocol stack supporting Bluetooth 5.4, Wi-Fi 6 with an included networking stack (...)
Supported products & hardware
Application software & framework

SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices

The Wi-Fi toolbox package provides all the capabilities required to debug and monitor WLAN/Bluetooth® Low Energy firmware with a host, perform RF validation tests, run pretest for regulatory certification testing, and debug hardware and software platform integration issues.

Supported products & hardware
Driver or library

SIMPLELINK-WIFI-DEMOS — SimpleLink™ Wi-Fi family of devices extended software demos

The SimpleLink™ Wi-Fi® SDK provides a comprehensive software toolkit for developing IoT applications on the CC35xxE family of wireless MCUs. This powerful SDK includes essential components like the Bluetooth® LE protocol stack supporting Bluetooth 5.4, Wi-Fi 6 with an included networking stack (...)
Supported products & hardware
Plug-in

SIMPLELINK-SDK-EDGEAI-PLUGIN — Edge AI Plugin and application support for SimpleLink™ family of devices

The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Reference design

TIDA-011008 — 3.6kW, GaN-based single-phase string inverter reference design

This reference design provides an overview into the implementation of a GaN-based single-phase string inverter. The design consists of one string input, able to handle up to 10 photovoltaic (PV) panels in series. The nominal rated power from string inputs to a single-phase grid connection at 230V (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSH) 56 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos