IWR2243
- FMCW transceiver
- Integrated PLL, transmitter, receiver, baseband, and ADC
- 76- to 81-GHz coverage with 5 GHz available bandwidth
- Four receive channels
- Three transmit channels
- Ultra-accurate chirp engine based on Fractional-N PLL
- TX power: 13 dBm
- RX noise figure: 13 dB
- Phase noise at 1 MHz:
- –96 dBc/Hz (76 to 77 GHz)
- –94 dBc/Hz (77 to 81 GHz)
- Built-in calibration and self-test
- Built-in firmware (ROM)
- Self-calibrating system across frequency and temperature
- Host interface
- Control interface with external processor over SPI or I2C interface
- Data interface with external processor over MIPI D-PHY and CSI2 v1.1
- Interrupts for Fault Reporting
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid IEC 61508 functional safety system design up to SIL 3
- Hardware integrity up to SIL-2
- Safety-related certification
- IEC 61508 certified upto SIL 2 by TUV SUD
- IWR2243 advanced features
- Embedded self-monitoring with limited Host processor involvement
- Complex baseband architecture
- Option of cascading multiple devices to increase channel count
- Embedded interference detection capability
- Power management
- Built-in LDO Network for enhanced PSRR
- I/Os support dual voltage 3.3 V/1.8 V
- Clock source
- Supports externally driven clock (square/sine) at 40 MHz
- Supports 40 MHz crystal connection with load capacitors
- Easy hardware design
- 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
- Small solution size
- Junction temperature range of –40°C to 105°C
The IWR2243 is an integrated single-chip FMCW transceiver capable of operation in the 76- to 81-GHz band. This device enables unprecedented levels of integration in an extremely small form factor. IWR2243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space.
IWR2243 is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Radar sensors. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. The IWR2243 device supports connection of multiple devices in cascade fashion. This enhances the angular resolution to meet high performance radar sensor development.
Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | IWR2243 Single-Chip 76- to 81-GHz FMCW Transceiver datasheet | PDF | HTML | 14 Jul 2021 |
* | Errata | IWR2243 Single-Chip 76- to 81-GHz FMCW Transceiver Silicon Errata | PDF | HTML | 12 Jul 2021 |
Functional safety information | IWRxx43 TUV SUD Functional Safety Certificate (Rev. B) | 23 Jan 2024 | ||
Functional safety information | Certificate No. Z10 088989 0022 Rev. 00 (Rev. A) | 02 Jun 2022 | ||
Application note | mmWave Radar Radome Design Guide | PDF | HTML | 17 Aug 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AWR2243BOOST — AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module
The AWR2243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR2243 mmWave sensing device.
AWR2243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.
The standard 20-pin (...)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Low-power 2.4-GHz products
Other wireless products
MSP430 microcontrollers
C2000 real-time microcontrollers
Arm Cortex-R MCUs
Arm-based processors
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
Software
Software development kit (SDK)
RADAR-ACADEMY — mmWave Radar Academy
Supported products & hardware
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
Software
Design tool
Firmware
Software development kit (SDK)
IDE, configuration, compiler or debugger
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
Supported products & hardware
Products
Industrial mmWave radar sensors
Automotive mmWave radar sensors
Hardware development
Evaluation board
Software
Software development kit (SDK)
Package | Pins | Download |
---|---|---|
FCCSP (ABL) | 161 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.