MSP430FR2355
24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD
MSP430FR2355
- Embedded microcontroller
- 16-bit RISC architecture up to 24 MHz
- Extended temperature: –40°C to 105°C
- Wide supply voltage range from 3.6 V down to 1.8 V (operational voltage is restricted by SVS levels, see VSVSH- and VSVSH+ in PMM, SVS and BOR)
- Optimized low-power modes (at 3 V)
- Active mode: 142 µA/MHz
- Standby:
- LPM3 with 32768-Hz crystal: 1.43 µA (with SVS enabled)
- LPM3.5 with 32768-Hz crystal: 620 nA (with SVS enabled)
- Shutdown (LPM4.5): 42 nA (with SVS disabled)
- Low-power ferroelectric RAM (FRAM)
- Up to 32KB of nonvolatile memory
- Built-in error correction code (ECC)
- Configurable write protection
- Unified memory of program, constants, and storage
- 1015 write cycle endurance
- Radiation resistant and nonmagnetic
- Ease of use
- 20KB ROM library includes driver libraries and FFT libraries
- High-performance analog
- One 12-channel 12-bit analog-to-digital converter (ADC)
- Internal shared reference (1.5, 2.0, or 2.5 V)
- Sample-and-hold 200 ksps
- Two enhanced comparators (eCOMP)
- Integrated 6-bit digital-to-analog converter (DAC) as reference voltage
- Programmable hysteresis
- Configurable high-power and low-power modes
- One with fast 100-ns response time
- One with 1-µs response time with 1.5-µA low power
- Four smart analog combo (SAC-L3) (MSP430FR235x devices only)
- Supports General-Purpose Operational Amplifier (OA)
- Rail-to-rail input and output
- Multiple input selections
- Configurable high-power and low-power modes
- Configurable PGA mode supports
- Noninverting mode: ×1, ×2, ×3, ×5, ×9, ×17, ×26, ×33
- Inverting mode: ×1, ×2, ×4, ×8, ×16, ×25, ×32
- Built-in 12-bit reference DAC for offset and bias settings
- 12-bit voltage DAC mode with optional references
- One 12-channel 12-bit analog-to-digital converter (ADC)
- Intelligent digital peripherals
- Three 16-bit timers with three capture/compare registers each (Timer_B3)
- One 16-bit timer with seven capture/compare registers each (Timer_B7)
- One 16-bit counter-only real-time clock counter (RTC)
- 16-bit cyclic redundancy checker (CRC)
- Interrupt compare controller (ICC) enabling nested hardware interrupts
- 32-bit hardware multiplier (MPY32)
- Manchester codec (MFM)
- Enhanced serial communications
- Two enhanced USCI_A (eUSCI_A) modules support UART, IrDA, and SPI
- Two enhanced USCI_B (eUSCI_B) modules support SPI and I2C
- Clock system (CS)
- On-chip 32-kHz RC oscillator (REFO)
- On-chip 24-MHz digitally controlled oscillator (DCO) with frequency locked loop (FLL)
- ±1% accuracy with on-chip reference at room temperature
- On-chip very low-frequency 10-kHz oscillator (VLO)
- On-chip high-frequency modulation oscillator (MODOSC)
- External 32-kHz crystal oscillator (LFXT)
- External high-frequency crystal oscillator up to 24 MHz (HFXT)
- Programmable MCLK prescaler of 1 to 128
- SMCLK derived from MCLK with programmable prescaler of 1, 2, 4, or 8
- General input/output and pin functionality
- 44 I/Os on 48-pin package
- 32 interrupt pins (P1, P2, P3, and P4) can wake MCU from LPMs
- Development tools and software (also see Tools and Software)
- LaunchPad™ development kit (MSP‑EXP430FR2355)
- Target development board (MSP‑TS43048PT)
- Free professional development environments
- Family members (also see Device Comparison)
- MSP430FR2355: 32KB of program FRAM, 512 bytes of data FRAM, 4KB of RAM
- MSP430FR2353: 16KB of program FRAM, 512 bytes of data FRAM, 2KB of RAM
- MSP430FR2155: 32KB of program FRAM, 512 bytes of data FRAM, 4KB of RAM
- MSP430FR2153: 16KB of program FRAM, 512 bytes of data FRAM, 2KB of RAM
- Package options
- 48-pin: LQFP (PT)
- 40-pin: VQFN (RHA)
- 38-pin: TSSOP (DBT)
- 32-pin: VQFN (RSM)
MSP430FR215x and MSP430FR235x microcontrollers (MCUs) are part of the MSP430™ MCU value line portfolio of ultra-low-power low-cost devices for sensing and measurement applications. MSP430FR235x MCUs integrate four configurable signal-chain modules called smart analog combos, each of which can be used as a 12-bit DAC or a configurable programmable-gain Op-Amp to meet the specific needs of a system while reducing the BOM and PCB size. The device also includes a 12-bit SAR ADC and two comparators. The MSP430FR215x and MSP430FR235x MCUs all support an extended temperature range from –40° up to 105°C, so higher temperature industrial applications can benefit from the devices FRAM data-logging capabilities. The extended temperature range allows developers to meet requirements of applications such as smoke detectors, sensor transmitters, and circuit breakers.
The MSP430FR215x and MSP430FR235x MCUs feature a powerful 16-bit RISC CPU, 16-bit registers, and a constant generator that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode typically in less than 10 µs.
The MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.
MSP430FR215x and MSP430FR235x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-EXP430FR2355 LaunchPad™ development kit and the MSP-TS430PT48 48-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ support forums.
For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family Users Guide.
More information
Visit the TI developer zone to get started with evaluation and development.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
MSP-EXP430FR2355 — MSP430FR2355 LaunchPad™ development kit
The MSP-EXP430FR2355 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2355 Value Line microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line MCU platform, including on-board debug probe for (...)
MSP-TS430PT48 — Target Development Board for MSP430FR2355 MCU - 48-pin (microcontroller not included)
Note: This kit does not include MSP430™ microcontroller (MCU) samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart:
MSP430FR2355.
The MSP-TS430PT48 microcontroller development board is a standalone ZIF socket (...)
MSP-FET — MSP MCU Programmer and Debugger
The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).
It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)
MSP-GANG — MSP-GANG production programmer
The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430™/MSP432™ device programmer that can program up to eight identical MSPM0/MSP430/MSP432 Flash or FRAM devices at the same time. It connects to a host PC using a standard RS-232 or USB connection and provides flexible (...)
MSPWARE — MSP430Ware for MSP Microcontrollers
This complete collection of (...)
MSP-FRAM-UTILITIES — FRAM embedded software utilities for MSP ultra-low-power microcontrollers
The Texas Instruments FRAM Utilities is designed to grow as a collection of embedded software utilities that leverage the ultra-low-power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRxx FRAM microcontrollers and provide example code to help start (...)
Supported products & hardware
Products
MSP430 microcontrollers
MSPFRBOOT — MSPFRBOOT
The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (...)
Supported products & hardware
Products
MSP430 microcontrollers
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
MSP430 microcontrollers
Die & wafer services
Sub-1 GHz products
Bluetooth products
Multi-protocol products
Wi-Fi products
Arm Cortex-R MCUs
Arm-based processors
C2000 real-time microcontrollers
Hardware development
Evaluation board
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Low-power 2.4-GHz products
Other wireless products
MSP430 microcontrollers
Die & wafer services
C2000 real-time microcontrollers
Hardware development
Software
Support software
ENERGYTRACE — EnergyTrace Technology
As most developers know, it is difficult (...)
IAR-KICKSTART — IAR Embedded Workbench
MSP430-ACADEMY — MSP430™ academy
Supported products & hardware
Products
MSP430 microcontrollers
Die & wafer services
Hardware development
MSP-GANG-SOFTWARE — MSP-GANG Software
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
MSP430 microcontrollers
Die & wafer services
Hardware development
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
Arm-based processors
Industrial mmWave radar sensors
Automotive mmWave radar sensors
Bluetooth products
MSP430 microcontrollers
20 MHz MCU with 128KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 seg L
Sub-1 GHz products
Wi-Fi products
Wi-SUN products
Multi-protocol products
Arm Cortex-M4 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Low-power 2.4-GHz products
SLAC740 — MSP430FR235x, MSP430FR215x Code Examples
Supported products & hardware
Products
MSP430 microcontrollers
SLAC807 — MCT8316ZTEVM MSP430FR2355 GUI Firmware
Supported products & hardware
Products
MSP430 microcontrollers
Hardware development
Evaluation board
MSP430FR235x SAC TINA-TI Reference Design
CIRCUIT0020 — Transimpedance Amplifier Circuit
CIRCUIT060001 — Single-supply, low-side, unidirectional current-sensing circuit
CIRCUIT060002 — Temperature sensing with NTC thermistor circuit
CIRCUIT060003 — Temperature sensing with PTC thermistor circuit
CIRCUIT060004 — Low-noise and long-range PIR sensor conditioner circuit
CIRCUIT060005 — High-side current sensing with discrete difference amplifier circuit
CIRCUIT060006 — Bridge amplifier circuit
CIRCUIT060007 — Low-side bidirectional current-sensing circuit
CIRCUIT060009 — Half-wave rectifier circuit
CIRCUIT060089 — Single-supply, low-side, unidirectional current-sensing circuit with MSP430 smart analog combo
CIRCUIT060090 — Temperature sensing negative-temperature-coefficient (NTC) circuit with MSP430 smart analog combo
CIRCUIT060091 — Temperature sensing positive-temperature-coefficient (PTC) circuit with MSP430 smart analog combo
CIRCUIT060092 — Low-noise and long-range passive infrared sensor conditioner circuit with MSP430 smart analog combo
CIRCUIT060093 — High-side current-sensing circuit design with MSP430 smart analog combo
CIRCUIT060094 — Single-supply strain gauge bridge amplifier circuit with MSP430 smart analog combo
CIRCUIT060095 — Low-side bidirectional current sensing circuit with MSP430 smart analog combo
CIRCUIT060096 — Half-wave rectifier circuit with MSP430 smart analog combo
CIRCUIT060097 — Transimpedance amplifier circuit with MSP430 smart analog combo
MSP-3P-SEARCH — MSP Third party search tool
(...)
TIDM-01000 — 4- to 20-mA Loop-Powered RTD Temperature Transmitter Reference Design With MSP430 Smart Analog Combo
TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor
TIDA-010056 — 54-V, 1.5 kW, >99% Efficient, 70x69 mm2 power stage reference design for 3-phase BLDC drives
TIDA-010031 — 25.2-V, 30-A High-speed sensorless (> 100 krpm) brushless DC motor drive reference design
Package | Pins | Download |
---|---|---|
LQFP (PT) | 48 | View options |
TSSOP (DBT) | 38 | View options |
VQFN (RHA) | 40 | View options |
VQFN (RSM) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.