MSP430FR2433

ACTIVE

Product details

Frequency (MHz) 16 Nonvolatile memory (kByte) 16 RAM (kByte) 4 ADC type 10-bit SAR Number of ADC channels 8 Number of GPIOs 19 Features Real-time clock UART 2 USB No Number of I2Cs 1 SPI 2 Number of comparator channels 0 Timers - 16-bit 4 Bootloader (BSL) I2C, UART Operating temperature range (°C) -40 to 85 Rating Catalog
Frequency (MHz) 16 Nonvolatile memory (kByte) 16 RAM (kByte) 4 ADC type 10-bit SAR Number of ADC channels 8 Number of GPIOs 19 Features Real-time clock UART 2 USB No Number of I2Cs 1 SPI 2 Number of comparator channels 0 Timers - 16-bit 4 Bootloader (BSL) I2C, UART Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YQW) 24 4.84 mm² 2.2 x 2.2 VQFN (RGE) 24 16 mm² 4 x 4
  • Embedded microcontroller
    • 16-bit RISC architecture
    • Clock supports frequencies up to 16 MHz
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
  • Optimized ultra-low-power modes
    • Active mode: 126 µA/MHz (typical)
    • Standby: <1 µA with VLO
    • LPM3.5 real-time clock (RTC) counter with 32768-Hz crystal: 730 nA (typical)
    • Shutdown (LPM4.5): 16 nA (typical)
  • High-performance analog
    • 8-channel 10-bit analog-to-digital converter (ADC)
      • Internal 1.5-V reference
      • Sample-and-hold 200 ksps
  • Enhanced serial communications
    • Two enhanced universal serial communication interfaces (eUSCI_A) support UART, IrDA, and SPI
    • One eUSCI (eUSCI_B) supports SPI and I2C
  • Intelligent digital peripherals
    • Four 16-bit timers
      • Two timers with three capture/compare registers each (Timer_A3)
      • Two timers with two capture/compare registers each (Timer_A2)
    • One 16-bit counter-only RTC
    • 16-bit cyclic redundancy check (CRC)
  • Low-power ferroelectric RAM (FRAM)
    • Up to 15.5KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
    • High FRAM-to-SRAM ratio, up to 4:1
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO)
    • On-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • Programmable MCLK prescalar of 1 to 128
    • SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
  • General input/output and pin functionality
    • Total of 19 I/Os on VQFN-24 package
    • 16 interrupt pins (P1 and P2) can wake MCU from low-power modes
  • Development tools and software
  • Family member (also see Device Comparison)
    • MSP430FR2433: 15KB of program FRAM, 512B of information FRAM, 4KB of RAM
  • Package options
    • 24 pin: VQFN (RGE)
    • 24-pin: DSBGA (YQW)
  • Embedded microcontroller
    • 16-bit RISC architecture
    • Clock supports frequencies up to 16 MHz
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
  • Optimized ultra-low-power modes
    • Active mode: 126 µA/MHz (typical)
    • Standby: <1 µA with VLO
    • LPM3.5 real-time clock (RTC) counter with 32768-Hz crystal: 730 nA (typical)
    • Shutdown (LPM4.5): 16 nA (typical)
  • High-performance analog
    • 8-channel 10-bit analog-to-digital converter (ADC)
      • Internal 1.5-V reference
      • Sample-and-hold 200 ksps
  • Enhanced serial communications
    • Two enhanced universal serial communication interfaces (eUSCI_A) support UART, IrDA, and SPI
    • One eUSCI (eUSCI_B) supports SPI and I2C
  • Intelligent digital peripherals
    • Four 16-bit timers
      • Two timers with three capture/compare registers each (Timer_A3)
      • Two timers with two capture/compare registers each (Timer_A2)
    • One 16-bit counter-only RTC
    • 16-bit cyclic redundancy check (CRC)
  • Low-power ferroelectric RAM (FRAM)
    • Up to 15.5KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
    • High FRAM-to-SRAM ratio, up to 4:1
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO)
    • On-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • Programmable MCLK prescalar of 1 to 128
    • SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
  • General input/output and pin functionality
    • Total of 19 I/Os on VQFN-24 package
    • 16 interrupt pins (P1 and P2) can wake MCU from low-power modes
  • Development tools and software
  • Family member (also see Device Comparison)
    • MSP430FR2433: 15KB of program FRAM, 512B of information FRAM, 4KB of RAM
  • Package options
    • 24 pin: VQFN (RGE)
    • 24-pin: DSBGA (YQW)

The MSP430FR2433 microcontroller (MCU) is part of the MSP430™ Value Line sensing portfolio, TI’s lowest-cost family of MCUs for sensing and measurement applications. The architecture, FRAM, and integrated peripherals, combined with extensive low-power modes, are optimized to achieve extended battery life in portable and battery-powered sensing applications in a small VQFN package (4 mm × 4 mm).

TI’s MSP430 ultra-low-power FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.

The MSP430FR2433 MCU is supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP‑EXP430FR2433 LaunchPad™ development kit and the MSP‑TS430RGE24A 24-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ support forums.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

The MSP430FR2433 microcontroller (MCU) is part of the MSP430™ Value Line sensing portfolio, TI’s lowest-cost family of MCUs for sensing and measurement applications. The architecture, FRAM, and integrated peripherals, combined with extensive low-power modes, are optimized to achieve extended battery life in portable and battery-powered sensing applications in a small VQFN package (4 mm × 4 mm).

TI’s MSP430 ultra-low-power FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.

The MSP430FR2433 MCU is supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP‑EXP430FR2433 LaunchPad™ development kit and the MSP‑TS430RGE24A 24-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ support forums.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

Download View video with transcript Video

More information

Visit the TI developer zone to get started with evaluation and development.

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
MSP430FR2633 ACTIVE Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC Pin-for-pin with added CapTIvate functionality
MSPM0L1105 ACTIVE 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC Alternate available, lower cost, better features, and performance with MSPM0L1105

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 45
Type Title Date
* Data sheet MSP430FR2433 Mixed-Signal Microcontroller datasheet (Rev. F) PDF | HTML 09 Dec 2019
* Errata MSP430FR2433 Device Erratasheet (Rev. S) PDF | HTML 27 May 2021
* User guide MSP430FR4xx and MSP430FR2xx Family User's Guide (Rev. I) 13 Mar 2019
User guide MSP430 FRAM Devices Bootloader (BSL) User's Guide (Rev. AB) PDF | HTML 22 Sep 2022
Application brief MSP I2C Host With Battery Charger IC PDF | HTML 07 Mar 2022
Application note UART-to-I2C Bridge Using Low-Memory MSP430™ MCUs (Rev. A) PDF | HTML 29 Sep 2021
Application brief Calendar and Tamper Detect Using MSP430FR2433 PDF | HTML 07 Sep 2021
Application note ESD Diode Current Specification (Rev. B) PDF | HTML 23 Aug 2021
Application note MSP430 FRAM Technology – How To and Best Practices (Rev. B) 12 Aug 2021
Application note Designing With the MSP430FR4xx and MSP430FR2xx ADC (Rev. A) PDF | HTML 02 Aug 2021
Application note Low-Power Battery Voltage Measurement With MSP430FR MCU On-Chip VREF and ADC (Rev. B) PDF | HTML 02 Aug 2021
Application note Migrating from MSP430 F2xx and G2xx families to MSP430 FR4xx and FR2xx family (Rev. G) PDF | HTML 02 Aug 2021
Application note Migration from MSP430 FR58xx, FR59xx, and FR6xx to FR4xx and FR2xx (Rev. B) PDF | HTML 02 Aug 2021
Application note MSP430 System-Level ESD Considerations (Rev. B) PDF | HTML 14 Jul 2021
Application brief Temperature, Humidity, and Optical I2C Sensors Made Simple With MSP430 MCU PDF | HTML 02 Jun 2021
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13 May 2021
Technical article A world of possibilities: 5 ways to use MSP430™ MCUs in your design PDF | HTML 29 Apr 2021
Application brief 7-Segment LED Stopwatch Made Simple With Low-Cost MSP430 MCU PDF | HTML 19 Feb 2021
Application brief Implement Digital DACs Using PWMs on Low-Cost MSP430 MCUs PDF | HTML 18 Feb 2021
Application brief I2C I/O Expander Integrated In Low-Cost MSP430 MCU 02 Feb 2021
Application brief Programmable System Wake Up Controller on Ultra-Low Power MSP430 MCU (Rev. A) PDF | HTML 26 Jan 2021
Application brief Standalone RTC with Backup Memory with Low-Cost MSP430 MCU PDF | HTML 17 Dec 2020
More literature Simplify your system: How to offload multiple functions to an MSP430™ MCU 16 Dec 2020
Application note MSP430FR2xx and MSP430FR4xx DCO+FLL Application Guide 07 Dec 2020
Application brief Monitor System with External Programmable Watchdog Timer w/ Low-Cost MSP430 MCU PDF | HTML 17 Nov 2020
Application brief Programmable Clock Source with Low-Cost MSP430 MCU PDF | HTML 09 Nov 2020
Application brief SPI I/O Expander Integrated In Low-Cost MSP430 MCU PDF | HTML 09 Nov 2020
Application brief RGB LED Controller Using Low-Cost MSP430 MCU PDF | HTML 22 Oct 2020
Application brief Voltage Monitor With Timestamp Logging Using Low-Cost MSP430 MCU PDF | HTML 22 Oct 2020
Technical article Integrating multiple functions within a housekeeping MSP430 microcontroller PDF | HTML 05 Oct 2020
Application brief Add Housekeeping Functions to an MSP430 MCU: ADC Wake and Transmit on Threshold 01 Oct 2020
Technical article How to design an infrared thermometer quickly PDF | HTML 07 Apr 2020
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 13 Dec 2019
Technical article Embedding more sensing and measurement at embedded world PDF | HTML 28 Feb 2018
Technical article Introductory price of $4.30 for MSP430FR2433 MCU LaunchPad™ kit PDF | HTML 08 Nov 2017
White paper Capacitive Touch and MSP Microcontrollers (Rev. A) 27 Apr 2017
White paper Smart Fault Indicator with MSP430 FRAM Microcontrollers 26 Sep 2016
Application note General Oversampling of MSP ADCs for Higher Resolution (Rev. A) PDF | HTML 01 Apr 2016
Application note VLO Calibration on the MSP430FR4xx and MSP430FR2xx Family (Rev. A) 19 Feb 2016
Application note MSP Code Protection Features PDF | HTML 07 Dec 2015
Technical article You deserve a little FRAM PDF | HTML 02 Nov 2015
White paper Crypto-Bootloader - Secure In-Field Firmware Updates for Ultra-Low Power MCUs 19 Aug 2015
White paper Closing the security gap with TI’s MSP430™ FRAM-based microcontrollers 15 Sep 2014
Application note MSP430 FRAM Quality and Reliability (Rev. A) 01 May 2014
White paper FRAM FAQs 23 Apr 2014

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos