TMS320F280230
- Highlights
- High-Efficiency 32-Bit CPU (TMS320C28x)
- 50-MHz and 40-MHz Devices
- Single 3.3-V Supply
- Integrated Power-on Resets and Brown-out Resets
- Two Internal Zero-pin Oscillators
- Up to 22 Multiplexed GPIO Pins
- Three 32-Bit CPU Timers
- On-Chip Flash, SARAM, OTP Memory
- Code-security Module
- Serial Port Peripherals (SCI/SPI/I2C)
- Enhanced Control Peripherals
- Up to 3 Enhanced Pulse Width Modulator (ePWM) Modules for up to 6 Channels
- Enhanced Capture (eCAP) Module
- Analog-to-Digital Converter (ADC)
- On-Chip Temperature Sensor
- Up to 2 Comparators (280270 Only)
- 38-Pin and 48-Pin Packages
- High-Efficiency 32-Bit CPU (TMS320C28x)
- 50 MHz (20-ns Cycle Time)
- 40 MHz (25-ns Cycle Time)
- 16 x 16 and 32 x 32 MAC Operations
- 16 x 16 Dual MAC
- Harvard Bus Architecture
- Atomic Operations
- Fast Interrupt Response and Processing
- Unified Memory Programming Model
- Code-Efficient (in C/C++ and Assembly)
- Endianness: Little Endian
- Low Device and System Cost:
- Single 3.3-V Supply
- No Power Sequencing Requirement
- Integrated Power-on and Brown-out Resets
- Small Packaging, as Low as 38-Pin Available
- Low Power
- No Analog Support Pins
- Clocking:
- Two Internal Zero-pin Oscillators
- On-Chip Crystal Oscillator/External Clock Input
- Dynamic PLL Ratio Changes Supported
- Watchdog Timer Module
- Missing Clock Detection Circuitry
- Up to 22 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
- Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
- Three 32-Bit CPU Timers
- Independent 16-Bit Timer in Each ePWM Module
- On-Chip Memory
- Flash, SARAM, OTP, Boot ROM Available
- 128-Bit Security Key and Lock
- Protects Secure Memory Blocks
- Prevents Firmware Reverse Engineering
- Serial Port Peripherals
- One SCI (UART) Module
- One SPI Module
- One Inter-Integrated-Circuit (I2C) Bus
- Advanced Emulation Features
- Analysis and Breakpoint Functions
- Real-Time Debug via Hardware
- 2802x0 Packages
- 38-Pin DA Thin Shrink Small-Outline Package (TSSOP)
- 48-Pin PT Low-Profile Quad Flatpack (LQFP)
The F2802x0 Piccolo family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, as well as providing a high level of analog integration.
An internal voltage regulator allows for single-rail operation. Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMDSCNCD28027 — Piccolo controlCARD
TMDSCNCD28027 is a DIMM100 controlCARD based evaluation and development tool for the F2802x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.
For first (...)
TMDSEMU200-U — XDS200 USB Debug Probe
The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2. It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)
TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Low-power 2.4-GHz products
Other wireless products
MSP430 microcontrollers
C2000 real-time microcontrollers
Arm Cortex-R MCUs
Arm-based processors
Automotive mmWave radar sensors
Industrial mmWave radar sensors
RS-485 & RS-422 transceivers
Other interfaces
Hardware development
Software
Support software
SAFETI_CQKIT — Safety compiler qualification kit
The Safety Compiler Qualification Kit:
- is free of charge for TI customers
- does (...)
SOLUTION_ADAPTER — powerSUITE Digital Power Supply Solution Adapter Tool for C2000™ MCUs
MATHW-3P-SLEC — MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded coder
MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded Coder generate ANSI/ISO C code that can be compiled and executed on (...)
C2000-3P-SEARCH — C2000 Third-party search tool
Package | Pins | Download |
---|---|---|
LQFP (PT) | 48 | View options |
TSSOP (DA) | 38 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.