CSD13380F3
12-V, N channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 76 mOhm, gate ESD protection
CSD13380F3
- Low on resistance
- Ultra-low Qg and Qgd
- High operating drain current
- Ultra-small footprint
- 0.73 mm × 0.64 mm
- Low profile
- 0.36-mm max height
- Integrated ESD protection diode
- Rated > 3-kV HBM
- Rated > 2-kV CDM
- Lead and halogen free
- RoHS compliant
This 63-mΩ, 12-V N-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.
.
.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD13380F3 12-V N-Channel FemtoFET MOSFET datasheet (Rev. A) | PDF | HTML | 07 Sep 2021 |
Circuit design | Auxiliary circuits for high-performance audio (Rev. A) | PDF | HTML | 18 Sep 2024 | |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 14 Jun 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | Solving Assembly Issues with Chip Scale Power MOSFETs | PDF | HTML | 14 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
More literature | WCSP Handling Guide | 07 Nov 2019 | ||
EVM User's guide | Ultra-Small Footprint N-Channel FemtoFET™ MOSFET Test EVM | 06 Dec 2017 | ||
Design guide | FemtoFET Surface Mount Guide (Rev. D) | 07 Jul 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CSD1FNCHEVM-889 — FemtoFET N-ch Evaluation Module
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PICOSTAR (YJM) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.