CSD87588N
30-V, N channel synchronous buck NexFET™ power MOSFET, 5 mm x 2.5 mm LGA, 25 A
CSD87588N
- Half-Bridge Power Block
- 90% System Efficiency at 20 A
- Up to 25 A Operation
- High Density – 5 mm × 2.5 mm LGA Footprint
- Double Side Cooling Capability
- Ultra-Low Profile – 0.48 mm Max
- Optimized for 5 V Gate Drive
- Low Switching Losses
- Low Inductance Package
- RoHS Compliant
- Halogen Free
- Pb Free
The CSD87588N NexFET™ power block II is a highly-optimized design for synchronous buck applications offering high current and high efficiency capability in a small 5 mm × 2.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate driver from an external controller/driver.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD87588N Synchronous Buck NexFET Power Block II datasheet (Rev. D) | PDF | HTML | 24 Feb 2015 |
Application note | MOSFET Support and Training Tools (Rev. E) | PDF | HTML | 13 May 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
EVM User's guide | CSD87588NEVM-603 User's Guide (Rev. A) | 06 Feb 2014 | ||
Design guide | Design Summary Power Block II | 15 Apr 2013 | ||
Analog Design Journal | Controlling switch-node ringing in synchronous buck converters | 26 Apr 2012 | ||
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CSD87588NEVM-603 — Synchronous Buck Converter with Power Block II CSD87588N
CSD87588NEVM-603 implements a step-down synchronous buck converter using the NextFETTM Power Block II CSD87588N together with controller TPS51219RTE from Texas Instruments. CSD87588N NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current (...)
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
TIDM-DC-DC-BUCK — Digitally Controlled Non-Isolated DC/DC Buck Converter Reference Design
- Digital Power buck converter Boosterpack (BOOSTXL-BUCKCONV)
- C2000 F280049C Launchpad ( (...)
PMP20080 — 12VDC Input, Hybrid Memory Cube (HMC) Gen. 2 Power Supply Reference Design
Package | Pins | Download |
---|---|---|
PTAB (MPA) | 5 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.