Data sheet
CSD18534KCS
- Ultra-low Qg and Qgd
- Low thermal resistance
- Avalanche rated
- Logic level
- Pb-Free terminal plating
- RoHS compliant
- Halogen free
- TO-220 plastic package
This 7.6mΩ, 60V TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
Technical documentation
No results found. Please clear your search and try again.
View all 8 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD18534KCS 60V N-Channel NexFET Power MOSFET datasheet (Rev. C) | PDF | HTML | 18 Mar 2024 |
Application note | MOSFET Support and Training Tools (Rev. E) | PDF | HTML | 13 May 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Support software
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Support software
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
MOSFET power loss calculator for non-synchronous boost converter
Supported products & hardware
Products
MOSFETs
Calculation tool
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
This is an Excel-based MOSFET power loss calculator for brushless DC motor drive applications.
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
Calculation tool
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
Calculation tool
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Products
MOSFETs
Calculation tool
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
MOSFET power loss calculator for synchronous rectifier applications
Reference designs
TIDM-PRINTERPACK — 40-Pin Boosterpack for 3D Printer Control
This design is a 40-pin boosterpack which incorporates all of the necessary components for 3D printer operation. Convenient location of all I/O headers and inclusion of firmware allows developers to immediately start creating their own cost-effective 3D printers. Although the original (...)
Package | Pins | Download |
---|---|---|
TO-220 (KCS) | 3 | View options |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.