CSD87501L
30-V, N channel NexFET™ power MOSFET, dual common drain LGA, 5.5 mOhm, gate ESD protection
CSD87501L
- Low on-resistance
- Small footprint of 3.37 mm × 1.47 mm
- Ultra-low profile – 0.2-mm high
- Lead free
- RoHS compliant
- Halogen free
- Gate ESD protection
This 30-V, 6.6-mΩ, 3.37-mm × 1.47-mm LGA Dual NexFET™ power MOSFET is designed to minimize resistance and gate charge in a small footprint. Its small size and common drain configuration make the device ideal for multi-cell battery pack applications and small handheld devices.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD87501L 30-V Dual Common Drain N-Channel NexFET Power MOSFET datasheet (Rev. B) | PDF | HTML | 02 May 2019 |
Application note | MOSFET Support and Training Tools (Rev. E) | PDF | HTML | 13 May 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | Solving Assembly Issues with Chip Scale Power MOSFETs | PDF | HTML | 14 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
More literature | WCSP Handling Guide | 07 Nov 2019 | ||
Design guide | FemtoFET Surface Mount Guide (Rev. D) | 07 Jul 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ27750EVM-837 — BQ27750 1-Cell Programmable Battery Manager Evaluation Module
TPS65981EVM — TPS65981 USB Type-C™ and USB PD controller, power switch, and high speed multiplexer EVM
USB-CTM-MINIDK-EVM — USB Type-C™ Mini Dock board with video and charging support evaluation module
The USB Type-C™ and Power Delivery (PD) MiniDock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power and video. The EVM has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over (...)
CSD87501L Unencrypted PSpice Model Package (Rev. B)
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
TIDA-01243 — USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design
TIDA-00882 — USB Type-C HDD With USB Power Delivery Reference Design
PMP11536 — USB-C DFP + 5V2A Power Bank With Input Fast Charger Reference Design
Package | Pins | Download |
---|---|---|
PICOSTAR (YJG) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.