AMC1203
±250-mV input, precision current sensing basic isolated modulator with int clock
AMC1203
- Linear input voltage range: ±280mV
- Supply voltage range:
- High side: 4.5V to 5.5V
- Low side: 4.5V to 5.5V
- Low DC errors:
- AMC1203:
- Offset error: ±1mV (max)
- Offset drift: ±5µV/°C (max)
- Gain error: ±2% (max)
- Gain drift: ±20ppm/°C (max)
- AMC1203B:
- Offset error: ±1mV (max)
- Offset drift: ±5µV/°C (max)
- Gain error: ±1% (max)
- Gain drift: ±20ppm/°C (max)
- AMC1203:
- Transient immunity: 15kV/µs (min)
- Internal 10MHz clock generator
- Safety-related certifications:
- 4000VPEAK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 2800VRMS isolation for 1 minute per UL1577
- Specified temperature range: –40°C to +105°C
The AMC1203 is a precision, galvanically isolated, delta-sigma (ΔΣ) modulator. The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide basic isolation of up to 3800VPEAK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards.
The input of the AMC1203 is optimized for direct connection to shunt resistors or other low-impedance signal sources. The output bitstream of the AMC1203 is synchronized to the internally generated clock. Combined with a digital low-pass filter, such as a sinc3, OSR 256 filter, the device achieves 16 bits of resolution with an 87dB dynamic range and a 39kSPS data rate.
The AMC1203 is offered in a SOP-8 gull-wing package (DUB), a SOP-8 package (PSA), and a SOIC-16 package (DW). The device is characterized over the ambient temperature range of –40°C to +105°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC1203 Precision, ±280mV Input, Basic Isolated Delta-Sigma Modulator With 10MHz Internal Clock datasheet (Rev. D) | PDF | HTML | 21 Jun 2024 |
Certificate | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. X) | 08 Jan 2025 | ||
Application brief | Shunt-Widerstandsauswahl für isolierte Datenwandler | PDF | HTML | 15 Aug 2024 | |
Application brief | 절연 데이터 컨버터를 위한 션트 레지스터 선택 | PDF | HTML | 15 Aug 2024 | |
White paper | Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) | PDF | HTML | 02 Jul 2024 | |
White paper | 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) | PDF | HTML | 02 Jul 2024 | |
White paper | Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) | PDF | HTML | 04 Jun 2024 | |
Application brief | Shunt Resistor Selection for Isolated Data Converters | PDF | HTML | 04 May 2023 | |
Certificate | UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) | 05 Aug 2022 | ||
Certificate | CSA Certification (Certificate: 220991) (Rev. A) | 23 Oct 2015 | ||
EVM User's guide | AMC1203EVM User's Guide | 06 Aug 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1203EVM — AMC1203 evaluation module for 1-bit, 10-MHz, second-order, isolated delta-sigma modulator
The AMC1203 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1203EVM is a small form factor board containing all the necessary (...)
AMC1204EVM — AMC1204 evaluation module for 1-bit, 20-MHz, second-order, isolated delta-sigma modulator
The AMC1204 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1204EVM is a small form factor board containing all the necessary (...)
AMC1210MB-EVM — AMC1210 motherboard evaluation module
The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)
TIDA-RESOLVER-APPLICATIONS-REFERENCE-DESIGN — Motherboard/controller for the AMC1210
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DW) | 16 | Ultra Librarian |
SOP (DUB) | 8 | Ultra Librarian |
SOP (PSA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.